MPP-Series High Power/Low Inertia Brushless Servo Motors | Série de produits

Filtrer par

    Aucun filtre slectionn

Créez votre compte Parker aujourd'hui !

Créez un compte pour gérer tout ce que vous faites avec Parker, de vos préférences shopping à votre accès aux applications.


LOADING IMAGES
MPP-Series High Power/Low Inertia Brushless Servo Motors

MPP-Series High Power/Low Inertia Brushless Servo Motors

Available in 92-270mm frame sizes, MPP motors feature a segmented lamination design providing a very high torque to inertia ratio resulting in the highest acceleration rates of any Parker motor. Parker can provide custom modifications to all MPP motors.

Caractéristiques techniques

  • Dimension du châssis : 92 mm, 100 mm, 115 mm, 142 mm, 190 mm, 270 mm
  • Couple continu : 1.5 to 157 Nm, 13.7 to 1396 lb-inch
  • Couple de crête : 4.3 to 402 Nm, 38.2 to 3560 lb-inch
  • Vitesse nominale : up to 5000 RPM
  • Tension d'entrée : 230 VAC, 400 to 480 VAC
  • Type de retour d'information : 2000 ppr Incremental Encoder, Absolute Multi-turn EnDat Encoder, Absolute Single-turn SinCos/HIPERFACE Encoder, Absolute Multi-turn SinCos/HIPERFACE Encoder, Resolver
  • Entraînement Parker compatible : Compax3, ARIES
  • Spécifications respectées : CE, UL/cUL listed
  • Niveau d'étanchéité : IP64, IP65
  • Frein de maintien inclus : Optional
  • Méthode de refroidissement : Air-Cooled / Natural Convection
  • Type d'arbre : Smooth, Keyway
  • Versions personnalisées disponibles : Yes
Safety Warning

Description complète du produit

The MPP (MaxPlusPlus) Series is an industry leading high performance servo motor. Utilizing eight-pole segmented lamination technology, along with high grade neodymium magnets, the MPP produces more torque in a shorter package to save space, weight and lower overall costs.  MPP motors can be used for higher torque and high acceleration applications.   Customized options are available to meet unique application requirements.   Customs include, but are not limited to, special windings, meeting demanding environment requirements, and face dimension modifications.

Markets
• Semiconductor and electronics
• Industrial automation
• Medical and life science
• Aerospace
• Robotics
• Military

Features and Benefits
• Segmented lamination design provides high power density
• Low inertia rotor allows for high rates of acceleration
• Frame sizes of 90, 100, 115, 142, 190 and 270mm to meet a wide variety of application requirements
• Feedback options include
     • Incremental encoder
     • Absolute encoder (Endat, Hiperface, Hiperface DSL (single cable))
     • Resolver
• Right angle, rotatable, connectors for minimum height
• Fail safe 24 VDC brake

Applications
• Packaging
• Processing
• Bottling
• Milling
• Conveyors
• Robotic propulsion and ancillary axis

Documents annexes

×

687541
936514