E-Z Form MP Oil Resistant Flexible Suction Hose, Multipurpose, Series 7219 | Série de produits

Filtrer par

    Aucun filtre slectionn

D.I. flexible (po)

Quantité paquet standard

Créez votre compte Parker aujourd'hui !

Créez un compte pour gérer tout ce que vous faites avec Parker, de vos préférences shopping à votre accès aux applications.


LOADING IMAGES
E-Z Form MP Oil Resistant Flexible Suction Hose, Multipurpose, Series 7219

E-Z Form MP Oil Resistant Flexible Suction Hose, Multipurpose, Series 7219

E-Z Form MP Greek Corrugated Multipurpose Oil Resistant Suction Hose is an extremely flexible hose designed for refined fuels and oil transfer in applications to 250°F and 75 psi, Series 7219

Caractéristiques techniques

  • Facteur de conception : 4:1
  • Matériau du cache : Chloroprene Rubber (CR)
  • FluideMédia : Air, Mild Chemicals - Check your fluid compatibility with our catalogue chart., Water
  • Poids : 0.30 to 2.2 lb/ft, 0.45 to 3.28 kg/m
  • Pression de service maximale : 0.5 MPa, 75 psi 150 through 1", 5.2 bar 10.34 through 1"
  • Pression nominale sous vide : 29 inch-Hg, 737 mm-Hg, Full
  • Rayon de courbure minimal : 24.1 to 340.3 mm, 0.9 to 13.4 inch
  • Application : Engine
  • Diamètre intérieur nominal du flexible : 15 to 100 mm
  • Spécifications respectées : n/a
  • Raccord compatible : HY Series, 43 Series/HY Series
  • Diamètre intérieur : 1/2 to 4 inch, 12.7 to 101.6 mm
  • Température de service maximale : 100 °C (all other sizes), 121 °C (sizes 1/2", 5/8", 3/4", 1"), 212 °F (all other sizes), 250 °F (sizes 1/2", 5/8", 3/4", 1")
  • Matériau de renfort du flexible : 2 Plies of Textile with Wire Helix
  • Diamètre extérieur : 0.906 to 4.567 inch, 23.0 to 116.0 mm
  • Taille : -8 to -64
  • Température de service minimale : -30 °F, -34 °C
  • Structure de la gaine : Greek-Corrugated
  • Couleur du cache : Black
  • Matériau du tube interne du flexible : Black, Nitrile
Safety Warning

Description complète du produit

Parker’s Series 7219 E-Z Form MP Greek Corrugated Multipurpose Oil Resistant Flexible Suction Hose provides excellent service across a wide variety of low-pressure oil transfer applications that require extreme hose flexibility where tight routing is a challenge. The lightweight, Greek corrugated construction provides an economical alternative to expensive made-to-order formed hose. Series 7219 is crush resistant and kink resistant for unimpeded flow, offers superior flexibility for easy handling and installer/operator convenience, and is resistant to abrasion, oil and weathering for maximum performance in industrial suction hose applications. 

Markets:
• General Industrial
• Transportation

Features/Benefits:
• Tube: Black nitrile for fuel and oil resistance to 250°F.
• Reinforcement: Multiple textile braids or plies for strength and durability, and a wire helix for full suction capability and a path to conduct a static charge to ground.
• Cover: Black chloroprene for abrasion, heat and oil resistance and durability.
• Couplings: Qualified with steel crimp couplings for a durable, safe and secure connection.
• Lengths: Available in optional 25-foot coils, 130-foot coils or 300-foot reels for application/inventory efficiency and versatility.

Applications:
• Biodiesel (to B20 in dedicated service)
• Diesel
• Ethanol
• Gasoline
• Mild chemicals
• Oil
• Drain lines
• Fuel fill connector lines
• Oil suction/return lines
• Buses
• Mobile/off-road equipment
• General transfer

Safety/Technical:
• Design Factor: 4:1
• Do not use for fuel transfer in regulated dispensing or engine service requiring API, NFPA, SAE, UL, ULC or any other agency approval or listing.
• Refer to the table in Catalog 4800 for fuel compatibility and service conditions.
• Do not drag across sharp edges or highly abrasive surfaces
• Refer to CrimpSource® for current crimp specifications.

Warnings:
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.

Documents annexes

×
Produits D.I. flexible (po) Quantité paquet standard
7219-0500025 1/2 25 ft
7219-0500130 1/2 130 ft
7219-0594025 19/32 25 ft
7219-0594130 19/32 130 ft
7219-0625025 5/8 25 ft
7219-0688025 11/16 25 ft
7219-0688130 11/16 130 ft
7219-0750025 3/4 25 ft
7219-0813025 13/16 25 ft
7219-0813130 13/16 130 ft
7219-1000025 1 25 ft
7219-1125025 1-1/8 25 ft
7219-1125130 1-1/8 130 ft
7219-1188025 1-3/16 25 ft
7219-1188130 1-3/16 130 ft
7219-1250025 1-1/4 25 ft
7219-1250130 1-1/4 130 ft
7219-1375025 1-3/8 25 ft
7219-1375130 1-3/8 130 ft
7219-1500025 1-1/2 25 ft
7219-1500130 1-1/2 130 ft
7219-1563025 1-9/16 25 ft
7219-1563130 1-9/16 130 ft
7219-1625025 1-5/8 25 ft
7219-1625130 1-5/8 130 ft
7219-1750025 1-3/4 25 ft
7219-1750130 1-3/4 130 ft
7219-2000025 2 25 ft
7219-2000130 2 130 ft
7219-2188025 2-3/16 25 ft
7219-2188130 2-3/16 130 ft
7219-2250025 2-1/4 25 ft
7219-2250130 2-1/4 130 ft
7219-2375025 2-3/8 25 ft
7219-2375130 2-3/8 130 ft
7219-2500025 2-1/2 25 ft
7219-2500130 2-1/2 130 ft
7219-2563025 2-9/16 25 ft
7219-2563130 2-9/16 130 ft
7219-2750025 2-3/4 25 ft
7219-2750130 2-3/4 130 ft
7219-3000025 3 25 ft
7219-3000130 3 130 ft
7219-3125025 3-1/8 25 ft
7219-3125130 3-1/8 130 ft
7219-3375025 3-3/8 25 ft
7219-3375130 3-3/8 130 ft
7219-3500025 3-1/2 25 ft
7219-3500130 3-1/2 130 ft
7219-3563025 3-9/16 25 ft
7219-3563130 3-9/16 130 ft
7219-4000025 4 25 ft
7219-4000130 4 130 ft
7219-0500300 1/2 300 ft
7219-0625300 5/8 300 ft
7219-0750300 3/4 300 ft
7219-1000300 1 300 ft

687541
687583