GS028600N - 2 Way Poppet Type Bi-Directional Solenoid Valve | ParkerBR

2 Way Poppet Type Bi-Directional Solenoid Valve | #GS028600N

Click to View CAD Model

2 Way Poppet Type Bi-Directional Solenoid Valve | #GS028600N

GLOBAL CORE - Parker’s 2-way bi-directional poppet solenoid valves block flow both directions with very low leakage and are available in normally-open or normally closed configurations. Pressures up to 350 bar (5000 psi), flows up to 285 lpm (75 gpm).


Technical Specifications

  • Flow Rate: 9 GAL/MIN, 34 L/MIN
  • Maximum Inlet Pressure Rating: 5000 PSI, 350 BAR
  • Configuration: Normally Open
  • Actuation Type: Electrical
  • Seal Material: Nitrile
  • Wire Mesh Screen Included: No
  • Division: Hydraulic Systems Division
  • Flow Rate: 9 gal/min, 34 L/min
  • Maximum Inlet Pressure Rating: 5000 psi, 350 bar
  • Configuration: Normally Open
  • Actuation Type: Electrical
  • Seal Material: Nitrile
  • Wire Mesh Screen Included: No
  • Maximum Flow Rate: 9 gal/min, 34 L/min
  • Mounting Type: Screw in cartridge valve
  • Application: Mobile Hydraulics, Industrial Hydraulics
  • Flow Direction: Bi-directional
  • Operation Type: Solenoid operated
  • Maximum Operating Pressure: 5000 psi, 350 bar
  • Leak Rate: 5 drops/min
  • Cavity Size: C08-2
  • Function: 2-way
  • Override Functionality: N/A
  • For Fluid Type: Mineral-based or synthetic hydraulic fluids
  • Maximum Kinematic Viscosity: 45-2000 SSU (6 to 420 cSt)
  • Filter Efficiency Rating: ISO 4406 18/16/13, SAE Class 4
  • Valve Material: All parts steel. All operating parts hardened steel
  • Seat Material: Steel
  • Installation Torque: 22 lb-ft, 30 Nm
  • Coil Nut Tightening Torque: 3 lb-ft, 4.1 Nm
  • Operating Temperature: -30 to +250 °F, -34 to +121 °C
  • Maximum Operating Temperature: +250 °F, +121 °C
  • Minimum Operating Temperature: -30 °F, -34 °C
  • Coil Type: 1/2" Super Coil High Watt (CCP)
  • Input Voltage: 85% of rated voltage at 72°F (20°C) min
  • Response Time: 40 ms
  • Weight: 0.31 lb, 0.14 kg
  • ANSI Flange Class: N/A
  • Body Material: N/A
  • Bore Diameter: N/A
  • Connection Size: N/A
  • Flange Face Type: N/A
  • Specifications Met: N/A

Item Information

Parker’s 2-way bi-directional poppet solenoid valves feature a proven design that ensures very low leakage when in the double-blocking position and minimized pressure drop in the free flow position. These valves can operate with hydraulic system flows as high as 285 lpm and pressures up to 350 bar with normally-open or normally closed configurations available. Some of Parker’s 2-way bi-directional poppet solenoid valves contain built-in thermal reliefs set at 36 bar, but all are ideal for unloading and load holding applications that require low poppet style leakage within mobile, industrial, or manufacturing markets.

Markets:
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Miscellaneous Mobile

Features & Benefits:
• Fast response
• One piece cartridge housing
• Built in thermal relief available
• All external parts zinc plated

Applications:
• Double-blocking applications
• Unloading circuits
• Load holding applications
• Lift circuits

Additional Technical Insight:
Parker’s 2 way poppet valves are pilot operated, low leakage solenoid actuated valves. Similar to a check valve, these valves will block flow in one direction will very low leakage (5 drops per minute, or less). When actuated, these valves allow flow to pass through the valve. These valves are typically selected due to their low leakage characteristics and their ability to meet higher flow requirements. Poppet valves are often used on single operation actuators or in unloading functions. They are available in normally closed and normally open types with fast response versions available.

Parker’s two way, two position poppet valves consist of a main poppet, a pilot piston, a spring, and a solenoid coil.

The normally closed poppet version of these valves will act as a check valve when the valve is de-energized. This blocks flow in both directions while allowing free flow in the reverse direction. When the coil is energized, the poppet is piloted open (lifts) and allows free flow in the previously checked direction, typically from the side of the cartridge out the nose.

The normally open poppet version of these valves, when the coil is de-energized, will allow free flow from the side port of the valve (port 2) out the nose of the valve (port 1). Energizing the coil shifts the poppet to block flow in both directions.

Operation: The normally closed poppet valve is held on its seat by a spring, blocking the pilot flow. This will allow pressure at the inlet port (port 2) to hold the poppet on its seat preventing flow through the valve (port 2 to port 1).

If the nose of the cartridge (port 1) is pressurized enough to overcome the spring force, and pushing the poppet off of its seat, flow will be allowed through port 1 to port 2. When the coil is energized, the pilot poppet is lifted off of its seat, venting the pressure inside the poppet to port 1. This creates a pressure imbalance across the main poppet, therefore lifting the poppet and allowing flow from the side to the nose (2 to 1). Because these valves are pilot operated, a minimal amount of pressure differential is necessary (25-50 psi), along with flow between ports 2 and 1 must be present to overcome the spring and lift the poppet.

The normally open valve pilot is held off its seat by spring force. Pilot flow is vented to port 1, creating a pressure imbalance that moves the main poppet. This differential lifts the poppet allowing flow from the side to nose (2 to 1). Since poppet valves are pilot operated, a minimum amount of pressure differential (25-50 psi) between ports 2 overcomes the spring force to drive the valve pilot and main poppet into their seats, thus blocking flow from port 2 to 1. If the nose of the cartridge (port 1) is pressurized, the pressure will overcome the spring force and solenoid force, pushing the poppet off of its seat, allowing restricted flow through the cartridge (1 to 2).

Read More Show Less

CAD Drawings + Files


Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Latin American Group Headquarters

Parker Hannifin Ind. Com. Ltda

Estrada Municipal Joel de Paula, 900

São José dos Campos

São Paulo

Brazil

12247-015

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687852
687505