06-PCB - Convoluted PTFE Hose with Polypropylene Braid - PCW/PCB - Parker

Convoluted PTFE Hose with Polypropylene Braid - PCW/PCB | #06-PCB

06-PCB

Convoluted PTFE Hose with Polypropylene Braid - PCW/PCB | #06-PCB

Conductive Convoluted PTFE with Polypropylene Braid


Technical Specifications

  • Hose Style: Static Dissipative, Polypropylene Braid
  • Hose I.D. (inch): 3/8
  • Design Factor: 4:1
  • Media: Air, Chemicals (Paint), Industrial Fluids, Water
  • Specifications Met: USP Class VI (compliant core tube)
  • Maximum Operating Pressure: 350 psi, 5.9 MPa, 24 bar
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Minimum Bend Radius: 1 inch, 25 mm
  • Minimum Operating Temperature: 0 °F, -18 °C
  • Compatible Fitting: PAGE Series
  • Application: Chemical Transfer, Fluid Handling
  • Weight: 0.06 lb/ft, 0.09 kg/m
  • Inside Diameter: 3/8 inch, 10 mm
  • Product Type: PTFE Hose
  • Hose Inner Tube Material: Polytetrafluoroethylene (PTFE) Static Dissipative
  • Cover Material: n/a
  • Size: -6
  • Vacuum Pressure Rating: 28 inch-Hg, 711.2 mm-Hg
  • Outside Diameter: 16.3 mm, 0.640 inch
  • Hose Reinforcement Material: Braid of Polypropylene
  • Product Style: Convoluted

Item Information

Parker PCW and PCB Convoluted PTFE hoses with a polypropylene braid are seamless, low profiled, convolutions that withstand extreme flexing for fluid handling in chemical transfer, food and beverage, paint and pharmaceutical applications. These non-metallic reinforced hoses offer remarkable corrosion resistance and high temperature tolerance for added protection under various operating conditions. Similar to the SCW/SCB hoses (Stainless Steel Braided Convoluted Hose), the PCW and PCB are available in convoluted assemblies in either a natural FDA compliant PTFE tube or a black static-dissipative PTFE tube. Since the braid is a thermoplastic, rather than metallic, the burn risk associated with operators working around this product is much lower.

PCW/PCB hoses are 20% lighter than traditional stainless steel braided hoses and are much more flexible, making it easier for them to route through tight spaces.In addition, PCW/PCB will not conduct electricity and can handle many of the chemicals that can attack and damage stainless steel, making them the perfect solution for various applications. If end-to-end continuity is required, an optional static wire can be added for this feature. For more information, refer to the literature on the Product Support tab.

Markets:
• Fluid Handling
• Industrial
• Pharmaceutical
• Food & Beverage

Features/Benefits:
• Personal handling safety
• 20% lighter than stainless steel braided hose
• Excellent corrosion resistance for added protection
• Seamless
• Low profile
• Self-draining
• Withstands extreme flexing
• Environmentally safe; low effusion
• Long life expectancy
• Lighter and more flexible than stainless steel braided hoses, simplifying installation and routing

Applications:
• Fluid handling
• Chemical transfer
• Paint
• Pharmaceutical

Compliance:
• FDA 21 CFR 177.1550 (core tube)
• USP Class VI (core tube)

Technical Specifications:
Not suggested for steam-cold water cycling applications
• Working and burst pressures rated at 73°F (23°C)
• Hose dimensions are nominal
• Used with PAGE fittings and crimp collar SC300 only
• Cannot be used with 90, 91N or 93N Series fittings

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Motion & Control (Shanghai) Co., Ltd.

280 YunQiao Road, Jin Qiao Export Processing Zone

Shanghai, China

201206

Phone

+86-21-28995000

Fax

+86-21-2158348975

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687890
687563