Wiper seal Prädifa series A1 | #A19005N3587


LOADING IMAGES
A19005N3587 A19005N3587
Click to View CAD Model

Wiper seal Prädifa series A1 | #A19005N3587

Wiper seal, single-acting, standard. ISO 6195, Type E.


Technical Specifications

  • Inside Diameter (mm): 90
  • Maximum Working Temperature (C): 100
  • Minimum Working Temperature (C): -25
  • Groove Width: 4
  • Element Height (mm): 7
  • Seal Material: N3587
  • Outside Diameter (mm): 98
  • Media: Hydraulic
  • Polymer Material Options: NBR (Nitrile-Butadiene)
  • Maximum Operating Pressure: 0 bar
  • Minimum Operating Temperature: -50 to -10 °C
  • Maximum Operating Temperature: 80 to 200 °C
  • Maximum Surface Speed: 2 m/sec
  • Unit of Measure: Length: mm
  • Cushioning Mechanism: No
  • Thermal Application Type: Standard moderate Temperature (-35 C to 100 C) °C

Item Information

The A1 wiper seal / ring serves to prevent ingress of dust, dirt, sand and swarf. This is achieved by its special design which largely prevents scoring, protects the guiding parts and extends the service life of the seals. An oversized outer diameter ensures interference fit in the groove, thus preventing ingress of foreign particles and moisture via the static seal fit of the wiper.

The A1 wiper seal is available in both Ultrathan® and rubber compounds. The Ultrathan® versions are characterized by extremely high wear resistance.

Product Benefits:

• Good wear resistance.

• High temperature resistance in case of suitable compound selection.

• Excellent media resistance in case of suitable compound selection.

• Suitable compounds available for special requirements of the chemical process industry.

• Suitable compounds available for special requirements of the food processing industry.

• Dimensions according to DIN ISO 6195, Type E.

• Product geometry prevents dirt deposits at the front face of the cylinder.

• Installation in closed and undercut housings.

Range of Application:

Axially operated rods in hydraulic and pneumatic working cylinders, plungers and rod guidances.

The A1 wiper seal is available in the following compounds:

N3587 - Industrial applications

P5008 - Heavy-duty

V3664 - High temperatures

P5009 - Low temperatures

P5001 - Bio-degradable fluids

P5000 - FDA-approved

W5001 - Harsh environment

Read More Show Less

CAD Drawings + Files


Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Motion & Control (Shanghai) Co., Ltd.

280 YunQiao Road, Jin Qiao Export Processing Zone

Shanghai, China

201206

Phone

+86-21-28995000

Fax

+86-21-2158348975

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687890
687424