EcoDry Blower Purge Desiccant Air Dryers | Product Series

Filter by

    No filters selected

Maximum Flow Rate (m3/m)

Pressure Dew Point (C)

Dryer Technology

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
EcoDry Blower Purge Desiccant Air Dryers

EcoDry Blower Purge Desiccant Air Dryers

Parker EcoDry Blower Purge Desiccant Air Dryers use the adsorption method to remove moisture from compressed air. Nominal pressure dewpoints down to -40°C (-70°C as option) by directing the flow of saturated compressed air over a bed of desiccant.

Technical Specifications

  • Maximum Operating Pressure: 10 barg
  • Maximum Ambient Temperature: 50 °C
  • Ingress Protection Rating: IP54
  • Maximum Fluid Temperature: 50, 25, 35 °C
  • Cooling Method: Air, Chilled Water, Cooling Water
  • Port Size: DN50, DN80, DN100, DN150, DN200, DN65, DN250
  • Electrical Requirements: 380 V / 3ph / 50Hz
  • Height: 2350, 2700, 3000, 3100, 3650, 3550 mm
  • Width: 2200, 2000, 2650, 3150, 3600, 3810, 4700, 4350, 4850, 2500, 3410, 5000, 7500 mm
  • Depth: 1280, 1450, 1600, 2000, 2100, 2050, 2500, 2750, 3150, 1500, 1550, 2250, 2900, 3500, 3600 mm
  • Weight: 2040, 2590, 2865, 3750, 4480, 5550, 6895, 8585, 9815, 12045, 13090, 2250, 2850, 3150, 4200, 4950, 6150, 7590, 9455, 10800, 13250, 14400, 21300 kg
  • Specifications Met: GB150, other certificates or approvals on request
  • Additional Options: Please contact Parker for product selection

Full Product Description

Parker EcoDry, EDB dryers contain 2% purge air type and zero purge air type. 2% purge air type dryers combine heat with either a small portion of the dried compressed air or with forced ambient air to affect regeneration. Zero purge air type dryers only use ambient air to affect regeneration. The heated, low pressure air flows gently through the regenerating bed, adsorbing the moisture that accumulated on the surface of the desiccant during the drying cycle and exhausting it to the atmosphere.

EDB Blower Purge Desiccant Air Dryers Features
■ Suitable for various industries and applications
■ Stable dew point, the two towers when switching without dew point deviation
■ Gas consumption is low, the average gas consumption by 2%, or even zero
■ Low energy consumption, total cost of ownership is lower than heatless or heated dryer
■ Reliable and simplified maintenance
■ Can be detected, the preservation and transmission of the data operation

EDB Blower Purge Desiccant Air Dryers Advantages
■ Blower Silencer
■ Control Air Filter
■ Long Life and Low Watt Density Heater
■ Independent Control Air Unit
■ Moisture Indicator
■ Indoor Tower Insulation
■ Separate Tower Fill/Drain Ports
■ Power Saver Exhaust Termination      (early regeneration)
■ Pressure Equalization
■ Stainless Steel Diffuser Screens
■ Standby Mode
■ Structural Steel Base
■ High Performance Butterfly Valves
■ Dual Mode Heatless Back Up System
■ RS485 connection*
■ IoT connection*
*Optional Equipment

Related Documents

×
Products Maximum Flow Rate (m3/m) Pressure Dew Point (C) Dryer Technology
EDB080042D00 23 @ 7 bar(g) -40°C Blower Heat Regeneration with 2% Purge
EDB100042D00 28 @ 7 bar(g) -40°C Blower Heat Regeneration with 2% Purge
EDB120042D00 34 @ 7 bar(g) -40°C Blower Heat Regeneration with 2% Purge
EDB150042D00 42 @ 7 bar(g) -40°C Blower Heat Regeneration with 2% Purge
EDB200042D00 57 @ 7 bar(g) -40°C Blower Heat Regeneration with 2% Purge
EDB260042D00 74 @ 7 bar(g) -40°C Blower Heat Regeneration with 2% Purge
EDB300042D00 85 @ 7 bar(g) -40°C Blower Heat Regeneration with 2% Purge
EDB400042D00 113 @ 7 bar(g) -40°C Blower Heat Regeneration with 2% Purge
EDB500042D00 142 @ 7 bar(g) -40°C Blower Heat Regeneration with 2% Purge
EDB600042D00 170 @ 7 bar(g) -40°C Blower Heat Regeneration with 2% Purge
EDB750042D00 212 @ 7 bar(g) -40°C Blower Heat Regeneration with 2% Purge
EDB080070D00 16 @ 7 bar(g) -70°C Blower Heat Regeneration with Zero Purge
EDB100070D00 20 @ 7 bar(g) -70°C Blower Heat Regeneration with Zero Purge
EDB120070D00 24 @ 7 bar(g) -70°C Blower Heat Regeneration with Zero Purge
EDB150070D00 29 @ 7 bar(g) -70°C Blower Heat Regeneration with Zero Purge
EDB200070D00 40 @ 7 bar(g) -70°C Blower Heat Regeneration with Zero Purge
EDB260070D00 52 @ 7 bar(g) -70°C Blower Heat Regeneration with Zero Purge
EDB300070D00 60 @ 7 bar(g) -70°C Blower Heat Regeneration with Zero Purge
EDB400070D00 79 @ 7 bar(g) -70°C Blower Heat Regeneration with Zero Purge
EDB500070D00 99 @ 7 bar(g) -70°C Blower Heat Regeneration with Zero Purge
EDB600070D00 119 @ 7 bar(g) -70°C Blower Heat Regeneration with Zero Purge
EDB750070D00 148 @ 7 bar(g) -70°C Blower Heat Regeneration with Zero Purge
EDB1200070D00 238 @ 7 bar(g) -70°C Blower Heat Regeneration with Zero Purge
EDB080040D00 16 @ 7 bar(g) -40°C Blower Heat Regeneration with Zero Purge
EDB100040D00 20 @ 7 bar(g) -40°C Blower Heat Regeneration with Zero Purge
EDB120040D00 24 @ 7 bar(g) -40°C Blower Heat Regeneration with Zero Purge
EDB150040D00 29 @ 7 bar(g) -40°C Blower Heat Regeneration with Zero Purge
EDB200040D00 40 @ 7 bar(g) -40°C Blower Heat Regeneration with Zero Purge
EDB260040D00 52 @ 7 bar(g) -40°C Blower Heat Regeneration with Zero Purge
EDB300040D00 60 @ 7 bar(g) -40°C Blower Heat Regeneration with Zero Purge
EDB400040D00 79 @ 7 bar(g) -40°C Blower Heat Regeneration with Zero Purge
EDB500040D00 99 @ 7 bar(g) -40°C Blower Heat Regeneration with Zero Purge
EDB600040D00 119 @ 7 bar(g) -40°C Blower Heat Regeneration with Zero Purge
EDB750040D00 148 @ 7 bar(g) -40°C Blower Heat Regeneration with Zero Purge
EDB1200040D00 238 @ 7 bar(g) -40°C Blower Heat Regeneration with Zero Purge

687890
K23863