PDG Series Refrigerated Dryers | Product Series

Filter by

    No filters selected

Flow Rate (m3/min)

Cooling Method

Maximum Operating Pressure (barg)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
PDG Series Refrigerated Dryers

PDG Series Refrigerated Dryers

Parker Hiross PDG Series Refrigerated Dryers provide volume flow from 7 to 110 m³/min with pressure dew points of 3°C to 10°C which ensures continuity and reliability of industrial applications.

Technical Specifications

  • Pressure Dew Point: +3 °C, +5 °C, +7 °C Options Available
  • Maximum Ambient Temperature: 50 °C
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Pressure: 3 barg
  • Power Source: 230.0 VAC single phase, 50Hz, 380.0 VAC three-phase, 50Hz
  • Port Connection: 1 1/2", 2", DN80, DN100, DN150
  • Width: 615 to 1010 mm
  • Height: 791 to 1500 mm
  • Depth: 552 to 1810 mm
  • Weight: 70 to 660 kg
  • Connection Type: BSPP-F, Flange
  • Refrigerant Type: R407C

Full Product Description

The PDG Series Refrigerated Dryers using refrigeration dryer technology, and is suitable for all compressor types including oil-free.
This series dryer treats compressed air efficiently, eliminating the problems associated with wet, untreated air in the compressed air system.
When fitted with Parker efficiency compressed air filters. The PDG represents a performance package capable of providing dried, filtered compressed air has a minimum pressure dew-point of 3℃ at a pressure of 7 bar g and clean, free of liquid water.

Related Documents

×
Products Flow Rate (m3/min) Cooling Method Maximum Operating Pressure (barg)
PDG0700-A230150TX00 7 Air 12
PDG1100-A380350TX00 11 Air 12
PDG1400-A380350TX00 14 Air 12
PDG1900-A380350TX00 19 Air 12
PDG2600-A380350TX00 26 Air 12
PDG2600-W380350TX00 26 Water 12
PDG3500-A380350TX00 35 Air 12
PDG3500-W380350TX00 35 Water 12
PDG4400-A380350TX00 44 Air 12
PDG4400-W380350TX00 44 Water 12
PDG6000-A380350TX00 60 Air 12
PDG6000-W380350TX00 60 Water 12
PDG7300-A380350TX00 73 Air 12
PDG7300-W380350TX00 73 Water 12
PDG9000-A380350TX00 90 Air 12
PDG9000-W380350TX00 90 Water 12
PDG11000-A380350TX00 110 Air 12
PDG11000-W380350TX00 110 Water 12

687890
K23863