FBP HL/LE 100-170 Large Flow Heatless Regeneration Compressed Air Treatment System | #FBPLE100-40G13BC


LOADING IMAGES
FBPLE100-40G13BC FBPLE100-40G13BC FBPLE100-40G13BC FBPLE100-40G13BC FBPLE100-40G13BC FBPLE100-40G13BC FBPLE100-40G13BC

FBP HL/LE 100-170 Large Flow Heatless Regeneration Compressed Air Treatment System | #FBPLE100-40G13BC

Large flow, low energy compressed air treatment systems with oil vapour reduction. Delivering food, beverage and pharmaceutical grade compressed air for direct contact and in-direct contact applications.


Technical Specifications

  • Pump Type: Vacuum: HLVAP-OL-02-100 (Order Separately)
  • Connection Type: BSPP
  • Flow Rate: 408 m³/h/hr @ 7 barg, 35°C (240 cfm @ 102 psig, 95°F)
  • ISO Grade: Class 1.2.0
  • Pressure Dew Point: -40°C (-40°F)
  • Port Size: 2"
  • Division: Gas Separation and Filtration Division EMEA
  • Brand: Parker
  • Technology: Filtration
  • Application: Compressed Air Treatment - Food Beverage Pharmaceutical Grade Compressed Air
  • Product Type: Compressed Air Dryer with Oil Vapour Reduction and Filtration
  • Product Style: Vacuum Assisted Heatless Regeneration
  • Product Series: FBP - Large Flow, Low Energy Heatless (Models FBP LE 100-170)
  • Industry: • Food & Beverage Manufacturing
    • Pharmaceutical Manufacturing
  • Operating Pressure: 5 to 13 barg, 73 to 190 psig
  • Operating Temperature: 5 to 50 °C, 41 to 122 °F
  • Ambient Temperature: 55.0 °C Maximum, 131.0 °F Maximum
  • Power Supply Voltage: 400.0 VAC (±10%) three-phase, 50Hz, 460.0 VAC (±10%) three-phase, 60Hz
  • Ingress Protection Rating: IP44
  • Noise Level: < 75 dBA
  • Specifications Met: PED 2014/68/EU
  • Height: 1647.0 mm, 64.8 inch
  • Width: 687.0 mm, 27 inch
  • Depth: 550.0 mm, 21.7 inch
  • Weight: 235 kg, 518 lb
  • Filter Included: Dryer Inlet - General Purpose Coalescing Filter: AOPX040HGFX and High Efficiency Coalescing Filter: AAPX040HGFX, Dryer Outlet - General Purpose Dry Particulate Filter: AOPX040HGFX and High Efficiency Coalescing Filter: AAPX040HGFX
  • Carbon Adsorption Filter Included: OVR350HGXX

Item Information

FBP LE, large flow compressed air treatment system delivering Food, Beverage and Pharmaceutical grade (technically oil-free) compressed air for direct contact and in-direct contact applications.

Energy efficient vacuum assisted heatless dryers with integrated dewpoint energy management systems provide a constant outlet pressure dewpoint of ≤-40°C, (≤-70°C or ≤-20°C optional) with flow rates between 408 m³/hr and 2040 m³/hr @ 7 barg, 35°C for a single bank, higher flows available with multi-banking.

Vacuum assisted heatless regeneration significantly reduces the volume of purge air required for regeneration. The combined cost of operating the vacuum pump and the reduced purge air provides a dryer with an average energy saving of around 63% when compared to an equivalent heatless dryer.

Untreated or incorrectly treated compressed air contains large quantities of microorganisms. For direct contact and in-direct contact applications found in food, beverage and pharmaceutical manufacturing, controlling the growth of microorganisms is of paramount importance.

Parker FBP Treatment Systems are designed to deliver a constant outlet pressure dewpoint below -40°C PDP as this dewpoint provides control over microbial growth (a PDP below -26°C inhibits the growth of micro-organisms, rendering them inert).

Parker FBP Food Beverage Pharmaceutical Air Treatment Systems also include an OIL-X high efficiency dry particulate filter with particulate removal down to 0.01 micron at an efficiency of 99.9999% to capture the inert microorganisms as a solid particulate.

The combination of a constant PDP ≤-40°C coupled with general purpose and high efficiency dry particulate outlet filters ensures the delivered compressed air is suitable for food, beverage & pharmaceutical direct contact and in-direct contact applications.

Additionally, the coalescing filters and OVR adsorption filter fitted as standard to Parker FBP models provide technically oil-free compressed air from both oil-free and oil lubricated compressors.

Using a Parker FBP Treatment system to deliver food/beverage/pharmaceutical grade compressed air for direct contact and in-direct contact applications significantly reduces the risk of biological, chemical and physical hazards, providing brand protection and more importantly consumer protection.

FDA Title 21 CFR compliant materials of construction (EC1935/2004 exempt) and 3rd party validated compressed air purity that meets and exceeds the requirements of BCAS BPG 102-1 (Food & Beverage Grade Compressed Air) and all other global best practice guidelines for food, beverage and pharmaceutical manufacture.

Product Features
• Supplied with 6 Stages of purification, treating 8 of the 10 main compressed air contaminants (10 with optional liquid separator)
• Constant outlet dewpoint in accordance with ISO8573-1 classes 2 or 1 for water vapour to inhibit the growth of microorganisms
• Clean, dry purge air used for regeneration
• Dryer tested in accordance with ISO7183
• Dewpoint performance 3rd party validated by LRQA
• ISO 8573-1 class zero technically oil-free air (total oil ≤0.003mg/m³)
• Low energy vacuum assisted Heatless Regeneration
• No heat required for regeneration
• Materials of construction are FDA Title 21 CFR compliant & EX1935/2004 exempt
• Inlet pressure, temperature and outlet dewpoint measurement as standard
• Colour HMI touch screen for dryer monitoring and outlet dewpoint display
• Two energy saving systems included as standard
• Web server for dryer monitoring via local area network (LAN)
• MODBUS TCP/IP & MODBUS RTU

To ensure quoted performance, a compressed air dryer must be sized using the correction factors found in the product information sheet.

To discuss your specific requirements please contact Parker or an authorised parker distributor.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Motion & Control (Shanghai) Co., Ltd.

280 YunQiao Road, Jin Qiao Export Processing Zone

Shanghai, China

201206

Phone

+86-21-28995000

Fax

+86-21-2158348975

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687890
A22066