CDAS, OFAS, FBP HL/LE Vacuum Pumps and Maintenance Kits. | #HLVAP-OL-02-100


LOADING IMAGES
HLVAP-OL-02-100

CDAS, OFAS, FBP HL/LE Vacuum Pumps and Maintenance Kits. | #HLVAP-OL-02-100

Dual frequency 50/60 Hz vacuum pump for use with CDAS/OFAS/FBP 100-140.


Technical Specifications

  • Product Type: Single Pump
  • Model Number: CDAS/OFAS/FBP LE 100
  • Contains: HLVAP Vacuum pump, vacuum valve, 3m vacuum hose and fittings.

Item Information

The purge air requirement for a heatless vacuum assisted dryer is reduced from around 20% to 3% of a standard heatless dryer.

Energy reductions from reducing the purge air offsets the energy required to operate the vacuum pump, and provides significant energy savings overall.

CDAS/OFAS/FBP LE heatless vacuum assisted dryers operate almost identically to a standard heatless dryer, however their design includes two additional components, a vacuum valve and a vacuum pump.

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Motion & Control (Shanghai) Co., Ltd.

280 YunQiao Road, Jin Qiao Export Processing Zone

Shanghai, China

201206

Phone

+86-21-28995000

Fax

+86-21-2158348975

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687890
A22066