PTFE Hose - 929B | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Hose Style

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
PTFE Hose - 929B

PTFE Hose - 929B

PTFE Hose 929B features a heavier wall for improved kink resistance and enhanced resistance to gas permeation over 919/919B hose. Use in a wide temperature range from -100°F to +450°F.

Technical Specifications

  • Design Factor: 4
  • Cover Color: n/a, Natural
  • Media: Air, Chemicals (Adhesive), Chemicals - Check your fluid compatibility with our catalog chart, Lubricants (Oils), Petroleum Hydraulic Fluids, Water
  • Specifications Met: FDA 21 CFR 177.1550 (Natural), SAE J517 and 100R14A (Natural), SAE J517 and 100R14B (Static Dissipative)
  • Compatible Fitting: 91N Series
  • Weight: 0.12 to 0.73 kg/m, 0.08 to 0.49 lb/ft
  • Maximum Operating Temperature: 450 °F, 232 °C
  • Minimum Operating Temperature: -100 °F, -73 °C
  • Minimum Bend Radius: 2 to 7-1/2 inch, 51 to 188 mm
  • Size: -4 to -16
  • Inside Diameter: 3/16 to 7/8 inch, 5 to 22 mm
  • Maximum Operating Pressure: 83 to 207 bar, 8.3 to 20.7 MPa, 1200 to 3000 psi
  • Application: Fluid Handling, Industrial, Manufacturing, Medical, Pharmaceutical, Transportation
  • Hose Reinforcement Material: Braid of 304 Stainless Steel
  • Hose Inner Tube Material: Polytetrafluoroethylene (PTFE)
  • Cover Material: n/a
  • Vacuum Pressure Rating: 28 to 12 inch-Hg, 304.8 to 711.2 mm-Hg
  • Product Style: Static Dissipative
  • Outside Diameter: 0.340 to 1.140 inch, 8.6 to 29 mm

Full Product Description

Parker’s 929B Heavy Wall Smoothbore PTFE Hose features improved kink resistance and enhanced resistance to gas permeation over 919/919B hose due to an increased wall thickness. These PTFE hoses have exceptional chemical compatibility and handle temperatures as high as +450°F.  They are used in numerous applications including but not limited to chemical transfer lines, high temperature general hydraulics, and coolant lines. The PTFE core tube resists moisture and offers the lowest coefficient of friction of any known plastic, therefore minimizing pressure drops and deposits.

PTFE hoses are less susceptible to cracking from stress or flexing than metal hoses.  The 929B hose meets SAE 100R14B and is manufactured with a black static-dissipating PTFE core tube.

Markets:  
• Fluid Handling
• Medical
• Oilfield Service
• Transportation
• Military

Features/Benefits:
• Tight bend radius for easy handling and smooth operation
• Increased kink resistance
• Enhanced resistance to gas permeation due to increased PTFE wall thickness (.040”)

Applications:
• Chemical transfer lines
• General hydraulics
• Compressed air/gases
• Adhesive dispensing
• Coolant lines
• Medical gases

Certifications/Compliance:
• Meets/Exceeds SAE 100R14B - 929B
• FDA CFR 177.1550 (Natural tube)

Technical Specifications:
• Hose I.D. is nominal
• Hose O.D. is maximum
• Use hose 929B with static-dissipative core tube when conveying non-conducting fluids such as oils, paints, fuels, steam, etc.

Related Documents

×
Products Hose I.D. (inch) Hose Style
929B-4 3/16 Static Dissipative PTFE
929B-6 5/16 Static Dissipative PTFE
929B-8 13/32 Static Dissipative PTFE
929B-12 1/2 Static Dissipative PTFE
929B-16 7/8 Static Dissipative PTFE
929-4 3/16 Natural PTFE
929-6 5/16 Natural PTFE
929-8 13/32 Natural PTFE

687890
687563