Static Dissipative Hose - 929BJ | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Static Dissipative Hose - 929BJ

Static Dissipative Hose - 929BJ

Parker's 929BJ hose features a static-dissipative PTFE core tube and a brown silicone, steam cleanable jacket to provide a smooth cover to protect the stainless steel wire reinforcement against wear, fraying and contaminants.

Technical Specifications

  • Design Factor: 4
  • Media: Air, Chemicals (Adhesive), Chemicals - Check your fluid compatibility with our catalogue chart., Lubricants (Oils), Petroleum Hydraulic Fluids, Water
  • Specifications Met: SAE J517 and 100R1, Type 4B
  • Compatible Fitting: 91N Series
  • Weight: 0.25 to 1.16 kg/m, 0.17 to 0.79 lb/ft
  • Inside Diameter: 3/16 to 7/8 inch, 5 to 22 mm
  • Maximum Operating Temperature: 450 °F, 232 °C
  • Minimum Operating Temperature: -65 °F, -54 °C
  • Product Type: PTFE Hose
  • Maximum Operating Pressure: 83 to 207 bar, 8.3 to 20.7 MPa, 1200 to 3000 psi
  • Application: Compressed Gas, Fluid Handling, Industrial, Manufacturing, Transportation
  • Hose Reinforcement Material: Braid of 304 Stainless Steel
  • Vacuum Pressure Rating: 711.2 to 304.8 inch-Hg, 28 to 12 mm-Hg
  • Hose Inner Tube Material: Polytetrafluoroethylene (PTFE)
  • Cover Material: Silicone
  • Size: -4 to -16
  • Minimum Bend Radius: 2 to 7-1/2 inch, 51 to 188 mm
  • Outside Diameter: 0.580 inch, 0.700 inch, 0.810 inch, 1.040 inch, 1.360 inch, 14.7 to 34.5 mm
  • Product Style: Static Dissipative

Full Product Description

Parker's 929BJ Smoothbore Heavy Wall PTFE Hose features a specially designed brown silicone jacket to provide a clean, smooth cover to protect the stainless steel wire reinforcement against wear, fraying and contaminants. The hose is constructed of a static-dissipative PTFE core tube, reinforced with a 304 stainless steel braid, and protected with an extruded silicone cover for added durability.
929BJ assemblies are used in numerous applications including, but not limited to, chemical transfer lines, high temperature general hydraulics, and coolant lines.

Markets:  
• Fluid Handling
• Compressed Gas
• Transportation
• Military

Features/Benefits:
• Silicone cover protects the stainless steel wire reinforcement against wear and fraying
• Silicone cover provides clean, smooth cover and prevents contaminants from accumulating in braid
• Tight bend radius
• Improved kink resistance over .030” wall PTFE hose
• Enhanced resistance to gas permeation due to increased PTFE wall thickness
• Steam cleanable

Applications:
• Vacuum lines for high temperature autoclaves
• General hydraulics
• Compressed air/gases

Technical Specifications:
• Cover must be skived prior to fitting attachment
• Hose I.D. is nominal

Related Documents

×
Products Hose I.D. (inch)
929BJ-4 3/16
929BJ-6 5/16
929BJ-8 13/32
929BJ-12 5/8
929BJ-16 7/8

687890
687563