| AAPX010AGFX
|
36 m³/h @ 7 barg (21 cfm @ 102 psig) |
High Efficiency Coalescing |
Down to 0.01 micron |
BSPP |
¼ inch |
1__36 m³/h @ 7 barg (21 cfm @ 102 psig) __1 |
2__High Efficiency Coalescing __2 |
3__Down to 0.01 micron __3 |
4__BSPP __4 |
5__¼ inch __5 |
| AAPX010AGMX
|
36 m³/h @ 7 barg (21 cfm @ 102 psig) |
Dry Particulate |
Down to 0.01 micron |
BSPP |
¼ inch |
1__36 m³/h @ 7 barg (21 cfm @ 102 psig) __1 |
2__Dry Particulate __2 |
3__Down to 0.01 micron __3 |
4__BSPP __4 |
5__¼ inch __5 |
| AAPX010ANFX
|
36 m³/h @ 7 barg (21 cfm @ 102 psig) |
High Efficiency Coalescing |
Down to 0.01 micron |
NPT |
¼ inch |
1__36 m³/h @ 7 barg (21 cfm @ 102 psig) __1 |
2__High Efficiency Coalescing __2 |
3__Down to 0.01 micron __3 |
4__NPT __4 |
5__¼ inch __5 |
| AAPX010ANMX
|
36 m³/h @ 7 barg (21 cfm @ 102 psig) |
Dry Particulate |
Down to 0.01 micron |
NPT |
¼ inch |
1__36 m³/h @ 7 barg (21 cfm @ 102 psig) __1 |
2__Dry Particulate __2 |
3__Down to 0.01 micron __3 |
4__NPT __4 |
5__¼ inch __5 |
| AAPX010BGFX
|
36 m³/h @ 7 barg (21 cfm @ 102 psig) |
High Efficiency Coalescing |
Down to 0.01 micron |
BSPP |
⅜ inch |
1__36 m³/h @ 7 barg (21 cfm @ 102 psig) __1 |
2__High Efficiency Coalescing __2 |
3__Down to 0.01 micron __3 |
4__BSPP __4 |
5__⅜ inch __5 |
| AAPX010BGMX
|
36 m³/h @ 7 barg (21 cfm @ 102 psig) |
Dry Particulate |
Down to 0.01 micron |
BSPP |
⅜ inch |
1__36 m³/h @ 7 barg (21 cfm @ 102 psig) __1 |
2__Dry Particulate __2 |
3__Down to 0.01 micron __3 |
4__BSPP __4 |
5__⅜ inch __5 |
| AAPX010BNFX
|
36 m³/h @ 7 barg (21 cfm @ 102 psig) |
High Efficiency Coalescing |
Down to 0.01 micron |
NPT |
⅜ inch |
1__36 m³/h @ 7 barg (21 cfm @ 102 psig) __1 |
2__High Efficiency Coalescing __2 |
3__Down to 0.01 micron __3 |
4__NPT __4 |
5__⅜ inch __5 |
| AAPX010BNMX
|
36 m³/h @ 7 barg (21 cfm @ 102 psig) |
Dry Particulate |
Down to 0.01 micron |
NPT |
⅜ inch |
1__36 m³/h @ 7 barg (21 cfm @ 102 psig) __1 |
2__Dry Particulate __2 |
3__Down to 0.01 micron __3 |
4__NPT __4 |
5__⅜ inch __5 |
| AAPX010CGFX
|
36 m³/h @ 7 barg (21 cfm @ 102 psig) |
High Efficiency Coalescing |
Down to 0.01 micron |
BSPP |
½ inch |
1__36 m³/h @ 7 barg (21 cfm @ 102 psig) __1 |
2__High Efficiency Coalescing __2 |
3__Down to 0.01 micron __3 |
4__BSPP __4 |
5__½ inch __5 |
| AAPX010CGMX
|
36 m³/h @ 7 barg (21 cfm @ 102 psig) |
Dry Particulate |
Down to 0.01 micron |
BSPP |
½ inch |
1__36 m³/h @ 7 barg (21 cfm @ 102 psig) __1 |
2__Dry Particulate __2 |
3__Down to 0.01 micron __3 |
4__BSPP __4 |
5__½ inch __5 |
| AAPX010CNFX
|
36 m³/h @ 7 barg (21 cfm @ 102 psig) |
High Efficiency Coalescing |
Down to 0.01 micron |
NPT |
½ inch |
1__36 m³/h @ 7 barg (21 cfm @ 102 psig) __1 |
2__High Efficiency Coalescing __2 |
3__Down to 0.01 micron __3 |
4__NPT __4 |
5__½ inch __5 |
| AAPX010CNMX
|
36 m³/h @ 7 barg (21 cfm @ 102 psig) |
Dry Particulate |
Down to 0.01 micron |
NPT |
½ inch |
1__36 m³/h @ 7 barg (21 cfm @ 102 psig) __1 |
2__Dry Particulate __2 |
3__Down to 0.01 micron __3 |
4__NPT __4 |
5__½ inch __5 |
| AAPX015BGFX
|
72 m³/h @ 7 barg (42 cfm @ 102 psig) |
High Efficiency Coalescing |
Down to 0.01 micron |
BSPP |
⅜ inch |
1__72 m³/h @ 7 barg (42 cfm @ 102 psig) __1 |
2__High Efficiency Coalescing __2 |
3__Down to 0.01 micron __3 |
4__BSPP __4 |
5__⅜ inch __5 |
| AAPX015BGMX
|
72 m³/h @ 7 barg (42 cfm @ 102 psig) |
Dry Particulate |
Down to 0.01 micron |
BSPP |
⅜ inch |
1__72 m³/h @ 7 barg (42 cfm @ 102 psig) __1 |
2__Dry Particulate __2 |
3__Down to 0.01 micron __3 |
4__BSPP __4 |
5__⅜ inch __5 |
| AAPX015BNFX
|
72 m³/h @ 7 barg (42 cfm @ 102 psig) |
High Efficiency Coalescing |
Down to 0.01 micron |
NPT |
⅜ inch |
1__72 m³/h @ 7 barg (42 cfm @ 102 psig) __1 |
2__High Efficiency Coalescing __2 |
3__Down to 0.01 micron __3 |
4__NPT __4 |
5__⅜ inch __5 |
| AAPX015BNMX
|
72 m³/h @ 7 barg (42 cfm @ 102 psig) |
Dry Particulate |
Down to 0.01 micron |
NPT |
⅜ inch |
1__72 m³/h @ 7 barg (42 cfm @ 102 psig) __1 |
2__Dry Particulate __2 |
3__Down to 0.01 micron __3 |
4__NPT __4 |
5__⅜ inch __5 |
| AAPX015CGFX
|
72 m³/h @ 7 barg (42 cfm @ 102 psig) |
High Efficiency Coalescing |
Down to 0.01 micron |
BSPP |
½ inch |
1__72 m³/h @ 7 barg (42 cfm @ 102 psig) __1 |
2__High Efficiency Coalescing __2 |
3__Down to 0.01 micron __3 |
4__BSPP __4 |
5__½ inch __5 |
| AAPX015CGMX
|
72 m³/h @ 7 barg (42 cfm @ 102 psig) |
Dry Particulate |
Down to 0.01 micron |
BSPP |
½ inch |
1__72 m³/h @ 7 barg (42 cfm @ 102 psig) __1 |
2__Dry Particulate __2 |
3__Down to 0.01 micron __3 |
4__BSPP __4 |
5__½ inch __5 |
| AAPX015CNFX
|
72 m³/h @ 7 barg (42 cfm @ 102 psig) |
High Efficiency Coalescing |
Down to 0.01 micron |
NPT |
½ inch |
1__72 m³/h @ 7 barg (42 cfm @ 102 psig) __1 |
2__High Efficiency Coalescing __2 |
3__Down to 0.01 micron __3 |
4__NPT __4 |
5__½ inch __5 |
| AAPX015CNMX
|
72 m³/h @ 7 barg (42 cfm @ 102 psig) |
Dry Particulate |
Down to 0.01 micron |
NPT |
½ inch |
1__72 m³/h @ 7 barg (42 cfm @ 102 psig) __1 |
2__Dry Particulate __2 |
3__Down to 0.01 micron __3 |
4__NPT __4 |
5__½ inch __5 |
| AAPX020CGFX
|
108 m³/h @ 7 barg (64 cfm @ 102 psig) |
High Efficiency Coalescing |
Down to 0.01 micron |
BSPP |
½ inch |
1__108 m³/h @ 7 barg (64 cfm @ 102 psig) __1 |
2__High Efficiency Coalescing __2 |
3__Down to 0.01 micron __3 |
4__BSPP __4 |
5__½ inch __5 |
| AAPX020CGMX
|
108 m³/h @ 7 barg (64 cfm @ 102 psig) |
Dry Particulate |
Down to 0.01 micron |
BSPP |
½ inch |
1__108 m³/h @ 7 barg (64 cfm @ 102 psig) __1 |
2__Dry Particulate __2 |
3__Down to 0.01 micron __3 |
4__BSPP __4 |
5__½ inch __5 |
| AAPX020CNFX
|
108 m³/h @ 7 barg (64 cfm @ 102 psig) |
High Efficiency Coalescing |
Down to 0.01 micron |
NPT |
½ inch |
1__108 m³/h @ 7 barg (64 cfm @ 102 psig) __1 |
2__High Efficiency Coalescing __2 |
3__Down to 0.01 micron __3 |
4__NPT __4 |
5__½ inch __5 |
| AAPX020CNMX
|
108 m³/h @ 7 barg (64 cfm @ 102 psig) |
Dry Particulate |
Down to 0.01 micron |
NPT |
½ inch |
1__108 m³/h @ 7 barg (64 cfm @ 102 psig) __1 |
2__Dry Particulate __2 |
3__Down to 0.01 micron __3 |
4__NPT __4 |
5__½ inch __5 |
| AAPX020DGFX
|
108 m³/h @ 7 barg (64 cfm @ 102 psig) |
High Efficiency Coalescing |
Down to 0.01 micron |
BSPP |
¾ inch |
1__108 m³/h @ 7 barg (64 cfm @ 102 psig) __1 |
2__High Efficiency Coalescing __2 |
3__Down to 0.01 micron __3 |
4__BSPP __4 |
5__¾ inch __5 |
| AAPX020DGMX
|
108 m³/h @ 7 barg (64 cfm @ 102 psig) |
Dry Particulate |
Down to 0.01 micron |
BSPP |
¾ inch |
1__108 m³/h @ 7 barg (64 cfm @ 102 psig) __1 |
2__Dry Particulate __2 |
3__Down to 0.01 micron __3 |
4__BSPP __4 |
5__¾ inch __5 |
| AAPX020DNFX
|
108 m³/h @ 7 barg (64 cfm @ 102 psig) |
High Efficiency Coalescing |
Down to 0.01 micron |
NPT |
¾ inch |
1__108 m³/h @ 7 barg (64 cfm @ 102 psig) __1 |
2__High Efficiency Coalescing __2 |
3__Down to 0.01 micron __3 |
4__NPT __4 |
5__¾ inch __5 |
| AAPX020DNMX
|
108 m³/h @ 7 barg (64 cfm @ 102 psig) |
Dry Particulate |
Down to 0.01 micron |
NPT |
¾ inch |
1__108 m³/h @ 7 barg (64 cfm @ 102 psig) __1 |
2__Dry Particulate __2 |
3__Down to 0.01 micron __3 |
4__NPT __4 |
5__¾ inch __5 |
| AAPX025DGFX
|
216 m³/h @ 7 barg (127 cfm @ 102 psig) |
High Efficiency Coalescing |
Down to 0.01 micron |
BSPP |
¾ inch |
1__216 m³/h @ 7 barg (127 cfm @ 102 psig) __1 |
2__High Efficiency Coalescing __2 |
3__Down to 0.01 micron __3 |
4__BSPP __4 |
5__¾ inch __5 |
| AAPX025DGMX
|
216 m³/h @ 7 barg (127 cfm @ 102 psig) |
Dry Particulate |
Down to 0.01 micron |
BSPP |
¾ inch |
1__216 m³/h @ 7 barg (127 cfm @ 102 psig) __1 |
2__Dry Particulate __2 |
3__Down to 0.01 micron __3 |
4__BSPP __4 |
5__¾ inch __5 |
| AAPX025DNFX
|
216 m³/h @ 7 barg (127 cfm @ 102 psig) |
High Efficiency Coalescing |
Down to 0.01 micron |
NPT |
¾ inch |
1__216 m³/h @ 7 barg (127 cfm @ 102 psig) __1 |
2__High Efficiency Coalescing __2 |
3__Down to 0.01 micron __3 |
4__NPT __4 |
5__¾ inch __5 |
| AAPX025DNMX
|
216 m³/h @ 7 barg (127 cfm @ 102 psig) |
Dry Particulate |
Down to 0.01 micron |
NPT |
¾ inch |
1__216 m³/h @ 7 barg (127 cfm @ 102 psig) __1 |
2__Dry Particulate __2 |
3__Down to 0.01 micron __3 |
4__NPT __4 |
5__¾ inch __5 |
| AAPX025EGFX
|
216 m³/h @ 7 barg (127 cfm @ 102 psig) |
High Efficiency Coalescing |
Down to 0.01 micron |
BSPP |
1 inch |
1__216 m³/h @ 7 barg (127 cfm @ 102 psig) __1 |
2__High Efficiency Coalescing __2 |
3__Down to 0.01 micron __3 |
4__BSPP __4 |
5__1 inch __5 |
| AAPX025EGMX
|
216 m³/h @ 7 barg (127 cfm @ 102 psig) |
Dry Particulate |
Down to 0.01 micron |
BSPP |
1 inch |
1__216 m³/h @ 7 barg (127 cfm @ 102 psig) __1 |
2__Dry Particulate __2 |
3__Down to 0.01 micron __3 |
4__BSPP __4 |
5__1 inch __5 |
| AAPX025ENFX
|
216 m³/h @ 7 barg (127 cfm @ 102 psig) |
High Efficiency Coalescing |
Down to 0.01 micron |
NPT |
1 inch |
1__216 m³/h @ 7 barg (127 cfm @ 102 psig) __1 |
2__High Efficiency Coalescing __2 |
3__Down to 0.01 micron __3 |
4__NPT __4 |
5__1 inch __5 |
| AAPX025ENMX
|
216 m³/h @ 7 barg (127 cfm @ 102 psig) |
Dry Particulate |
Down to 0.01 micron |
NPT |
1 inch |
1__216 m³/h @ 7 barg (127 cfm @ 102 psig) __1 |
2__Dry Particulate __2 |
3__Down to 0.01 micron __3 |
4__NPT __4 |
5__1 inch __5 |
| AAPX030EGFX
|
396 m³/h @ 7 barg (233 cfm @ 102 psig) |
High Efficiency Coalescing |
Down to 0.01 micron |
BSPP |
1 inch |
1__396 m³/h @ 7 barg (233 cfm @ 102 psig) __1 |
2__High Efficiency Coalescing __2 |
3__Down to 0.01 micron __3 |
4__BSPP __4 |
5__1 inch __5 |
| AAPX030EGMX
|
396 m³/h @ 7 barg (233 cfm @ 102 psig) |
Dry Particulate |
Down to 0.01 micron |
BSPP |
1 inch |
1__396 m³/h @ 7 barg (233 cfm @ 102 psig) __1 |
2__Dry Particulate __2 |
3__Down to 0.01 micron __3 |
4__BSPP __4 |
5__1 inch __5 |
| AAPX030ENFX
|
396 m³/h @ 7 barg (233 cfm @ 102 psig) |
High Efficiency Coalescing |
Down to 0.01 micron |
NPT |
1 inch |
1__396 m³/h @ 7 barg (233 cfm @ 102 psig) __1 |
2__High Efficiency Coalescing __2 |
3__Down to 0.01 micron __3 |
4__NPT __4 |
5__1 inch __5 |
| AAPX030ENMX
|
396 m³/h @ 7 barg (233 cfm @ 102 psig) |
Dry Particulate |
Down to 0.01 micron |
NPT |
1 inch |
1__396 m³/h @ 7 barg (233 cfm @ 102 psig) __1 |
2__Dry Particulate __2 |
3__Down to 0.01 micron __3 |
4__NPT __4 |
5__1 inch __5 |
| AAPX030GGFX
|
396 m³/h @ 7 barg (233 cfm @ 102 psig) |
High Efficiency Coalescing |
Down to 0.01 micron |
BSPP |
1½ inch |
1__396 m³/h @ 7 barg (233 cfm @ 102 psig) __1 |
2__High Efficiency Coalescing __2 |
3__Down to 0.01 micron __3 |
4__BSPP __4 |
5__1½ inch __5 |
| AAPX030GGMX
|
396 m³/h @ 7 barg (233 cfm @ 102 psig) |
Dry Particulate |
Down to 0.01 micron |
BSPP |
1½ inch |
1__396 m³/h @ 7 barg (233 cfm @ 102 psig) __1 |
2__Dry Particulate __2 |
3__Down to 0.01 micron __3 |
4__BSPP __4 |
5__1½ inch __5 |
| AAPX030GNFX
|
396 m³/h @ 7 barg (233 cfm @ 102 psig) |
High Efficiency Coalescing |
Down to 0.01 micron |
NPT |
1½ inch |
1__396 m³/h @ 7 barg (233 cfm @ 102 psig) __1 |
2__High Efficiency Coalescing __2 |
3__Down to 0.01 micron __3 |
4__NPT __4 |
5__1½ inch __5 |
| AAPX030GNMX
|
396 m³/h @ 7 barg (233 cfm @ 102 psig) |
Dry Particulate |
Down to 0.01 micron |
NPT |
1½ inch |
1__396 m³/h @ 7 barg (233 cfm @ 102 psig) __1 |
2__Dry Particulate __2 |
3__Down to 0.01 micron __3 |
4__NPT __4 |
5__1½ inch __5 |
| AAPX035GGFX
|
576 m³/h @ 7 barg (339 cfm @ 102 psig) |
High Efficiency Coalescing |
Down to 0.01 micron |
BSPP |
1½ inch |
1__576 m³/h @ 7 barg (339 cfm @ 102 psig) __1 |
2__High Efficiency Coalescing __2 |
3__Down to 0.01 micron __3 |
4__BSPP __4 |
5__1½ inch __5 |
| AAPX035GGMX
|
576 m³/h @ 7 barg (339 cfm @ 102 psig) |
Dry Particulate |
Down to 0.01 micron |
BSPP |
1½ inch |
1__576 m³/h @ 7 barg (339 cfm @ 102 psig) __1 |
2__Dry Particulate __2 |
3__Down to 0.01 micron __3 |
4__BSPP __4 |
5__1½ inch __5 |
| AAPX035GNFX
|
576 m³/h @ 7 barg (339 cfm @ 102 psig) |
High Efficiency Coalescing |
Down to 0.01 micron |
NPT |
1½ inch |
1__576 m³/h @ 7 barg (339 cfm @ 102 psig) __1 |
2__High Efficiency Coalescing __2 |
3__Down to 0.01 micron __3 |
4__NPT __4 |
5__1½ inch __5 |
| AAPX035GNMX
|
792 m³/h @ 7 barg (466 cfm @ 102 psig) |
Dry Particulate |
Down to 0.01 micron |
NPT |
1½ inch |
1__792 m³/h @ 7 barg (466 cfm @ 102 psig) __1 |
2__Dry Particulate __2 |
3__Down to 0.01 micron __3 |
4__NPT __4 |
5__1½ inch __5 |
| AAPX040HGFX
|
792 m³/h @ 7 barg (466 cfm @ 102 psig) |
High Efficiency Coalescing |
Down to 0.01 micron |
BSPP |
2 inch |
1__792 m³/h @ 7 barg (466 cfm @ 102 psig) __1 |
2__High Efficiency Coalescing __2 |
3__Down to 0.01 micron __3 |
4__BSPP __4 |
5__2 inch __5 |
| AAPX040HGMX
|
792 m³/h @ 7 barg (466 cfm @ 102 psig) |
Dry Particulate |
Down to 0.01 micron |
BSPP |
2 inch |
1__792 m³/h @ 7 barg (466 cfm @ 102 psig) __1 |
2__Dry Particulate __2 |
3__Down to 0.01 micron __3 |
4__BSPP __4 |
5__2 inch __5 |
| AAPX040HNFX
|
792 m³/h @ 7 barg (466 cfm @ 102 psig) |
High Efficiency Coalescing |
Down to 0.01 micron |
NPT |
2 inch |
1__792 m³/h @ 7 barg (466 cfm @ 102 psig) __1 |
2__High Efficiency Coalescing __2 |
3__Down to 0.01 micron __3 |
4__NPT __4 |
5__2 inch __5 |
| AAPX040HNMX
|
792 m³/h @ 7 barg (466 cfm @ 102 psig) |
Dry Particulate |
Down to 0.01 micron |
NPT |
2 inch |
1__792 m³/h @ 7 barg (466 cfm @ 102 psig) __1 |
2__Dry Particulate __2 |
3__Down to 0.01 micron __3 |
4__NPT __4 |
5__2 inch __5 |
| AAPX045HGFX
|
1188 m³/h @ 7 barg (699 cfm @ 102 psig) |
High Efficiency Coalescing |
Down to 0.01 micron |
BSPP |
2 inch |
1__1188 m³/h @ 7 barg (699 cfm @ 102 psig) __1 |
2__High Efficiency Coalescing __2 |
3__Down to 0.01 micron __3 |
4__BSPP __4 |
5__2 inch __5 |
| AAPX045HGMX
|
1188 m³/h @ 7 barg (699 cfm @ 102 psig) |
Dry Particulate |
Down to 0.01 micron |
BSPP |
2 inch |
1__1188 m³/h @ 7 barg (699 cfm @ 102 psig) __1 |
2__Dry Particulate __2 |
3__Down to 0.01 micron __3 |
4__BSPP __4 |
5__2 inch __5 |
| AAPX045HNFX
|
1188 m³/h @ 7 barg (699 cfm @ 102 psig) |
High Efficiency Coalescing |
Down to 0.01 micron |
NPT |
2 inch |
1__1188 m³/h @ 7 barg (699 cfm @ 102 psig) __1 |
2__High Efficiency Coalescing __2 |
3__Down to 0.01 micron __3 |
4__NPT __4 |
5__2 inch __5 |
| AAPX045HNMX
|
1188 m³/h @ 7 barg (699 cfm @ 102 psig) |
Dry Particulate |
Down to 0.01 micron |
NPT |
2 inch |
1__1188 m³/h @ 7 barg (699 cfm @ 102 psig) __1 |
2__Dry Particulate __2 |
3__Down to 0.01 micron __3 |
4__NPT __4 |
5__2 inch __5 |
| AAPX045IGFX
|
1188 m³/h @ 7 barg (699 cfm @ 102 psig) |
High Efficiency Coalescing |
Down to 0.01 micron |
BSPP |
2½ inch |
1__1188 m³/h @ 7 barg (699 cfm @ 102 psig) __1 |
2__High Efficiency Coalescing __2 |
3__Down to 0.01 micron __3 |
4__BSPP __4 |
5__2½ inch __5 |
| AAPX045IGMX
|
1188 m³/h @ 7 barg (699 cfm @ 102 psig) |
Dry Particulate |
Down to 0.01 micron |
BSPP |
2½ inch |
1__1188 m³/h @ 7 barg (699 cfm @ 102 psig) __1 |
2__Dry Particulate __2 |
3__Down to 0.01 micron __3 |
4__BSPP __4 |
5__2½ inch __5 |
| AAPX045INFX
|
1188 m³/h @ 7 barg (699 cfm @ 102 psig) |
High Efficiency Coalescing |
Down to 0.01 micron |
NPT |
2½ inch |
1__1188 m³/h @ 7 barg (699 cfm @ 102 psig) __1 |
2__High Efficiency Coalescing __2 |
3__Down to 0.01 micron __3 |
4__NPT __4 |
5__2½ inch __5 |
| AAPX045INMX
|
1188 m³/h @ 7 barg (699 cfm @ 102 psig) |
Dry Particulate |
Down to 0.01 micron |
NPT |
2½ inch |
1__1188 m³/h @ 7 barg (699 cfm @ 102 psig) __1 |
2__Dry Particulate __2 |
3__Down to 0.01 micron __3 |
4__NPT __4 |
5__2½ inch __5 |
| AAPX050IGFX
|
1548 m³/h @ 7 barg (911 cfm @ 102 psig) |
High Efficiency Coalescing |
Down to 0.01 micron |
BSPP |
2½ inch |
1__1548 m³/h @ 7 barg (911 cfm @ 102 psig) __1 |
2__High Efficiency Coalescing __2 |
3__Down to 0.01 micron __3 |
4__BSPP __4 |
5__2½ inch __5 |
| AAPX050IGMX
|
1548 m³/h @ 7 barg (911 cfm @ 102 psig) |
Dry Particulate |
Down to 0.01 micron |
BSPP |
2½ inch |
1__1548 m³/h @ 7 barg (911 cfm @ 102 psig) __1 |
2__Dry Particulate __2 |
3__Down to 0.01 micron __3 |
4__BSPP __4 |
5__2½ inch __5 |
| AAPX050INFX
|
1548 m³/h @ 7 barg (911 cfm @ 102 psig) |
High Efficiency Coalescing |
Down to 0.01 micron |
NPT |
2½ inch |
1__1548 m³/h @ 7 barg (911 cfm @ 102 psig) __1 |
2__High Efficiency Coalescing __2 |
3__Down to 0.01 micron __3 |
4__NPT __4 |
5__2½ inch __5 |
| AAPX050INMX
|
1548 m³/h @ 7 barg (911 cfm @ 102 psig) |
Dry Particulate |
Down to 0.01 micron |
NPT |
2½ inch |
1__1548 m³/h @ 7 barg (911 cfm @ 102 psig) __1 |
2__Dry Particulate __2 |
3__Down to 0.01 micron __3 |
4__NPT __4 |
5__2½ inch __5 |
| AAPX055IGFX
|
2232 m³/h @ 7 barg (1314 cfm @ 102 psig) |
High Efficiency Coalescing |
Down to 0.01 micron |
BSPP |
2½ inch |
1__2232 m³/h @ 7 barg (1314 cfm @ 102 psig) __1 |
2__High Efficiency Coalescing __2 |
3__Down to 0.01 micron __3 |
4__BSPP __4 |
5__2½ inch __5 |
| AAPX055IGMX
|
2232 m³/h @ 7 barg (1314 cfm @ 102 psig) |
Dry Particulate |
Down to 0.01 micron |
BSPP |
2½ inch |
1__2232 m³/h @ 7 barg (1314 cfm @ 102 psig) __1 |
2__Dry Particulate __2 |
3__Down to 0.01 micron __3 |
4__BSPP __4 |
5__2½ inch __5 |
| AAPX055INFX
|
2232 m³/h @ 7 barg (1314 cfm @ 102 psig) |
High Efficiency Coalescing |
Down to 0.01 micron |
NPT |
2½ inch |
1__2232 m³/h @ 7 barg (1314 cfm @ 102 psig) __1 |
2__High Efficiency Coalescing __2 |
3__Down to 0.01 micron __3 |
4__NPT __4 |
5__2½ inch __5 |
| AAPX055INMX
|
2232 m³/h @ 7 barg (1314 cfm @ 102 psig) |
Dry Particulate |
Down to 0.01 micron |
NPT |
2½ inch |
1__2232 m³/h @ 7 barg (1314 cfm @ 102 psig) __1 |
2__Dry Particulate __2 |
3__Down to 0.01 micron __3 |
4__NPT __4 |
5__2½ inch __5 |
| AAPX055JGFX
|
2232 m³/h @ 7 barg (1314 cfm @ 102 psig) |
High Efficiency Coalescing |
Down to 0.01 micron |
BSPP |
3 inch |
1__2232 m³/h @ 7 barg (1314 cfm @ 102 psig) __1 |
2__High Efficiency Coalescing __2 |
3__Down to 0.01 micron __3 |
4__BSPP __4 |
5__3 inch __5 |
| AAPX055JGMX
|
2232 m³/h @ 7 barg (1314 cfm @ 102 psig) |
Dry Particulate |
Down to 0.01 micron |
BSPP |
3 inch |
1__2232 m³/h @ 7 barg (1314 cfm @ 102 psig) __1 |
2__Dry Particulate __2 |
3__Down to 0.01 micron __3 |
4__BSPP __4 |
5__3 inch __5 |
| AAPX055JNFX
|
2232 m³/h @ 7 barg (1314 cfm @ 102 psig) |
High Efficiency Coalescing |
Down to 0.01 micron |
NPT |
3 inch |
1__2232 m³/h @ 7 barg (1314 cfm @ 102 psig) __1 |
2__High Efficiency Coalescing __2 |
3__Down to 0.01 micron __3 |
4__NPT __4 |
5__3 inch __5 |
| AAPX055JNMX
|
2232 m³/h @ 7 barg (1314 cfm @ 102 psig) |
Dry Particulate |
Down to 0.01 micron |
NPT |
3 inch |
1__2232 m³/h @ 7 barg (1314 cfm @ 102 psig) __1 |
2__Dry Particulate __2 |
3__Down to 0.01 micron __3 |
4__NPT __4 |
5__3 inch __5 |
| AAPX060KGFX
|
3600 m³/h @ 7 barg (2119 cfm @ 102 psig) |
High Efficiency Coalescing |
Down to 0.01 micron |
BSPP |
4 inch |
1__3600 m³/h @ 7 barg (2119 cfm @ 102 psig) __1 |
2__High Efficiency Coalescing __2 |
3__Down to 0.01 micron __3 |
4__BSPP __4 |
5__4 inch __5 |
| AAPX060KGMX
|
3600 m³/h @ 7 barg (2119 cfm @ 102 psig) |
Dry Particulate |
Down to 0.01 micron |
BSPP |
4 inch |
1__3600 m³/h @ 7 barg (2119 cfm @ 102 psig) __1 |
2__Dry Particulate __2 |
3__Down to 0.01 micron __3 |
4__BSPP __4 |
5__4 inch __5 |
| AAPX060KNFX
|
3600 m³/h @ 7 barg (2119 cfm @ 102 psig) |
High Efficiency Coalescing |
Down to 0.01 micron |
NPT |
4 inch |
1__3600 m³/h @ 7 barg (2119 cfm @ 102 psig) __1 |
2__High Efficiency Coalescing __2 |
3__Down to 0.01 micron __3 |
4__NPT __4 |
5__4 inch __5 |
| AAPX060KNMX
|
3600 m³/h @ 7 barg (2119 cfm @ 102 psig) |
Dry Particulate |
Down to 0.01 micron |
NPT |
4 inch |
1__3600 m³/h @ 7 barg (2119 cfm @ 102 psig) __1 |
2__Dry Particulate __2 |
3__Down to 0.01 micron __3 |
4__NPT __4 |
5__4 inch __5 |
| AOPX010AGFX
|
36 m³/h @ 7 barg (21 cfm @ 102 psig) |
General Purpose Coalescing |
Down to 1 micron |
BSPP |
¼ inch |
1__36 m³/h @ 7 barg (21 cfm @ 102 psig) __1 |
2__General Purpose Coalescing __2 |
3__Down to 1 micron __3 |
4__BSPP __4 |
5__¼ inch __5 |
| AOPX010AGMX
|
36 m³/h @ 7 barg (21 cfm @ 102 psig) |
Dry Particulate |
Down to 1 micron |
BSPP |
¼ inch |
1__36 m³/h @ 7 barg (21 cfm @ 102 psig) __1 |
2__Dry Particulate __2 |
3__Down to 1 micron __3 |
4__BSPP __4 |
5__¼ inch __5 |
| AOPX010ANFX
|
36 m³/h @ 7 barg (21 cfm @ 102 psig) |
General Purpose Coalescing |
Down to 1 micron |
NPT |
¼ inch |
1__36 m³/h @ 7 barg (21 cfm @ 102 psig) __1 |
2__General Purpose Coalescing __2 |
3__Down to 1 micron __3 |
4__NPT __4 |
5__¼ inch __5 |
| AOPX010ANMX
|
36 m³/h @ 7 barg (21 cfm @ 102 psig) |
Dry Particulate |
Down to 1 micron |
NPT |
¼ inch |
1__36 m³/h @ 7 barg (21 cfm @ 102 psig) __1 |
2__Dry Particulate __2 |
3__Down to 1 micron __3 |
4__NPT __4 |
5__¼ inch __5 |
| AOPX010BGFX
|
36 m³/h @ 7 barg (21 cfm @ 102 psig) |
General Purpose Coalescing |
Down to 1 micron |
BSPP |
⅜ inch |
1__36 m³/h @ 7 barg (21 cfm @ 102 psig) __1 |
2__General Purpose Coalescing __2 |
3__Down to 1 micron __3 |
4__BSPP __4 |
5__⅜ inch __5 |
| AOPX010BGMX
|
36 m³/h @ 7 barg (21 cfm @ 102 psig) |
Dry Particulate |
Down to 1 micron |
BSPP |
⅜ inch |
1__36 m³/h @ 7 barg (21 cfm @ 102 psig) __1 |
2__Dry Particulate __2 |
3__Down to 1 micron __3 |
4__BSPP __4 |
5__⅜ inch __5 |
| AOPX010BNFX
|
36 m³/h @ 7 barg (21 cfm @ 102 psig) |
General Purpose Coalescing |
Down to 1 micron |
NPT |
⅜ inch |
1__36 m³/h @ 7 barg (21 cfm @ 102 psig) __1 |
2__General Purpose Coalescing __2 |
3__Down to 1 micron __3 |
4__NPT __4 |
5__⅜ inch __5 |
| AOPX010BNMX
|
36 m³/h @ 7 barg (21 cfm @ 102 psig) |
Dry Particulate |
Down to 1 micron |
NPT |
⅜ inch |
1__36 m³/h @ 7 barg (21 cfm @ 102 psig) __1 |
2__Dry Particulate __2 |
3__Down to 1 micron __3 |
4__NPT __4 |
5__⅜ inch __5 |
| AOPX010CGFX
|
36 m³/h @ 7 barg (21 cfm @ 102 psig) |
General Purpose Coalescing |
Down to 1 micron |
BSPP |
½ inch |
1__36 m³/h @ 7 barg (21 cfm @ 102 psig) __1 |
2__General Purpose Coalescing __2 |
3__Down to 1 micron __3 |
4__BSPP __4 |
5__½ inch __5 |
| AOPX010CGMX
|
36 m³/h @ 7 barg (21 cfm @ 102 psig) |
Dry Particulate |
Down to 1 micron |
BSPP |
½ inch |
1__36 m³/h @ 7 barg (21 cfm @ 102 psig) __1 |
2__Dry Particulate __2 |
3__Down to 1 micron __3 |
4__BSPP __4 |
5__½ inch __5 |
| AOPX010CNFX
|
36 m³/h @ 7 barg (21 cfm @ 102 psig) |
General Purpose Coalescing |
Down to 1 micron |
NPT |
½ inch |
1__36 m³/h @ 7 barg (21 cfm @ 102 psig) __1 |
2__General Purpose Coalescing __2 |
3__Down to 1 micron __3 |
4__NPT __4 |
5__½ inch __5 |
| AOPX010CNMX
|
36 m³/h @ 7 barg (21 cfm @ 102 psig) |
Dry Particulate |
Down to 1 micron |
NPT |
½ inch |
1__36 m³/h @ 7 barg (21 cfm @ 102 psig) __1 |
2__Dry Particulate __2 |
3__Down to 1 micron __3 |
4__NPT __4 |
5__½ inch __5 |
| AOPX015BGFX
|
72 m³/h @ 7 barg (42 cfm @ 102 psig) |
General Purpose Coalescing |
Down to 1 micron |
BSPP |
⅜ inch |
1__72 m³/h @ 7 barg (42 cfm @ 102 psig) __1 |
2__General Purpose Coalescing __2 |
3__Down to 1 micron __3 |
4__BSPP __4 |
5__⅜ inch __5 |
| AOPX015BGMX
|
72 m³/h @ 7 barg (42 cfm @ 102 psig) |
Dry Particulate |
Down to 1 micron |
BSPP |
⅜ inch |
1__72 m³/h @ 7 barg (42 cfm @ 102 psig) __1 |
2__Dry Particulate __2 |
3__Down to 1 micron __3 |
4__BSPP __4 |
5__⅜ inch __5 |
| AOPX015BNFX
|
72 m³/h @ 7 barg (42 cfm @ 102 psig) |
General Purpose Coalescing |
Down to 1 micron |
NPT |
⅜ inch |
1__72 m³/h @ 7 barg (42 cfm @ 102 psig) __1 |
2__General Purpose Coalescing __2 |
3__Down to 1 micron __3 |
4__NPT __4 |
5__⅜ inch __5 |
| AOPX015BNMX
|
72 m³/h @ 7 barg (42 cfm @ 102 psig) |
Dry Particulate |
Down to 1 micron |
NPT |
⅜ inch |
1__72 m³/h @ 7 barg (42 cfm @ 102 psig) __1 |
2__Dry Particulate __2 |
3__Down to 1 micron __3 |
4__NPT __4 |
5__⅜ inch __5 |
| AOPX015CGFX
|
72 m³/h @ 7 barg (42 cfm @ 102 psig) |
General Purpose Coalescing |
Down to 1 micron |
BSPP |
½ inch |
1__72 m³/h @ 7 barg (42 cfm @ 102 psig) __1 |
2__General Purpose Coalescing __2 |
3__Down to 1 micron __3 |
4__BSPP __4 |
5__½ inch __5 |
| AOPX015CGMX
|
72 m³/h @ 7 barg (42 cfm @ 102 psig) |
Dry Particulate |
Down to 1 micron |
BSPP |
½ inch |
1__72 m³/h @ 7 barg (42 cfm @ 102 psig) __1 |
2__Dry Particulate __2 |
3__Down to 1 micron __3 |
4__BSPP __4 |
5__½ inch __5 |
| AOPX015CNFX
|
72 m³/h @ 7 barg (42 cfm @ 102 psig) |
General Purpose Coalescing |
Down to 1 micron |
NPT |
½ inch |
1__72 m³/h @ 7 barg (42 cfm @ 102 psig) __1 |
2__General Purpose Coalescing __2 |
3__Down to 1 micron __3 |
4__NPT __4 |
5__½ inch __5 |
| AOPX015CNMX
|
72 m³/h @ 7 barg (42 cfm @ 102 psig) |
Dry Particulate |
Down to 1 micron |
NPT |
½ inch |
1__72 m³/h @ 7 barg (42 cfm @ 102 psig) __1 |
2__Dry Particulate __2 |
3__Down to 1 micron __3 |
4__NPT __4 |
5__½ inch __5 |
| AOPX020CGFX
|
108 m³/h @ 7 barg (64 cfm @ 102 psig) |
General Purpose Coalescing |
Down to 1 micron |
BSPP |
½ inch |
1__108 m³/h @ 7 barg (64 cfm @ 102 psig) __1 |
2__General Purpose Coalescing __2 |
3__Down to 1 micron __3 |
4__BSPP __4 |
5__½ inch __5 |
| AOPX020CGMX
|
108 m³/h @ 7 barg (64 cfm @ 102 psig) |
Dry Particulate |
Down to 1 micron |
BSPP |
½ inch |
1__108 m³/h @ 7 barg (64 cfm @ 102 psig) __1 |
2__Dry Particulate __2 |
3__Down to 1 micron __3 |
4__BSPP __4 |
5__½ inch __5 |
| AOPX020CNFX
|
108 m³/h @ 7 barg (64 cfm @ 102 psig) |
General Purpose Coalescing |
Down to 1 micron |
NPT |
½ inch |
1__108 m³/h @ 7 barg (64 cfm @ 102 psig) __1 |
2__General Purpose Coalescing __2 |
3__Down to 1 micron __3 |
4__NPT __4 |
5__½ inch __5 |
| AOPX020CNMX
|
108 m³/h @ 7 barg (64 cfm @ 102 psig) |
Dry Particulate |
Down to 1 micron |
NPT |
½ inch |
1__108 m³/h @ 7 barg (64 cfm @ 102 psig) __1 |
2__Dry Particulate __2 |
3__Down to 1 micron __3 |
4__NPT __4 |
5__½ inch __5 |
| AOPX020DGFX
|
108 m³/h @ 7 barg (64 cfm @ 102 psig) |
General Purpose Coalescing |
Down to 1 micron |
BSPP |
¾ inch |
1__108 m³/h @ 7 barg (64 cfm @ 102 psig) __1 |
2__General Purpose Coalescing __2 |
3__Down to 1 micron __3 |
4__BSPP __4 |
5__¾ inch __5 |
| AOPX020DGMX
|
108 m³/h @ 7 barg (64 cfm @ 102 psig) |
Dry Particulate |
Down to 1 micron |
BSPP |
¾ inch |
1__108 m³/h @ 7 barg (64 cfm @ 102 psig) __1 |
2__Dry Particulate __2 |
3__Down to 1 micron __3 |
4__BSPP __4 |
5__¾ inch __5 |
| AOPX020DNFX
|
108 m³/h @ 7 barg (64 cfm @ 102 psig) |
General Purpose Coalescing |
Down to 1 micron |
NPT |
¾ inch |
1__108 m³/h @ 7 barg (64 cfm @ 102 psig) __1 |
2__General Purpose Coalescing __2 |
3__Down to 1 micron __3 |
4__NPT __4 |
5__¾ inch __5 |
| AOPX020DNMX
|
108 m³/h @ 7 barg (64 cfm @ 102 psig) |
Dry Particulate |
Down to 1 micron |
NPT |
¾ inch |
1__108 m³/h @ 7 barg (64 cfm @ 102 psig) __1 |
2__Dry Particulate __2 |
3__Down to 1 micron __3 |
4__NPT __4 |
5__¾ inch __5 |
| AOPX025DGFX
|
216 m³/h @ 7 barg (127 cfm @ 102 psig) |
General Purpose Coalescing |
Down to 1 micron |
BSPP |
¾ inch |
1__216 m³/h @ 7 barg (127 cfm @ 102 psig) __1 |
2__General Purpose Coalescing __2 |
3__Down to 1 micron __3 |
4__BSPP __4 |
5__¾ inch __5 |
| AOPX025DGMX
|
216 m³/h @ 7 barg (127 cfm @ 102 psig) |
Dry Particulate |
Down to 1 micron |
BSPP |
¾ inch |
1__216 m³/h @ 7 barg (127 cfm @ 102 psig) __1 |
2__Dry Particulate __2 |
3__Down to 1 micron __3 |
4__BSPP __4 |
5__¾ inch __5 |
| AOPX025DNFX
|
216 m³/h @ 7 barg (127 cfm @ 102 psig) |
General Purpose Coalescing |
Down to 1 micron |
NPT |
¾ inch |
1__216 m³/h @ 7 barg (127 cfm @ 102 psig) __1 |
2__General Purpose Coalescing __2 |
3__Down to 1 micron __3 |
4__NPT __4 |
5__¾ inch __5 |
| AOPX025DNMX
|
216 m³/h @ 7 barg (127 cfm @ 102 psig) |
Dry Particulate |
Down to 1 micron |
NPT |
¾ inch |
1__216 m³/h @ 7 barg (127 cfm @ 102 psig) __1 |
2__Dry Particulate __2 |
3__Down to 1 micron __3 |
4__NPT __4 |
5__¾ inch __5 |
| AOPX025EGFX
|
216 m³/h @ 7 barg (127 cfm @ 102 psig) |
General Purpose Coalescing |
Down to 1 micron |
BSPP |
1 inch |
1__216 m³/h @ 7 barg (127 cfm @ 102 psig) __1 |
2__General Purpose Coalescing __2 |
3__Down to 1 micron __3 |
4__BSPP __4 |
5__1 inch __5 |
| AOPX025EGMX
|
216 m³/h @ 7 barg (127 cfm @ 102 psig) |
Dry Particulate |
Down to 1 micron |
BSPP |
1 inch |
1__216 m³/h @ 7 barg (127 cfm @ 102 psig) __1 |
2__Dry Particulate __2 |
3__Down to 1 micron __3 |
4__BSPP __4 |
5__1 inch __5 |
| AOPX025ENFX
|
216 m³/h @ 7 barg (127 cfm @ 102 psig) |
General Purpose Coalescing |
Down to 1 micron |
NPT |
1 inch |
1__216 m³/h @ 7 barg (127 cfm @ 102 psig) __1 |
2__General Purpose Coalescing __2 |
3__Down to 1 micron __3 |
4__NPT __4 |
5__1 inch __5 |
| AOPX025ENMX
|
216 m³/h @ 7 barg (127 cfm @ 102 psig) |
Dry Particulate |
Down to 1 micron |
NPT |
1 inch |
1__216 m³/h @ 7 barg (127 cfm @ 102 psig) __1 |
2__Dry Particulate __2 |
3__Down to 1 micron __3 |
4__NPT __4 |
5__1 inch __5 |
| AOPX030EGFX
|
396 m³/h @ 7 barg (233 cfm @ 102 psig) |
General Purpose Coalescing |
Down to 1 micron |
BSPP |
1 inch |
1__396 m³/h @ 7 barg (233 cfm @ 102 psig) __1 |
2__General Purpose Coalescing __2 |
3__Down to 1 micron __3 |
4__BSPP __4 |
5__1 inch __5 |
| AOPX030EGMX
|
396 m³/h @ 7 barg (233 cfm @ 102 psig) |
Dry Particulate |
Down to 1 micron |
BSPP |
1 inch |
1__396 m³/h @ 7 barg (233 cfm @ 102 psig) __1 |
2__Dry Particulate __2 |
3__Down to 1 micron __3 |
4__BSPP __4 |
5__1 inch __5 |
| AOPX030ENFX
|
396 m³/h @ 7 barg (233 cfm @ 102 psig) |
General Purpose Coalescing |
Down to 1 micron |
NPT |
1 inch |
1__396 m³/h @ 7 barg (233 cfm @ 102 psig) __1 |
2__General Purpose Coalescing __2 |
3__Down to 1 micron __3 |
4__NPT __4 |
5__1 inch __5 |
| AOPX030ENMX
|
396 m³/h @ 7 barg (233 cfm @ 102 psig) |
Dry Particulate |
Down to 1 micron |
NPT |
1 inch |
1__396 m³/h @ 7 barg (233 cfm @ 102 psig) __1 |
2__Dry Particulate __2 |
3__Down to 1 micron __3 |
4__NPT __4 |
5__1 inch __5 |
| AOPX030GGFX
|
396 m³/h @ 7 barg (233 cfm @ 102 psig) |
General Purpose Coalescing |
Down to 1 micron |
BSPP |
1½ inch |
1__396 m³/h @ 7 barg (233 cfm @ 102 psig) __1 |
2__General Purpose Coalescing __2 |
3__Down to 1 micron __3 |
4__BSPP __4 |
5__1½ inch __5 |
| AOPX030GGMX
|
396 m³/h @ 7 barg (233 cfm @ 102 psig) |
Dry Particulate |
Down to 1 micron |
BSPP |
1½ inch |
1__396 m³/h @ 7 barg (233 cfm @ 102 psig) __1 |
2__Dry Particulate __2 |
3__Down to 1 micron __3 |
4__BSPP __4 |
5__1½ inch __5 |
| AOPX030GNFX
|
396 m³/h @ 7 barg (233 cfm @ 102 psig) |
General Purpose Coalescing |
Down to 1 micron |
NPT |
1½ inch |
1__396 m³/h @ 7 barg (233 cfm @ 102 psig) __1 |
2__General Purpose Coalescing __2 |
3__Down to 1 micron __3 |
4__NPT __4 |
5__1½ inch __5 |
| AOPX030GNMX
|
396 m³/h @ 7 barg (233 cfm @ 102 psig) |
Dry Particulate |
Down to 1 micron |
NPT |
1½ inch |
1__396 m³/h @ 7 barg (233 cfm @ 102 psig) __1 |
2__Dry Particulate __2 |
3__Down to 1 micron __3 |
4__NPT __4 |
5__1½ inch __5 |
| AOPX035GGFX
|
576 m³/h @ 7 barg (339 cfm @ 102 psig) |
General Purpose Coalescing |
Down to 1 micron |
BSPP |
1½ inch |
1__576 m³/h @ 7 barg (339 cfm @ 102 psig) __1 |
2__General Purpose Coalescing __2 |
3__Down to 1 micron __3 |
4__BSPP __4 |
5__1½ inch __5 |
| AOPX035GGMX
|
576 m³/h @ 7 barg (339 cfm @ 102 psig) |
Dry Particulate |
Down to 1 micron |
BSPP |
1½ inch |
1__576 m³/h @ 7 barg (339 cfm @ 102 psig) __1 |
2__Dry Particulate __2 |
3__Down to 1 micron __3 |
4__BSPP __4 |
5__1½ inch __5 |
| AOPX035GNFX
|
576 m³/h @ 7 barg (339 cfm @ 102 psig) |
General Purpose Coalescing |
Down to 1 micron |
NPT |
1½ inch |
1__576 m³/h @ 7 barg (339 cfm @ 102 psig) __1 |
2__General Purpose Coalescing __2 |
3__Down to 1 micron __3 |
4__NPT __4 |
5__1½ inch __5 |
| AOPX035GNMX
|
792 m³/h @ 7 barg (466 cfm @ 102 psig) |
Dry Particulate |
Down to 1 micron |
NPT |
1½ inch |
1__792 m³/h @ 7 barg (466 cfm @ 102 psig) __1 |
2__Dry Particulate __2 |
3__Down to 1 micron __3 |
4__NPT __4 |
5__1½ inch __5 |
| AOPX040HGFX
|
792 m³/h @ 7 barg (466 cfm @ 102 psig) |
General Purpose Coalescing |
Down to 1 micron |
BSPP |
2 inch |
1__792 m³/h @ 7 barg (466 cfm @ 102 psig) __1 |
2__General Purpose Coalescing __2 |
3__Down to 1 micron __3 |
4__BSPP __4 |
5__2 inch __5 |
| AOPX040HGMX
|
792 m³/h @ 7 barg (466 cfm @ 102 psig) |
Dry Particulate |
Down to 1 micron |
BSPP |
2 inch |
1__792 m³/h @ 7 barg (466 cfm @ 102 psig) __1 |
2__Dry Particulate __2 |
3__Down to 1 micron __3 |
4__BSPP __4 |
5__2 inch __5 |
| AOPX040HNFX
|
792 m³/h @ 7 barg (466 cfm @ 102 psig) |
General Purpose Coalescing |
Down to 1 micron |
NPT |
2 inch |
1__792 m³/h @ 7 barg (466 cfm @ 102 psig) __1 |
2__General Purpose Coalescing __2 |
3__Down to 1 micron __3 |
4__NPT __4 |
5__2 inch __5 |
| AOPX040HNMX
|
792 m³/h @ 7 barg (466 cfm @ 102 psig) |
Dry Particulate |
Down to 1 micron |
NPT |
2 inch |
1__792 m³/h @ 7 barg (466 cfm @ 102 psig) __1 |
2__Dry Particulate __2 |
3__Down to 1 micron __3 |
4__NPT __4 |
5__2 inch __5 |
| AOPX045HGFX
|
1188 m³/h @ 7 barg (699 cfm @ 102 psig) |
General Purpose Coalescing |
Down to 1 micron |
BSPP |
2 inch |
1__1188 m³/h @ 7 barg (699 cfm @ 102 psig) __1 |
2__General Purpose Coalescing __2 |
3__Down to 1 micron __3 |
4__BSPP __4 |
5__2 inch __5 |
| AOPX045HGMX
|
1188 m³/h @ 7 barg (699 cfm @ 102 psig) |
Dry Particulate |
Down to 1 micron |
BSPP |
2 inch |
1__1188 m³/h @ 7 barg (699 cfm @ 102 psig) __1 |
2__Dry Particulate __2 |
3__Down to 1 micron __3 |
4__BSPP __4 |
5__2 inch __5 |
| AOPX045HNFX
|
1188 m³/h @ 7 barg (699 cfm @ 102 psig) |
General Purpose Coalescing |
Down to 1 micron |
NPT |
2 inch |
1__1188 m³/h @ 7 barg (699 cfm @ 102 psig) __1 |
2__General Purpose Coalescing __2 |
3__Down to 1 micron __3 |
4__NPT __4 |
5__2 inch __5 |
| AOPX045HNMX
|
1188 m³/h @ 7 barg (699 cfm @ 102 psig) |
Dry Particulate |
Down to 1 micron |
NPT |
2 inch |
1__1188 m³/h @ 7 barg (699 cfm @ 102 psig) __1 |
2__Dry Particulate __2 |
3__Down to 1 micron __3 |
4__NPT __4 |
5__2 inch __5 |
| AOPX045IGFX
|
1188 m³/h @ 7 barg (699 cfm @ 102 psig) |
General Purpose Coalescing |
Down to 1 micron |
BSPP |
2½ inch |
1__1188 m³/h @ 7 barg (699 cfm @ 102 psig) __1 |
2__General Purpose Coalescing __2 |
3__Down to 1 micron __3 |
4__BSPP __4 |
5__2½ inch __5 |
| AOPX045IGMX
|
1188 m³/h @ 7 barg (699 cfm @ 102 psig) |
Dry Particulate |
Down to 1 micron |
BSPP |
2½ inch |
1__1188 m³/h @ 7 barg (699 cfm @ 102 psig) __1 |
2__Dry Particulate __2 |
3__Down to 1 micron __3 |
4__BSPP __4 |
5__2½ inch __5 |
| AOPX045INFX
|
1188 m³/h @ 7 barg (699 cfm @ 102 psig) |
General Purpose Coalescing |
Down to 1 micron |
NPT |
2½ inch |
1__1188 m³/h @ 7 barg (699 cfm @ 102 psig) __1 |
2__General Purpose Coalescing __2 |
3__Down to 1 micron __3 |
4__NPT __4 |
5__2½ inch __5 |
| AOPX045INMX
|
1188 m³/h @ 7 barg (699 cfm @ 102 psig) |
Dry Particulate |
Down to 1 micron |
NPT |
2½ inch |
1__1188 m³/h @ 7 barg (699 cfm @ 102 psig) __1 |
2__Dry Particulate __2 |
3__Down to 1 micron __3 |
4__NPT __4 |
5__2½ inch __5 |
| AOPX050IGFX
|
1548 m³/h @ 7 barg (911 cfm @ 102 psig) |
General Purpose Coalescing |
Down to 1 micron |
BSPP |
2½ inch |
1__1548 m³/h @ 7 barg (911 cfm @ 102 psig) __1 |
2__General Purpose Coalescing __2 |
3__Down to 1 micron __3 |
4__BSPP __4 |
5__2½ inch __5 |
| AOPX050IGMX
|
1548 m³/h @ 7 barg (911 cfm @ 102 psig) |
Dry Particulate |
Down to 1 micron |
BSPP |
2½ inch |
1__1548 m³/h @ 7 barg (911 cfm @ 102 psig) __1 |
2__Dry Particulate __2 |
3__Down to 1 micron __3 |
4__BSPP __4 |
5__2½ inch __5 |
| AOPX050INFX
|
1548 m³/h @ 7 barg (911 cfm @ 102 psig) |
General Purpose Coalescing |
Down to 1 micron |
NPT |
2½ inch |
1__1548 m³/h @ 7 barg (911 cfm @ 102 psig) __1 |
2__General Purpose Coalescing __2 |
3__Down to 1 micron __3 |
4__NPT __4 |
5__2½ inch __5 |
| AOPX050INMX
|
1548 m³/h @ 7 barg (911 cfm @ 102 psig) |
Dry Particulate |
Down to 1 micron |
NPT |
2½ inch |
1__1548 m³/h @ 7 barg (911 cfm @ 102 psig) __1 |
2__Dry Particulate __2 |
3__Down to 1 micron __3 |
4__NPT __4 |
5__2½ inch __5 |
| AOPX055IGFX
|
2232 m³/h @ 7 barg (1314 cfm @ 102 psig) |
General Purpose Coalescing |
Down to 1 micron |
BSPP |
2½ inch |
1__2232 m³/h @ 7 barg (1314 cfm @ 102 psig) __1 |
2__General Purpose Coalescing __2 |
3__Down to 1 micron __3 |
4__BSPP __4 |
5__2½ inch __5 |
| AOPX055IGMX
|
2232 m³/h @ 7 barg (1314 cfm @ 102 psig) |
Dry Particulate |
Down to 1 micron |
BSPP |
2½ inch |
1__2232 m³/h @ 7 barg (1314 cfm @ 102 psig) __1 |
2__Dry Particulate __2 |
3__Down to 1 micron __3 |
4__BSPP __4 |
5__2½ inch __5 |
| AOPX055INFX
|
2232 m³/h @ 7 barg (1314 cfm @ 102 psig) |
General Purpose Coalescing |
Down to 1 micron |
NPT |
2½ inch |
1__2232 m³/h @ 7 barg (1314 cfm @ 102 psig) __1 |
2__General Purpose Coalescing __2 |
3__Down to 1 micron __3 |
4__NPT __4 |
5__2½ inch __5 |
| AOPX055INMX
|
2232 m³/h @ 7 barg (1314 cfm @ 102 psig) |
Dry Particulate |
Down to 1 micron |
NPT |
2½ inch |
1__2232 m³/h @ 7 barg (1314 cfm @ 102 psig) __1 |
2__Dry Particulate __2 |
3__Down to 1 micron __3 |
4__NPT __4 |
5__2½ inch __5 |
| AOPX055JGFX
|
2232 m³/h @ 7 barg (1314 cfm @ 102 psig) |
General Purpose Coalescing |
Down to 1 micron |
BSPP |
3 inch |
1__2232 m³/h @ 7 barg (1314 cfm @ 102 psig) __1 |
2__General Purpose Coalescing __2 |
3__Down to 1 micron __3 |
4__BSPP __4 |
5__3 inch __5 |
| AOPX055JGMX
|
2232 m³/h @ 7 barg (1314 cfm @ 102 psig) |
Dry Particulate |
Down to 1 micron |
BSPP |
3 inch |
1__2232 m³/h @ 7 barg (1314 cfm @ 102 psig) __1 |
2__Dry Particulate __2 |
3__Down to 1 micron __3 |
4__BSPP __4 |
5__3 inch __5 |
| AOPX055JNFX
|
2232 m³/h @ 7 barg (1314 cfm @ 102 psig) |
General Purpose Coalescing |
Down to 1 micron |
NPT |
3 inch |
1__2232 m³/h @ 7 barg (1314 cfm @ 102 psig) __1 |
2__General Purpose Coalescing __2 |
3__Down to 1 micron __3 |
4__NPT __4 |
5__3 inch __5 |
| AOPX055JNMX
|
2232 m³/h @ 7 barg (1314 cfm @ 102 psig) |
Dry Particulate |
Down to 1 micron |
NPT |
3 inch |
1__2232 m³/h @ 7 barg (1314 cfm @ 102 psig) __1 |
2__Dry Particulate __2 |
3__Down to 1 micron __3 |
4__NPT __4 |
5__3 inch __5 |
| AOPX060KGFX
|
3600 m³/h @ 7 barg (2119 cfm @ 102 psig) |
General Purpose Coalescing |
Down to 1 micron |
BSPP |
4 inch |
1__3600 m³/h @ 7 barg (2119 cfm @ 102 psig) __1 |
2__General Purpose Coalescing __2 |
3__Down to 1 micron __3 |
4__BSPP __4 |
5__4 inch __5 |
| AOPX060KGMX
|
3600 m³/h @ 7 barg (2119 cfm @ 102 psig) |
Dry Particulate |
Down to 1 micron |
BSPP |
4 inch |
1__3600 m³/h @ 7 barg (2119 cfm @ 102 psig) __1 |
2__Dry Particulate __2 |
3__Down to 1 micron __3 |
4__BSPP __4 |
5__4 inch __5 |
| AOPX060KNFX
|
3600 m³/h @ 7 barg (2119 cfm @ 102 psig) |
General Purpose Coalescing |
Down to 1 micron |
NPT |
4 inch |
1__3600 m³/h @ 7 barg (2119 cfm @ 102 psig) __1 |
2__General Purpose Coalescing __2 |
3__Down to 1 micron __3 |
4__NPT __4 |
5__4 inch __5 |
| AOPX060KNMX
|
3600 m³/h @ 7 barg (2119 cfm @ 102 psig) |
Dry Particulate |
Down to 1 micron |
NPT |
4 inch |
1__3600 m³/h @ 7 barg (2119 cfm @ 102 psig) __1 |
2__Dry Particulate __2 |
3__Down to 1 micron __3 |
4__NPT __4 |
5__4 inch __5 |