| MXLE102C
|
408 m³/h @7 barg (240 cfm @102 psig) |
-40°C (-40°F) or -20°C (-4°F) Option |
Class 2.2.2 or Class 2.3.2 |
2 inch |
1__408 m³/h @7 barg (240 cfm @102 psig) __1 |
2__-40°C (-40°F) or -20°C (-4°F) Option __2 |
3__Class 2.2.2 or Class 2.3.2 __3 |
4__2 inch __4 |
| MXLE103C
|
612 m³/h @7 barg (240 cfm @102 psig) |
-40°C (-40°F) or -20°C (-4°F) Option |
Class 2.2.2 or Class 2.3.2 |
2 inch |
1__612 m³/h @7 barg (240 cfm @102 psig) __1 |
2__-40°C (-40°F) or -20°C (-4°F) Option __2 |
3__Class 2.2.2 or Class 2.3.2 __3 |
4__2 inch __4 |
| MXLE103
|
765 m³/h @7 barg (240 cfm @102 psig) |
-40°C (-40°F) or -20°C (-4°F) Option |
Class 2.2.2 or Class 2.3.2 |
2 inch |
1__765 m³/h @7 barg (240 cfm @102 psig) __1 |
2__-40°C (-40°F) or -20°C (-4°F) Option __2 |
3__Class 2.2.2 or Class 2.3.2 __3 |
4__2 inch __4 |
| MXLE104
|
1020 m³/h @7 barg (240 cfm @102 psig) |
-40°C (-40°F) or -20°C (-4°F) Option |
Class 2.2.2 or Class 2.3.2 |
2½ inch |
1__1020 m³/h @7 barg (240 cfm @102 psig) __1 |
2__-40°C (-40°F) or -20°C (-4°F) Option __2 |
3__Class 2.2.2 or Class 2.3.2 __3 |
4__2½ inch __4 |
| MXLE105
|
1275 m³/h @7 barg (240 cfm @102 psig) |
-40°C (-40°F) or -20°C (-4°F) Option |
Class 2.2.2 or Class 2.3.2 |
2½ inch |
1__1275 m³/h @7 barg (240 cfm @102 psig) __1 |
2__-40°C (-40°F) or -20°C (-4°F) Option __2 |
3__Class 2.2.2 or Class 2.3.2 __3 |
4__2½ inch __4 |
| MXLE106
|
1530 m³/h @7 barg (240 cfm @102 psig) |
-40°C (-40°F) or -20°C (-4°F) Option |
Class 2.2.2 or Class 2.3.2 |
2½ inch |
1__1530 m³/h @7 barg (240 cfm @102 psig) __1 |
2__-40°C (-40°F) or -20°C (-4°F) Option __2 |
3__Class 2.2.2 or Class 2.3.2 __3 |
4__2½ inch __4 |
| MXLE107
|
1785 m³/h @7 barg (240 cfm @102 psig) |
-40°C (-40°F) or -20°C (-4°F) Option |
Class 2.2.2 or Class 2.3.2 |
2½ inch |
1__1785 m³/h @7 barg (240 cfm @102 psig) __1 |
2__-40°C (-40°F) or -20°C (-4°F) Option __2 |
3__Class 2.2.2 or Class 2.3.2 __3 |
4__2½ inch __4 |
| MXLE108
|
2040 m³/h @7 barg (240 cfm @102 psig) |
-40°C (-40°F) or -20°C (-4°F) Option |
Class 2.2.2 or Class 2.3.2 |
2½ inch |
1__2040 m³/h @7 barg (240 cfm @102 psig) __1 |
2__-40°C (-40°F) or -20°C (-4°F) Option __2 |
3__Class 2.2.2 or Class 2.3.2 __3 |
4__2½ inch __4 |
| MXLE102C-70
|
408 m³/h @7 barg (240 cfm @102 psig) |
-70°C (-100°F) |
Class 2.1.2 |
2 inch |
1__408 m³/h @7 barg (240 cfm @102 psig) __1 |
2__-70°C (-100°F) __2 |
3__Class 2.1.2 __3 |
4__2 inch __4 |
| MXLE103C-70
|
612 m³/h @7 barg (240 cfm @102 psig) |
-70°C (-100°F) |
Class 2.1.2 |
2 inch |
1__612 m³/h @7 barg (240 cfm @102 psig) __1 |
2__-70°C (-100°F) __2 |
3__Class 2.1.2 __3 |
4__2 inch __4 |
| MXLE103-70
|
765 m³/h @7 barg (240 cfm @102 psig) |
-70°C (-100°F) |
Class 2.1.2 |
2 inch |
1__765 m³/h @7 barg (240 cfm @102 psig) __1 |
2__-70°C (-100°F) __2 |
3__Class 2.1.2 __3 |
4__2 inch __4 |
| MXLE104-70
|
1020 m³/h @7 barg (240 cfm @102 psig) |
-70°C (-100°F) |
Class 2.1.2 |
2½ inch |
1__1020 m³/h @7 barg (240 cfm @102 psig) __1 |
2__-70°C (-100°F) __2 |
3__Class 2.1.2 __3 |
4__2½ inch __4 |
| MXLE105-70
|
1275 m³/h @7 barg (240 cfm @102 psig) |
-70°C (-100°F) |
Class 2.1.2 |
2½ inch |
1__1275 m³/h @7 barg (240 cfm @102 psig) __1 |
2__-70°C (-100°F) __2 |
3__Class 2.1.2 __3 |
4__2½ inch __4 |
| MXLE106-70
|
1530 m³/h @7 barg (240 cfm @102 psig) |
-70°C (-100°F) |
Class 2.1.2 |
2½ inch |
1__1530 m³/h @7 barg (240 cfm @102 psig) __1 |
2__-70°C (-100°F) __2 |
3__Class 2.1.2 __3 |
4__2½ inch __4 |
| MXLE107-70
|
1785 m³/h @7 barg (240 cfm @102 psig) |
-70°C (-100°F) |
Class 2.1.2 |
2½ inch |
1__1785 m³/h @7 barg (240 cfm @102 psig) __1 |
2__-70°C (-100°F) __2 |
3__Class 2.1.2 __3 |
4__2½ inch __4 |
| MXLE108-70
|
2040 m³/h @7 barg (240 cfm @102 psig) |
-70°C (-100°F) |
Class 2.1.2 |
2½ inch |
1__2040 m³/h @7 barg (240 cfm @102 psig) __1 |
2__-70°C (-100°F) __2 |
3__Class 2.1.2 __3 |
4__2½ inch __4 |