FBP HL/LE 100-170 Large Flow Heatless Regeneration Compressed Air Treatment System | Product Series

过滤依据

    未选择筛选条件

流速

Pressure Dew Point

ISO 等级

连接类型

端口尺寸

泵类型

立即获取您的派克帐户!

无论是购物偏好还是应用小程序,创建一个帐户即可管理所有派克与您相关的内容。


LOADING IMAGES
FBP HL/LE 100-170 Large Flow Heatless Regeneration Compressed Air Treatment System

FBP HL/LE 100-170 Large Flow Heatless Regeneration Compressed Air Treatment System

Large flow, compressed air treatment systems with oil vapour reduction. Delivering food, beverage and pharmaceutical grade compressed air for direct contact and in-direct contact applications.

技术规格:

  • 分部: Gas Separation and Filtration Division EMEA
  • 品牌: Parker
  • 技术: Filtration
  • 应用: Compressed Air Treatment - Food Beverage Pharmaceutical Grade Compressed Air
  • 产品类型: Compressed Air Dryer with Oil Vapour Reduction and Filtration
  • 产品风格: Heatless Regeneration (HL) and Vacuum Assisted Heatless Regeneration (LE)
  • 产品序列: FBP - Food Beverage Pharmaceutical - Large Flow Heatless (Models FBP HL/LE 100-170)
  • 行业: • Food & Beverage Manufacturing
    • Pharmaceutical Manufacturing
  • 流速: Various (view part number for details)
  • 压力露点: Standard -40°C (-40°F)
    , Alternative -70°C (-100°F)
  • ISO 等级: ISO 8573-1:2010 Class 1:2:0*/
    ISO 8573-1:2010 Class 1:1:0*
    (*Total Oil ≤0.003mg/m3)
  • 工作压力: 5 to 13 barg, 73 to 190 psig
  • 工作温度: 5 to 50 °C, 41 to 122 °F
  • 大气温度: 55.0 °C Maximum, 131.0 °F Maximum
  • 电源电压: 100 to 240 VAC (±10%) single phase, 50/60Hz
  • 端口尺寸: Various (view Part Number for details)
  • 连接类型: BSPP or NPT (View Part Number For Details)
  • 防护等级: IP44
  • 符合规格: PED 2014/68/EU
  • 噪声级别: < 75 dBA
  • 高度: Various (view Part Number for details)
  • 宽度: Various (view Part Number for details)
  • 深度: Various (view Part Number for details)
  • 重量: View Part Number For Details

完整的产品说明

Parker FBP large flow compressed air treatment systems delivering Food, Beverage and Pharmaceutical grade (technically oil-free) compressed air for direct contact and in-direct contact applications.

Energy efficient heatless dryers with integrated dewpoint energy management systems provide a constant outlet pressure dewpoint of ≤-40°C, (≤-70°C or ≤-20°C optional) with flow rates between 408 m³/hr and 2040 m³/hr @ 7 barg, 35°C for a single bank, higher flows available with multi-banking.

Untreated or incorrectly treated compressed air contains large quantities of microorganisms. For direct contact and in-direct contact applications found in food, beverage and pharmaceutical manufacturing, controlling the growth of microorganisms is of paramount importance.

Parker FBP Treatment Systems are designed to deliver a constant outlet pressure dewpoint below -40°C PDP as this dewpoint provides control over microbial growth (a PDP below -26°C inhibits the growth of microorganisms, rendering them inert).

Parker FBP Food Beverage Pharmaceutical Air Treatment Systems also include an OIL-X high efficiency dry particulate filter with particulate removal down to 0.01 micron at an efficiency of 99.9999% to capture the inert microorganisms as a solid particulate.

The combination of a constant PDP ≤-40°C coupled with general purpose and high efficiency dry particulate outlet filters ensures the delivered compressed air is suitable for food, beverage & pharmaceutical direct contact and in-direct contact applications.

Additionally, the coalescing filters and OVR adsorption filter fitted as standard to Parker FBP models provide technically oil-free compressed air from both oil-free and oil lubricated compressors.

Using a Parker FBP Treatment System to deliver food/beverage/pharmaceutical grade compressed air for direct contact and in-direct contact applications significantly reduces the risk of biological, chemical and physical hazards, providing brand protection and more importantly consumer protection.

FDA Title 21 CFR compliant materials of construction (EC1935/2004 exempt) and 3rd party validated compressed air purity that meets and exceeds the requirements of BCAS BPG 102-1 (Food & Beverage Grade Compressed Air) and all other global best practice guidelines for food, beverage and pharmaceutical manufacture.

Product Features
• Supplied with 6 Stages of purification, treating 8 of the 10 main compressed air contaminants (10 with optional liquid separator)
• Constant outlet dewpoint in accordance with ISO8573-1 classes 2 or 1 for water vapour to inhibit the growth of microorganisms
• Clean, dry purge air used for regeneration
• Dryer tested in accordance with ISO7183
• Dewpoint performance 3rd party validated by LRQA
• ISO 8573-1 class zero technically oil-free air (total oil ≤0.003mg/m³)
• HL models utilise standard Heatless PSA methodology for desiccant regeneration
• LE models utilise Low Energy vacuum assisted heatless methodology for desiccant regeneration (on average 64% more energy efficient than HL equivalent)
• No heat required for regeneration
• Materials of construction are FDA Title 21 CFR compliant & EX1935/2004 exempt
• Inlet pressure, temperature and outlet dewpoint measurement as standard
• Colour HMI touch screen for dryer monitoring and outlet dewpoint display
• Two energy saving systems included as standard
• Web server for dryer monitoring via Local Area Network (LAN)
• MODBUS TCP/IP & MODBUS RTU

To ensure quoted performance, a compressed air dryer must be sized using the correction factors found in the product information sheet.

To discuss your specific requirements please contact Parker or an authorised Parker distributor.

相关文档(前身为“产品支持”)

×
产品 流速 Pressure Dew Point ISO 等级 连接类型 端口尺寸 泵类型
FBPHL100-40G13BC 408 m³/h/hr @ 7 barg, 35°C (240 cfm @ 102 psig, 95°F) -40°C (-40°F) Class 1.2.0 BSPP 2" N/A
FBPHL100-70G13BC 286 m³/h/hr @ 7 barg, 35°C (168 cfm @ 102 psig, 95°F) -70°C (-100°F) Class 1.1.0 BSPP 2" N/A
FBPHL110-40G13BC 612 m³/h/hr @ 7 barg, 35°C (360 cfm @ 102 psig, 95°F) -40°C (-40°F) Class 1.2.0 BSPP 2" N/A
FBPHL110-70G13BC 428 m³/h/hr @ 7 barg, 35°C (252 cfm @ 102 psig, 95°F) -70°C (-100°F) Class 1.1.0 BSPP 2" N/A
FBPHL120-40G13BC 765 m³/h/hr @ 7 barg, 35°C (450 cfm @ 102 psig, 95°F) -40°C (-40°F) Class 1.2.0 BSPP 2½" N/A
FBPHL120-70G13BC 536 m³/h/hr @ 7 barg, 35°C (315 cfm @ 102 psig, 95°F) -70°C (-100°F) Class 1.1.0 BSPP 2½" N/A
FBPHL130-40G13BC 1020 m³/h/hr @ 7 barg, 35°C (600 cfm @ 102 psig, 95°F) -40°C (-40°F) Class 1.2.0 BSPP 2½" N/A
FBPHL130-70G13BC 714 m³/h/hr @ 7 barg, 35°C (420 cfm @ 102 psig, 95°F) -70°C (-100°F) Class 1.1.0 BSPP 2½" N/A
FBPHL140-40G13BC 1275 m³/h/hr @ 7 barg, 35°C (750 cfm @ 102 psig, 95°F) -40°C (-40°F) Class 1.2.0 BSPP 2½" N/A
FBPHL140-70G13BC 893 m³/h/hr @ 7 barg, 35°C (525 cfm @ 102 psig, 95°F) -70°C (-100°F) Class 1.1.0 BSPP 2½" N/A
FBPHL150-40G13BC 1530 m³/h/hr @ 7 barg, 35°C (900 cfm @ 102 psig, 95°F) -40°C (-40°F) Class 1.2.0 BSPP 2½" N/A
FBPHL150-70G13BC 1071 m³/h/hr @ 7 barg, 35°C (630 cfm @ 102 psig, 95°F) -70°C (-100°F) Class 1.1.0 BSPP 2½" N/A
FBPHL160-40G13BC 1785 m³/h/hr @ 7 barg, 35°C (1050 cfm @ 102 psig, 95°F) -40°C (-40°F) Class 1.2.0 BSPP 3" N/A
FBPHL160-70G13BC 1250 m³/h/hr @ 7 barg, 35°C (735 cfm @ 102 psig, 95°F) -70°C (-100°F) Class 1.1.0 BSPP 3" N/A
FBPHL170-40G13BC 2040 m³/h/hr @ 7 barg, 35°C (1200 cfm @ 102 psig, 95°F) -40°C (-40°F) Class 1.2.0 BSPP 3" N/A
FBPHL170-70G13BC 1428 m³/h/hr @ 7 barg, 35°C (840 cfm @ 102 psig, 95°F) -70°C (-100°F) Class 1.1.0 BSPP 3" N/A
FBPLE100-40G13BC 408 m³/h/hr @ 7 barg, 35°C (240 cfm @ 102 psig, 95°F) -40°C (-40°F) Class 1.2.0 BSPP 2" Vacuum: HLVAP-OL-02-100 (Order Separately)
FBPLE100-70G13BC 286 m³/h/hr @ 7 barg, 35°C (168 cfm @ 102 psig, 95°F) -70°C (-100°F) Class 1.1.0 BSPP 2" Vacuum: HLVAP-OL-02-100 (Order Separately)
FBPLE110-40G13BC 612 m³/h/hr @ 7 barg, 35°C (360 cfm @ 102 psig, 95°F) -40°C (-40°F) Class 1.2.0 BSPP 2" Vacuum: HLVAP-OL-02-110 (Order Separately)
FBPLE110-70G13BC 428 m³/h/hr @ 7 barg, 35°C (252 cfm @ 102 psig, 95°F) -70°C (-100°F) Class 1.1.0 BSPP 2" Vacuum: HLVAP-OL-02-110 (Order Separately)
FBPLE120-40G13BC 765 m³/h/hr @ 7 barg, 35°C (450 cfm @ 102 psig, 95°F) -40°C (-40°F) Class 1.2.0 BSPP 2½" Vacuum: HLVAP-OL-02-120 (Order Separately)
FBPLE120-70G13BC 536 m³/h/hr @ 7 barg, 35°C (315 cfm @ 102 psig, 95°F) -70°C (-100°F) Class 1.1.0 BSPP 2½" Vacuum: HLVAP-OL-02-120 (Order Separately)
FBPLE130-40G13BC 1020 m³/h/hr @ 7 barg, 35°C (600 cfm @ 102 psig, 95°F) -40°C (-40°F) Class 1.2.0 BSPP 2½" Vacuum: HLVAP-OL-02-130 (Order Separately)
FBPLE130-70G13BC 714 m³/h/hr @ 7 barg, 35°C (420 cfm @ 102 psig, 95°F) -70°C (-100°F) Class 1.1.0 BSPP 2½" Vacuum: HLVAP-OL-02-130 (Order Separately)
FBPLE140-40G13BC 1275 m³/h/hr @ 7 barg, 35°C (750 cfm @ 102 psig, 95°F) -40°C (-40°F) Class 1.2.0 BSPP 2½" Vacuum: HLVAP-OL-02-140 (Order Separately)
FBPLE140-70G13BC 893 m³/h/hr @ 7 barg, 35°C (525 cfm @ 102 psig, 95°F) -70°C (-100°F) Class 1.1.0 BSPP 2½" Vacuum: HLVAP-OL-02-140 (Order Separately)
FBPLE150-40G13BC 1530 m³/h/hr @ 7 barg, 35°C (900 cfm @ 102 psig, 95°F) -40°C (-40°F) Class 1.2.0 BSPP 2½" Vacuum: HLVAP-OL-02-150 (Order Separately)
FBPLE150-70G13BC 1071 m³/h/hr @ 7 barg, 35°C (630 cfm @ 102 psig, 95°F) -70°C (-100°F) Class 1.1.0 BSPP 2½" Vacuum: HLVAP-OL-02-150 (Order Separately)
FBPLE160-40G13BC 1785 m³/h/hr @ 7 barg, 35°C (1050 cfm @ 102 psig, 95°F) -40°C (-40°F) Class 1.2.0 BSPP 3" Vacuum: HLVAP-OL-02-160 (Order Separately)
FBPLE160-70G13BC 1250 m³/h/hr @ 7 barg, 35°C (735 cfm @ 102 psig, 95°F) -70°C (-100°F) Class 1.1.0 BSPP 3" Vacuum: HLVAP-OL-02-160 (Order Separately)
FBPLE170-40G13BC 2040 m³/h/hr @ 7 barg, 35°C (1200 cfm @ 102 psig, 95°F) -40°C (-40°F) Class 1.2.0 BSPP 3" Vacuum: HLVAP-OL-02-170 (Order Separately)
FBPLE170-70G13BC 1428 m³/h/hr @ 7 barg, 35°C (840 cfm @ 102 psig, 95°F) -70°C (-100°F) Class 1.1.0 BSPP 3" Vacuum: HLVAP-OL-02-170 (Order Separately)
FBPHL100-40N13BC 408 m³/hr @ 7 barg, 35°C (240 cfm @ 102 psig, 95°F) -40°C (-40°F) Class 1.2.0 NPT 2" N/A
FBPHL100-70N13BC 286 m³/hr @ 7 barg, 35°C (168 cfm @ 102 psig, 95°F) -70°C (-100°F) Class 1.1.0 NPT 2" N/A
FBPHL110-40N13BC 612 m³/hr @ 7 barg, 35°C (360 cfm @ 102 psig, 95°F) -40°C (-40°F) Class 1.2.0 NPT 2" N/A
FBPHL110-70N13BC 428 m³/hr @ 7 barg, 35°C (252 cfm @ 102 psig, 95°F) -70°C (-100°F) Class 1.1.0 NPT 2" N/A
FBPHL120-40N13BC 765 m³/hr @ 7 barg, 35°C (450 cfm @ 102 psig, 95°F) -40°C (-40°F) Class 1.2.0 NPT 2½" N/A
FBPHL120-70N13BC 536 m³/hr @ 7 barg, 35°C (315 cfm @ 102 psig, 95°F) -70°C (-100°F) Class 1.1.0 NPT 2½" N/A
FBPHL130-40N13BC 1020 m³/hr @ 7 barg, 35°C (600 cfm @ 102 psig, 95°F) -40°C (-40°F) Class 1.2.0 NPT 2½" N/A
FBPHL130-70N13BC 714 m³/hr @ 7 barg, 35°C (420 cfm @ 102 psig, 95°F) -70°C (-100°F) Class 1.1.0 NPT 2½" N/A
FBPHL140-40N13BC 1275 m³/hr @ 7 barg, 35°C (750 cfm @ 102 psig, 95°F) -40°C (-40°F) Class 1.2.0 NPT 2½" N/A
FBPHL140-70N13BC 893 m³/hr @ 7 barg, 35°C (525 cfm @ 102 psig, 95°F) -70°C (-100°F) Class 1.1.0 NPT 2½" N/A
FBPHL150-40N13BC 1530 m³/hr @ 7 barg, 35°C (900 cfm @ 102 psig, 95°F) -40°C (-40°F) Class 1.2.0 NPT 2½" N/A
FBPHL150-70N13BC 1071 m³/hr @ 7 barg, 35°C (630 cfm @ 102 psig, 95°F) -70°C (-100°F) Class 1.1.0 NPT 2½" N/A
FBPHL160-40N13BC 1785 m³/hr @ 7 barg, 35°C (1050 cfm @ 102 psig, 95°F) -40°C (-40°F) Class 1.2.0 NPT 3" N/A
FBPHL160-70N13BC 1250 m³/hr @ 7 barg, 35°C (735 cfm @ 102 psig, 95°F) -70°C (-100°F) Class 1.1.0 NPT 3" N/A
FBPHL170-40N13BC 2040 m³/hr @ 7 barg, 35°C (1200 cfm @ 102 psig, 95°F) -40°C (-40°F) Class 1.2.0 NPT 3" N/A
FBPHL170-70N13BC 1428 m³/hr @ 7 barg, 35°C (840 cfm @ 102 psig, 95°F) -70°C (-100°F) Class 1.1.0 NPT 3" N/A
FBPLE100-40N13BC 408 m³/hr @ 7 barg, 35°C (240 cfm @ 102 psig, 95°F) -40°C (-40°F) Class 1.2.0 NPT 2" Vacuum: HLVAP-OL-02-100 (Order Separately)
FBPLE100-70N13BC 286 m³/hr @ 7 barg, 35°C (168 cfm @ 102 psig, 95°F) -70°C (-100°F) Class 1.1.0 NPT 2" Vacuum: HLVAP-OL-02-110 (Order Separately)
FBPLE110-40N13BC 612 m³/hr @ 7 barg, 35°C (360 cfm @ 102 psig, 95°F) -40°C (-40°F) Class 1.2.0 NPT 2" Vacuum: HLVAP-OL-02-120 (Order Separately)
FBPLE110-70N13BC 428 m³/hr @ 7 barg, 35°C (252 cfm @ 102 psig, 95°F) -70°C (-100°F) Class 1.1.0 NPT 2" Vacuum: HLVAP-OL-02-130 (Order Separately)
FBPLE120-40N13BC 765 m³/hr @ 7 barg, 35°C (450 cfm @ 102 psig, 95°F) -40°C (-40°F) Class 1.2.0 NPT 2½" Vacuum: HLVAP-OL-02-140 (Order Separately)
FBPLE120-70N13BC 536 m³/hr @ 7 barg, 35°C (315 cfm @ 102 psig, 95°F) -70°C (-100°F) Class 1.1.0 NPT 2½" Vacuum: HLVAP-OL-02-150 (Order Separately)
FBPLE130-40N13BC 1020 m³/hr @ 7 barg, 35°C (600 cfm @ 102 psig, 95°F) -40°C (-40°F) Class 1.2.0 NPT 2½" Vacuum: HLVAP-OL-02-160 (Order Separately)
FBPLE130-70N13BC 714 m³/hr @ 7 barg, 35°C (420 cfm @ 102 psig, 95°F) -70°C (-100°F) Class 1.1.0 NPT 2½" Vacuum: HLVAP-OL-02-170 (Order Separately)
FBPLE140-40N13BC 1275 m³/hr @ 7 barg, 35°C (750 cfm @ 102 psig, 95°F) -40°C (-40°F) Class 1.2.0 NPT 2½" Vacuum: HLVAP-OL-02-100 (Order Separately)
FBPLE140-70N13BC 893 m³/hr @ 7 barg, 35°C (525 cfm @ 102 psig, 95°F) -70°C (-100°F) Class 1.1.0 NPT 2½" Vacuum: HLVAP-OL-02-110 (Order Separately)
FBPLE150-40N13BC 1530 m³/hr @ 7 barg, 35°C (900 cfm @ 102 psig, 95°F) -40°C (-40°F) Class 1.2.0 NPT 2½" Vacuum: HLVAP-OL-02-120 (Order Separately)
FBPLE150-70N13BC 1071 m³/hr @ 7 barg, 35°C (630 cfm @ 102 psig, 95°F) -70°C (-100°F) Class 1.1.0 NPT 2½" Vacuum: HLVAP-OL-02-130 (Order Separately)
FBPLE160-40N13BC 1785 m³/hr @ 7 barg, 35°C (1050 cfm @ 102 psig, 95°F) -40°C (-40°F) Class 1.2.0 NPT 3" Vacuum: HLVAP-OL-02-140 (Order Separately)
FBPLE160-70N13BC 1250 m³/hr @ 7 barg, 35°C (735 cfm @ 102 psig, 95°F) -70°C (-100°F) Class 1.1.0 NPT 3" Vacuum: HLVAP-OL-02-150 (Order Separately)
FBPLE170-40N13BC 2040 m³/hr @ 7 barg, 35°C (1200 cfm @ 102 psig, 95°F) -40°C (-40°F) Class 1.2.0 NPT 3" Vacuum: HLVAP-OL-02-160 (Order Separately)
FBPLE170-70N13BC 1428 m³/hr @ 7 barg, 35°C (840 cfm @ 102 psig, 95°F) -70°C (-100°F) Class 1.1.0 NPT 3" Vacuum: HLVAP-OL-02-170 (Order Separately)

687890
A22066