Drive Controlled Pump - Series DCP | Product Series

Filtrovat podle

    Nebyly vybrány žádné filtry

Outlet Port Displacement 1 (cc/rev)

Typ čerpadla

Outlet Port Displacement 2 (cc/rev)

Current (amps)

Typ rozhraní

Funkce

Typ motoru

Power AC (W)

Způsob chlazení

Poloha upevnění

Ještě dnes si založte účet Parker!

Vytvořte si jeden účet, pomocí kterého budete moci spravovat veškerou svoji aktivitu v systému Parker, od předvoleb nákupu až po přístup k aplikacím.


LOADING IMAGES
Drive Controlled Pump - Series DCP Drive Controlled Pump - Series DCP Drive Controlled Pump - Series DCP

Drive Controlled Pump - Series DCP

Parker’s Drive Controlled Pump system solutions are variable-speed hydraulic pump systems which provide high energy efficiency. They essentially consist of an AC drive unit, an asynchronous motor as well as a hydraulic pump.

Technické parametry

  • Pro typ kapaliny: Standard Hydraulic Fluids
  • Maximální geometrický objem: depending on selection cm3/rev
  • Značka: Parker
  • Média: Liquids
  • Maximální průtok: depending on selection L/min
  • Maximální pracovní tlak: depending on selection bar
  • Typ čerpadla: Vane and piston
  • Aplikace: Industrial Hydraulic
  • Technologie: Hydraulics
  • Divize: Hydraulic Valve Systems Division Europe
  • Materiál tělesa: Cast Iron
Safety Warning

Celý popis produktu

With the Drive Controlled Pump, Parker offers speed-controlled, hydraulic full-system solutions that are tailored exactly to a predefined circle in advance. Thus, they provide high energy efficiency, reduced noise emissions and lower component costs.

Drive Controlled Pumps essentially consist of three components: an AC drive unit (frequency controller and electronics), an asynchronous as well as a hydraulic pump. The pump can be either a vane pump – in single or multiple design – or a variable displacement axial piston pump. Drive Controlled Pumps enable the central, regulated hydraulic supply of all drives. Thus they provide the exact power that is required in the cycle at all times.

Markets:
• Industrial
• Molding

Features/benefits:
• Less motor and cooling power required – ensures significant energy savings
• Speed reduction at partial load – reduces noise emissions, increases component lifetime
• Smaller components with higher energy density – reduces investment costs
• Optimum adjustment to cycle requirements – higher precision and dynamics
• Free Parker DriveCreator software – enables optimum dimensioning of all components

Applications:
• Machine tools
• Die cast
• Presses
• Injection molding

Související dokumenty

×
Produkty Outlet Port Displacement 1 (cc/rev) Typ čerpadla Outlet Port Displacement 2 (cc/rev) Current (amps) Typ rozhraní Funkce Typ motoru Power AC (W) Způsob chlazení Poloha upevnění
DCP3038C3G028L1O0046 46.0 Axial piston pump PVplus dual-displacement na 38 CANopen p/Q p closed loop control Compact synchronous motor 28200 Liquid cooled Horizontal (B35), motor with stand
DCP3010A30A0006 5.8 Vane pumps T7A na 10 Analogue p/Q p closed loop control na na na Horizontal (B5) with food flange
DCP3032P3N011S0J1508 50.0 Double vane pump T7BB 24.9 32 PROFIBUS p/Q p closed loop control Asynchronous motor 11000 Self vented Horizontal (B5) with food flange
DCP3032P3N015S0J1508 50.0 Double vane pump T7BB 24.9 32 PROFIBUS p/Q p closed loop control Asynchronous motor 15000 Self vented Horizontal (B5) with food flange
DCP3038N6N019S0P0046 46.0 Axial piston pump PVplus na 38 PROFINET accumulator loading mode Asynchronous motor 18500 Self vented Horizontal (B5) with food flange
DCP3073N3N030F1L3517 113.7 Double vane pump T7DD 55.0 73 PROFINET p/Q p closed loop control Asynchronous motor 30000 External vented Horizontal (B35), motor with stand
DCP3087N3N022F1L4217 137.6 Double vane pump T7DD 55.0 87 PROFINET p/Q p closed loop control Asynchronous motor 22000 External vented Horizontal (B35), motor with stand
DCP3087N3N037F1L4220 137.6 Double vane pump T7DD 66.0 87 PROFINET p/Q p closed loop control Asynchronous motor 37000 External vented Horizontal (B35), motor with stand
DCP3105A30L4224 137.6 Double vane pump T7DD 81.1 105 Analogue p/Q p closed loop control na na na Horizontal (B5) with food flange
DCP3105A30N7242 227.1 Double vane pump T7ED 137.6 105 Analogue p/Q p closed loop control na na na Horizontal (B5) with food flange
DCP3105A70L4242 137.6 Double vane pump T7DD 137.6 105 Analogue Master-slave na na na Horizontal (B5) with food flange
DCP3032A0N011F2P0023 23.0 Axial piston pump PVplus na 32 Analogue Q control Asynchronous motor 11000 External vented Vertical (V1), motor up, without protective cover
DCP3038A0S013C2P0023 23.0 Axial piston pump PVplus na 38 Analogue Q control Synchronous motor 13100 Convection Vertical (V1), motor up, without protective cover
DCP3073N3N030S1P0028 28.0 Axial piston pump PVplus na 73 PROFINET p/Q p closed loop control Asynchronous motor 30000 Self vented Horizontal (B35), motor with stand
DCP3012A3N003S0A0013 12.8 Vane pump T7A na 12 Analogue p/Q p closed loop control Asynchronous motor 3000 Self vented Horizontal (B5) with food flange
DCP3012A3N004S0P0032 32.0 Axial piston pump PVplus na 12 Analogue p/Q p closed loop control Asynchronous motor 4000 Self vented Horizontal (B5) with food flange
DCP3016P0N008S0D0042 137.5 Vane pump T7D na 16 PROFIBUS Q control Asynchronous motor 7500 Self vented Horizontal (B5) with food flange
DCP3038A3S009C0B0015 50.0 Vane pump T7B na 38 Analogue p/Q p closed loop control Synchronous motor 9420 Convection Horizontal (B5) with food flange
DCP3038P0N015S0B0012 41.0 Vane pump T7B na 38 PROFIBUS Q control Asynchronous motor 15000 Self vented Horizontal (B5) with food flange
DCP3038P0N015S0J1510 50.0 Double vane pump T7BB 31.8 38 PROFIBUS Q control Asynchronous motor 15000 Self vented Horizontal (B5) with food flange
DCP3038P3S019F0B0015 50.0 Vane pump T7B na 38 PROFIBUS p/Q p closed loop control Synchronous motor 19350 External vented Horizontal (B5) with food flange
DCP3038T3N011F0A0013 12.8 Vane pump T7A na 38 Ethernet IP p/Q p closed loop control Asynchronous motor 11000 External vented Horizontal (B5) with food flange
DCP3038T6N011F0A0013 12.8 Vane pump T7A na 38 Ethernet IP accumulator loading mode Asynchronous motor 11000 External vented Horizontal (B5) with food flange
DCP3045P3S013F0A0017 17.2 Vane pump T7A na 45 PROFIBUS p/Q p closed loop control Synchronous motor 13100 External vented Horizontal (B5) with food flange
DCP3045P3S4P1F0A0017 17.2 Vane pump T7A na 45 PROFIBUS p/Q p closed loop control Synchronous motor 4120 External vented Horizontal (B5) with food flange
DCP3060A5S016C1J1515 50.0 Double vane pump T7BB 50.0 60 Analogue LS (load sensing) Synchronous motor 16430 Convection Horizontal (B35), motor with stand
DCP3073A3S016F0B0011 35.0 Vane pump T7B na 73 Analogue p/Q p closed loop control Synchronous motor 16430 External vented Horizontal (B5) with food flange
DCP3073N3N037S2J1212 41.0 Double vane pump T7BB 41.0 73 PROFINET p/Q p closed loop control Asynchronous motor 37000 Self vented Vertical (V1), motor up, without protective cover
DCP3087A3S019F0B0015 50.0 Vane pump T7B na 87 Analogue p/Q p closed loop control Synchronous motor 19350 External vented Horizontal (B5) with food flange
DCP3087P3S045F1B0015 50.0 Vane pump T7B na 87 PROFIBUS p/Q p closed loop control Synchronous motor 45240 External vented Horizontal (B35), motor with stand
DCP3145A3S058C0L4220 137.6 Double vane pump T7DD 66.0 145 Analogue p/Q p closed loop control Synchronous motor 58120 Convection Horizontal (B5) with food flange
DCP3145N3N030S1J1414 45.0 Double vane pump T7BB 45.0 145 PROFINET p/Q p closed loop control Asynchronous motor 30000 Self vented Horizontal (B35), motor with stand
DCP3145P3S019F0L4220 137.6 Double vane pump T7DD 66.0 145 PROFIBUS p/Q p closed loop control Synchronous motor 19350 External vented Horizontal (B5) with food flange
DCP3180P3S068F0D0035 113.4 Vane pump T7D na 180 PROFIBUS p/Q p closed loop control Synchronous motor 67540 External vented Horizontal (B5) with food flange
DCP3205N3S058F0D0042 137.5 Vane pump T7D na 205 PROFINET p/Q p closed loop control Synchronous motor 58120 External vented Horizontal (B5) with food flange
DCP3260P3N110F1P0270 270 Axial piston pump PVplus na 260 PROFIBUS p/Q p closed loop control Asynchronous motor 110000 External vented Horizontal (B35), motor with stand
DCP3260P3N132S1P0270 270 Axial piston pump PVplus na 260 PROFIBUS p/Q p closed loop control Asynchronous motor 132000 Self vented Horizontal (B35), motor with stand
DCP37P5N3S2P5F0A0006 5.8 Vane pump T7A na 7.5 PROFINET p/Q p closed loop control Synchronous motor 2480 External vented Horizontal (B5) with food flange
DCP37P5T3S1P4C1A0006 5.8 Vane pump T7A na 7.5 Ethernet IP p/Q p closed loop control Synchronous motor 1350 Convection Horizontal (B35), motor with stand
DCP3023N0N011F0P0016 16.0 Axial piston pump PVplus na 23 PROFINET Q control Asynchronous motor 11000 External vented Horizontal (B5) with food flange
DCP3032A3N011S0A0020 19.8 Vane pump na 32 Analogue p/Q p closed loop control Asynchronous motor 11000 Self vented Horizontal (B5) with food flange
DCP3038E3N011S0A0010 11.0 Vane pump na 38 EtherCAT p/Q p closed loop control Asynchronous motor 11000 Self vented Horizontal (B5) with food flange
DCP3073A30P0046 46.0 Axial piston pump Pvplus na 73 Analogue p/Q p closed loop control na na na na
DCP3073N3N019F1K3814 120.6 Double vane pump T7DB 45.0 73 PROFINET p/Q p closed loop control Asynchronous motor 18500 External vented Horizontal (B35), motor with stand
DCP3087N3N030F1K3515 113.4 Double vane pump T7DB 50 87 PROFINET p/Q p closed loop control Asynchronous motor 30000 External vented Horizontal (B35), motor with stand
DCP3145A70Q7252 227.1 Double vane pump T7EE 164.8 145 Analogue Master-slave na na na na
DCP3180A70Q7252 227.1 Double vane pump T7EE 164.8 180 Analogue Master-slave na na na na
DCP0N011F0B0004 12.8 Vane pump T7B na na na na Asynchronous motor 11000 External vented horizontal (B5) with foot flange
DCP0N015F0B0008 24.9 Vane pump T7B na na na na Asynchronous motor 15000 External vented horizontal (B5) with foot flange
DCP0N037F1L4220 137.6 Double vane pump T7DD 66.0 na na na Asynchronous motor 37000 External vented horizontal (B35) motor with stand
DCP0N015S0J0909 28 Double pump vane pump 28 na na na Asynchronous motor 15000 Self vented Horizontal (B5) with foot flange
DCP0N030S0D0031 99.2 Vane pump na na na na Asynchronous motor 30000 Self vented Horizontal (B5) with foot flange
DCP0N030S0L3117 99.2 Double pump vane pump 55.0 na na na Asynchronous motor 30000 Self vented Horizontal (B5) with foot flange
DCP0N037S0D0042 137.5 Vane pump na na na na Asynchronous motor 37000 Self vented Horizontal (B5) with foot flange
DCP0N037S0P0080 80 Axial piston pump na na na na Asynchronous motor 37000 Self vented Horizontal (B5) with foot flange

687779
687478