Aluminum Motors - Series PGM511 (Europe) | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Aluminum Motors - Series PGM511 (Europe)

Aluminum Motors - Series PGM511 (Europe)

Parker’s Aluminum Motor PGM511 Series fixed displacement gear motor offers high performance and high power density due to its aluminum construction.

Technical Specifications

  • Body Material: Aluminium
  • Circuit Path: Open
  • Configuration: Single
  • Control Method: Consult Parker
  • Filter Efficiency Rating: According to ISO 4406 Cl. 19/17/13
  • For Fluid Type: Standard Hydraulic Fluids, Phosphate Ester, Water-Glycol, Biodegradable
  • Maximum Fluid Temperature: 70 °C
  • Minimum Fluid Temperature: -40 °C
  • Maximum Operating Pressure: 250 bar
  • Weight: 4.5 kg Max.
  • Displacement: 6 to 23 cm3/rev (Motor)
  • Motor Type: Fixed
  • Mounting Type: SAE B 2-Bolt, Rectangular, Thru-bolt Flange, 4-Bolt Flange
  • Port Type: BSP Thread, Square, Diamond
  • Port Location: Side Ports, Rear Ports
  • Direction of Rotation: Bi-Directional
  • Shaft Type: SAE B Splined, Taper Key, Key DIN 6885
  • Operating Speed: 500 to 3500 RPM
  • Technology: Gear
Safety Warning

Full Product Description

Parker’s Aluminum Motor PGM511 Series fixed displacement gear motor offers high performance and high power density due to its aluminum construction, making it an ideal selection for the Aerial, Agriculture, Construction, Forestry, Material Handling, and Turf Equipment markets where durability and efficiency are important.

Markets:
• Aerial
• Agriculture Machinery
• Material Handling Equipment
• Turf Equipment
• Vocational & Municipal Equipment
• Oil & Gas

Features/Benefits:
• Three-piece construction for distribution flexibility
• Aluminum pumping sections for light weight
• Journal bushings for long life
• Pressure balanced thrust blocks for high efficiency

Applications:
• Fan drive motors
• Mower motors
• Sweeper motors
• Pump drive

Technical Specifications:
• Sizes from 6 to 23cc
• Operating pressures up to 250 bar
• Speeds up to 3,500 rpm
• Bi-Direction

For detailed technical information on PGM511 please download our latest catalogue and installation manuals under Product Support and/or contact your local Parker dealer for support.

* Made in Czech Republic

Related Documents

×

687779
687925