Cast Iron Motors - Series PGM640 | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Cast Iron Motors - Series PGM640 Cast Iron Motors - Series PGM640

Cast Iron Motors - Series PGM640

Parker’s Cast Iron Motor PGM640 Series fixed displacement gear motor offers high performance and high power density due to its two-piece cast iron construction.

Technical Specifications

  • Body Material: Cast Iron
  • Circuit Path: Open
  • Configuration: Single
  • Control Method: Consult Parker
  • Filter Efficiency Rating: According to ISO 4406 Cl. 19/17/13
  • For Fluid Type: Standard Hydraulic Fluids, Phosphate Ester, Water-Glycol, Biodegradable
  • Maximum Fluid Temperature: 80 °C
  • Minimum Fluid Temperature: -20 °C
  • Maximum Operating Pressure: 310 bar
  • Weight: 25 kg Max.
  • Displacement: 40 to 80 cm3/rev (Motor)
  • Motor Type: Fixed
  • Mounting Type: SAE B/C 2-Bolt, SAE B/C 4-Bolt
  • Port Type: Metric Split Flange, BSP Thread
  • Port Location: Side Ports, Rear Ports
  • Direction of Rotation: Bi-Directional
  • Shaft Type: SAE B Splined, SAE BB Splined, SAE CSplined
  • Operating Speed: 500 to 3000 RPM
  • Technology: Gear
Safety Warning

Full Product Description

Parker’s Cast Iron Motor PGM640 Series fixed displacement gear motor offers high performance and high power density dues to its two-piece cast iron construction, making it an ideal selection for the Agriculture,  Construction, Forestry, Material Handling, Mining and Turf Equipment markets where durability and efficiency are important.          

Markets:
• Agriculture Machinery
• Construction Equipment
• Forestry Equipment
• Material Handling Equipment
• Turf Equipment
• Mining
• Oil & Gas

Features/Benefits:
• Two-piece, interlocking body construction for high efficiency and high pressure
• Cast iron pumping sections for durability
• Journal bushings for long life
• Pressure balanced thrust plates for high efficiency

Applications:
• Fan drive motors
• Mower motors
• Plow motors
• Harvester motors
• Sprayer motors
• Pump drive

Technical Specifications:
• Sizes from 40 to 80cc
• Operating pressures up to 310 bar
• Speeds up to 3,000 rpm
• Bi-Direction

For detailed technical information on PGM640 please download our latest catalogue and installation manuals under Product Support and/or contact your local Parker dealer for support.

* Made in Czech Republic

Related Documents

×

687779
687925