Heavy Duty Vane Motors - Series M5 | Product Series

Filter by

    No filters selected

Flange Size

Outlet Port Displacement 1 (cc/rev)

Shaft Type

Rotation

Material - Seals

Port Connection Inlet

Port Connection Outlet

Additional Options

Pressure Relief Valve

Maximum Operating Pressure (bar)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Heavy Duty Vane Motors - Series M5

Heavy Duty Vane Motors - Series M5

The M5 series is tailored for severe duty applications which require high pressure, high speed and low fluid lubricity.

Technical Specifications

  • Drain Port Size: SAE 6 - 9/16" UNF, M12x1.5 Metric Thread, 1/4" BSPP, M18x1.5 Metric Thread
  • Intermittent Outlet Pressure Port 1: 280 to 320 bar
  • Continuous Outlet Pressure Port 1: 260 to 300 bar
  • Rated Speed: 2500 to 6000 RPM
  • Brand: Denison
Safety Warning

Full Product Description

Parker hydraulic vane motors M5 Series offer a very compact solution and, with their built-in valves, they turn into complete hydraulic cooling units, allowing optimal performances, time and money savings for our OEM customers and end users.

Markets:
• Construction
• Agriculture
• Industry

Features/Benefits:
• Better Energy Efficiency: The high starting torque efficiency of the vane type motors allows them to start under high load without pressure overshoots, jerks and high instantaneous horsepower loads.
• Quieter Noise Level: The 2 vanes and a patented cartridge design ensures a very low noise level, whatever the speed.
• Expanded Working Life: The uni-directional version of the vane motor is designed with an internal valve that allows smooth dynamic braking, a very simple hydraulic circuit and no risk of motor cavitation.
• Easier Installation: A selection of well proven Parker electro-hydraulic valves are adding even more functionalities. Being directly integrated into
the motor they offer the best technical performances and the lowest cost of installation.

Applications:
• Fan drive
• Mixer
• Shredder
• Compressor
• Generator drive

Related Documents

×
Products Flange Size Outlet Port Displacement 1 (cc/rev) Shaft Type Rotation Material - Seals Port Connection Inlet Port Connection Outlet Additional Options Pressure Relief Valve Maximum Operating Pressure (bar)
054-45849-5 SAE B 2/4 bolts 18 Keyed (SAE B) Bi-directional Viton® 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option No NA
054-49403-0 SAE B 2/4 bolts 18 Keyed (SAE B) Clockwise Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - UNC thread No option No NA
054-46784-0 SAE B 2/4 bolts 18 Splined (SAE B) 13 teeth Counter-clockwise Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - UNC thread No option No NA
024-94709-0 SAE B 2/4 bolts 18 Splined (SAE B) 13 teeth Bi-directional Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - UNC thread No option No NA
054-34655-0 SAE B 2/4 bolts 18 Splined (SAE B) 13 teeth Bi-directional Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option No NA
054-38801-0 SAE B 2/4 bolts 23 Keyed (SAE B) Bi-directional Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - UNC thread No option No NA
054-48030-0 SAE B 2/4 bolts 23 Splined (SAE B) 13 teeth Counter-clockwise Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread Anti-starve valve Mechanical valve 210
054-48423-0 SAE B 2/4 bolts 23 Splined (SAE B) 13 teeth Bi-directional Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option No NA
054-34237-0 SAE B 2/4 bolts 28 Keyed (SAE B) Bi-directional Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - UNC thread No option No NA
024-94710-0 SAE B 2/4 bolts 28 Keyed (SAE B) Bi-directional Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option No NA
054-34237-5 SAE B 2/4 bolts 28 Keyed (SAE B) Bi-directional Viton® 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - UNC thread No option No NA
024-94710-5 SAE B 2/4 bolts 28 Keyed (SAE B) Bi-directional Viton® 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option No NA
054-49554-0 Diameter 101,6 h8 - 2 bolts 18 Taper (SAE B) Clockwise Buna-N SAE 10 - 7/8" UNF SAE 12 - 1-1/16" UNF No option No NA
054-46324-0 Diameter 101,6 h8 - 2 bolts 18 Taper (SAE B) Clockwise Buna-N SAE 10 - 7/8" UNF SAE 12 - 1-1/16" UNF Reverse valve Mechanical valve 250
054-48593-0 Diameter 100 h8 - 2 bolts 18 Taper (SAE B) Clockwise Buna-N M22 x 1,5 Metric thread M27 x 2 Metric thread No option No NA
054-48658-0 Diameter 100 h8 - 2 bolts 18 Taper (SAE B) Clockwise Buna-N M22 x 1,5 Metric thread M27 x 2 Metric thread Reverse valve Proportional valve 210
054-45973-0 Diameter 101,6 h8 - 2 bolts 18 Keyed (SAE B) Clockwise Buna-N 1/2" BSPP 3/4" BSPP No option Proportional valve 210
054-48098-5 Diameter 101,6 h8 - 2 bolts 18 Taper 1/5 Clockwise Viton® SAE 10 - 7/8" UNF SAE 12 - 1-1/16" UNF No option Proportional valve 210
054-47582-0 Diameter 101,6 h8 - 2 bolts 23 Taper (SAE B) Clockwise Buna-N 1/2" BSPP 3/4" BSPP Reverse valve Proportional valve 210
054-45974-0 Diameter 101,6 h8 - 2 bolts 23 Keyed (SAE B) Clockwise Buna-N 1/2" BSPP 3/4" BSPP No option Proportional valve 210
054-46901-0 Diameter 100 h8 - 2 bolts 23 Taper 1/5 Bi-directional Buna-N M22 x 1,5 Metric thread M22 x 1,5 Metric thread No option No NA
054-48178-0 Diameter 101,6 h8 - 2 bolts 25 Taper (SAE B) Clockwise Buna-N SAE 10 - 7/8" UNF SAE 12 - 1-1/16" UNF Reverse valve Mechanical valve 180
054-46178-0 Diameter 101,6 h8 - 2 bolts 25 Keyed (SAE B) Clockwise Buna-N SAE 10 - 7/8" UNF SAE 12 - 1-1/16" UNF Reverse valve Mechanical valve 250
054-46176-0 Diameter 101,6 h8 - 2 bolts 25 Keyed (SAE B) Clockwise Buna-N SAE 10 - 7/8" UNF SAE 12 - 1-1/16" UNF Reverse valve Proportional valve 250
054-45668-0 ISO 100 A2/B4 HW 28 Keyed (ISO E25M) Clockwise Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread Anti-starve valve No NA
054-39774-0 ISO 100 A2/B4 HW 28 Splined (SAE B) 13 teeth Bi-directional Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option No NA
024-94677-0 ISO 100 A2/B4 HW 36 Keyed (SAE B) Bi-directional Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option No NA
054-45670-0 ISO 100 A2/B4 HW 36 Keyed (ISO E25M) Counter-clockwise Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option No NA
054-46321-0 ISO 100 A2/B4 HW 36 Keyed (ISO E25M) Counter-clockwise Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread Anti-starve valve No NA
054-34724-0 ISO 100 A2/B4 HW 36 Keyed (ISO E25M) Bi-directional Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option No NA
054-46525-0 ISO 100 A2/B4 HW 36 Keyed (ISO E25M) Clockwise Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread Anti-starve valve No NA
054-45020-0 ISO 100 A2/B4 HW 36 Splined (SAE B) 13 teeth Bi-directional Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option No NA
054-34167-0 ISO 100 A2/B4 HW 36 Splined (SAE BB) 15 teeth Bi-directional Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option No NA
054-48908-0 ISO 100 A2/B4 HW 45 Keyed (SAE B) Bi-directional Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option No NA
054-35141-0 ISO 100 A2/B4 HW 45 Keyed (ISO E25M) Bi-directional Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option No NA
024-94680-0 ISO 100 A2/B4 HW 45 Splined (SAE B) 13 teeth Bi-directional Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option No NA
054-45975-0 Diameter 101,6 h8 - 2 bolts 25 Keyed (SAE B) Clockwise Buna-N 1/2" BSPP 3/4" BSPP No option Proportional valve 210
054-47352-0 Diameter 101,6 h8 - 2 bolts 25 Keyed (SAE B) Clockwise Buna-N 1/2" BSPP 3/4" BSPP Reverse valve Proportional valve 210
054-49337-0 Special diameter 135 - 2 bolts 28 Keyed cyl. (ISO G32N) Counter-clockwise Buna-N M27 x 2 Metric thread M33 x 2 Metric thread Reverse valve Mechanical valve 280
054-49345-0 Special diameter 135 - 2 bolts 28 Keyed cyl. (ISO G32N) Counter-clockwise Buna-N M27 x 2 Metric thread M33 x 2 Metric thread Reverse valve Proportional valve 280
054-35992-5 Special diameter 135 - 2 bolts 28 Keyed cyl. (ISO G32N) Counter-clockwise Viton® 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option No NA
024-94688-0 Special diameter 135 - 2 bolts 28 Keyed cyl. (ISO G32N) Bi-directional Buna-N 3/4" SAE 3000 - UNC thread 3/4" SAE 3000 - UNC thread No option No NA
024-94687-0 Special diameter 135 - 2 bolts 28 Keyed cyl. (ISO G32N) Bi-directional Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option No NA
054-34336-0 Special diameter 135 - 2 bolts 28 Keyed cyl. (ISO G32N) Clockwise Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option No NA
054-39761-0 Special diameter 135 - 2 bolts 28 Keyed cyl. (ISO G32N) Clockwise Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread Anti-starve valve No NA
054-49333-0 Special diameter 135 - 2 bolts 28 Keyed cyl. (ISO G32N) Clockwise Buna-N M27 x 2 Metric thread M33 x 2 Metric thread Reverse valve Mechanical valve 280
054-49341-0 Special diameter 135 - 2 bolts 28 Keyed cyl. (ISO G32N) Clockwise Buna-N M27 x 2 Metric thread M33 x 2 Metric thread Reverse valve Proportional valve 280
054-39564-0 Special diameter 135 - 2 bolts 36 Taper (non SAE) Counter-clockwise Buna-N 3/4" SAE 3000 - UNC thread 3/4" SAE 3000 - UNC thread No option No NA
054-39328-0 Special diameter 135 - 2 bolts 12 Taper (non SAE) Counter-clockwise Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option No NA
054-35314-0 Special diameter 135 - 2 bolts 12 Taper (non SAE) Bi-directional Buna-N 3/4" SAE 3000 - UNC thread 3/4" SAE 3000 - UNC thread No option No NA
054-35004-0 Special diameter 135 - 2 bolts 12 Taper (non SAE) Bi-directional Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option No NA
054-35315-0 Special diameter 135 - 2 bolts 12 Keyed (SAE C) Counter-clockwise Buna-N 3/4" SAE 3000 - UNC thread 3/4" SAE 3000 - UNC thread No option No NA
024-94682-0 Special diameter 135 - 2 bolts 12 Keyed (SAE C) Bi-directional Buna-N 3/4" SAE 3000 - UNC thread 3/4" SAE 3000 - UNC thread No option No NA
024-94681-0 Special diameter 135 - 2 bolts 12 Keyed cyl. (ISO G32N) Bi-directional Buna-N 3/4" SAE 3000 - UNC thread 3/4" SAE 3000 - UNC thread No option No NA
054-45422-0 Special diameter 135 - 2 bolts 12 Keyed cyl. (ISO G32N) Bi-directional Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option No NA
054-47321-0 Special diameter 135 - 2 bolts 12 Keyed cyl. (ISO G32N) Clockwise Buna-N 3/4" SAE 3000 - UNC thread 3/4" SAE 3000 - UNC thread No option No NA
024-94685-0 Special diameter 135 - 2 bolts 18 Taper (non SAE) Bi-directional Buna-N 3/4" SAE 3000 - UNC thread 3/4" SAE 3000 - UNC thread No option No NA
024-94684-0 Special diameter 135 - 2 bolts 18 Taper (non SAE) Bi-directional Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option No NA
024-94686-0 Special diameter 135 - 2 bolts 18 Keyed (SAE C) Bi-directional Buna-N 3/4" SAE 3000 - UNC thread 3/4" SAE 3000 - UNC thread No option No NA
054-45411-0 Special diameter 135 - 2 bolts 18 Keyed (SAE C) Bi-directional Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option No NA
054-39493-0 Special diameter 135 - 2 bolts 36 Taper (non SAE) Counter-clockwise Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option No NA
024-94695-0 Special diameter 135 - 2 bolts 36 Taper (non SAE) Bi-directional Buna-N 3/4" SAE 3000 - UNC thread 3/4" SAE 3000 - UNC thread No option No NA
024-94694-0 Special diameter 135 - 2 bolts 36 Taper (non SAE) Bi-directional Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option No NA
024-94694-5 Special diameter 135 - 2 bolts 36 Taper (non SAE) Bi-directional Viton® 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option No NA
024-94697-0 Special diameter 135 - 2 bolts 36 Taper (non SAE) Clockwise Buna-N 3/4" SAE 3000 - UNC thread 3/4" SAE 3000 - UNC thread No option No NA
054-36231-0 Special diameter 135 - 2 bolts 36 Taper (non SAE) Clockwise Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option No NA
054-46152-0 Special diameter 135 - 2 bolts 36 Taper (non SAE) Clockwise Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option Proportional valve 210
054-45248-0 Special diameter 135 - 2 bolts 36 Taper (non SAE) Clockwise Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread Anti-starve valve No NA
054-46988-0 Special diameter 135 - 2 bolts 36 Taper (non SAE) Clockwise Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread Anti-starve valve Proportional valve 240
054-36231-5 Special diameter 135 - 2 bolts 36 Taper (non SAE) Clockwise Viton® 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option No NA
054-34691-0 Special diameter 135 - 2 bolts 36 Keyed (SAE C) Counter-clockwise Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option No NA
024-94699-0 Special diameter 135 - 2 bolts 36 Keyed (SAE C) Bi-directional Buna-N 3/4" SAE 3000 - UNC thread 3/4" SAE 3000 - UNC thread No option No NA
054-48340-0 Special diameter 135 - 2 bolts 18 Keyed (SAE C) Clockwise Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread Anti-starve valve Proportional valve 210
054-35635-0 Special diameter 135 - 2 bolts 18 Keyed cyl. (ISO G32N) Counter-clockwise Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option No NA
054-34678-0 Special diameter 135 - 2 bolts 18 Keyed cyl. (ISO G32N) Counter-clockwise Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread Anti-starve valve No NA
054-47671-0 Special diameter 135 - 2 bolts 18 Keyed cyl. (ISO G32N) Bi-directional Buna-N 3/4" SAE 3000 - UNC thread 3/4" SAE 3000 - UNC thread No option No NA
024-94683-0 Special diameter 135 - 2 bolts 18 Keyed cyl. (ISO G32N) Bi-directional Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option No NA
054-36696-0 Special diameter 135 - 2 bolts 18 Keyed cyl. (ISO G32N) Clockwise Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option No NA
054-36696-5 Special diameter 135 - 2 bolts 18 Keyed cyl. (ISO G32N) Clockwise Viton® 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option No NA
054-37819-0 Special diameter 135 - 2 bolts 23 Taper (non SAE) Bi-directional Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option No NA
054-45956-0 Special diameter 135 - 2 bolts 23 Keyed (SAE C) Clockwise Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option No NA
054-45956-5 Special diameter 135 - 2 bolts 23 Keyed (SAE C) Clockwise Viton® 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option No NA
054-35202-0 Special diameter 135 - 2 bolts 23 Keyed cyl. (ISO G32N) Counter-clockwise Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option No NA
054-49336-0 Special diameter 135 - 2 bolts 23 Keyed cyl. (ISO G32N) Counter-clockwise Buna-N M27 x 2 Metric thread M33 x 2 Metric thread Reverse valve Mechanical valve 280
054-35278-0 Special diameter 135 - 2 bolts 36 Keyed (SAE C) Bi-directional Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option No NA
054-34839-0 Special diameter 135 - 2 bolts 36 Keyed (SAE C) Clockwise Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option No NA
024-94692-0 Special diameter 135 - 2 bolts 36 Keyed cyl. (ISO G32N) Counter-clockwise Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option No NA
054-49338-0 Special diameter 135 - 2 bolts 36 Keyed cyl. (ISO G32N) Counter-clockwise Buna-N M27 x 2 Metric thread M33 x 2 Metric thread Reverse valve Mechanical valve 280
054-49346-0 Special diameter 135 - 2 bolts 36 Keyed cyl. (ISO G32N) Counter-clockwise Buna-N M27 x 2 Metric thread M33 x 2 Metric thread Reverse valve Proportional valve 280
024-94692-5 Special diameter 135 - 2 bolts 36 Keyed cyl. (ISO G32N) Counter-clockwise Viton® 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option No NA
024-94693-0 Special diameter 135 - 2 bolts 36 Keyed cyl. (ISO G32N) Bi-directional Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option No NA
054-36097-0 Special diameter 135 - 2 bolts 36 Keyed cyl. (ISO G32N) Clockwise Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option No NA
054-49334-0 Special diameter 135 - 2 bolts 36 Keyed cyl. (ISO G32N) Clockwise Buna-N M27 x 2 Metric thread M33 x 2 Metric thread Reverse valve Mechanical valve 280
054-49342-0 Special diameter 135 - 2 bolts 36 Keyed cyl. (ISO G32N) Clockwise Buna-N M27 x 2 Metric thread M33 x 2 Metric thread Reverse valve Proportional valve 280
054-34853-0 Special diameter 135 - 2 bolts 45 Taper (non SAE) Counter-clockwise Buna-N 3/4" SAE 3000 - UNC thread 3/4" SAE 3000 - UNC thread No option No NA
054-48494-0 Special diameter 135 - 2 bolts 45 Taper (non SAE) Counter-clockwise Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option No NA
054-49344-0 Special diameter 135 - 2 bolts 23 Keyed cyl. (ISO G32N) Counter-clockwise Buna-N M27 x 2 Metric thread M33 x 2 Metric thread Reverse valve Proportional valve 280
054-35493-0 Special diameter 135 - 2 bolts 23 Keyed cyl. (ISO G32N) Bi-directional Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option No NA
054-38523-0 Special diameter 135 - 2 bolts 23 Keyed cyl. (ISO G32N) Clockwise Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option No NA
054-49332-0 Special diameter 135 - 2 bolts 23 Keyed cyl. (ISO G32N) Clockwise Buna-N M27 x 2 Metric thread M33 x 2 Metric thread Reverse valve Mechanical valve 280
054-49340-0 Special diameter 135 - 2 bolts 23 Keyed cyl. (ISO G32N) Clockwise Buna-N M27 x 2 Metric thread M33 x 2 Metric thread Reverse valve Proportional valve 280
054-35316-0 Special diameter 135 - 2 bolts 28 Taper (non SAE) Counter-clockwise Buna-N 3/4" SAE 3000 - UNC thread 3/4" SAE 3000 - UNC thread No option No NA
054-35316-5 Special diameter 135 - 2 bolts 28 Taper (non SAE) Counter-clockwise Viton® 3/4" SAE 3000 - UNC thread 3/4" SAE 3000 - UNC thread No option No NA
024-94689-5 Special diameter 135 - 2 bolts 28 Taper (non SAE) Counter-clockwise Viton® 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option No NA
054-35317-0 Special diameter 135 - 2 bolts 28 Taper (non SAE) Bi-directional Buna-N 3/4" SAE 3000 - UNC thread 3/4" SAE 3000 - UNC thread No option No NA
024-94690-0 Special diameter 135 - 2 bolts 28 Taper (non SAE) Bi-directional Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option No NA
054-35317-5 Special diameter 135 - 2 bolts 28 Taper (non SAE) Bi-directional Viton® 3/4" SAE 3000 - UNC thread 3/4" SAE 3000 - UNC thread No option No NA
024-94690-5 Special diameter 135 - 2 bolts 28 Taper (non SAE) Bi-directional Viton® 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option No NA
054-34093-0 Special diameter 135 - 2 bolts 45 Taper (non SAE) Bi-directional Buna-N 3/4" SAE 3000 - UNC thread 3/4" SAE 3000 - UNC thread No option No NA
024-94702-0 Special diameter 135 - 2 bolts 45 Taper (non SAE) Bi-directional Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option No NA
024-94702-5 Special diameter 135 - 2 bolts 45 Taper (non SAE) Bi-directional Viton® 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option No NA
054-49017-5 Special diameter 135 - 2 bolts 45 Taper (non SAE) Bi-directional Viton® M27 x 2 Metric thread M27 x 2 Metric thread No option No NA
024-94704-0 Special diameter 135 - 2 bolts 45 Taper (non SAE) Clockwise Buna-N 3/4" SAE 3000 - UNC thread 3/4" SAE 3000 - UNC thread No option No NA
054-38741-0 Special diameter 135 - 2 bolts 45 Taper (non SAE) Clockwise Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option No NA
054-39035-0 Special diameter 135 - 2 bolts 45 Taper (non SAE) Clockwise Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option Mechanical valve 210
054-36967-0 Special diameter 135 - 2 bolts 45 Taper (non SAE) Clockwise Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option Mechanical valve 260
054-34259-0 Special diameter 135 - 2 bolts 45 Taper (non SAE) Clockwise Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread Anti-starve valve No NA
054-39382-0 Special diameter 135 - 2 bolts 45 Taper (non SAE) Clockwise Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread Anti-starve valve Mechanical valve 200
054-48116-0 Special diameter 135 - 2 bolts 45 Taper (non SAE) Clockwise Buna-N SAE 12 - 1-1/16" UNF SAE 16 - 1-5/16" UNF Reverse valve Proportional valve 180
054-47404-0 Special diameter 135 - 2 bolts 45 Taper (non SAE) Clockwise Buna-N M27 x 2 Metric thread M33 x 2 Metric thread Reverse valve Proportional valve 200
054-38496-0 Special diameter 135 - 2 bolts 28 Taper (non SAE) Clockwise Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option No NA
054-37937-0 Special diameter 135 - 2 bolts 28 Taper (non SAE) Clockwise Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread Anti-starve valve No NA
054-47423-0 Special diameter 135 - 2 bolts 28 Taper (non SAE) Clockwise Buna-N SAE 12 - 1-1/16" UNF SAE 16 - 1-5/16" UNF Reverse valve Mechanical valve 280
054-48529-0 Special diameter 135 - 2 bolts 28 Taper (non SAE) Clockwise Buna-N M27 x 2 Metric thread M33 x 2 Metric thread Reverse valve Mechanical valve 210
054-38773-5 Special diameter 135 - 2 bolts 28 Taper (non SAE) Clockwise Viton® 3/4" SAE 3000 - UNC thread 3/4" SAE 3000 - UNC thread No option No NA
054-38250-0 Special diameter 135 - 2 bolts 28 Keyed (SAE C) Counter-clockwise Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option No NA
024-94691-0 Special diameter 135 - 2 bolts 28 Keyed (SAE C) Bi-directional Buna-N 3/4" SAE 3000 - UNC thread 3/4" SAE 3000 - UNC thread No option No NA
054-47307-0 Special diameter 135 - 2 bolts 28 Keyed (SAE C) Bi-directional Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option No NA
054-34378-0 Special diameter 135 - 2 bolts 28 Keyed (SAE C) Clockwise Buna-N 3/4" SAE 3000 - UNC thread 3/4" SAE 3000 - UNC thread No option No NA
054-34337-0 Special diameter 135 - 2 bolts 28 Keyed (SAE C) Clockwise Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option No NA
054-34337-5 Special diameter 135 - 2 bolts 28 Keyed (SAE C) Clockwise Viton® 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option No NA
054-35992-0 Special diameter 135 - 2 bolts 28 Keyed cyl. (ISO G32N) Counter-clockwise Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option No NA
024-94704-5 Special diameter 135 - 2 bolts 45 Taper (non SAE) Clockwise Viton® 3/4" SAE 3000 - UNC thread 3/4" SAE 3000 - UNC thread No option No NA
054-48116-5 Special diameter 135 - 2 bolts 45 Taper (non SAE) Clockwise Viton® SAE 12 - 1-1/16" UNF SAE 16 - 1-5/16" UNF Reverse valve Proportional valve 180
024-94705-0 Special diameter 135 - 2 bolts 45 Keyed (SAE C) Bi-directional Buna-N 3/4" SAE 3000 - UNC thread 3/4" SAE 3000 - UNC thread No option No NA
054-45525-0 Special diameter 135 - 2 bolts 45 Keyed (SAE C) Bi-directional Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option No NA
054-35318-0 Special diameter 135 - 2 bolts 45 Keyed (SAE C) Clockwise Buna-N 3/4" SAE 3000 - UNC thread 3/4" SAE 3000 - UNC thread No option No NA
054-45759-0 Special diameter 135 - 2 bolts 45 Keyed cyl. (ISO G32N) Counter-clockwise Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option No NA
054-49339-0 Special diameter 135 - 2 bolts 45 Keyed cyl. (ISO G32N) Counter-clockwise Buna-N M27 x 2 Metric thread M33 x 2 Metric thread Reverse valve Mechanical valve 280
054-49347-0 Special diameter 135 - 2 bolts 45 Keyed cyl. (ISO G32N) Counter-clockwise Buna-N M27 x 2 Metric thread M33 x 2 Metric thread Reverse valve Proportional valve 280
024-94701-0 Special diameter 135 - 2 bolts 45 Keyed cyl. (ISO G32N) Bi-directional Buna-N 3/4" SAE 3000 - UNC thread 3/4" SAE 3000 - UNC thread No option No NA
024-94700-0 Special diameter 135 - 2 bolts 45 Keyed cyl. (ISO G32N) Bi-directional Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option No NA
054-36298-0 Special diameter 135 - 2 bolts 45 Keyed cyl. (ISO G32N) Clockwise Buna-N 3/4" SAE 3000 - UNC thread 3/4" SAE 3000 - UNC thread No option No NA
054-45311-0 Special diameter 135 - 2 bolts 45 Keyed cyl. (ISO G32N) Clockwise Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option No NA
054-34677-0 Special diameter 135 - 2 bolts 28 Keyed cyl. (ISO G32N) Counter-clockwise Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread Anti-starve valve No NA
054-39174-0 Special diameter 135 - 2 bolts 45 Keyed cyl. (ISO G32N) Clockwise Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread Anti-starve valve No NA
054-49335-0 Special diameter 135 - 2 bolts 45 Keyed cyl. (ISO G32N) Clockwise Buna-N M27 x 2 Metric thread M33 x 2 Metric thread Reverse valve Mechanical valve 280
054-49343-0 Special diameter 135 - 2 bolts 45 Keyed cyl. (ISO G32N) Clockwise Buna-N M27 x 2 Metric thread M33 x 2 Metric thread Reverse valve Proportional valve 280
054-34436-0 SAE B 2/4 bolts 12 Keyed (SAE B) Bi-directional Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - UNC thread No option No NA
024-94706-0 SAE B 2/4 bolts 12 Keyed (SAE B) Bi-directional Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option No NA
054-34436-4 SAE B 2/4 bolts 12 Keyed (SAE B) Bi-directional EPDM 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - UNC thread No option No NA
054-34436-5 SAE B 2/4 bolts 12 Keyed (SAE B) Bi-directional Viton® 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - UNC thread No option No NA
024-94706-5 SAE B 2/4 bolts 12 Keyed (SAE B) Bi-directional Viton® 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option No NA
054-49259-0 SAE B 2/4 bolts 12 Keyed (ISO E25M) Bi-directional Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option No NA
024-94707-0 SAE B 2/4 bolts 12 Splined (SAE B) 13 teeth Bi-directional Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - UNC thread No option No NA
054-46515-0 SAE B 2/4 bolts 12 Splined (SAE B) 13 teeth Bi-directional Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option No NA
054-36318-0 SAE B 2/4 bolts 12 Splined (SAE BB) 15 teeth Bi-directional Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option No NA
054-35323-0 SAE B 2/4 bolts 28 Keyed (ISO E25M) Bi-directional Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - UNC thread No option No NA
054-38249-0 SAE B 2/4 bolts 28 Keyed (ISO E25M) Bi-directional Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option No NA
054-35323-5 SAE B 2/4 bolts 28 Keyed (ISO E25M) Bi-directional Viton® 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - UNC thread No option No NA
054-45642-0 SAE B 2/4 bolts 28 Splined (SAE B) 13 teeth Counter-clockwise Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread Anti-starve valve Mechanical valve 210
024-94712-0 SAE B 2/4 bolts 28 Splined (SAE B) 13 teeth Bi-directional Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - UNC thread No option No NA
024-94711-0 SAE B 2/4 bolts 28 Splined (SAE B) 13 teeth Bi-directional Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option No NA
024-94711-5 SAE B 2/4 bolts 28 Splined (SAE B) 13 teeth Bi-directional Viton® 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option No NA
024-94714-0 SAE B 2/4 bolts 36 Keyed (SAE B) Bi-directional Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - UNC thread No option No NA
024-94713-0 SAE B 2/4 bolts 36 Keyed (SAE B) Bi-directional Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option No NA
054-45438-0 SAE B 2/4 bolts 36 Keyed (ISO E25M) Bi-directional Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option No NA
054-35137-5 SAE B 2/4 bolts 36 Keyed (ISO E25M) Bi-directional Viton® 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - UNC thread No option No NA
054-48558-0 SAE B 2/4 bolts 36 Splined (SAE B) 13 teeth Counter-clockwise Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread Anti-starve valve Mechanical valve 210
024-94708-0 SAE B 2/4 bolts 18 Keyed (SAE B) Bi-directional Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - UNC thread No option No NA
054-45849-0 SAE B 2/4 bolts 18 Keyed (SAE B) Bi-directional Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option No NA
024-94708-5 SAE B 2/4 bolts 18 Keyed (SAE B) Bi-directional Viton® 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - UNC thread No option No NA
054-36322-0 Special diameter 120 - 2 bolts 6.3 Taper (non SAE) Counter-clockwise Buna-N SAE 12 - 1-1/16" UNF SAE 12 - 1-1/16" UNF No option No NA
054-38473-0 Special diameter 120 - 2 bolts 6.3 Taper (non SAE) Counter-clockwise Buna-N M22 x 1,5 Metric thread M22 x 1,5 Metric thread No option No NA
054-45511-0 Special diameter 120 - 2 bolts 6.3 Taper (non SAE) Bi-directional Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option No NA
054-37886-0 Special diameter 120 - 2 bolts 6.3 Taper (non SAE) Clockwise Buna-N SAE 12 - 1-1/16" UNF SAE 12 - 1-1/16" UNF No option No NA
054-39528-0 Special diameter 120 - 2 bolts 6.3 Keyed (non SAE) Counter-clockwise Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option No NA
054-38946-0 Special diameter 120 - 2 bolts 6.3 Keyed (non SAE) Bi-directional Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option No NA
054-37343-0 Special diameter 120 - 2 bolts 6.3 Keyed (non SAE) Bi-directional Buna-N SAE 12 - 1-1/16" UNF SAE 12 - 1-1/16" UNF No option No NA
054-38486-0 Special diameter 120 - 2 bolts 6.3 Keyed (non SAE) Bi-directional Buna-N M22 x 1,5 Metric thread M22 x 1,5 Metric thread No option No NA
054-38486-5 Special diameter 120 - 2 bolts 6.3 Keyed (non SAE) Bi-directional Viton® M22 x 1,5 Metric thread M22 x 1,5 Metric thread No option No NA
054-34705-0 SAE B 2/4 bolts 36 Splined (SAE B) 13 teeth Bi-directional Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - UNC thread No option No NA
024-94715-0 SAE B 2/4 bolts 36 Splined (SAE B) 13 teeth Bi-directional Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option No NA
054-34705-5 SAE B 2/4 bolts 36 Splined (SAE B) 13 teeth Bi-directional Viton® 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - UNC thread No option No NA
054-36436-0 SAE B 2/4 bolts 36 Splined (SAE BB) 15 teeth Bi-directional Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option No NA
024-94717-0 SAE B 2/4 bolts 45 Keyed (SAE B) Bi-directional Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - UNC thread No option No NA
024-94716-0 SAE B 2/4 bolts 45 Keyed (SAE B) Bi-directional Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option No NA
024-94716-5 SAE B 2/4 bolts 45 Keyed (SAE B) Bi-directional Viton® 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option No NA
054-34513-0 SAE B 2/4 bolts 45 Keyed (ISO E25M) Bi-directional Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option No NA
024-94719-0 SAE B 2/4 bolts 45 Splined (SAE B) 13 teeth Bi-directional Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - UNC thread No option No NA
024-94718-0 SAE B 2/4 bolts 45 Splined (SAE B) 13 teeth Bi-directional Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option No NA
024-94719-5 SAE B 2/4 bolts 45 Splined (SAE B) 13 teeth Bi-directional Viton® 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - UNC thread No option No NA
024-94720-0 SAE B 2/4 bolts 45 Splined (SAE BB) 15 teeth Bi-directional Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option No NA
054-39529-0 Special diameter 120 - 2 bolts 6.3 Keyed (non SAE) Clockwise Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option No NA
054-47759-0 Special diameter 120 - 2 bolts 6.3 Keyed (non SAE) Clockwise Buna-N M22 x 1,5 Metric thread M22 x 1,5 Metric thread No option No NA
054-47759-5 Special diameter 120 - 2 bolts 6.3 Keyed (non SAE) Clockwise Viton® M22 x 1,5 Metric thread M22 x 1,5 Metric thread No option No NA
054-37189-0 Special diameter 120 - 2 bolts 10 Taper (non SAE) Counter-clockwise Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread Anti-starve valve No NA
054-36758-0 Special diameter 120 - 2 bolts 10 Taper (non SAE) Counter-clockwise Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread Anti-starve valve Mechanical valve 110
054-37659-0 Special diameter 120 - 2 bolts 10 Taper (non SAE) Bi-directional Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option No NA
054-37154-0 Special diameter 120 - 2 bolts 10 Taper (non SAE) Clockwise Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option No NA
054-39732-0 Special diameter 120 - 2 bolts 10 Keyed (non SAE) Counter-clockwise Buna-N 3/4" SAE 3000 - UNC thread 3/4" SAE 3000 - UNC thread No option No NA
054-39530-0 Special diameter 120 - 2 bolts 10 Keyed (non SAE) Counter-clockwise Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option No NA
054-45756-0 Special diameter 120 - 2 bolts 10 Keyed (non SAE) Bi-directional Buna-N 3/4" SAE 3000 - UNC thread 3/4" SAE 3000 - UNC thread No option No NA
054-36538-0 Special diameter 120 - 2 bolts 10 Keyed (non SAE) Clockwise Buna-N 3/4" SAE 3000 - UNC thread 3/4" SAE 3000 - UNC thread No option No NA
054-39531-0 Special diameter 120 - 2 bolts 10 Keyed (non SAE) Clockwise Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option No NA
024-94720-5 SAE B 2/4 bolts 45 Splined (SAE BB) 15 teeth Bi-directional Viton® 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option No NA
054-38305-0 Special diameter 120 - 2 bolts 23 Taper (non SAE) Clockwise Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread Anti-starve valve No NA
054-36976-0 Special diameter 120 - 2 bolts 23 Taper (non SAE) Clockwise Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread Anti-starve valve Proportional valve 210
054-45324-0 Special diameter 120 - 2 bolts 23 Taper (non SAE) Clockwise Buna-N SAE 12 - 1-1/16" UNF SAE 12 - 1-1/16" UNF No option No NA
054-37215-0 Special diameter 120 - 2 bolts 23 Keyed (non SAE) Counter-clockwise Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread Anti-starve valve No NA
054-38151-0 Special diameter 120 - 2 bolts 23 Keyed (non SAE) Counter-clockwise Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread Anti-starve valve Mechanical valve 250
054-37423-0 Special diameter 120 - 2 bolts 23 Keyed (non SAE) Bi-directional Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option No NA
054-36730-0 Special diameter 120 - 2 bolts 23 Keyed (non SAE) Bi-directional Buna-N SAE 12 - 1-1/16" UNF SAE 12 - 1-1/16" UNF No option No NA
054-38619-0 Special diameter 120 - 2 bolts 23 Keyed (non SAE) Bi-directional Buna-N M22 x 1,5 Metric thread M22 x 1,5 Metric thread No option No NA
054-38365-0 Special diameter 120 - 2 bolts 23 Keyed (non SAE) Clockwise Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option No NA
054-35670-0 Special diameter 120 - 2 bolts 25 Taper (non SAE) Bi-directional Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option No NA
054-36559-0 Special diameter 120 - 2 bolts 25 Taper (non SAE) Bi-directional Buna-N SAE 12 - 1-1/16" UNF SAE 12 - 1-1/16" UNF No option No NA
054-47795-0 Special diameter 120 - 2 bolts 10 Keyed (non SAE) Clockwise Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option Proportional valve 140
054-38628-0 Special diameter 120 - 2 bolts 10 Keyed (non SAE) Clockwise Buna-N SAE 12 - 1-1/16" UNF SAE 12 - 1-1/16" UNF No option No NA
054-39194-0 Special diameter 120 - 2 bolts 12.5 Taper (non SAE) Counter-clockwise Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread Anti-starve valve No NA
054-45195-0 Special diameter 120 - 2 bolts 12.5 Taper (non SAE) Bi-directional Buna-N SAE 12 - 1-1/16" UNF SAE 12 - 1-1/16" UNF No option No NA
054-48004-5 Special diameter 120 - 2 bolts 12.5 Taper (non SAE) Bi-directional Viton® 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option No NA
054-37231-0 Special diameter 120 - 2 bolts 12.5 Taper (non SAE) Clockwise Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread Anti-starve valve No NA
054-36946-0 Special diameter 120 - 2 bolts 12.5 Taper (non SAE) Clockwise Buna-N SAE 12 - 1-1/16" UNF SAE 12 - 1-1/16" UNF No option No NA
054-36520-5 Special diameter 120 - 2 bolts 12.5 Taper (non SAE) Clockwise Viton® 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option No NA
054-45502-5 Special diameter 120 - 2 bolts 12.5 Taper (non SAE) Clockwise Viton® 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread Anti-starve valve Proportional valve 250
054-49375-0 Special diameter 120 - 2 bolts 12.5 Keyed (non SAE) Counter-clockwise Buna-N M22 x 1,5 Metric thread M22 x 1,5 Metric thread No option No NA
054-38659-0 Special diameter 120 - 2 bolts 12.5 Keyed (non SAE) Bi-directional Buna-N 3/4" SAE 3000 - UNC thread 3/4" SAE 3000 - UNC thread No option No NA
054-46701-0 Special diameter 120 - 2 bolts 12.5 Keyed (non SAE) Bi-directional Buna-N SAE 12 - 1-1/16" UNF SAE 12 - 1-1/16" UNF No option No NA
054-46415-0 Special diameter 120 - 2 bolts 25 Taper (non SAE) Bi-directional Buna-N M22 x 1,5 Metric thread M22 x 1,5 Metric thread No option No NA
054-37601-0 Special diameter 120 - 2 bolts 25 Taper (non SAE) Clockwise Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option No NA
054-46335-0 Special diameter 120 - 2 bolts 25 Taper (non SAE) Clockwise Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread Anti-starve valve Proportional valve 210
054-39381-5 Special diameter 120 - 2 bolts 25 Taper (non SAE) Clockwise Viton® 3/4" SAE 3000 - UNC thread 3/4" SAE 3000 - UNC thread No option No NA
054-39449-5 Special diameter 120 - 2 bolts 25 Taper (non SAE) Clockwise Viton® SAE 12 - 1-1/16" UNF SAE 12 - 1-1/16" UNF No option No NA
054-36655-0 Special diameter 120 - 2 bolts 25 Keyed (non SAE) Bi-directional Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option No NA
054-49029-0 Special diameter 120 - 2 bolts 25 Keyed (non SAE) Clockwise Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option No NA
054-46727-5 Special diameter 120 - 2 bolts 25 Keyed (non SAE) Clockwise Viton® 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option Proportional valve 210
054-46726-5 Special diameter 120 - 2 bolts 25 Keyed (non SAE) Clockwise Viton® SAE 12 - 1-1/16" UNF SAE 12 - 1-1/16" UNF No option No NA
054-48996-0 SAE A 2 bolts 6.3 Taper (SAE B) Counter-clockwise Buna-N 1/2" BSPP 3/4" BSPP No option No NA
054-49629-0 SAE A 2 bolts 6.3 Keyed (SAE B) Counter-clockwise Viton® 1/2" BSPP 3/4" BSPP No option No NA
054-45814-0 SAE A 2 bolts 6.3 Keyed (SAE B) Clockwise Buna-N 1/2" BSPP 3/4" BSPP No option No NA
054-36938-0 Special diameter 120 - 2 bolts 12.5 Keyed (non SAE) Bi-directional Buna-N M22 x 1,5 Metric thread M22 x 1,5 Metric thread No option No NA
054-48005-5 Special diameter 120 - 2 bolts 12.5 Keyed (non SAE) Bi-directional Viton® 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option No NA
054-36942-0 Special diameter 120 - 2 bolts 16 Taper (non SAE) Bi-directional Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option No NA
054-45661-0 Special diameter 120 - 2 bolts 16 Taper (non SAE) Bi-directional Buna-N SAE 12 - 1-1/16" UNF SAE 12 - 1-1/16" UNF No option No NA
054-37271-0 Special diameter 120 - 2 bolts 16 Taper (non SAE) Bi-directional Buna-N M22 x 1,5 Metric thread M22 x 1,5 Metric thread No option No NA
054-38078-0 Special diameter 120 - 2 bolts 16 Taper (non SAE) Clockwise Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option No NA
054-45026-0 Special diameter 120 - 2 bolts 16 Taper (non SAE) Clockwise Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread Anti-starve valve Proportional valve 210
054-36947-0 Special diameter 120 - 2 bolts 16 Taper (non SAE) Clockwise Buna-N SAE 12 - 1-1/16" UNF SAE 12 - 1-1/16" UNF No option No NA
054-49376-0 Special diameter 120 - 2 bolts 16 Keyed (non SAE) Counter-clockwise Buna-N M22 x 1,5 Metric thread M22 x 1,5 Metric thread No option No NA
054-37668-0 Special diameter 120 - 2 bolts 16 Keyed (non SAE) Bi-directional Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option No NA
054-45027-0 Special diameter 120 - 2 bolts 16 Keyed (non SAE) Clockwise Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread Anti-starve valve Proportional valve 210
054-36943-0 Special diameter 120 - 2 bolts 18 Taper (non SAE) Bi-directional Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option No NA
054-47242-5 SAE A 2 bolts 6.3 Keyed (ISO G20N) Clockwise Viton® 1/2" BSPP 3/4" BSPP No option No NA
054-46519-0 SAE A 2 bolts 10 Keyed (SAE B) Bi-directional Buna-N 3/4" BSPP 3/4" BSPP No option No NA
054-47243-5 SAE A 2 bolts 10 Keyed (ISO G20N) Clockwise Viton® 1/2" BSPP 3/4" BSPP No option No NA
054-45496-0 SAE A 2 bolts 12.5 Taper (SAE B) Bi-directional Buna-N 3/4" BSPP 3/4" BSPP No option No NA
054-45496-5 SAE A 2 bolts 12.5 Taper (SAE B) Bi-directional Viton® 3/4" BSPP 3/4" BSPP No option No NA
054-45497-0 SAE A 2 bolts 12.5 Taper (SAE B) Clockwise Buna-N 1/2" BSPP 3/4" BSPP No option No NA
054-45497-5 SAE A 2 bolts 12.5 Taper (SAE B) Clockwise Viton® 1/2" BSPP 3/4" BSPP No option No NA
054-49199-0 SAE A 2 bolts 12.5 Keyed (SAE B) Bi-directional Buna-N 3/4" BSPP 3/4" BSPP No option No NA
054-49543-0 SAE A 2 bolts 12.5 Keyed (ISO G20N) Bi-directional Buna-N 3/4" BSPP 3/4" BSPP No option No NA
054-47244-5 SAE A 2 bolts 12.5 Keyed (ISO G20N) Clockwise Viton® 1/2" BSPP 3/4" BSPP No option No NA
054-48255-0 SAE A 2 bolts 18 Taper (SAE B) Bi-directional Buna-N 3/4" BSPP 3/4" BSPP No option No NA
054-47586-0 SAE A 2 bolts 18 Keyed (SAE B) Bi-directional Buna-N SAE 12 - 1-1/16" UNF SAE 12 - 1-1/16" UNF No option No NA
054-36961-0 Special diameter 120 - 2 bolts 18 Taper (non SAE) Bi-directional Buna-N SAE 12 - 1-1/16" UNF SAE 12 - 1-1/16" UNF No option No NA
054-37772-0 Special diameter 120 - 2 bolts 18 Taper (non SAE) Clockwise Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option Proportional valve 210
054-37230-0 Special diameter 120 - 2 bolts 18 Taper (non SAE) Clockwise Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread Anti-starve valve No NA
054-38615-0 Special diameter 120 - 2 bolts 18 Taper (non SAE) Clockwise Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread Anti-starve valve Proportional valve 260
054-36945-0 Special diameter 120 - 2 bolts 18 Taper (non SAE) Clockwise Buna-N SAE 12 - 1-1/16" UNF SAE 12 - 1-1/16" UNF No option No NA
054-38401-0 Special diameter 120 - 2 bolts 18 Taper (non SAE) Clockwise Buna-N M22 x 1,5 Metric thread M22 x 1,5 Metric thread No option Proportional valve 210
054-45910-0 Special diameter 120 - 2 bolts 18 Keyed (non SAE) Counter-clockwise Buna-N 3/4" SAE 3000 - UNC thread 3/4" SAE 3000 - UNC thread No option No NA
054-38152-0 Special diameter 120 - 2 bolts 18 Keyed (non SAE) Counter-clockwise Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread Anti-starve valve Mechanical valve 250
054-37019-0 Special diameter 120 - 2 bolts 18 Keyed (non SAE) Counter-clockwise Buna-N SAE 12 - 1-1/16" UNF SAE 12 - 1-1/16" UNF No option No NA
054-45410-0 Special diameter 120 - 2 bolts 18 Keyed (non SAE) Bi-directional Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option No NA
054-38618-0 Special diameter 120 - 2 bolts 18 Keyed (non SAE) Bi-directional Buna-N M22 x 1,5 Metric thread M22 x 1,5 Metric thread No option No NA
054-45410-5 Special diameter 120 - 2 bolts 18 Keyed (non SAE) Bi-directional Viton® 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option No NA
054-49232-0 SAE A 2 bolts 23 Taper (SAE B) Bi-directional Buna-N SAE 12 - 1-1/16" UNF SAE 12 - 1-1/16" UNF No option No NA
054-49036-0 SAE A 2 bolts 23 Taper 1/5 Bi-directional Buna-N 3/4" BSPP 3/4" BSPP No option No NA
054-47177-0 SAE A 2 bolts 23 Taper 1/5 Clockwise Buna-N SAE 10 - 7/8" UNF SAE 12 - 1-1/16" UNF Reverse valve Proportional valve 280
054-49480-5 SAE A 2 bolts 25 Taper (SAE B) Clockwise Viton® 1/2" BSPP 3/4" BSPP No option Proportional valve 230
054-45678-5 SAE A 2 bolts 25 Keyed (ISO G20N) Clockwise Viton® 1/2" BSPP 3/4" BSPP No option No NA
054-45681-5 SAE A 2 bolts 25 Keyed (ISO G20N) Clockwise Viton® 1/2" BSPP 3/4" BSPP No option Mechanical valve 210
054-45680-5 SAE A 2 bolts 25 Keyed (ISO G20N) Clockwise Viton® 1/2" BSPP 3/4" BSPP No option Proportional valve 210
054-47471-0 Diameter 101,6 h8 - 2 bolts 6.3 Keyed (SAE B) Clockwise Buna-N SAE 10 - 7/8" UNF SAE 12 - 1-1/16" UNF No option No NA
054-45483-5 Diameter 101,6 h8 - 2 bolts 6.3 Taper 1/5 Clockwise Viton® 1/2" BSPP 3/4" BSPP No option Proportional valve 210
054-45164-0 Diameter 101,6 h8 - 2 bolts 10 Taper (SAE B) Bi-directional Buna-N SAE 12 - 1-1/16" UNF SAE 12 - 1-1/16" UNF No option No NA
054-46392-0 Diameter 101,6 h8 - 2 bolts 10 Taper (SAE B) Clockwise Buna-N SAE 10 - 7/8" UNF SAE 12 - 1-1/16" UNF Reverse valve Proportional valve 180
054-47059-0 Diameter 100 h8 - 2 bolts 10 Taper 1/5 Bi-directional Buna-N M22 x 1,5 Metric thread M22 x 1,5 Metric thread No option No NA
054-47604-0 Special diameter 120 - 2 bolts 18 Keyed (non SAE) Clockwise Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option No NA
054-36931-0 Special diameter 120 - 2 bolts 18 Keyed (non SAE) Clockwise Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread Anti-starve valve No NA
054-36671-0 Special diameter 120 - 2 bolts 18 Keyed (non SAE) Clockwise Buna-N SAE 12 - 1-1/16" UNF SAE 12 - 1-1/16" UNF No option No NA
054-46725-5 Special diameter 120 - 2 bolts 18 Keyed (non SAE) Clockwise Viton® 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option Proportional valve 210
054-36931-5 Special diameter 120 - 2 bolts 18 Keyed (non SAE) Clockwise Viton® 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread Anti-starve valve No NA
054-36671-5 Special diameter 120 - 2 bolts 18 Keyed (non SAE) Clockwise Viton® SAE 12 - 1-1/16" UNF SAE 12 - 1-1/16" UNF No option No NA
054-35928-0 Special diameter 120 - 2 bolts 23 Taper (non SAE) Counter-clockwise Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option No NA
054-37188-0 Special diameter 120 - 2 bolts 23 Taper (non SAE) Counter-clockwise Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread Anti-starve valve No NA
054-36759-0 Special diameter 120 - 2 bolts 23 Taper (non SAE) Counter-clockwise Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread Anti-starve valve Mechanical valve 210
054-37026-0 Special diameter 120 - 2 bolts 23 Taper (non SAE) Bi-directional Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option No NA
054-46886-0 Special diameter 120 - 2 bolts 23 Taper (non SAE) Bi-directional Buna-N M22 x 1,5 Metric thread M22 x 1,5 Metric thread No option No NA
054-39591-0 Special diameter 120 - 2 bolts 23 Taper (non SAE) Clockwise Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option No NA
054-46927-0 Diameter 101,6 h8 - 2 bolts 12.5 Taper (SAE B) Counter-clockwise Buna-N 1/2" BSPP 3/4" BSPP Reverse valve Proportional valve 180
054-45280-0 Diameter 100 h8 - 2 bolts 12.5 Taper (SAE B) Bi-directional Buna-N M22 x 1,5 Metric thread M22 x 1,5 Metric thread No option No NA
054-48592-0 Diameter 100 h8 - 2 bolts 12.5 Taper (SAE B) Clockwise Buna-N M22 x 1,5 Metric thread M27 x 2 Metric thread No option No NA
054-47087-0 Diameter 100 h8 - 2 bolts 12.5 Taper 1/5 Bi-directional Buna-N M22 x 1,5 Metric thread M22 x 1,5 Metric thread No option No NA
054-45281-0 Diameter 100 h8 - 2 bolts 16 Taper (SAE B) Bi-directional Buna-N M22 x 1,5 Metric thread M22 x 1,5 Metric thread No option No NA
054-49392-0 Diameter 101,6 h8 - 2 bolts 16 Taper (SAE B) Bi-directional Buna-N 3/4" BSPP 3/4" BSPP No option No NA
054-46791-0 Diameter 101,6 h8 - 2 bolts 16 Taper (SAE B) Clockwise Buna-N SAE 10 - 7/8" UNF SAE 12 - 1-1/16" UNF Reverse valve Proportional valve 210
054-46419-0 Diameter 101,6 h8 - 2 bolts 16 Keyed (SAE B) Clockwise Buna-N SAE 10 - 7/8" UNF SAE 12 - 1-1/16" UNF Reverse valve Proportional valve 210
054-47492-0 Diameter 101,6 h8 - 2 bolts 16 Keyed (SAE B) Clockwise Buna-N 1/2" BSPP 3/4" BSPP Reverse valve Mechanical valve 280
054-46557-0 Diameter 101,6 h8 - 2 bolts 16 Keyed (ISO G20N) Bi-directional Buna-N 3/4" BSPP 3/4" BSPP No option No NA
054-45282-0 Diameter 100 h8 - 2 bolts 18 Taper (SAE B) Bi-directional Buna-N M22 x 1,5 Metric thread M22 x 1,5 Metric thread No option No NA
054-46077-0 Diameter 101,6 h8 - 2 bolts 18 Taper (SAE B) Clockwise Buna-N SAE 10 - 7/8" UNF SAE 12 - 1-1/16" UNF No option Proportional valve 210
054-46902-0 Diameter 100 h8 - 2 bolts 25 Taper 1/5 Bi-directional Buna-N M22 x 1,5 Metric thread M22 x 1,5 Metric thread No option No NA
054-48140-0 Diameter 101,6 h8 - 2 bolts 25 Taper 1/5 Clockwise Buna-N 1/2" BSPP 3/4" BSPP Reverse valve Mechanical valve 250
054-45167-0 ISO 100 A2/B4 HW 12 Keyed (SAE B) Bi-directional Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option No NA
024-94675-0 ISO 100 A2/B4 HW 12 Keyed (ISO E25M) Bi-directional Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option No NA
054-38543-0 ISO 100 A2/B4 HW 18 Keyed (SAE B) Bi-directional Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option No NA
054-48620-0 ISO 100 A2/B4 HW 18 Keyed (ISO E25M) Counter-clockwise Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread Anti-starve valve No NA
054-34330-0 ISO 100 A2/B4 HW 18 Keyed (ISO E25M) Bi-directional Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option No NA
054-37060-0 ISO 100 A2/B4 HW 23 Keyed (ISO E25M) Bi-directional Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option No NA
054-46141-0 ISO 100 A2/B4 HW 28 Keyed (SAE B) Bi-directional Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option No NA
054-45669-0 ISO 100 A2/B4 HW 28 Keyed (ISO E25M) Counter-clockwise Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option No NA
054-46320-0 ISO 100 A2/B4 HW 28 Keyed (ISO E25M) Counter-clockwise Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread Anti-starve valve No NA
054-35779-0 ISO 100 A2/B4 HW 28 Keyed (ISO E25M) Bi-directional Buna-N 3/4" SAE 3000 - Metric thread 3/4" SAE 3000 - Metric thread No option No NA

687779
687925