Medium Duty Vane Motors - Series M3B & M4 | Product Series

Filter by

    No filters selected

Drain Option

Displacement

Shaft Type

Port Type

Material - Seals

Port Connection Inlet

Drain Port Size

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Medium Duty Vane Motors - Series M3B & M4

Medium Duty Vane Motors - Series M3B & M4

The M3B and M4* have been specifically designed for longer life in severe duty applications that require high pressures up to 230 bar, high speed up to 4000 RPM and low fluid lubricity.

Technical Specifications

  • Torque Rating: 102 to 567 Nm (at 175 bar)
  • Flange Size: SAE B, SAE C, SAE A
  • Direction of Rotation: Bi-directional
  • Outlet Port Size: SAE 16 - 1-5/16" UNF, 1" SAE 3000 - UNC Thread, 1" SAE 3000 - Metric Thread, SAE 20 - 1-5/8" UNF, 1-1/4" SAE 3000 - UNC Thread, 1-1/4" SAE 3000 - Metric Thread, SAE 32 - 2-1/2"-12 UNF, 2" SAE 3000 - UNC Thread, 3/4" SAE 3000 - UNC Thread, 3/4" BSPP, SAE 12 - 1-1/16" UNF
  • Maximum Operating Pressure: 175 to 230 bar
  • Rated Speed: 3600 to 4000 RPM
  • Brand: Denison
Safety Warning

Full Product Description

The vane, rotor and cam ring are pressure balanced to increase the motor lifetime  and efficiency over the full speed range. The high starting torque efficiency allows the motor to start under high load without pressure overshoots, jerks and high instantaneous horsepower loads.

Markets:
• Mobile
• Marine

Features & Benefits:
• Improved Performance : When operating at very low speeds on applications such as swing and load hoist drives, the vane motor exhibits very low torque ripple.
• Enhanced Lifetime : Vane motors begin life with high volumetric efficiency and maintain that efficiency throughout their operating life.
• Easy Installation: The high starting torque efficiency of the vane type motors allows them to start under high load without pressure overshoots, jerks and high instantaneous horsepower loads.

Applications:
• Hoist winch drives
• Swing drives
• Propulsion drives

Related Documents

×
Products Drain Option Displacement Shaft Type Port Type Material - Seals Port Connection Inlet Drain Port Size
014-27082-000 External 46.5 Splined (SAE B) 13 teeth Rear ports Buna-N 1" SAE 3000 - UNC thread SAE 4 - 7/16" UNF
014-41867-001 External 46.5 Splined (SAE B) 13 teeth Side ports - Drain up Buna-N 1" SAE 3000 - UNC thread SAE 6 - 9/16" UNF
024-69095-002 External 80.1 Keyed (SAE B) Side ports - Drain down Buna-N 1" SAE 3000 - UNC thread SAE 6 - 9/16" UNF
024-91992-002 External 80.1 Keyed (SAE B) Side ports - Drain down Buna-N 1" SAE 3000 - Metric thread 3/8" BSPP
024-02289-002 External 80.1 Splined (non SAE) Side ports - Drain down Buna-N 1" SAE 3000 - UNC thread SAE 6 - 9/16" UNF
014-27083-000 External 58.8 Keyed (SAE B) Rear ports Buna-N 1" SAE 3000 - UNC thread SAE 4 - 7/16" UNF
014-41820-001 External 58.8 Keyed (SAE B) Side ports - Drain up Buna-N 1" SAE 3000 - UNC thread SAE 6 - 9/16" UNF
014-41884-002 External 58.8 Keyed (SAE B) Side ports - Drain down Buna-N 1" SAE 3000 - UNC thread SAE 6 - 9/16" UNF
014-41506-000 External 80.1 Splined (SAE B) 13 teeth Rear ports Buna-N 1" SAE 3000 - UNC thread SAE 4 - 7/16" UNF
024-26025-001 External 80.1 Splined (SAE B) 13 teeth Side ports - Drain up Buna-N 1" SAE 3000 - UNC thread SAE 6 - 9/16" UNF
014-45111-000 Internal 24.4 Keyed (SAE B) Rear ports Buna-N 1" SAE 3000 - UNC thread SAE 4 - 7/16" UNF
014-45085-000 External 24.4 Keyed (SAE B) Rear ports Buna-N SAE 16 - 1-5/16" UNF SAE 4 - 7/16" UNF
014-45094-000 External 24.4 Keyed (SAE B) Rear ports Buna-N 1" SAE 3000 - UNC thread SAE 4 - 7/16" UNF
014-27091-000 Internal 58.8 Keyed (SAE B) Rear ports Buna-N SAE 16 - 1-5/16" UNF SAE 4 - 7/16" UNF
014-41836-000 External 58.8 Splined (non SAE) Rear ports Buna-N 1" SAE 3000 - UNC thread SAE 4 - 7/16" UNF
014-41852-001 External 58.8 Splined (non SAE) Side ports - Drain up Buna-N 1" SAE 3000 - UNC thread SAE 6 - 9/16" UNF
014-41900-002 External 58.8 Splined (non SAE) Side ports - Drain down Buna-N 1" SAE 3000 - UNC thread SAE 6 - 9/16" UNF
014-83919-000 External 37.1 Splined (SAE A) 9 teeth Side ports Buna-N 3/4" BSPP 3/8" BSPP
014-93040-000 Internal 27.8 Keyed (non SAE) Side ports Buna-N 3/4" BSPP 3/8" BSPP
014-45091-002 External 24.4 Keyed (SAE B) Side ports - Drain down Buna-N SAE 16 - 1-5/16" UNF SAE 6 - 9/16" UNF
014-45083-000 External 24.4 Splined (non SAE) Rear ports Buna-N 1" SAE 3000 - UNC thread SAE 4 - 7/16" UNF
014-27084-000 External 58.8 Splined (SAE B) 13 teeth Rear ports Buna-N 1" SAE 3000 - UNC thread SAE 4 - 7/16" UNF
024-69675-000 External 58.8 Splined (SAE B) 13 teeth Rear ports Buna-N 1" SAE 3000 - Metric thread 1/4" BSPP
014-41921-002 External 58.8 Splined (SAE B) 13 teeth Side ports - Drain down Buna-N 1" SAE 3000 - UNC thread SAE 6 - 9/16" UNF
014-97813-000 External 105.5 Splined (SAE C) 14 teeth Rear ports Buna-N SAE 20 - 1-5/8" UNF SAE 8 - 3/4" UNF
024-03209-000 External 105.5 Splined (SAE C) 14 teeth Rear ports Buna-N 1"1/4 SAE 3000 - UNC thread SAE 8 - 3/4" UNF
014-27100-000 Internal 58.8 Splined (SAE B) 13 teeth Rear ports Buna-N 1" SAE 3000 - UNC thread SAE 4 - 7/16" UNF
014-93784-000 Internal 12.3 Keyed (non SAE) Side ports Buna-N 3/4" SAE 3000 - UNC thread 3/8" BSPP
014-45095-000 External 24.4 Splined (SAE B) 13 teeth Rear ports Buna-N 1" SAE 3000 - UNC thread SAE 4 - 7/16" UNF
014-27077-000 External 71.1 Keyed (SAE B) Rear ports Buna-N SAE 16 - 1-5/16" UNF SAE 4 - 7/16" UNF
014-27085-000 External 71.1 Keyed (SAE B) Rear ports Buna-N 1" SAE 3000 - UNC thread SAE 4 - 7/16" UNF
024-03210-000 External 116.7 Keyed (SAE C) Rear ports Buna-N 1"1/4 SAE 3000 - UNC thread SAE 8 - 3/4" UNF
024-03224-000 External 116.7 Splined (SAE C) 14 teeth Rear ports Buna-N 1"1/4 SAE 3000 - UNC thread SAE 8 - 3/4" UNF
014-97224-000 External 37.1 Splined (SAE B) 13 teeth Side ports Buna-N 3/4" BSPP 3/8" BSPP
024-26535-001 External 24.4 Splined (SAE B) 13 teeth Side ports Buna-N 1" SAE 3000 - Metric thread 3/8" BSPP
024-76652-000 External 28.2 Keyed (SAE B) Rear ports Buna-N 1" SAE 3000 - UNC thread SAE 4 - 7/16" UNF
024-03211-000 External 132.4 Keyed (SAE C) Rear ports Buna-N 1"1/4 SAE 3000 - UNC thread SAE 8 - 3/4" UNF
024-03212-000 External 132.4 Splined (SAE C) 14 teeth Rear ports Buna-N 1"1/4 SAE 3000 - UNC thread SAE 8 - 3/4" UNF
024-03206-000 External 144.4 Keyed (SAE C) Rear ports Buna-N SAE 20 - 1-5/8" UNF SAE 8 - 3/4" UNF
024-03213-000 External 144.4 Keyed (SAE C) Rear ports Buna-N 1"1/4 SAE 3000 - UNC thread SAE 8 - 3/4" UNF
014-27102-000 Internal 71.1 Splined (SAE B) 13 teeth Rear ports Buna-N 1" SAE 3000 - UNC thread SAE 4 - 7/16" UNF
024-49810-000 External 27.8 Keyed (non SAE) Side ports Buna-N SAE 12 - 1-1/16" UNF SAE 6 - 9/16" UNF
024-51047-000 External 37.1 Keyed (non SAE) Side ports Buna-N SAE 12 - 1-1/16" UNF SAE 6 - 9/16" UNF
024-02154-000 External 144.4 Splined (SAE C) 14 teeth Rear ports Buna-N 1"1/4 SAE 3000 - UNC thread SAE 8 - 3/4" UNF
024-59364-000 External 18.5 Splined (SAE A) 9 teeth Side ports Buna-N SAE 12 - 1-1/16" UNF SAE 6 - 9/16" UNF
024-63606-000 Internal 12.3 Splined (SAE B) 13 teeth Side ports Buna-N 3/4" SAE 3000 - UNC thread 3/8" BSPP
054-50393-000 External 28.2 Splined (non SAE) Rear ports Buna-N 1" SAE 3000 - UNC thread SAE 4 - 7/16" UNF
024-68458-000 External 28.2 Splined (SAE B) 13 teeth Rear ports Buna-N 1" SAE 3000 - UNC thread SAE 4 - 7/16" UNF
014-27079-000 External 34.5 Keyed (SAE B) Rear ports Buna-N 1" SAE 3000 - UNC thread SAE 4 - 7/16" UNF
024-77390-000 Internal 9.2 Keyed (non SAE) Side ports Buna-N 3/4" SAE 3000 - UNC thread 3/8" BSPP
014-41818-001 External 34.5 Keyed (SAE B) Side ports - Drain up Buna-N 1" SAE 3000 - UNC thread SAE 6 - 9/16" UNF
014-41882-002 External 34.5 Keyed (SAE B) Side ports - Drain down Buna-N 1" SAE 3000 - UNC thread SAE 6 - 9/16" UNF
014-41834-000 External 34.5 Splined (non SAE) Rear ports Buna-N 1" SAE 3000 - UNC thread SAE 4 - 7/16" UNF
024-26130-000 Internal 91 Splined (SAE C) 14 teeth Rear ports Buna-N 1"1/4 SAE 3000 - UNC thread SAE 8 - 3/4" UNF
024-50453-000 Internal 105.5 Splined (SAE C) 14 teeth Rear ports Buna-N SAE 20 - 1-5/8" UNF SAE 8 - 3/4" UNF
024-26776-000 Internal 105.5 Splined (SAE C) 14 teeth Rear ports Buna-N 1"1/4 SAE 3000 - UNC thread SAE 8 - 3/4" UNF
054-36582-000 Internal 116.7 Keyed (SAE C) Rear ports Buna-N 1"1/4 SAE 3000 - Metric thread 3/8" BSPP
024-03214-000 External 65.1 Splined (SAE C) 14 teeth Rear ports Buna-N 1"1/4 SAE 3000 - UNC thread SAE 8 - 3/4" UNF
024-03207-000 External 76.8 Keyed (SAE C) Rear ports Buna-N 1"1/4 SAE 3000 - UNC thread SAE 8 - 3/4" UNF
014-97572-000 External 76.8 Keyed (SAE C) Rear ports Buna-N 1"1/4 SAE 3000 - UNC thread 3/8" BSPP
024-03208-000 External 76.8 Splined (SAE C) 14 teeth Rear ports Buna-N 1"1/4 SAE 3000 - UNC thread SAE 8 - 3/4" UNF
024-03441-000 External 91 Keyed (SAE C) Rear ports Buna-N SAE 20 - 1-5/8" UNF SAE 8 - 3/4" UNF
024-03216-000 External 91 Keyed (SAE C) Rear ports Buna-N 1"1/4 SAE 3000 - UNC thread SAE 8 - 3/4" UNF
014-41898-002 External 34.5 Splined (non SAE) Side ports - Drain down Buna-N 1" SAE 3000 - UNC thread SAE 6 - 9/16" UNF
014-27080-000 External 34.5 Splined (SAE B) 13 teeth Rear ports Buna-N 1" SAE 3000 - UNC thread SAE 4 - 7/16" UNF
014-41866-001 External 34.5 Splined (SAE B) 13 teeth Side ports - Drain up Buna-N 1" SAE 3000 - UNC thread SAE 6 - 9/16" UNF
024-03217-000 External 91 Splined (SAE C) 14 teeth Rear ports Buna-N 1"1/4 SAE 3000 - UNC thread SAE 8 - 3/4" UNF
014-97576-000 External 91 Splined (SAE C) 14 teeth Rear ports Buna-N 1"1/4 SAE 3000 - UNC thread 3/8" BSPP
024-03230-000 External 105.5 Keyed (SAE C) Rear ports Buna-N 1"1/4 SAE 3000 - UNC thread SAE 8 - 3/4" UNF
024-44046-001 External 34.5 Splined (SAE B) 13 teeth Side ports - Drain up Buna-N 1" SAE 3000 - Metric thread 3/8" BSPP
014-83912-000 External 12.3 Keyed (non SAE) Side ports Buna-N 3/4" BSPP 3/8" BSPP
014-83914-000 External 18.5 Keyed (non SAE) Side ports Buna-N 3/4" BSPP 3/8" BSPP
014-83916-000 External 27.8 Keyed (non SAE) Side ports Buna-N 3/4" BSPP 3/8" BSPP
014-83918-000 External 37.1 Keyed (non SAE) Side ports Buna-N 3/4" BSPP 3/8" BSPP
014-41837-000 External 71.1 Splined (non SAE) Rear ports Buna-N 1" SAE 3000 - UNC thread SAE 4 - 7/16" UNF
014-27089-000 Internal 46.5 Keyed (SAE B) Rear ports Buna-N SAE 16 - 1-5/16" UNF SAE 4 - 7/16" UNF
054-37286-000 Internal 46.5 Keyed (SAE B) Rear ports Buna-N 1" SAE 3000 - Metric thread 1/4" BSPP
014-27081-000 External 46.5 Keyed (SAE B) Rear ports Buna-N 1" SAE 3000 - UNC thread SAE 4 - 7/16" UNF
014-97242-000 External 46.5 Keyed (SAE B) Rear ports Buna-N 1" SAE 3000 - UNC thread 1/4" BSPP
014-41819-001 External 46.5 Keyed (SAE B) Side ports - Drain up Buna-N 1" SAE 3000 - UNC thread SAE 6 - 9/16" UNF
014-41883-002 External 46.5 Keyed (SAE B) Side ports - Drain down Buna-N 1" SAE 3000 - UNC thread SAE 6 - 9/16" UNF
014-27078-000 External 71.1 Splined (SAE B) 13 teeth Rear ports Buna-N SAE 16 - 1-5/16" UNF SAE 4 - 7/16" UNF
014-27086-000 External 71.1 Splined (SAE B) 13 teeth Rear ports Buna-N 1" SAE 3000 - UNC thread SAE 4 - 7/16" UNF
014-41869-001 External 71.1 Splined (SAE B) 13 teeth Side ports - Drain up Buna-N 1" SAE 3000 - UNC thread SAE 6 - 9/16" UNF
014-41835-000 External 46.5 Splined (non SAE) Rear ports Buna-N 1" SAE 3000 - UNC thread SAE 4 - 7/16" UNF
014-41895-002 External 46.5 Keyed (non SAE) Rear ports Buna-N SAE 16 - 1-5/16" UNF SAE 6 - 9/16" UNF
014-41899-002 External 46.5 Splined (non SAE) Side ports - Drain down Buna-N 1" SAE 3000 - UNC thread SAE 6 - 9/16" UNF
014-41922-002 External 71.1 Splined (SAE B) 13 teeth Side ports - Drain down Buna-N 1" SAE 3000 - UNC thread SAE 6 - 9/16" UNF
014-41903-002 Internal 46.5 Splined (non SAE) Side ports - Drain down Buna-N 1" SAE 3000 - UNC thread SAE 6 - 9/16" UNF
014-27098-000 Internal 46.5 Splined (SAE B) 13 teeth Rear ports Buna-N 1" SAE 3000 - UNC thread SAE 4 - 7/16" UNF
014-27073-500 External 46.5 Keyed (SAE B) Rear ports Viton® SAE 16 - 1-5/16" UNF SAE 4 - 7/16" UNF
014-27075-500 External 58.8 Keyed (SAE B) Rear ports Viton® SAE 16 - 1-5/16" UNF SAE 4 - 7/16" UNF
014-27080-500 External 34.5 Splined (SAE B) 13 teeth Rear ports Viton® 1" SAE 3000 - UNC thread SAE 4 - 7/16" UNF
014-27081-500 External 46.5 Keyed (SAE B) Rear ports Viton® 1" SAE 3000 - UNC thread SAE 4 - 7/16" UNF
014-27082-500 External 46.5 Splined (SAE B) 13 teeth Rear ports Viton® 1" SAE 3000 - UNC thread SAE 4 - 7/16" UNF
014-27083-500 External 58.8 Keyed (SAE B) Rear ports Viton® 1" SAE 3000 - UNC thread SAE 4 - 7/16" UNF
014-27084-500 External 58.8 Splined (SAE B) 13 teeth Rear ports Viton® 1" SAE 3000 - UNC thread SAE 4 - 7/16" UNF
014-27085-500 External 71.1 Keyed (SAE B) Rear ports Viton® 1" SAE 3000 - UNC thread SAE 4 - 7/16" UNF
014-27086-500 External 71.1 Splined (SAE B) 13 teeth Rear ports Viton® 1" SAE 3000 - UNC thread SAE 4 - 7/16" UNF
014-41506-500 External 80.1 Splined (SAE B) 13 teeth Rear ports Viton® 1" SAE 3000 - UNC thread SAE 4 - 7/16" UNF
014-41814-501 External 34.5 Keyed (SAE B) Side ports Viton® SAE 16 - 1-5/16" UNF SAE 6 - 9/16" UNF
014-41835-500 External 46.5 Keyed (non SAE) Rear ports Viton® 1" SAE 3000 - UNC thread SAE 4 - 7/16" UNF
014-41840-500 Internal 58.8 Keyed (non SAE) Rear ports Viton® SAE 16 - 1-5/16" UNF SAE 4 - 7/16" UNF
014-41843-500 Internal 46.5 Keyed (non SAE) Rear ports Viton® 1" SAE 3000 - UNC thread SAE 4 - 7/16" UNF
014-41853-500 External 71.1 Keyed (non SAE) Rear ports Viton® 1" SAE 3000 - UNC thread SAE 4 - 7/16" UNF
014-41863-501 External 46.5 Splined (SAE B) 13 teeth Rear ports Viton® SAE 16 - 1-5/16" UNF SAE 6 - 9/16" UNF
014-41885-502 External 71.1 Keyed (SAE B) Side ports Viton® 1" SAE 3000 - UNC thread SAE 6 - 9/16" UNF
014-41922-502 External 71.1 Splined (SAE B) 13 teeth Side ports Viton® 1" SAE 3000 - UNC thread SAE 6 - 9/16" UNF
014-42340-500 External 191.6 Keyed (SAE C) Rear ports Viton® SAE 32 - 3/4" UNF SAE 8 - 3/4" UNF
014-42342-500 External 222.0 Keyed (SAE C) Rear ports Viton® SAE 32 - 3/4" UNF SAE 8 - 3/4" UNF
014-42344-500 External 158.5 Keyed (SAE C) Rear ports Viton® 2" SAE 3000 - UNC thread SAE 8 - 3/4" UNF
014-42345-500 External 158.5 Splined (SAE C) 14 teeth Rear ports Viton® 2" SAE 3000 - UNC thread SAE 8 - 3/4" UNF
014-42346-500 External 191.6 Keyed (SAE C) Rear ports Viton® 2" SAE 3000 - UNC thread SAE 8 - 3/4" UNF
014-42347-500 External 191.6 Splined (SAE C) 14 teeth Rear ports Viton® 2" SAE 3000 - UNC thread SAE 8 - 3/4" UNF
014-42348-500 External 222.0 Keyed (SAE C) Rear ports Viton® 2" SAE 3000 - UNC thread SAE 8 - 3/4" UNF
014-42349-500 External 222.0 Splined (SAE C) 14 teeth Rear ports Viton® 2" SAE 3000 - UNC thread SAE 8 - 3/4" UNF
014-45091-502 External 24.4 Keyed (SAE B) Side ports Viton® SAE 16 - 1-5/16" UNF SAE 6 - 9/16" UNF
014-45094-500 External 24.4 Keyed (SAE B) Rear ports Viton® 1" SAE 3000 - UNC thread SAE 4 - 7/16" UNF
014-45100-502 External 24.4 Keyed (non SAE) Side ports Viton® 1" SAE 3000 - UNC thread SAE 6 - 9/16" UNF
014-83905-001 External 12.3 Splined (SAE A) 9 teeth Side ports Buna-N 3/4" SAE 3000 - UNC thread 3/8" BSPP
014-83907-001 External 18.5 Splined (SAE A) 9 teeth Side ports Buna-N 3/4" SAE 3000 - UNC thread 3/8" BSPP
014-83908-001 External 27.8 Keyed (non SAE) Side ports Buna-N 3/4" SAE 3000 - UNC thread 3/8" BSPP
014-83912-001 External 12.3 Keyed (non SAE) Side ports Buna-N 3/4" BSPP 3/8" BSPP
014-83914-001 External 18.5 Keyed (non SAE) Side ports Buna-N 3/4" BSPP 3/8" BSPP
014-83916-001 External 27.8 Keyed (non SAE) Side ports Buna-N 3/4" BSPP 3/8" BSPP
014-83918-001 External 37.1 Keyed (non SAE) Side ports Buna-N 3/4" BSPP 3/8" BSPP
014-83918-501 External 37.1 Keyed (non SAE) Side ports Viton® 3/4" BSPP 3/8" BSPP
014-97101-500 External 158.5 Splined (SAE C) 14 teeth Rear ports Viton® 2" SAE 3000 - UNC thread 1/2" BSPP
014-97102-500 External 191.6 Keyed (SAE C) Rear ports Viton® 2" SAE 3000 - UNC thread 1/2" BSPP
014-97104-500 External 222.0 Keyed (SAE C) Rear ports Viton® 2" SAE 3000 - UNC thread 1/2" BSPP
014-97278-001 External 37.1 Splined (SAE B) 13 teeth Side ports Buna-N 3/4" SAE 3000 - UNC thread 3/8" BSPP
014-97543-500 External 80.1 Keyed (non SAE) Rear ports Viton® 1" SAE 3000 - UNC thread 1/4" BSPP
014-97813-500 External 105.5 Splined (SAE C) 14 teeth Rear ports Viton® SAE 20 - 1-5/8" UNF SAE 8 - 3/4" UNF
024-02154-500 External 144.4 Splined (SAE C) 14 teeth Rear ports Viton® 1.1/4" SAE 3000 - UNC thread SAE 8 - 3/4" UNF
024-03208-500 External 76.8 Splined (SAE C) 14 teeth Rear ports Viton® 1.1/4" SAE 3000 - UNC thread SAE 8 - 3/4" UNF
024-03209-500 External 105.5 Splined (SAE C) 14 teeth Rear ports Viton® 1.1/4" SAE 3000 - UNC thread SAE 8 - 3/4" UNF
024-03210-500 External 116.7 Keyed (SAE C) Rear ports Viton® 1.1/4" SAE 3000 - UNC thread SAE 8 - 3/4" UNF
024-03211-500 External 132.4 Keyed (SAE C) Rear ports Viton® 1.1/4" SAE 3000 - UNC thread SAE 8 - 3/4" UNF
024-03212-500 External 132.4 Splined (SAE C) 14 teeth Rear ports Viton® 1.1/4" SAE 3000 - UNC thread SAE 8 - 3/4" UNF
024-03213-500 External 144.4 Keyed (SAE C) Rear ports Viton® 1.1/4" SAE 3000 - UNC thread SAE 8 - 3/4" UNF
024-03214-500 External 65.1 Splined (SAE C) 14 teeth Rear ports Viton® 1.1/4" SAE 3000 - UNC thread SAE 8 - 3/4" UNF
024-03216-500 External 91.1 Keyed (SAE C) Rear ports Viton® 1.1/4" SAE 3000 - UNC thread SAE 8 - 3/4" UNF
024-03217-500 External 91.1 Splined (SAE C) 14 teeth Rear ports Viton® 1.1/4" SAE 3000 - UNC thread SAE 8 - 3/4" UNF
024-03219-500 Internal 116.7 Splined (SAE C) 14 teeth Rear ports Viton® 1.1/4" SAE 3000 - UNC thread SAE 8 - 3/4" UNF
024-03224-500 External 116.7 Splined (SAE C) 14 teeth Rear ports Viton® 1.1/4" SAE 3000 - UNC thread SAE 8 - 3/4" UNF
024-03230-500 External 105.5 Keyed (SAE C) Rear ports Viton® 1.1/4" SAE 3000 - UNC thread SAE 8 - 3/4" UNF
024-03231-500 External 65.1 Keyed (SAE C) Rear ports Viton® 1.1/4" SAE 3000 - UNC thread SAE 8 - 3/4" UNF
024-03454-500 External 105.5 Keyed (SAE C) Rear ports Viton® SAE 20 - 1-5/8" UNF SAE 8 - 3/4" UNF
024-03674-500 Internal 105.5 Keyed (SAE C) Rear ports Viton® 1.1/4" SAE 3000 - UNC thread SAE 8 - 3/4" UNF
024-26776-500 Internal 105.5 Splined (SAE C) 14 teeth Rear ports Viton® 1.1/4" SAE 3000 - UNC thread SAE 8 - 3/4" UNF
024-45436-502 External 24.4 Keyed (non SAE) Side ports Viton® 1" SAE 3000 - UNC thread 3/8" BSPP
024-49003-000 External 91.1 Keyed (SAE C special) Rear ports Buna-N SAE 20 - 1-5/8" UNF SAE 8 - 3/4" UNF
024-63078-500 External 91.1 Keyed (SAE C special) Rear ports Viton® 1.1/4" SAE 3000 - UNC thread SAE 8 - 3/4" UNF
024-63606-001 Internal 12.3 Splined (SAE B) 13 teeth Side ports Buna-N 3/4" SAE 3000 - UNC thread 3/8" BSPP
024-64255-000 External 105.5 Splined (J718C) Rear ports Buna-N 1.1/4" SAE 3000 - UNC thread 3/8" BSPP
024-68678-500 External 34.5 Splined (SAE B) 13 teeth Rear ports Viton® 1" SAE 3000 - Metric thread 1/4" BSPP
024-69907-000 External 116.7 Splined (J718C) Rear ports Buna-N 1.1/4" SAE 3000 - UNC thread 3/8" BSPP
024-77390-001 Internal 9.2 Keyed (non SAE) Side ports Buna-N 3/4" SAE 3000 - UNC thread 3/8" BSPP
024-90664-500 External 58.8 Keyed (SAE B) Rear ports Viton® 1" SAE 3000 - Metric thread 1/4" BSPP
054-49098-500 External 46.5 Keyed (non SAE) Rear ports Viton® 1" SAE 3000 - Metric thread 1/4" BSPP
054-49875-002 External 80.1 Taper (non SAE) Side ports Buna-N 1" SAE 3000 - UNC thread SAE 6 - 9/16" UNF
054-50772-000 External 80.1 Splined (SAE B) 13 teeth Rear ports Buna-N 1" SAE 3000 - Metric thread 1/4" BSPP
054-50772-500 External 80.1 Splined (SAE B) 13 teeth Rear ports Viton® 1" SAE 3000 - Metric thread 1/4" BSPP
054-53286-002 External 46.5 Keyed (non SAE) Rear ports Buna-N 1" SAE 3000 - Metric thread 3/8" BSPP
054-53379-002 External 28.2 Keyed (non SAE) Side ports Buna-N 1" SAE 3000 - Metric thread 3/8" BSPP
054-53401-002 External 80.1 Splined (J718C) Side ports Buna-N 1" SAE 3000 - UNC thread SAE 6 - 9/16" UNF
054-53412-502 External 71.1 Taper (non SAE) Side ports Viton® 1" SAE 3000 - UNC thread SAE 6 - 9/16" UNF
054-53412-504 External 71.1 Taper (non SAE) Side ports Viton® 1" SAE 3000 - UNC thread SAE 6 - 9/16" UNF
054-53453-002 External 46.5 Keyed (non SAE) Side ports Buna-N 1" SAE 3000 - UNC thread SAE 6 - 9/16" UNF
C24-51905-0 Body Only Body Only Body Only Body Only Body Only Body Only Body Only
C24-51906-0 Body Only Body Only Body Only Body Only Body Only Body Only Body Only
C24-51911-0 Body Only Body Only Body Only Body Only Body Only Body Only Body Only
C24-51914-5 Body Only Body Only Body Only Body Only Body Only Body Only Body Only
C24-51915-5 Body Only Body Only Body Only Body Only Body Only Body Only Body Only
C24-51917-0 Body Only Body Only Body Only Body Only Body Only Body Only Body Only
C24-51918-0 Body Only Body Only Body Only Body Only Body Only Body Only Body Only
C24-51919-0 Body Only Body Only Body Only Body Only Body Only Body Only Body Only
C24-51920-0 Body Only Body Only Body Only Body Only Body Only Body Only Body Only
C24-51921-0 Body Only Body Only Body Only Body Only Body Only Body Only Body Only
C24-51922-0 Body Only Body Only Body Only Body Only Body Only Body Only Body Only
C24-51923-0 Body Only Body Only Body Only Body Only Body Only Body Only Body Only
C54-39860-0 Body Only Body Only Body Only Body Only Body Only Body Only Body Only
C54-39966-0 Body Only Body Only Body Only Body Only Body Only Body Only Body Only

687779
687925