3-Way High-Response Valve - Series TPQ | #TPQ040WH25T2NB0


LOADING IMAGES
TPQ040WH25T2NB0
Click to View CAD Model

3-Way High-Response Valve - Series TPQ | #TPQ040WH25T2NB0

Parker's 3-way high-response cartridge valves series TPQ provide high flow control at maximum dynamics. They are predestined for demanding applications like injection molding and die cast.


Tekniske specifikationer

  • Mærkning: Standard
  • Porttilslutning: NG40
  • Spolekode: T: positive input signal P-A
  • Pakningsmateriale: NBR
  • Signalindgang: 0-±10 V
  • Produktserie: High-response Valve
  • Betjeningstype: Pilot
  • Elektroniktype: Onboard
  • Monteringsposition: Unrestricted
  • Ydelse: High Response for Controlled Applications
  • Placering af pilotindgang/dræn: External/external
  • Maks. flowhastighed: 550 L/min
  • Monteringstype: Slip-in Cartridge
  • Aktiveringstype: VCD actuator
  • Forbindelsestype: Connector as per EN 175201-804
  • For væsketype: Hydraulic Oil according to DIN 51524
  • Funktion: 3-way
  • Maks. driftstryk: 350 bar
  • Konfiguration: n/a
  • Flowhastighed: n/a
  • Spoletype: Basic Position A-T
  • Spoledesign: Linear
  • Maks. omgivelsestemperatur: 60 °C, 60
  • Mindste omgivelsestemperatur: -20 °C, -20
  • Maksimal væsketemperatur: 60
  • Min. væsketemperatur: -25
  • Maks. driftstemperatur: 60 °C
  • Mindste driftstemperatur: -20 °C
  • Maksimal kinematisk viskositet: 400
  • Mindste kinematisk viskositet: 20
  • Filters effektivitetsklassificering: ISO 4406 18/16/13
  • Pakningsmateriale: NBR
  • "Body" materiale: Steel
  • Vægt: 15 kg
  • Applikation: Industrial Hydraulic
  • Brand: Parker
  • Teknologi: Hydraulics
  • Afdeling: Hydraulic Valve Systems Division Europe
  • Ventiltype: Proportional Throttle Valve
  • Medie: Hydraulic Oil
Safety Warning

Oplysninger om vare

The active pilot operated, 3-way high-response valves in cartridge design series TPQ are used in applications where high flow has to be precisely controlled at maximum dynamics. In this way they provide enhanced process accuracy and higher machine output. Typical applications are die cast, injection molding and hydraulic presses.

Markets:
• Industrial
• Molding

Features/Benefits:
• Mounting pattern according to ISO 7368, cavity according to Parker house norm
• 6 sizes NG25 up to NG80 - fits almost all hydraulic systems
• Applicable for directional, speed, position, force and pressure controls - allows extremely variable use
• Very robust valve design - enables less downtime
• Closed-loop control of flows - enhanced process accuracy through high-precision production
• Fast step response - higher machine output thanks to shorter cycle times
• Short delivery time - no warehousing necessary
• Flow direction A to T and P to A
• Completely mounted adapted unit with integrated electronics
• Fail safe position in case of electrical and/or hydraulic power down

Applications:
• Suitable for general hydraulic applications
• Die cast
• Injection molding
• General presses

Function
TPQ has a 2-stage design consisting of a DFplus pilot valve and a main stage with spool and LVDT.

With the DFplus pilot valve the TPQ achieves extremely fast response times: from 7 ms (NG25) up to 20 ms (NG80) with an accuracy of <0.1 % of the nominal flow. The pilot valve actively controls the spool – independent of the pressure conditions in the main ports.

It is basically required that the pilot pressure is at the level of the system pressure. At low system pressure the pilot pressure should be min. 140 bar, when high valve dynamics are desired.

The integrated electronics in the pilot of the TPQ has two control loops for the main cone and the pilot spool.

Læs mere Vis færre

CAD-tegninger + filer


Relaterede dokumenter

×

antal
Anmodning om pristilbud

Produktet er blevet tilføjet din tilbudskurv GÅ TIL TILBUDSKURV

x

OK

x

Find en distributør

Distributører

Lokal kontakt

DANMARK

Parker Hannifin Danmark, Filial af Parker Hannifin AB, Sverige

Borupvang 9

DK-2750 Ballerup

Telefon

+45 43 560400

Erhalten Sie Ihr Parker Konto noch heute!

Erstellen Sie ein Konto, um alles zu verwalten, was Sie mit Parker tun – von Ihren Voreinstellungen für Bestellungen bis zum Zugriff auf Anwendungen.

687554
687478