6ET6-B - Parker Tube Fitting, Union Tee - A-LOK Series | Deutschland, Österreich & Schweiz

Parker Tube Fitting, Union Tee - A-LOK Series | #6ET6-B

Click to View CAD Model
6ET6-B

Parker Tube Fitting, Union Tee - A-LOK Series | #6ET6-B

Parker's two ferrule compression fittings, A-LOK® Series Union Tee Tube Fittings are designed for leak-free connections in process instrumentation and industrial applications.


Technische Daten

  • Erfüllte Spezifikationen: n/a
  • Rohraußendurchmesser: 3/8" (O.D.)
  • Konstruktionswerkstoffe: Brass
  • Optionen: n/a
  • Marke: A-LOK
  • Produkttyp: Compression Fittings
  • Form: Tee Union, Union T-Stück
  • Betriebsdruck: 3300 to 6600 psi
  • Minimale Betriebstemperatur: -
  • Maximale Betriebstemperatur: -
  • Für Fluidtyp: Gases, Liquid, Fuels, Oil, Corrosive, Natural Gas (CNG), Hydrogen, Steam, Petroleum Oil
  • Länge: 2.40 inch
  • Technologie: Process Control
  • Anwendungen: Instrumentation, Analytical Installations, CNG / LNG Lines, Hydrogen Service, Offshore Control Panels, Sensing Lines, Research Labs
  • Industrie: Semiconductor, Microelectronics, Chemical, Petrochemical, Transportation, Power Generation, Nuclear, Oil & Gas
  • Division: Instrumentation Products Division
Safety Warning

Artikelinformationen

Parker's two ferrule compression fittings, A-LOK® Union Tee Tube Fittings are designed to provide reliable leak-free connections for instrumentation, process and control, and analyzer applications that specify a two ferrule tube fitting connection. Manufactured to the highest quality standards these tube fittings are available in a broad range of sizes, corrosion resistant materials and configurations.

As standard, Parker’s A-LOK® Union Tee Tube Fittings are manufactured from heat code traceable 316 stainless steel. Other materials include 6Mo, Alloy 825, Alloy 625 and Alloy C-276.

The fittings are available for fractional pipe sizes from 1/16” through to 2” O.D., and for metric sizes from 2 mm through to 32 mm O.D.

Markets:
• Semiconductor/Microelectronics
• Chemical
• Petro-Chemical
• Transportation
• Power
• Nuclear
• Oil and Gas
• Research Labs

Features/Benefits:
• Wide range of Corrosion Resistant Alloys available
• EC79 Approved for Hydrogen Service
• Parker Suparcase™ surface treatment process for superior material hardening
• Hardened ferrules provide leak free connections
• Silver plated nuts provide gall resistance during makeup

Applications:
• Instrumentation Hook-up Systems
• Analytical Installations
• CNG / LNG Lines
• Hydrogen Service
• Offshore Control Panels
• Sensing Lines

Mehr... Weniger anzeigen

CAD-Zeichnungen und -Dateien


Zugehörige Dokumente („Ehemals Produktsupport“)

Selector Guides
Cross Reference Tool
Compliance, Zertifizierungen und Sicherheit
A-LOK Tube Fittings TUV Interchange and Intermix - Certificate
×

Menge:
Angebot anfordern

Der Artikel wurde erfolgreich zu Ihrem Angebotswarenkorb hinzugefügt ZUM ANGEBOTSWARENKORB GEHEN

x

OK

x

Händlersuche

Verkaufsstellen

Ansprechpartner

Parker Hannifin GmbH

Pat-Parker-Platz 1

41564 Kaarst

Germany

Telefon

0049 2131 – 4016 0

Erhalten Sie Ihr Parker Konto noch heute!

Erstellen Sie ein Konto, um alles zu verwalten, was Sie mit Parker tun – von Ihren Voreinstellungen für Bestellungen bis zum Zugriff auf Anwendungen.

A29633
687516