Ermeto DIN-Hydraulikhochdruck-Einschraubverschraubungen | #GE12LR1/471X

GE12LR1/471X

Ermeto DIN-Hydraulikhochdruck-Einschraubverschraubungen | #GE12LR1/471X

Hauptfunktion der DIN-Hochdruckhydraulik-Einschraubverschraubungen ist es, unterschiedliche Anzahl von Rohren oder Schläuchen zu verbinden. Die breite Palette von Verschraubungen ist in Stahl und in Edelstahl erhältlich.


Technische Daten

  • Gehäusematerial: 316 Stainless Steel
  • Größe Anschluss 2: G 1/4 A
  • Dichtungsmaterial: Metal Sealing Edge
  • Produktserie: EO Light
  • Form: Gerade
  • Anschluss 1 Typ: Male 24° Cone
  • Größe Anschluss 1: 12 mm (O.D.)
  • Anschluss 2 Typ: Male BSPP
  • Optionales Zubehör: n/a
  • Marke: Ermeto
  • Division: High Pressure Connectors Europe Division
  • Technologie: Fluid & Gas Handling
  • Industrie: Agriculture, Automotive, Construction, Industrial Manufacturing Equipment, Marine, Material Handling, Transportation
  • Anwendungen: Chemical Transfer, Fuel Transfer, Hydraulics, Mobile Hydraulics, Oilfield, Packaging
  • Produkttyp: Hydraulic DIN Fittings
  • Produkttyp: Stud Fitting
  • Produktserie: EO Light
  • Konfiguration: Tube to Port
  • Maximaler Betriebsdruck: 315 bar
  • Form: Straight
  • Anschluss 1 Typ: Male, 24° Cone
  • Größe Anschluss 1: 12 mm Tube O.D.
  • Anschluss 2 Typ: Male, BSPP (ISO 1179)
  • Größe Anschluss 2: G 1/4 A inch Thread
  • Erfüllte Spezifikationen: ISO 1179
  • Für Fluidtyp: Hydraulic Fluids, Chemicals, Fuels, Gases, Steam
  • Zubehör enthalten: n/a
  • Gehäusematerial: Stainless Steel
  • Dichtungstyp: Sealing Edge
  • Dichtungsmaterial: Metal
  • Maximale Umgebungstemperatur: 400 °C, 752 °F
  • Minimale Umgebungstemperatur: -60 °C, -76 °F
  • Maximale Fluidtemperatur: 400 °C, 752 °F
  • Minimale Fluidtemperatur: -60 °C, -76 °F
Safety Warning

Artikelinformationen

EO-PSR - Ermeto Original Progressive Stop Ring fittings (acc. DIN 3861, DIN 2353) produce the high pressure, leak-free connections of tubes, components in hydraulic systems for reliable, trouble-free functioning of the entire units. With its basic function, the controlled progressive bite of EO-PSR into the tube, due to its unique internal geometry, is perfect for a broad range of applications, markets.
Markets:
• Automotive
• Defence
• Energy
• Environment
• Industrial
• Infrastructure
• Machine Tools
• Material Handling
• Mobile
• Oil and Gas
• Power Generation
• Process
• Transportation
• Water

Features/benefits of the EO-PSR fitting range:
• High pressure: EO-PSR can be used in applications of up to 800 bar (S series) and 500 bar (L series). Stretches the range of applications.
• EO-LUB: Due to the special treatment of larger sized nuts (25S/28L and larger), the tightening torques of EO-PSR fittings have been reduced by 25%. Eases and speeds up assembly. Prevents under-assembly.
• Over-tightening protection: The special geometry of the EO-PSR prevents the over-assembly of EO-PSR fittings. Helps to avoid cost and time-consuming repair.
• Spring effect: Cost reduction because of the spring effect; re-tightening of the fitting is not necessary.
• Safe assembly: Maximum safety of assembly - two distinctive cutting edges provide a progressive increase of the tightening torque of the EO-PSR. The noticeable end point of the assembly process contributes to maximum safety of assembly.
• Multifunctional ring geometry - prevents over-tightening and additional costs for repair.
• Procurement is easy and fast. EO-PSR is available worldwide.
• Fast, easy and safe assembly - meets the requirements of the applicable standards for 24° cutting ring fittings.

Applications:
• Mobile hydraulics – hydraulic drive units, working hydraulic systems
• Power Generation – compressor stations in gas pipelines

Mehr... Weniger anzeigen

CAD-Zeichnungen und -Dateien

No CAD files available

OK

x

Zugehörige Dokumente („Ehemals Produktsupport“)

×

Menge:
Angebot anfordern

Der Artikel wurde erfolgreich zu Ihrem Angebotswarenkorb hinzugefügt ZUM ANGEBOTSWARENKORB GEHEN

x

OK

x

Händlersuche

Verkaufsstellen

Ansprechpartner

Parker Hannifin GmbH

Pat-Parker-Platz 1

41564 Kaarst

Germany

Telefon

0049 2131 – 4016 0

Erhalten Sie Ihr Parker Konto noch heute!

Erstellen Sie ein Konto, um alles zu verwalten, was Sie mit Parker tun – von Ihren Voreinstellungen für Bestellungen bis zum Zugriff auf Anwendungen.

A29633
687614