2 Way Poppet Type Solenoid Valve | Product Series

Filter by

    No filters selected

Flow Rate

Maximum Inlet Pressure Rating

Configuration

Actuation Type

Seal Material

Wire Mesh Screen Included

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
2 Way Poppet Type Solenoid Valve

2 Way Poppet Type Solenoid Valve

Parker's 2-way poppet solenoid valves check flow in one direction with very low leakage and free flow opposite; normally-open or normally-closed configurations available. Capable of pressures up to 350 bar (5000 psi) and flows up to 260 lpm (70 gpm).

Technical Specifications

  • Flow Rate: 3, 8, 15, 24, 40, 70 gal/min, 11, 30, 60, 90, 150, 260 L/min
  • Maximum Inlet Pressure Rating: 3600, 4000, 5000 psi, 250, 285, 350 bar
  • Configuration: Normally Closed, Normally Open, w/Flow Control Adjustment
  • Actuation Type: Electrical, Manual
  • Seal Material: D-Ring (Standard), Nitrile, Fluorocarbon
  • Wire Mesh Screen Included: No, Yes
  • Maximum Flow Rate: 2.5, 8, 15, 24, 40, 70 gal/min, 9.5, 30, 60, 90, 150, 260 L/min
  • Mounting Type: Screw in cartridge valve
  • Flow Direction: Side to Nose (2-1)
  • Operation Type: Solenoid operated, Manually operated
  • Maximum Operating Pressure: 3600, 4000, 5000 psi, 250, 285, 350 bar
  • Leak Rate: 5 drops/min
  • Cavity Size: C08-2, C10-2, C12-2, C16-2, C20-2
  • Function: 2-way
  • Free Reverse Flow: No, Yes
  • Override Functionality: N/A, Pull and Release, Push and Twist, Push Type w/Extended Rod, Push Type w/Flush Rod
  • Adjustment Mechanism: N/A, Knob Adjustment
  • For Fluid Type: Mineral-based or synthetic hydraulic fluids
  • Maximum Kinematic Viscosity: 45-2000 SSU (6 to 420 cSt)
  • Filter Efficiency Rating: ISO 4406 18/16/13, SAE Class 4
  • Valve Material: All parts steel. All operating parts hardened steel
  • Installation Torque: 20, 23-27, 32-36, 37-41, 51-55, 92-96, 169-173, 250-275 lb-ft, 27, 31-37, 43-49, 50-56, 69-75, 125-131, 230-235, 339-373 Nm
  • Coil Nut Tightening Torque: 3, 5-7 lb-ft, 4.1, 7-10 Nm
  • Operating Temperature: -35 to +200, -30 to +250, -15 to +400 °F, -37 to +93, -34 to +121, -26 to +204 °C
  • Maximum Operating Temperature: +200, +250, +400 °F, +93, +121, +204 °C
  • Minimum Operating Temperature: -35, -30, -15 °F, -37, -34, -26 °C
  • Coil Type: 1/2" Super Coil, 5/8" Super Coil
  • Input Voltage: 85% of rated voltage at 72°F (20°C) min
  • Response Time: 20, 30, 35, 40, 45, 50, 60, 70, 80, 100, 300, 350 ms
  • Weight: 0.19, 0.25, 0.41, 0.65, 0.75 lb, 0.09, 0.11, 0.2, 0.29, 0.34 kg
  • Body Material: N/A
Safety Warning

Full Product Description

Parker’s 2-way poppet style solenoid valves feature a proven design that ensures very low leakage when flow is blocked in one direction and minimized pressure drop in the free flow position. These valves can operate with hydraulic system flows as high as 260 lpm and pressures up to 350 bar with normally-open or normally closed configurations available. Parker’s 2-way poppet solenoid valves are ideal for unloading and load holding applications that require low poppet style leakage within mobile, industrial, or manufacturing markets._x000D_
_x000D_
Markets:_x000D_
• Aerial_x000D_
• Construction_x000D_
• Material Handling_x000D_
• Miscellaneous Industrial_x000D_
• Miscellaneous Manufacturing_x000D_
• Miscellaneous Mobile_x000D_
_x000D_
Features & Benefits:_x000D_
• Replaceable one-piece coils with low amp draw_x000D_
• Fast response available_x000D_
• Manual override options_x000D_
• Low leakage spherical poppet_x000D_
• All external parts zinc plated_x000D_
_x000D_
Applications:_x000D_
• Unloading circuits_x000D_
• Load holding applications_x000D_
• Lift circuits_x000D_
_x000D_
Additional Technical Insight:_x000D_
Parker’s 2 way poppet valves are pilot operated, low leakage solenoid actuated valves. Similar to a check valve, these valves will block flow in one direction will very low leakage (5 drops per minute, or less). When actuated, these valves allow flow to pass through the valve. These valves are typically selected due to their low leakage characteristics and their ability to meet higher flow requirements. Poppet valves are often used on single operation actuators or in unloading functions. They are available in normally closed and normally open types with fast response versions available._x000D_
_x000D_
Parker’s two way, two position poppet valves consist of a main poppet, a pilot piston, a spring, and a solenoid coil. _x000D_
_x000D_
The normally closed poppet version of these valves will act as a check valve when the valve is de-energized. This blocks flow in both directions while allowing free flow in the reverse direction. When the coil is energized, the poppet is piloted open (lifts) and allows free flow in the previously checked direction, typically from the side of the cartridge out the nose._x000D_
_x000D_
The normally open poppet version of these valves, when the coil is de-energized, will allow free flow from the side port of the valve (port 2) out the nose of the valve (port 1). Energizing the coil shifts the poppet to block flow in both directions._x000D_
_x000D_
Operation: The normally closed poppet valve is held on its seat by a spring, blocking the pilot flow. This will allow pressure at the inlet port (port 2) to hold the poppet on its seat preventing flow through the valve (port 2 to port 1)._x000D_
_x000D_
If the nose of the cartridge (port 1) is pressurized enough to overcome the spring force, and pushing the poppet off of its seat, flow will be allowed through port 1 to port 2. When the coil is energized, the pilot poppet is lifted off of its seat, venting the pressure inside the poppet to port 1. This creates a pressure imbalance across the main poppet, therefore lifting the poppet and allowing flow from the side to the nose (2 to 1). Because these valves are pilot operated, a minimal amount of pressure differential is necessary (25-50 psi), along with flow between ports 2 and 1 must be present to overcome the spring and lift the poppet._x000D_
_x000D_
The normally open valve pilot is held off its seat by spring force. Pilot flow is vented to port 1, creating a pressure imbalance that moves the main poppet. This differential lifts the poppet allowing flow from the side to nose (2 to 1). Since poppet valves are pilot operated, a minimum amount of pressure differential (25-50 psi) between ports 2 overcomes the spring force to drive the valve pilot and main poppet into their seats, thus blocking flow from port 2 to 1. If the nose of the cartridge (port 1) is pressurized, the pressure will overcome the spring force and solenoid force, pushing the poppet off of its seat, allowing restricted flow through the cartridge (1 to 2).

Related Documents

×
Products Flow Rate Maximum Inlet Pressure Rating Configuration Actuation Type Seal Material Wire Mesh Screen Included
DSL081C 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical D-Ring (Standard) No
DSL081CS 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical D-Ring (Standard) No
DSL081CN 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical Nitrile No
DSL081CNS 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical Nitrile Yes
DSL081CV 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical Fluorocarbon No
DSL081CVS 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical Fluorocarbon Yes
DSL081CP 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual D-Ring (Standard) No
DSL081CPS 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual D-Ring (Standard) Yes
DSL081CPN 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual Nitrile No
DSL081CPNS 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual Nitrile Yes
DSL081CR 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical D-Ring (Standard) No
DSL081CRS 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical D-Ring (Standard) Yes
DSL081CRN 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical Nitrile No
DSL081CRNS 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical Nitrile Yes
DSL081CRV 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical Fluorocarbon No
DSL081CRVS 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical Fluorocarbon Yes
DSL081CRP 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual D-Ring (Standard) No
DSL081CRPS 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual D-Ring (Standard) Yes
DSL081CRPN 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual Nitrile No
DSL081CRPNS 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual Nitrile Yes
DSL081CRPV 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual Fluorocarbon No
DSH081NMV 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual Fluorocarbon No
DSH081NMVS 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual Fluorocarbon Yes
DSH081NT 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual D-Ring (Standard) No
DSH081NTS 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual D-Ring (Standard) Yes
DSH081NTN 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual Nitrile No
DSH081NTNS 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual Nitrile Yes
DSH081NTV 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual Fluorocarbon No
DSH081NTVS 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual Fluorocarbon Yes
DSH081NR 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Open Electrical Nitrile No
DSH081NRS 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Open Electrical D-Ring (Standard) Yes
DSH081NRN 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Open Electrical Nitrile No
DSL081NRM 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual D-Ring (Standard) No
DSL081NRMS 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual D-Ring (Standard) Yes
DSL081NRMN 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual Nitrile No
DSL081NRMNS 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual Nitrile Yes
DSL081NRMV 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual Fluorocarbon No
DSL081NRMVS 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual Fluorocarbon Yes
DSL081NRT 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual D-Ring (Standard) No
DSL081NRTS 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual D-Ring (Standard) Yes
DSL081NRTN 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual Nitrile No
DSL081NRTNS 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual Nitrile Yes
DSL081NRTV 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual Fluorocarbon No
DSH161CHT 40 GAL/MIN, 150 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical, Manual Nitrile No
DSH161CHTV 40 GAL/MIN, 150 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical, Manual Fluorocarbon No
DSH161CR 40 GAL/MIN, 150 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical Nitrile No
DSH161CRV 40 GAL/MIN, 150 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical Fluorocarbon No
DSH161CRT 40 GAL/MIN, 150 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical, Manual Nitrile No
DSH161CRTV 40 GAL/MIN, 150 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical, Manual Fluorocarbon No
DSH161N 40 GAL/MIN, 150 L/MIN 5000 PSI, 350 BAR Normally Open Electrical Nitrile No
DSH161NV 40 GAL/MIN, 150 L/MIN 5000 PSI, 350 BAR Normally Open Electrical Fluorocarbon No
DSH161NE 40 GAL/MIN, 150 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual Nitrile No
DSH161NEV 40 GAL/MIN, 150 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual Fluorocarbon No
DSH161NM 40 GAL/MIN, 150 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual Nitrile No
DSL081CRPVS 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual Fluorocarbon Yes
DSL081CRT 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual D-Ring (Standard) No
DSL081CRTS 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual D-Ring (Standard) Yes
DSL081CRTN 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual Nitrile No
DSL101N 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Open Electrical D-Ring (Standard) No
DSL101NS 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Open Electrical D-Ring (Standard) Yes
DSL101NN 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Open Electrical Nitrile No
DSL101NNS 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Open Electrical Nitrile Yes
DSL101NV 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Open Electrical Fluorocarbon No
DSL101NVS 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Open Electrical Fluorocarbon Yes
DSL101NE 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual D-Ring (Standard) No
DSH081NRNS 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Open Electrical Nitrile Yes
DSH081NRV 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Open Electrical Fluorocarbon No
DSH081NRVS 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Open Electrical Fluorocarbon Yes
DSH081NRE 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual D-Ring (Standard) No
DSH081NRES 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual D-Ring (Standard) Yes
DSH081NREN 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual Nitrile No
DSH081NRENS 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual Nitrile Yes
DSH081NREV 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual Fluorocarbon No
DSH081NREVS 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual Fluorocarbon Yes
DSH081NRM 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual D-Ring (Standard) No
DSH081NRMS 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual D-Ring (Standard) Yes
DSL081NRTVS 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual Fluorocarbon Yes
DSH081C 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical D-Ring (Standard) No
DSH081CS 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical D-Ring (Standard) Yes
DSH081CN 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical Nitrile No
DSH081CNS 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical Nitrile Yes
DSH081CV 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical Fluorocarbon No
DSH081CVS 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical Fluorocarbon Yes
DSH081CT 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical, Manual D-Ring (Standard) No
DSH081CTS 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical, Manual D-Ring (Standard) Yes
DSH081CTN 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical, Manual Nitrile No
DSH081CTNS 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical, Manual Nitrile Yes
DSH161NMV 40 GAL/MIN, 150 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual Fluorocarbon No
DSH161NT 40 GAL/MIN, 150 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual Nitrile No
DSH161NTV 40 GAL/MIN, 150 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual Fluorocarbon No
DSH161NR 40 GAL/MIN, 150 L/MIN 5000 PSI, 350 BAR Normally Open Electrical Nitrile No
DSH161NRV 40 GAL/MIN, 150 L/MIN 5000 PSI, 350 BAR Normally Open Electrical Fluorocarbon No
DSH161NRE 40 GAL/MIN, 150 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual Nitrile No
DSH161NREV 40 GAL/MIN, 150 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual Fluorocarbon No
DSH161NRM 40 GAL/MIN, 150 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual Nitrile No
DSH161NRMV 40 GAL/MIN, 150 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual Fluorocarbon No
DSH161NRT 40 GAL/MIN, 150 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual Nitrile No
DSH161NRTV 40 GAL/MIN, 150 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual Fluorocarbon No
DSL101NES 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual D-Ring (Standard) Yes
DSL101NEN 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual Nitrile No
DSL101NENS 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual Nitrile Yes
DSL101NEV 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual Fluorocarbon No
DSL101NEVS 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual Fluorocarbon Yes
DSL101NM 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual D-Ring (Standard) No
DSL101NMS 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual D-Ring (Standard) Yes
DSL101NMN 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual Nitrile No
DSL101NMNS 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual Nitrile Yes
DSL101NMV 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual Fluorocarbon No
DSL101NMVS 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual Fluorocarbon Yes
DSH081NRMN 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual Nitrile No
DSH081NRMNS 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual Nitrile Yes
DSH081NRMV 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual Fluorocarbon No
DSH081NRMVS 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual Fluorocarbon Yes
DSH081NRT 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual D-Ring (Standard) No
DSH081NRTS 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual D-Ring (Standard) Yes
DSH081NRTN 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual Nitrile No
DSH081NRTNS 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual Nitrile Yes
DSH081NRTV 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual Fluorocarbon No
DSH101CHRS 15 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical D-Ring (Standard) Yes
DSH101CHRN 15 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical Nitrile No
DSH081CTV 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical, Manual Fluorocarbon No
DSH081CTVS 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical, Manual Fluorocarbon Yes
DSH081CH 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical D-Ring (Standard) No
DSH081CHS 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical D-Ring (Standard) Yes
DSH081CHN 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical Nitrile No
DSH081CHNS 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical Nitrile Yes
DSH081CHV 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical Fluorocarbon No
DSH081CHVS 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical Fluorocarbon Yes
DSH081CHT 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical, Manual D-Ring (Standard) No
DSH081CHTS 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical, Manual D-Ring (Standard) Yes
DSH081CHTN 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical, Manual Nitrile No
DSL201C 70 GAL/MIN, 260 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical Nitrile No
DSL201CV 70 GAL/MIN, 260 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical Fluorocarbon No
DSL201CT 70 GAL/MIN, 260 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual Nitrile No
DSL201CTV 70 GAL/MIN, 260 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual Fluorocarbon No
DSL201CR 70 GAL/MIN, 260 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical Nitrile No
DSL201CRV 70 GAL/MIN, 260 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical Fluorocarbon No
DSL201CRT 70 GAL/MIN, 260 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual Nitrile No
DSL201CRTV 70 GAL/MIN, 260 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual Fluorocarbon No
DSL201N 70 GAL/MIN, 260 L/MIN 3600 PSI, 250 BAR Normally Open Electrical Nitrile No
DSL201NV 70 GAL/MIN, 260 L/MIN 3600 PSI, 250 BAR Normally Open Electrical Fluorocarbon No
DSL201NE 70 GAL/MIN, 260 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual Nitrile No
DSL101NT 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual D-Ring (Standard) No
DSL101NTS 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual D-Ring (Standard) Yes
DSL101NTN 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual Nitrile No
DSL101NTNS 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual Nitrile Yes
DSL101NTV 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual Fluorocarbon No
DSL101NTVS 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual Fluorocarbon Yes
DSL101NR 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Open Electrical D-Ring (Standard) No
DSL101NRS 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Open Electrical D-Ring (Standard) Yes
DSL101NRN 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Open Electrical Nitrile No
DSL101NRNS 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Open Electrical Nitrile Yes
DSL101NRV 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Open Electrical Fluorocarbon No
DSH101CHRNS 15 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical Nitrile Yes
DSH101CHRV 15 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical Fluorocarbon No
DSH101CHRVS 15 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical Fluorocarbon Yes
DSH101CHRT 15 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical, Manual D-Ring (Standard) No
DSH101CHRTS 15 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical, Manual D-Ring (Standard) Yes
DSH101CHRTN 15 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical, Manual Nitrile No
DSH101CHRTNS 15 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical, Manual Nitrile Yes
DSH101CHRTV 15 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical, Manual Fluorocarbon No
DSH101CHRTVS 15 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical, Manual Fluorocarbon Yes
DSH101CR 15 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical D-Ring (Standard) No
DSH101CRS 15 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical D-Ring (Standard) Yes
DSH081CHTNS 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical, Manual Nitrile Yes
DSH081NRTVS 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual Fluorocarbon Yes
DSL101C 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical D-Ring (Standard) No
DSL101CS 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical D-Ring (Standard) Yes
DSL101CN 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical Nitrile No
DSL101CNS 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical Nitrile Yes
DSL101CV 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical Fluorocarbon No
DSL101CVS 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical Fluorocarbon Yes
DSL101CP 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual D-Ring (Standard) No
DSL101CPS 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual D-Ring (Standard) Yes
DSL101CPN 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual Nitrile No
DSL201NEV 70 GAL/MIN, 260 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual Fluorocarbon No
DSL201NM 70 GAL/MIN, 260 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual Nitrile No
DSL201NMV 70 GAL/MIN, 260 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual Fluorocarbon No
DSL201NT 70 GAL/MIN, 260 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual Nitrile No
DSL101NRVS 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Open Electrical Fluorocarbon Yes
DSL101NRE 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual D-Ring (Standard) No
DSL101NRES 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual D-Ring (Standard) Yes
DSL101NREN 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual Nitrile No
DSL101NRENS 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual Nitrile Yes
DSL101NREV 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual Fluorocarbon No
DSL101NREVS 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual Fluorocarbon Yes
DSL101NRM 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual D-Ring (Standard) No
DSL101NRMS 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual D-Ring (Standard) Yes
DSL101NRMN 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual Nitrile No
DSL101NRMNS 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual Nitrile Yes
DSH101CRN 15 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical Nitrile No
DSH101CRNS 15 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical Nitrile Yes
DSH101CRV 15 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical Fluorocarbon No
DSH101CRVS 15 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical Fluorocarbon Yes
DSH101CRT 15 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical, Manual D-Ring (Standard) No
DSH101CRTS 15 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical, Manual D-Ring (Standard) Yes
DSH101CRTN 15 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical, Manual Nitrile No
DSH101CRTNS 15 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical, Manual Nitrile Yes
DSH101CRTV 15 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical, Manual Fluorocarbon No
DSH101CRTVS 15 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical, Manual Fluorocarbon Yes
DSH101N 15 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR Normally Open Electrical D-Ring (Standard) No
DSL101CPNS 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual Nitrile Yes
DSL101CPV 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual Fluorocarbon No
DSL101CPVS 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual Fluorocarbon Yes
DSL101CT 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual D-Ring (Standard) No
DSL101CTS 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual D-Ring (Standard) Yes
DSL101CTN 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual Nitrile No
DSL101CTNS 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual Nitrile Yes
DSL101CTV 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual Fluorocarbon No
DSL101CTVS 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual Fluorocarbon Yes
DSL101CH 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical D-Ring (Standard) No
DSL101CHS 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical D-Ring (Standard) Yes
DSL101NRMV 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual Fluorocarbon No
DSL101NRMVS 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual Fluorocarbon Yes
DSL101NRT 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual D-Ring (Standard) No
DSL101NRTS 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual D-Ring (Standard) Yes
DSL101NRTN 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual Nitrile No
DSL101NRTNS 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual Nitrile Yes
DSL101NRTV 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual Fluorocarbon No
DSL101NRTVS 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual Fluorocarbon Yes
DSH101C 15 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical D-Ring (Standard) No
DSH101CS 15 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical D-Ring (Standard) Yes
DSH101CN 15 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical Nitrile No
DSH101NS 15 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR Normally Open Electrical D-Ring (Standard) Yes
DSH101NN 15 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR Normally Open Electrical Nitrile No
DSH101NNS 15 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR Normally Open Electrical Nitrile Yes
DSH101NV 15 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR Normally Open Electrical Fluorocarbon No
DSH101NVS 15 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR Normally Open Electrical Fluorocarbon Yes
DSH101NE 15 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual D-Ring (Standard) No
DSH101NES 15 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual D-Ring (Standard) Yes
DSH101NEN 15 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual Nitrile No
DSH101NENS 15 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual Nitrile Yes
DSH101NEV 15 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual Fluorocarbon No
DSH101NEVS 15 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual Fluorocarbon Yes
DSL101CHN 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical Nitrile No
DSL101CHNS 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical Nitrile Yes
DSL101CHV 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical Fluorocarbon No
DSL101CHVS 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical Fluorocarbon Yes
DSL101CHP 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual D-Ring (Standard) No
DSL101CHPS 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual D-Ring (Standard) Yes
DSL101CHPN 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual Nitrile No
DSL101CHPNS 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual Nitrile Yes
DSL101CHPV 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual Fluorocarbon No
DSL101CHPVS 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual Fluorocarbon Yes
DSL101CHT 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual D-Ring (Standard) No
DSH101CNS 15 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical Nitrile Yes
DSH101CV 15 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical Fluorocarbon No
DSH101CVS 15 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical Fluorocarbon Yes
DSH101CT 15 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical, Manual D-Ring (Standard) No
DSH101CTS 15 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical, Manual D-Ring (Standard) Yes
DSH101CTN 15 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical, Manual Nitrile No
DSH101CTNS 15 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical, Manual Nitrile Yes
DSH101CTV 15 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical, Manual Fluorocarbon No
DSH101CTVS 15 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical, Manual Fluorocarbon Yes
DSH101CH 15 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical D-Ring (Standard) No
DSH101CHS 15 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical D-Ring (Standard) Yes
DSH101NM 15 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual D-Ring (Standard) No
DSH101NMS 15 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual D-Ring (Standard) Yes
DSH101NMN 15 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual Nitrile No
DSH101NMNS 15 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual Nitrile Yes
DSH101NMV 15 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual Fluorocarbon No
DSH101NMVS 15 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual Fluorocarbon Yes
DSH101NT 15 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual D-Ring (Standard) No
DSH101NTS 15 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual D-Ring (Standard) Yes
DSH101NTN 15 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual Nitrile No
DSH101NTNS 15 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual Nitrile Yes
DSH101NTV 15 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual Fluorocarbon No
DSL101CHTS 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual D-Ring (Standard) Yes
DSL101CHTN 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual Nitrile No
DSL101CHTNS 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual Nitrile Yes
DSL101CHTV 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual Fluorocarbon No
DSL101CHTVS 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual Fluorocarbon Yes
DSL101CHR 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical D-Ring (Standard) No
DSL101CHRS 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical D-Ring (Standard) Yes
DSL101CHRN 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical Nitrile No
DSL101CHRNS 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical Nitrile Yes
DSL101CHRV 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical Fluorocarbon No
DSL101CHRVS 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical Fluorocarbon Yes
DSH101CHN 15 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical Nitrile No
DSH101CHNS 15 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical Nitrile Yes
DSH101CHV 15 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical Fluorocarbon No
DSH101CHVS 15 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical Fluorocarbon Yes
DSH101CHT 15 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical, Manual D-Ring (Standard) No
DSH101CHTS 15 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical, Manual D-Ring (Standard) Yes
DSH101CHTN 15 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical, Manual Nitrile No
DSH101CHTNS 15 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical, Manual Nitrile Yes
DSH101CHTV 15 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical, Manual Fluorocarbon No
DSH101CHTVS 15 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical, Manual Fluorocarbon Yes
DSH101CHR 15 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical D-Ring (Standard) No
DSH101NTVS 15 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual Fluorocarbon Yes
DSH101NR 15 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR Normally Open Electrical D-Ring (Standard) No
DSH101NRS 15 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR Normally Open Electrical D-Ring (Standard) Yes
DSH101NRN 15 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR Normally Open Electrical Nitrile No
DSH101NRNS 15 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR Normally Open Electrical Nitrile Yes
DSH101NRV 15 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR Normally Open Electrical Fluorocarbon No
DSH101NRVS 15 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR Normally Open Electrical Fluorocarbon Yes
DSH101NRE 15 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual D-Ring (Standard) No
DSH101NRES 15 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual D-Ring (Standard) Yes
DSH101NREN 15 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual Nitrile No
DSH101NRENS 15 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual Nitrile Yes
DSL101CHRP 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual D-Ring (Standard) No
DSL101CHRPS 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual D-Ring (Standard) Yes
DSL101CHRPN 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual Nitrile No
DSL101CHRPNS 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual Nitrile Yes
DSL101CHRPV 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual Fluorocarbon No
DSL101CHRPVS 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual Fluorocarbon Yes
DSL101CHRT 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual D-Ring (Standard) No
DSL101CHRTS 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual D-Ring (Standard) Yes
DSL101CHRTN 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual Nitrile No
DSL101CHRTNS 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual Nitrile Yes
DSL101CHRTV 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual Fluorocarbon No
DSL201NTV 70 GAL/MIN, 260 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual Fluorocarbon No
DSL201NR 70 GAL/MIN, 260 L/MIN 3600 PSI, 250 BAR Normally Open Electrical Nitrile No
DSL201NRV 70 GAL/MIN, 260 L/MIN 3600 PSI, 250 BAR Normally Open Electrical Fluorocarbon No
DSL201NRE 70 GAL/MIN, 260 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual Nitrile No
DSL201NREV 70 GAL/MIN, 260 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual Fluorocarbon No
DSL201NRM 70 GAL/MIN, 260 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual Nitrile No
DSL201NRMV 70 GAL/MIN, 260 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual Fluorocarbon No
DSL201NRT 70 GAL/MIN, 260 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual Nitrile No
DSL201NRTV 70 GAL/MIN, 260 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual Fluorocarbon No
GH02010N 3 GAL/MIN, 11 L/MIN 4000 PSI, 285 BAR Normally Closed w/Flow Control Adjustment Electrical, Manual Nitrile No
GH02010V 3 GAL/MIN, 11 L/MIN 4000 PSI, 285 BAR Normally Closed w/Flow Control Adjustment Electrical, Manual Fluorocarbon No
DSH101NREV 15 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual Fluorocarbon No
DSH101NREVS 15 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual Fluorocarbon Yes
DSH101NRM 15 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual D-Ring (Standard) No
DSH101NRMS 15 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual D-Ring (Standard) Yes
DSH101NRMN 15 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual Nitrile No
DSH101NRMNS 15 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual Nitrile Yes
DSH101NRMV 15 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual Fluorocarbon No
DSH101NRMVS 15 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual Fluorocarbon Yes
DSH101NRT 15 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual D-Ring (Standard) No
DSH101NRTS 15 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual D-Ring (Standard) Yes
DSH101NRTN 15 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual Nitrile No
DSL101CHRTVS 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual Fluorocarbon Yes
DSL101CR 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical D-Ring (Standard) No
DSL101CRS 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical D-Ring (Standard) Yes
DSL101CRN 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical Nitrile No
DSL101CRNS 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical Nitrile Yes
DSL101CRV 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical Fluorocarbon No
DSL101CRVS 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical Fluorocarbon Yes
DSL101CRP 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual D-Ring (Standard) No
DSL101CRPS 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual D-Ring (Standard) Yes
DSL101CRPN 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual Nitrile No
DSL101CRPNS 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual Nitrile Yes
DSL081CPV 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual Fluorocarbon No
DSL081CPVS 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual Fluorocarbon Yes
DSL081CT 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual D-Ring (Standard) No
DSL081CTS 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual D-Ring (Standard) Yes
DSL081CTN 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual Nitrile No
DSL081CTNS 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual Nitrile Yes
DSL081CTV 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual Fluorocarbon No
DSL081CTVS 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual Fluorocarbon Yes
DSL081CH 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical D-Ring (Standard) No
DSL081CHS 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical D-Ring (Standard) Yes
DSL081CHN 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical Nitrile No
GH02011N 3 GAL/MIN, 11 L/MIN 4000 PSI, 285 BAR Normally Closed w/Flow Control Adjustment Electrical, Manual Nitrile Yes
GH02011V 3 GAL/MIN, 11 L/MIN 4000 PSI, 285 BAR Normally Closed w/Flow Control Adjustment Electrical, Manual Fluorocarbon Yes
DSH081CHTV 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical, Manual Fluorocarbon No
DSH081CHTVS 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical, Manual Fluorocarbon Yes
DSH081CHR 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical D-Ring (Standard) No
DSH081CHRS 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical D-Ring (Standard) Yes
DSH081CHRN 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical Nitrile No
DSH081CHRNS 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical Nitrile Yes
DSH081CHRV 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical Fluorocarbon No
DSH081CHRVS 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical Fluorocarbon Yes
DSH081CHRT 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical, Manual D-Ring (Standard) No
DSH101NRTNS 15 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual Nitrile Yes
DSH101NRTV 15 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual Fluorocarbon No
DSH101NRTVS 15 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual Fluorocarbon Yes
DSH121C 24 GAL/MIN, 90 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical Nitrile No
DSH121CV 24 GAL/MIN, 90 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical Fluorocarbon No
DSL081CRTNS 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual Nitrile Yes
DSL081CRTV 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual Fluorocarbon No
DSL081CRTVS 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual Fluorocarbon Yes
DSL081N 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Open Electrical D-Ring (Standard) No
DSL081NS 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Open Electrical D-Ring (Standard) No
DSL081NN 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Open Electrical Nitrile No
DSL101CRPV 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual Fluorocarbon No
DSL101CRPVS 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual Fluorocarbon Yes
DSL101CRT 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual D-Ring (Standard) No
DSL101CRTS 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual D-Ring (Standard) Yes
DSL101CRTN 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual Nitrile No
DSL101CRTNS 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual Nitrile Yes
DSL101CRTV 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual Fluorocarbon No
DSL101CRTVS 15 GAL/MIN, 60 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual Fluorocarbon Yes
DSH121CT 24 GAL/MIN, 90 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical, Manual Nitrile No
DSH121CTV 24 GAL/MIN, 90 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical, Manual Fluorocarbon No
DSH121CH 24 GAL/MIN, 90 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical Nitrile No
DSL081CHNS 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical Nitrile Yes
DSL081CHV 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical Fluorocarbon No
DSL081CHVS 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical Fluorocarbon Yes
DSL081CHP 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual D-Ring (Standard) No
DSL081CHPS 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual D-Ring (Standard) Yes
DSL081CHPN 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual Nitrile No
DSL081CHPNS 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual Nitrile Yes
DSL081CHPV 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual Fluorocarbon No
DSL081CHPVS 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual Fluorocarbon Yes
DSL081CHT 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual D-Ring (Standard) No
DSL081CHTS 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual D-Ring (Standard) Yes
DSH081CHRTS 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical, Manual D-Ring (Standard) Yes
DSH081CHRTN 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical, Manual Nitrile No
DSH081CHRTNS 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical, Manual Nitrile Yes
DSH081CHRTV 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical, Manual Fluorocarbon No
DSH081CHRTVS 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical, Manual Fluorocarbon Yes
DSH081CR 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical D-Ring (Standard) No
DSH081CRS 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical D-Ring (Standard) Yes
DSH081CRN 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical Nitrile No
DSH081CRNS 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical Nitrile Yes
DSH081CRV 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical Fluorocarbon No
DSH081CRVS 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical Fluorocarbon Yes
DSL081NNS 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Open Electrical Nitrile Yes
DSL081NV 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Open Electrical Nitrile No
DSL081NVS 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Open Electrical Nitrile Yes
DSL081NE 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual D-Ring (Standard) No
DSL081NES 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual D-Ring (Standard) Yes
DSL081NEN 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual Nitrile No
DSL081NENS 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual Nitrile Yes
DSL081NEV 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual Fluorocarbon No
DSL081NEVS 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual Fluorocarbon Yes
DSL081NM 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual D-Ring (Standard) No
DSL081NMS 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual D-Ring (Standard) Yes
DSH121CHV 24 GAL/MIN, 90 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical Fluorocarbon No
DSH121CHT 24 GAL/MIN, 90 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical, Manual Nitrile No
DSH121CHTV 24 GAL/MIN, 90 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical, Manual Fluorocarbon No
DSH121CHR 24 GAL/MIN, 90 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical Nitrile No
DSH121CHRV 24 GAL/MIN, 90 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical Fluorocarbon No
DSH121CHRT 24 GAL/MIN, 90 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical, Manual Nitrile No
DSH121CHRTV 24 GAL/MIN, 90 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical, Manual Fluorocarbon No
DSH121CR 24 GAL/MIN, 90 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical Nitrile No
DSH121CRV 24 GAL/MIN, 90 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical Fluorocarbon No
DSH121CRT 24 GAL/MIN, 90 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical, Manual Nitrile No
DSH121CRTV 24 GAL/MIN, 90 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical, Manual Fluorocarbon No
DSL081CHTN 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual Nitrile No
DSL081CHTNS 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual Nitrile Yes
DSL081CHTV 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual Fluorocarbon No
DSL081CHTVS 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual Fluorocarbon Yes
DSL081CHR 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical D-Ring (Standard) No
DSL081CHRS 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical D-Ring (Standard) Yes
DSL081CHRN 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical Nitrile No
DSL081CHRNS 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical Nitrile Yes
DSL081CHRV 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical Fluorocarbon No
DSL081CHRVS 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical Fluorocarbon Yes
DSL081CHRP 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual D-Ring (Standard) No
DSH081CRT 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical, Manual D-Ring (Standard) No
DSH081CRTS 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical, Manual D-Ring (Standard) Yes
DSH081CRTN 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical, Manual Nitrile No
DSH081CRTNS 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical, Manual Nitrile Yes
DSH081CRTV 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical, Manual Fluorocarbon No
DSH081CRTVS 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical, Manual Fluorocarbon Yes
DSH081N 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Open Electrical D-Ring (Standard) No
DSH081NS 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Open Electrical D-Ring (Standard) Yes
DSH081NN 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Open Electrical Nitrile No
DSH081NNS 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Open Electrical Nitrile Yes
DSH081NV 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Open Electrical Fluorocarbon No
DSL081NMN 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual Nitrile No
DSL081NMNS 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual Nitrile Yes
DSL081NMV 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual Fluorocarbon No
DSL081NMVS 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual Fluorocarbon Yes
DSL081NT 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual D-Ring (Standard) No
DSL081NTS 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual D-Ring (Standard) Yes
DSL081NTN 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual Nitrile No
DSL081NTNS 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual Nitrile Yes
DSL081NTV 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual Fluorocarbon No
DSL081NTVS 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual Fluorocarbon Yes
DSL081NR 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Open Electrical D-Ring (Standard) No
DSH121N 24 GAL/MIN, 90 L/MIN 5000 PSI, 350 BAR Normally Open Electrical Nitrile No
DSH121NV 24 GAL/MIN, 90 L/MIN 5000 PSI, 350 BAR Normally Open Electrical Fluorocarbon No
DSH121NE 24 GAL/MIN, 90 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual Nitrile No
DSH121NEV 24 GAL/MIN, 90 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual Fluorocarbon No
DSH121NM 24 GAL/MIN, 90 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual Nitrile No
DSH121NMV 24 GAL/MIN, 90 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual Fluorocarbon No
DSH121NT 24 GAL/MIN, 90 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual Nitrile No
DSH121NTV 24 GAL/MIN, 90 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual Fluorocarbon No
DSH121NR 24 GAL/MIN, 90 L/MIN 5000 PSI, 350 BAR Normally Open Electrical Nitrile No
DSH121NRV 24 GAL/MIN, 90 L/MIN 5000 PSI, 350 BAR Normally Open Electrical Fluorocarbon No
DSH121NRE 24 GAL/MIN, 90 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual Nitrile No
DSL081CHRPS 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual D-Ring (Standard) Yes
DSL081CHRPN 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual Nitrile No
DSL081CHRPNS 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual Nitrile Yes
DSL081CHRPV 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual Fluorocarbon No
DSL081CHRPVS 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual Fluorocarbon Yes
DSL081CHRT 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual D-Ring (Standard) No
DSL081CHRTS 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual D-Ring (Standard) Yes
DSL081CHRTN 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual Nitrile No
DSL081CHRTNS 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual Nitrile Yes
DSL081CHRTV 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual Fluorocarbon No
DSL081CHRTVS 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual Fluorocarbon Yes
DSH081NVS 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Open Electrical Fluorocarbon Yes
DSH081NE 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual D-Ring (Standard) No
DSH081NES 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual D-Ring (Standard) Yes
DSH081NEN 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual Nitrile No
DSH081NENS 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual Nitrile Yes
DSH081NEV 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual Fluorocarbon No
DSH081NEVS 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual Fluorocarbon Yes
DSH081NM 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual D-Ring (Standard) No
DSH081NMS 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual D-Ring (Standard) Yes
DSH081NMN 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual Nitrile No
DSH081NMNS 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual Nitrile Yes
DSL081NRS 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Open Electrical D-Ring (Standard) Yes
DSL081NRN 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Open Electrical Nitrile No
DSL081NRNS 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Open Electrical Nitrile Yes
DSL081NRV 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Open Electrical Fluorocarbon No
DSL081NRVS 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Open Electrical Fluorocarbon Yes
DSL081NRE 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual D-Ring (Standard) No
DSL081NRES 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual D-Ring (Standard) Yes
DSL081NREN 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual Nitrile No
DSL081NRENS 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual Nitrile Yes
DSL081NREV 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual Fluorocarbon No
DSL081NREVS 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual Fluorocarbon Yes
DSH121NREV 24 GAL/MIN, 90 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual Fluorocarbon No
DSH121NRM 24 GAL/MIN, 90 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual Nitrile No
DSH121NRMV 24 GAL/MIN, 90 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual Fluorocarbon No
DSH121NRT 24 GAL/MIN, 90 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual Nitrile No
DSH121NRTV 24 GAL/MIN, 90 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual Fluorocarbon No
DSH161C 40 GAL/MIN, 150 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical Nitrile No
DSH161CV 40 GAL/MIN, 150 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical Fluorocarbon No
DSH161CT 40 GAL/MIN, 150 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical, Manual Nitrile No
DSH161CTV 40 GAL/MIN, 150 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical, Manual Fluorocarbon No
DSH161CH 40 GAL/MIN, 150 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical Nitrile No
DSH161CHV 40 GAL/MIN, 150 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical Fluorocarbon No
DSL201CP 70 GAL/MIN, 260 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual Nitrile No
DSL201CRP 70 GAL/MIN, 260 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual Nitrile No

A29633
687505