2 Way Spool Type Solenoid Valve | Product Series

Filter by

    No filters selected

Flow Rate

Maximum Inlet Pressure Rating

Configuration

Actuation Type

Seal Material

Wire Mesh Screen Included

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
2 Way Spool Type Solenoid Valve

2 Way Spool Type Solenoid Valve

Parker’s selection of direct acting 2-way, 2-position spool-type solenoid valves cover a wide range of flows up to 75 lpm (20 gpm) and pressures as high as 350 bar (5000 psi), with both normally-closed and normally-open options available.

Technical Specifications

  • Flow Rate: 2.8, 3, 3.5, 4, 5, 5.5, 8, 20 gal/min, 8.4, 11, 13, 15, 19, 21, 30, 75 L/min
  • Maximum Inlet Pressure Rating: 3000, 3600, 5000 psi, 210, 250, 350 bar
  • Configuration: Normally Closed, Normally Open
  • Actuation Type: Electrical, Manual
  • Seal Material: D-Ring, Nitrile, Fluorocarbon
  • Wire Mesh Screen Included: No, Yes
  • Maximum Flow Rate: 2.8, 3, 3.5, 4, 5, 5.5, 8, 20 gal/min, 8.4, 11, 13, 15, 19, 21, 30, 75 L/min
  • Mounting Type: Screw in cartridge valve
  • Operation Type: Solenoid operated, Manually operated
  • Maximum Operating Pressure: 3000, 3600, 5000 psi, 210, 250, 350 bar
  • Leak Rate: 82 CC/min @ 3000 PSI (210 BAR), 120 CC/min @ 3600 PSI (250 BAR), 160 CC/min @ 5000 PSI (350 BAR), 240 CC/min @ 3000 PSI (210 BAR) cm3/min
  • Cavity Size: C08-2, C09-2, C10-2, C16-2
  • Function: 2-way
  • Override Functionality: N/A, Detented, Non-Detented, Pull and Release, Push and Twist, Push Type
  • For Fluid Type: Mineral-based or synthetic hydraulic fluids
  • Maximum Kinematic Viscosity: 45-2000 SSU (6 to 420 cSt)
  • Filter Efficiency Rating: ISO 4406 18/16/13, SAE Class 4
  • Valve Material: All parts steel. All operating parts hardened steel
  • Installation Torque: 22, 23-27, 32-36, 37-41, 40, 51-55 lb-ft, 30, 31-37, 43-49, 50-56, 54, 69-75 Nm
  • Coil Nut Tightening Torque: 3, 5-7 lb-ft, 4.1, 7-10 Nm
  • Operating Temperature: -35 to +200, -30 to +250, -15 to +400 °F, -37 to +93, -34 to +121, -26 to +204 °C
  • Maximum Operating Temperature: +200, +250, +400 °F, +93, +121, +204 °C
  • Minimum Operating Temperature: -35, -30, -15 °F, -37, -34, -26 °C
  • Coil Type: 1/2" Super Coil, 5/8" Super Coil, 1" DS Coil
  • Input Voltage: 85% of rated voltage at 72°F (20°C) min
  • Response Time: 30, 40, 50, 90, 100 ms
  • Weight: 0.25, 0.31, 0.4, 1.3 lb, 0.11, 0.14, 0.18, 0.59 kg
  • Body Material: N/A
Safety Warning

Full Product Description

Parker’s direct acting 2-way, 2-position spool-type solenoid valves feature a proven design that ensures reliable and predictable performance with low pressure drop and minimized hysteresis. These valves can operate with hydraulic system flows as high as 75 lpm (20 gpm) and pressures up to 350 bar (5000 psi) with normally-open or normally closed configurations available. Parker’s 2-way, 2-position spool-type solenoid valves are ideal for on/off applications that don’t necessarily require low poppet style leakage, but instead easy solenoid driven directional controls. These valves can be used on a wide range of machinery within the mobile, industrial, or manufacturing markets.

Markets:
• Aerial
• Agriculture
• Construction
• Material Handling
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Miscellaneous Mobile

Features/Benefits:
• Replaceable one-piece coils with low amp draw
• High flow capacity
• Manual override options
• Standard bodies and cavities
• No dynamic seals
• Low hysteresis
• All external parts zinc plated

Applications:
• Actuation applications
• Unloading applications

Additional Technical Insight:
Direct acting spool valves are fast to respond to coil voltage and will block flow in both directions.  Some leakage will be present due to spool clearances so please consider Parker’s 2-way Poppet Valves if leakage less than 5 drops per minute is required.  Even though flow is bi-direction, due to flow forces, the preferred flow path is from the side of the cartridge (port 2) to the nose (port 1).

Related Documents

×
Products Flow Rate Maximum Inlet Pressure Rating Configuration Actuation Type Seal Material Wire Mesh Screen Included
DSH082NTNS 2.8 GAL/MIN, 8.4 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual Nitrile Yes
DSH082NTV 2.8 GAL/MIN, 8.4 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual Fluorocarbon No
DSH082NTVS 2.8 GAL/MIN, 8.4 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual Fluorocarbon Yes
DSL102C 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical D-Ring No
DSL102CS 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical D-Ring Yes
DSL102CN 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical Nitrile No
DSL102CNS 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical Nitrile Yes
DSL102CV 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical Fluorocarbon No
DSL102CVS 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical Fluorocarbon Yes
DSL102CP 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual D-Ring No
DS162N 20 GAL/MIN, 75 L/MIN 3000 PSI, 210 BAR Normally Open Electrical, Manual Nitrile No
DS162NV 20 GAL/MIN, 75 L/MIN 3000 PSI, 210 BAR Normally Open Electrical, Manual Fluorocarbon No
GS022200N 5 GAL/MIN, 19 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical Nitrile No
GS022200V 5 GAL/MIN, 19 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical Fluorocarbon No
GS022210N 5 GAL/MIN, 19 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical, Manual Nitrile No
GS022210V 5 GAL/MIN, 19 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical, Manual Fluorocarbon No
GS022220N 5 GAL/MIN, 19 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical, Manual Nitrile No
GS022220V 5 GAL/MIN, 19 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical, Manual Fluorocarbon No
GS022700N 5 GAL/MIN, 19 L/MIN 5000 PSI, 350 BAR Normally Open Electrical Nitrile No
GS022700V 5 GAL/MIN, 19 L/MIN 5000 PSI, 350 BAR Normally Open Electrical Fluorocarbon No
GS022710N 5 GAL/MIN, 19 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual Nitrile No
GS022710V 5 GAL/MIN, 19 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual Fluorocarbon No
GS022720N 5 GAL/MIN, 19 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual Nitrile No
GS022720V 5 GAL/MIN, 19 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual Fluorocarbon No
DSL082C 4 GAL/MIN, 15 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical D-Ring No
DSL082CS 4 GAL/MIN, 15 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical D-Ring Yes
DSL082CN 4 GAL/MIN, 15 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical Nitrile No
DSL082CNS 4 GAL/MIN, 15 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical Nitrile Yes
DSL082CV 4 GAL/MIN, 15 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical Fluorocarbon No
DSL082CVS 4 GAL/MIN, 15 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical Fluorocarbon Yes
DSL082CP 4 GAL/MIN, 15 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual D-Ring No
DSL082CPS 4 GAL/MIN, 15 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual D-Ring Yes
DSL082CPN 4 GAL/MIN, 15 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual Nitrile No
DSL082CPNS 4 GAL/MIN, 15 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual Nitrile Yes
DSL082CPV 4 GAL/MIN, 15 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual Fluorocarbon No
DSL082CPVS 4 GAL/MIN, 15 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual Fluorocarbon Yes
DSL082CT 4 GAL/MIN, 15 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual D-Ring No
DSL082CTS 4 GAL/MIN, 15 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual D-Ring Yes
DSL082CTN 4 GAL/MIN, 15 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual Nitrile No
DSL082CTNS 4 GAL/MIN, 15 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual Nitrile Yes
DSL082CTV 4 GAL/MIN, 15 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual Fluorocarbon No
DSL082CTVS 4 GAL/MIN, 15 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual Fluorocarbon Yes
DSL082N 3 GAL/MIN, 11 L/MIN 3600 PSI, 250 BAR Normally Open Electrical D-Ring No
DSL082NS 3 GAL/MIN, 11 L/MIN 3600 PSI, 250 BAR Normally Open Electrical D-Ring Yes
DSL082NN 3 GAL/MIN, 11 L/MIN 3600 PSI, 250 BAR Normally Open Electrical Nitrile No
DSL082NNS 3 GAL/MIN, 11 L/MIN 3600 PSI, 250 BAR Normally Open Electrical Nitrile Yes
DSL082NV 3 GAL/MIN, 11 L/MIN 3600 PSI, 250 BAR Normally Open Electrical Fluorocarbon No
DSL082NVS 3 GAL/MIN, 11 L/MIN 3600 PSI, 250 BAR Normally Open Electrical Fluorocarbon Yes
DSL082NP 3 GAL/MIN, 11 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual D-Ring No
DSL082NPS 3 GAL/MIN, 11 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual D-Ring Yes
DSL082NPN 3 GAL/MIN, 11 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual Nitrile No
DSL082NPNS 3 GAL/MIN, 11 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual Nitrile Yes
DSL082NPV 3 GAL/MIN, 11 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual Fluorocarbon No
DSL082NPVS 3 GAL/MIN, 11 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual Fluorocarbon Yes
DSL082NT 3 GAL/MIN, 11 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual D-Ring No
DSL082NTS 3 GAL/MIN, 11 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual D-Ring Yes
DSL082NTN 3 GAL/MIN, 11 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual Nitrile No
DSL082NTNS 3 GAL/MIN, 11 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual Nitrile Yes
DSL082NTV 3 GAL/MIN, 11 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual Fluorocarbon No
DSL082NTVS 3 GAL/MIN, 11 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual Fluorocarbon Yes
DSH082C 4 GAL/MIN, 15 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical D-Ring No
DSH082CS 4 GAL/MIN, 15 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical D-Ring Yes
DSH082CN 4 GAL/MIN, 15 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical Nitrile No
DSH082CNS 4 GAL/MIN, 15 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical Nitrile Yes
DSH082CV 4 GAL/MIN, 15 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical Fluorocarbon No
DSH082CVS 4 GAL/MIN, 15 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical Fluorocarbon Yes
DSH082CT 4 GAL/MIN, 15 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical, Manual D-Ring No
DSH082CTS 4 GAL/MIN, 15 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical, Manual D-Ring Yes
DSH082CTN 4 GAL/MIN, 15 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical, Manual Nitrile No
DSH082CTNS 4 GAL/MIN, 15 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical, Manual Nitrile Yes
DSH082CTV 4 GAL/MIN, 15 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical, Manual Fluorocarbon No
DSH082CTVS 4 GAL/MIN, 15 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical, Manual Fluorocarbon Yes
DSH082N 2.8 GAL/MIN, 8.4 L/MIN 5000 PSI, 350 BAR Normally Open Electrical D-Ring No
DSH082NS 2.8 GAL/MIN, 8.4 L/MIN 5000 PSI, 350 BAR Normally Open Electrical D-Ring Yes
DSH082NN 2.8 GAL/MIN, 8.4 L/MIN 5000 PSI, 350 BAR Normally Open Electrical Nitrile No
DSH082NNS 2.8 GAL/MIN, 8.4 L/MIN 5000 PSI, 350 BAR Normally Open Electrical Nitrile Yes
DSH082NV 2.8 GAL/MIN, 8.4 L/MIN 5000 PSI, 350 BAR Normally Open Electrical Fluorocarbon No
DSH082NVS 2.8 GAL/MIN, 8.4 L/MIN 5000 PSI, 350 BAR Normally Open Electrical Fluorocarbon Yes
DSH082NT 2.8 GAL/MIN, 8.4 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual D-Ring No
DSH082NTS 2.8 GAL/MIN, 8.4 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual D-Ring Yes
DSH082NTN 2.8 GAL/MIN, 8.4 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual Nitrile No
DSL102CPS 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual D-Ring Yes
DSL102CPN 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual Nitrile No
DSL102CPNS 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual Nitrile Yes
DSL102CPV 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual Fluorocarbon No
DSL102CPVS 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual Fluorocarbon Yes
DSL102CT 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual D-Ring No
DSL102CTS 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual D-Ring Yes
DSL102CTN 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual Nitrile No
DSL102CTNS 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual Nitrile Yes
DSL102CTV 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual Fluorocarbon No
DSL102CTVS 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Closed Electrical, Manual Fluorocarbon Yes
DSL102N 5.5 GAL/MIN, 21 L/MIN 3600 PSI, 250 BAR Normally Open Electrical D-Ring No
DSL102NS 5.5 GAL/MIN, 21 L/MIN 3600 PSI, 250 BAR Normally Open Electrical D-Ring Yes
DSL102NN 5.5 GAL/MIN, 21 L/MIN 3600 PSI, 250 BAR Normally Open Electrical Nitrile No
DSL102NNS 5.5 GAL/MIN, 21 L/MIN 3600 PSI, 250 BAR Normally Open Electrical Nitrile Yes
DSL102NV 5.5 GAL/MIN, 21 L/MIN 3600 PSI, 250 BAR Normally Open Electrical Fluorocarbon No
DSL102NVS 5.5 GAL/MIN, 21 L/MIN 3600 PSI, 250 BAR Normally Open Electrical Fluorocarbon Yes
DSL102NP 5.5 GAL/MIN, 21 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual D-Ring No
DSL102NPS 5.5 GAL/MIN, 21 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual D-Ring Yes
DSL102NPN 5.5 GAL/MIN, 21 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual Nitrile No
DSL102NPNS 5.5 GAL/MIN, 21 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual Nitrile Yes
DSL102NPV 5.5 GAL/MIN, 21 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual Fluorocarbon No
DSL102NPVS 5.5 GAL/MIN, 21 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual Fluorocarbon Yes
DSL102NT 5.5 GAL/MIN, 21 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual D-Ring No
DSL102NTS 5.5 GAL/MIN, 21 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual D-Ring Yes
DSL102NTN 5.5 GAL/MIN, 21 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual Nitrile No
DSL102NTNS 5.5 GAL/MIN, 21 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual Nitrile Yes
DSL102NTV 5.5 GAL/MIN, 21 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual Fluorocarbon No
DSL102NTVS 5.5 GAL/MIN, 21 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual Fluorocarbon Yes
DSH102C 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical D-Ring No
DSH102CS 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical D-Ring Yes
DSH102CN 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical Nitrile No
DSH102CNS 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical Nitrile Yes
DSH102CV 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical Fluorocarbon No
DSH102CVS 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical Fluorocarbon Yes
DSH102CT 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical, Manual D-Ring No
DSH102CTS 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical, Manual D-Ring Yes
DSH102CTN 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical, Manual Nitrile No
DSH102CTNS 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical, Manual Nitrile Yes
DSH102CTV 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical, Manual Fluorocarbon No
DSH102CTVS 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Closed Electrical, Manual Fluorocarbon Yes
DSH102N 5 GAL/MIN, 19 L/MIN 5000 PSI, 350 BAR Normally Open Electrical D-Ring No
DSH102NS 5 GAL/MIN, 19 L/MIN 5000 PSI, 350 BAR Normally Open Electrical D-Ring Yes
DSH102NN 5 GAL/MIN, 19 L/MIN 5000 PSI, 350 BAR Normally Open Electrical Nitrile No
DSH102NNS 5 GAL/MIN, 19 L/MIN 5000 PSI, 350 BAR Normally Open Electrical Nitrile Yes
DSH102NV 5 GAL/MIN, 19 L/MIN 5000 PSI, 350 BAR Normally Open Electrical Fluorocarbon No
DSH102NVS 5 GAL/MIN, 19 L/MIN 5000 PSI, 350 BAR Normally Open Electrical Fluorocarbon Yes
DSH102NT 5 GAL/MIN, 19 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual D-Ring No
DSH102NTS 5 GAL/MIN, 19 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual D-Ring Yes
DSH102NTN 5 GAL/MIN, 19 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual Nitrile No
DSH102NTNS 5 GAL/MIN, 19 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual Nitrile Yes
DSH102NTV 5 GAL/MIN, 19 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual Fluorocarbon No
DSH102NTVS 5 GAL/MIN, 19 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual Fluorocarbon Yes
DS162C 20 GAL/MIN, 75 L/MIN 3000 PSI, 210 BAR Normally Closed Electrical, Manual Nitrile No
DS162CV 20 GAL/MIN, 75 L/MIN 3000 PSI, 210 BAR Normally Closed Electrical, Manual Fluorocarbon No

A29633
687505