Assembly machines for EO/EO-2 and Triple-Lok | Product Series

Filter by

    No filters selected

Type

Tube O.D. (mm)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Assembly machines for EO/EO-2 and Triple-Lok

Assembly machines for EO/EO-2 and Triple-Lok

EOMAT machines are designed to match EO-2, EO PSR/DPR rings and Triple Lok® standards. The assembly is achieved with high precision and repeatability even under severe construction site working conditions.

Technical Specifications

  • Product Type: Mobile assembly machine for EO-2 and Progressive Ring fittings, EOMAT ECO Pressure chart sticker, Assembly and flaring machine, EOMAT UNI fixture for PSR/DPR/EO-2 assembly, EOMAT UNI 37° flaring fixture for Triple-Lok including flaring pin, EOMAT UNI fi
  • Tube Outside Diameter: na, 04-22, 04-42 mm
  • Size: 6 to 42 mm
  • Tube Material: Steel, Stainless Steel
Safety Warning

Full Product Description

EOMAT machines are designed to match EO-2, EO PSR/DPR rings and Triple Lok® standards. The assembly is achieved with high precision and repeatability.

Markets:
• Automotive
• Defence
• Energy
• Environment
• Industrial
• Infrastructure
• Machine Tools
• Materials Handling
• Mobile
• Oil and Gas
• Power Generation
• Transportation

Applications:
• EOMAT ECO: Portable machine for repair and workshops
• EOMAT UNI: Universal assembly machine for workshop
• EOMAT PRO: Cost effective commercial production

Features/ Benefits of assembly machines for EO-2 and Triple-Lok®:
• Universal: Assembly of EO-2, EO PSR/DPR rings and 37° flaring for Triple-Lok® can be done with just 1 machine.
• Efficient: With a cycle time of some 12 to 15 seconds the EOMAT machine greatly saves assembly time and effort. The investment pays back quickly.
• Safe: Proper pre-assembly greatly reduces the danger of leaking fittings or even hazardous tube blow out.

All machines are designed for reliable workshop use even under severe construction site working conditions. Tool handling and machine operation are simple. The following EOMAT machines are available:

EOMAT ECO
EO-2: Pressure controlled
D/DPR/PSR: Pressure controlled
Material: Steel, Stainless Steel
Outside diameter: 6-42 mm
Minimum U-bend: 75 mm
Wall thickness: No limitation
EO-2/PSR/DPR, Triple-Lok®: not applicable
Operation setting: Manual pressure adjustment according to selection chart.
Process control: Pressure gauge
Error detection: no
Memory function: no
Oil temperature control: no
Foot operating switch: Not available
Performance: 1 Phase, 230 V
Overall cycle time (sec.):
EO-2: 20
DPR/PSR: 25
Economic production quantity: max. 50 assemblies per day
Continuous operating: 50%
Weight: approx.. 30 kg

EOMAT UNI
Assembly method:
EO-2: Pressure controlled
D/DPR/PSR: Pressure controlled
Conventional 37° flaring
Material: Steel, Stainless Steel
Outside diameter: 6-42 mm
Minimum U-bend: 65 mm
Wall thickness: No limitation
EO-2/PSR/DPR/Triple-Lok®: 6×1 to 38×4 or 42×3 mm
(Tube O.D. × wall thickness)
Manual pressure adjustment according to selection chart
Depending on: Assembly type, tube dimension, tube material
Process control: Pressure gauge
Error detection: no
Memory function: no
Oil temperature control: no
Foot operating switch: Not available
Performance: 1 Phase, 230 V
EO-2: 12
DPR/PSR: 15
37° flaring: 15
Economic production quantity: max. 300 assemblies per day
Continuous operating: 80%
Weight: approx.. 66 kg

EOMAT PRO
Assembly method:
EO-2: Pressure controlled
D/DPR/PSR: Stroke controlled
Tube specification:
Material: Steel, Stainless Steel, Copper, nylon
PRO22/PRO42: 4-22/4-42 mm
PRO22/PRO42: approx. 35/70 mm
Wall thickness: No limitation
Tool detection and automatic adjustment
Manual adjustment of pressure is possible
Process control: PLC with display
Error detection: Warning light and message displayed, if deviations in assembly process occur
Memory function: Memory options for custom application on MOK transponderchip
Oil temperature control: Warning light and message displayed
Foot operating switch: Available
Performance: 400 V, 50 Hz, 3-phase
PRO22 / Pro42: approx. 8/10 seconds
PRO22 / Pro42: approx. 10/12 seconds
37° flaring
Economic production quantity: 100 or more assemblies per day
Continuous operating: 100%
Weight: approx.. 90 kg

Related Documents

Literature and Reference Materials
CAT-4100-UK - Industrial Tube Fittings
Contact & Support Information
Brand--Title --12121
Product Demos & Tutorials
EO-2 Animation
EO-PSR Animation
×
Products Type Tube O.D. (mm)
EOMATECO230V Mobile assembly machine for EO-2 and Progressive Ring fittings na
EOMATECO/CHART EOMAT ECO Pressure chart sticker na
EOMATUNI230V Assembly and flaring machine na
EOMATSCHNEIDRX EOMAT UNI fixture for PSR/DPR/EO-2 assembly na
EOMATBOERDELBX EOMAT UNI 37° flaring fixture for Triple-Lok including flaring pin na
EOMAT/CLIP EOMAT UNI fixing clip for MOK na
EOMAT/FLAREPIN EOMAT UNI 37° flaring pin na
EOMAT/0212500 EOMAT UNI O-ring for flaring pin na
EOMAT/0213800 EOMAT UNI tube stop assembly for flaring block na
EOMAT/0213500 EOMAT UNI spring for flaring block na
EOMATPRO22400V Economic assembly machine for EO-2 and progressive ring fittings 04-22
EOMATPRO42400V Economic assembly machine for EO-2 and progressive ring fittings 04-42
FOOTSWITCHSAFETYKIT EOMAT PRO Footswitch na
EOMATPRO/CLIP EOMAT PRO fixing clamp for MOK na
EOMATPRO/KEY EOMAT PRO Spare key for selection switch na

A29633
687614