Assembly tools for EO assembly machines | Product Series

Filter by

    No filters selected

Type

Tube O.D. (mm)

Series

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Assembly tools for EO assembly machines Assembly tools for EO assembly machines

Assembly tools for EO assembly machines

Parker AKL distance gauges are suitable for checking the pre-assembly result of PSR Progressive Rings. They are used on pre-assembled tubes before final installation.

Technical Specifications

  • Product Type: Assembly cone for HVM-B, EO PSR/DPR and EO-2 assembly cones for EO-KARRYMAT/EOMAT ECO/EOMAT UNI, EO PSR/DPR assembly cones for EO-KARRYMAT/EOMAT ECO/EOMAT UNI, EO-2 assembly cones for EO-KARRYMAT/EOMAT ECO/EOMAT UNI, Programmable adaptive assembly cone f
  • Tube Outside Diameter: 06 to 42 mm
  • Product Series: Very light, Light, Heavy, na, Light/Heavy
  • Size: 6 to 42 mm
  • Tube Material: Steel, Stainless Steel
Safety Warning

Full Product Description

Parker AKL distance gauges are suitable for checking the pre-assembly result of PSR progressive rings. They are used on pre-assembled tubes before final installation. The green LED lights up when none of the following failures are detected:
• Excessive wear of MOK pre-assembly tools

• Excessive assembly force / pressure setting

• Failure of tube end to bottom in MOK assembly tool.

So an assembly check by KONU cone template can be invalid. The use of AKL distance gauges does not replace checking the bite (visible collar in front of the Progressive Ring).

Specification
Function: Distance gauge with LED indication

For checking of: Machine pre-assembly of Parker EO PSR Progressive Rings

Series: L/S

Tube OD: 6-38/42 mm

Dimensions: Length: approx. 130–160 mm

Front diameter: approx. 30–52 mm

Power: 2 × AA Mignon LR6 batteries (included)

Items supplied: Distance gauge with LED indication, batteries, master pattern and instructions, all in a plastic case.

Markets for AKL distance gauges:
• Workshops
Applications:                                                                                                                                            
• Mass production of hydraulic tube assemblies for mobile hydraulics and automotive and agricultural vehicles
• Commercial tube manipulators for hydraulic tube assemblies
• Inspection of incoming tube assemblies at the final installation plant
Features/ Benefits of the AKL distance gauge:
• Clear – In contrast to visual evaluation, the simple good/bad decision is obvious, even for less experienced operators.

• Economical – AKL distance gauges are fast in application. The production process is not noticeably slower compared with other testing methods.

• Result-oriented – In comparison with examining the tools using the AKL method, the assembly result is examined. Thus “Failure of tube end to bottom” is also detected.

• Practical – The gauges are light, handy and easy and can be fastened with an eyelet. Standard batteries are used giving the possibility of a long working life.

• Safe – The measuring head consists of high-grade steel and is not adjustable or detachable. A master pattern for regular functional testing is shipped with each AKL gauge.

• Innovative – For customers of prefabricated hydraulic tubes, it has not so far been easy to inspect the assembly quality of incoming goods. Thus incorrect assemblies, which are caused by the use of worn pre-assembly tools, have often remained undiscovered. With AKL distance gauges, efficient and effective inspection of incoming goods can be achieved, allowing pro-active quality management with the participation of the tube supplier.

Related Documents

Literature and Reference Materials
CAT-4100-UK - Industrial Tube Fittings
×
Products Type Tube O.D. (mm) Series
GHP10PRO Backing plate for EOMAT PRO22 10 na
GHP12PRO Backing plate for EOMAT PRO22 12 na
GHP14PRO Backing plate for EOMAT PRO22 14 na
GHP15PRO Backing plate for EOMAT PRO22 15 na
GHP16PRO Backing plate for EOMAT PRO22 16 na
GHP18PRO Backing plate for EOMAT PRO22 18 na
GHP20PRO Backing plate for EOMAT PRO22 20 na
GHP22PRO Backing plate for EOMAT PRO22 22 na
VOMO04LLX Pre-assembly tools for EO/EO-2 tube connections 4 Very light
VOMO06LLX Pre-assembly tools for EO/EO-2 tube connections 6 Very light
VOMO08LLX Pre-assembly tools for EO/EO-2 tube connections 8 Very light
VOMO10LLX Pre-assembly tools for EO/EO-2 tube connections 10 Very light
VOMO12LLX Pre-assembly tools for EO/EO-2 tube connections 12 Very light
VOMO06LX Pre-assembly tools for EO/EO-2 tube connections 6 Light
VOMO08LX Pre-assembly tools for EO/EO-2 tube connections 8 Light
KONU08L Cone templates for assembly cone 8 Light/Heavy
KONU10L Cone templates for assembly cone 10 Light/Heavy
KONU12L Cone templates for assembly cone 12 Light/Heavy
KONU15L Cone templates for assembly cone 15 Light
KONU18L Cone templates for assembly cone 18 Light
KONU22L Cone templates for assembly cone 22 Light
AKL10S Distance gauge for assembly cone 10 Heavy
AKL12S Distance gauge for assembly cone 12 Heavy
AKL14S Distance gauge for assembly cone 14 Heavy
AKL16S Distance gauge for assembly cone 16 Heavy
AKL20S Distance gauge for assembly cone 20 Heavy
AKL25S Distance gauge for assembly cone 25 Heavy
MOKEO242L EO-2 assembly cones for EO-KARRYMAT/EOMAT ECO/EOMAT UNI 42 Light
MOKEO206S EO-2 assembly cones for EO-KARRYMAT/EOMAT ECO/EOMAT UNI 6 Heavy
MOKEO208S EO-2 assembly cones for EO-KARRYMAT/EOMAT ECO/EOMAT UNI 8 Heavy
MOKEO210S EO-2 assembly cones for EO-KARRYMAT/EOMAT ECO/EOMAT UNI 10 Heavy
MOKEO212S EO-2 assembly cones for EO-KARRYMAT/EOMAT ECO/EOMAT UNI 12 Heavy
MOKEO214S EO-2 assembly cones for EO-KARRYMAT/EOMAT ECO/EOMAT UNI 14 Heavy
MOKEO216S EO-2 assembly cones for EO-KARRYMAT/EOMAT ECO/EOMAT UNI 16 Heavy
MOKEO220S EO-2 assembly cones for EO-KARRYMAT/EOMAT ECO/EOMAT UNI 22 Heavy
MOKEO225S EO-2 assembly cones for EO-KARRYMAT/EOMAT ECO/EOMAT UNI 25 Heavy
MOKEO230S EO-2 assembly cones for EO-KARRYMAT/EOMAT ECO/EOMAT UNI 30 Heavy
MOKEO238S EO-2 assembly cones for EO-KARRYMAT/EOMAT ECO/EOMAT UNI 38 Heavy
MOK04LLPRORW Programmable adaptive assembly cone for progressive ring for EOMAT PRO 4 Very light
MOK16SPRO Programmed standard assembly cone for progressive ring for EOMAT PRO 16 Heavy
MOK20SPRO Programmed standard assembly cone for progressive ring for EOMAT PRO 20 Heavy
MOK25SPRO Programmed standard assembly cone for progressive ring for EOMAT PRO 25 Heavy
MOK30SPRO Programmed standard assembly cone for progressive ring for EOMAT PRO 30 Heavy
MOK38SPRO Programmed standard assembly cone for progressive ring for EOMAT PRO 38 Heavy
MOKEO206LPRO Programmed standard assembly cone for EO-2 for EOMAT PRO 6 Light
MOKEO208LPRO Programmed standard assembly cone for EO-2 for EOMAT PRO 8 Light
MOKEO210LPRO Programmed standard assembly cone for EO-2 for EOMAT PRO 10 Light
MOKEO212LPRO Programmed standard assembly cone for EO-2 for EOMAT PRO 12 Light
MOKEO215LPRO Programmed standard assembly cone for EO-2 for EOMAT PRO 15 Light
MOKEO218LPRO Programmed standard assembly cone for EO-2 for EOMAT PRO 18 Light
VOMO10LX Pre-assembly tools for EO/EO-2 tube connections 10 Light
VOMO12LX Pre-assembly tools for EO/EO-2 tube connections 12 Light
VOMO15LX Pre-assembly tools for EO/EO-2 tube connections 15 Light
VOMO18LX Pre-assembly tools for EO/EO-2 tube connections 18 Light
VOMO22LX Pre-assembly tools for EO/EO-2 tube connections 22 Light
VOMO28LX Pre-assembly tools for EO/EO-2 tube connections 28 Light
KONU28L Cone templates for assembly cone 28 Light
KONU35L Cone templates for assembly cone 35 Light
KONU42L Cone templates for assembly cone 42 Light
KONU14S Cone templates for assembly cone 14 Heavy
KONU16S Cone templates for assembly cone 16 Heavy
KONU20S Cone templates for assembly cone 20 Heavy
AKL30S Distance gauge for assembly cone 30 Heavy
AKL38S Distance gauge for assembly cone 38 Heavy
HL04X Tube location plate for HVM-B 4 na
HL06X Tube location plate for HVM-B 6 na
HL08X Tube location plate for HVM-B 8 na
HL10X Tube location plate for HVM-B 10 na
HL12X Tube location plate for HVM-B 12 na
HL14X Tube location plate for HVM-B 14 na
HL15X Tube location plate for HVM-B 15 na
EOMATWERKZGAUFN.X Tool mounting rack for GHP and MOK na na
MOSI04LLX Assembly cone for HVM-B 4 Very light
MOSI06LLX Assembly cone for HVM-B 6 Very light
MOSI08LLX Assembly cone for HVM-B 8 Very light
MOSI10LLX Assembly cone for HVM-B 10 Very light
MOSI12LLX Assembly cone for HVM-B 12 Very light
MOSI06LX Assembly cone for HVM-B 6 Light
MOSI08LX Assembly cone for HVM-B 8 Light
MOSI10LX Assembly cone for HVM-B 10 Light
MOSI12LX Assembly cone for HVM-B 12 Light
MOSI15LX Assembly cone for HVM-B 15 Light
MOSI06SX Assembly cone for HVM-B 6 Heavy
MOK06LLPRORW Programmable adaptive assembly cone for progressive ring for EOMAT PRO 6 Very light
MOK08LLPRORW Programmable adaptive assembly cone for progressive ring for EOMAT PRO 8 Very light
MOK10LLPRORW Programmable adaptive assembly cone for progressive ring for EOMAT PRO 10 Very light
MOK12LLPRORW Programmable adaptive assembly cone for progressive ring for EOMAT PRO 12 Very light
MOK06LPRORW Programmable adaptive assembly cone for progressive ring for EOMAT PRO 6 Light
MOK08LPRORW Programmable adaptive assembly cone for progressive ring for EOMAT PRO 8 Light
MOK10LPRORW Programmable adaptive assembly cone for progressive ring for EOMAT PRO 10 Light
MOK12LPRORW Programmable adaptive assembly cone for progressive ring for EOMAT PRO 12 Light
MOK15LPRORW Programmable adaptive assembly cone for progressive ring for EOMAT PRO 15 Light
MOK18LPRORW Programmable adaptive assembly cone for progressive ring for EOMAT PRO 18 Light
MOK22LPRORW Programmable adaptive assembly cone for progressive ring for EOMAT PRO 22 Light
MOKEO222LPRO Programmed standard assembly cone for EO-2 for EOMAT PRO 22 Light
MOKEO228LPRO Programmed standard assembly cone for EO-2 for EOMAT PRO 28 Light
MOKEO235LPRO Programmed standard assembly cone for EO-2 for EOMAT PRO 35 Light
MOKEO242LPRO Programmed standard assembly cone for EO-2 for EOMAT PRO 42 Light
MOKEO206SPRO Programmed standard assembly cone for EO-2 for EOMAT PRO 6 Heavy
MOKEO208SPRO Programmed standard assembly cone for EO-2 for EOMAT PRO 8 Heavy
MOKEO210SPRO Programmed standard assembly cone for EO-2 for EOMAT PRO 10 Heavy
MOKEO212SPRO Programmed standard assembly cone for EO-2 for EOMAT PRO 12 Heavy
MOKEO214SPRO Programmed standard assembly cone for EO-2 for EOMAT PRO 14 Heavy
MOKEO216SPRO Programmed standard assembly cone for EO-2 for EOMAT PRO 16 Heavy
MOKEO220SPRO Programmed standard assembly cone for EO-2 for EOMAT PRO 20 Heavy
VOMO35LX Pre-assembly tools for EO/EO-2 tube connections 35 Light
VOMO42LX Pre-assembly tools for EO/EO-2 tube connections 42 Light
VOMO06SX Pre-assembly tools for EO/EO-2 tube connections 6 Heavy
VOMO08SX Pre-assembly tools for EO/EO-2 tube connections 8 Heavy
VOMO10SX Pre-assembly tools for EO/EO-2 tube connections 10 Heavy
VOMO12SX Pre-assembly tools for EO/EO-2 tube connections 12 Heavy
KONU25S Cone templates for assembly cone 25 Heavy
KONU30S Cone templates for assembly cone 30 Heavy
KONU38S Cone templates for assembly cone 38 Heavy
MOSI08SX Assembly cone for HVM-B 8 Heavy
MOSI10SX Assembly cone for HVM-B 10 Heavy
MOSI12SX Assembly cone for HVM-B 12 Heavy
MOSI14SX Assembly cone for HVM-B 14 Heavy
MOK04LLX EO PSR/DPR and EO-2 assembly cones for EO-KARRYMAT/EOMAT ECO/EOMAT UNI 4 Very light
MOK06LLX EO PSR/DPR and EO-2 assembly cones for EO-KARRYMAT/EOMAT ECO/EOMAT UNI 6 Very light
MOK08LLX EO PSR/DPR and EO-2 assembly cones for EO-KARRYMAT/EOMAT ECO/EOMAT UNI 8 Very light
MOK10LLX EO PSR/DPR and EO-2 assembly cones for EO-KARRYMAT/EOMAT ECO/EOMAT UNI 10 Very light
MOK12LLX EO PSR/DPR and EO-2 assembly cones for EO-KARRYMAT/EOMAT ECO/EOMAT UNI 12 Very light
MOK06LX EO PSR/DPR assembly cones for EO-KARRYMAT/EOMAT ECO/EOMAT UNI 6 Light
MOK08LX EO PSR/DPR assembly cones for EO-KARRYMAT/EOMAT ECO/EOMAT UNI 8 Light
MOK10LX EO PSR/DPR assembly cones for EO-KARRYMAT/EOMAT ECO/EOMAT UNI 10 Light
MOK12LX EO PSR/DPR assembly cones for EO-KARRYMAT/EOMAT ECO/EOMAT UNI 12 Light
MOK15LX EO PSR/DPR assembly cones for EO-KARRYMAT/EOMAT ECO/EOMAT UNI 15 Light
MOK28LPRORW Programmable adaptive assembly cone for progressive ring for EOMAT PRO 28 Light
MOK35LPRORW Programmable adaptive assembly cone for progressive ring for EOMAT PRO 35 Light
MOK42LPRORW Programmable adaptive assembly cone for progressive ring for EOMAT PRO 42 Light
MOK06SPRORW Programmable adaptive assembly cone for progressive ring for EOMAT PRO 6 Heavy
MOK08SPRORW Programmable adaptive assembly cone for progressive ring for EOMAT PRO 8 Heavy
MOK10SPRORW Programmable adaptive assembly cone for progressive ring for EOMAT PRO 10 Heavy
MOK12SPRORW Programmable adaptive assembly cone for progressive ring for EOMAT PRO 12 Heavy
MOK14SPRORW Programmable adaptive assembly cone for progressive ring for EOMAT PRO 14 Heavy
MOK16SPRORW Programmable adaptive assembly cone for progressive ring for EOMAT PRO 16 Heavy
MOK20SPRORW Programmable adaptive assembly cone for progressive ring for EOMAT PRO 20 Heavy
MOK25SPRORW Programmable adaptive assembly cone for progressive ring for EOMAT PRO 25 Heavy
VOMO14SX Pre-assembly tools for EO/EO-2 tube connections 14 Heavy
VOMO16SX Pre-assembly tools for EO/EO-2 tube connections 16 Heavy
VOMO20SX Pre-assembly tools for EO/EO-2 tube connections 20 Heavy
VOMO25SX Pre-assembly tools for EO/EO-2 tube connections 25 Heavy
VOMO30SX Pre-assembly tools for EO/EO-2 tube connections 30 Heavy
VOMO38SX Pre-assembly tools for EO/EO-2 tube connections 38 Heavy
AKL06LS Distance gauge for assembly cone 6 Light/Heavy
AKL08LS Distance gauge for assembly cone 8 Light/Heavy
AKL10L Distance gauge for assembly cone 10 Light
AKL12L Distance gauge for assembly cone 12 Light
MOK18LX EO PSR/DPR assembly cones for EO-KARRYMAT/EOMAT ECO/EOMAT UNI 18 Light
MOK22LX EO PSR/DPR assembly cones for EO-KARRYMAT/EOMAT ECO/EOMAT UNI 22 Light
MOK28LX EO PSR/DPR assembly cones for EO-KARRYMAT/EOMAT ECO/EOMAT UNI 28 Light
MOK35LX EO PSR/DPR assembly cones for EO-KARRYMAT/EOMAT ECO/EOMAT UNI 35 Light
MOK42LX EO PSR/DPR assembly cones for EO-KARRYMAT/EOMAT ECO/EOMAT UNI 42 Light
MOK06SX EO PSR/DPR assembly cones for EO-KARRYMAT/EOMAT ECO/EOMAT UNI 6 Heavy
MOK08SX EO PSR/DPR assembly cones for EO-KARRYMAT/EOMAT ECO/EOMAT UNI 8 Heavy
MOK10SX EO PSR/DPR assembly cones for EO-KARRYMAT/EOMAT ECO/EOMAT UNI 10 Heavy
MOK12SX EO PSR/DPR assembly cones for EO-KARRYMAT/EOMAT ECO/EOMAT UNI 12 Heavy
MOK14SX EO PSR/DPR assembly cones for EO-KARRYMAT/EOMAT ECO/EOMAT UNI 14 Heavy
MOK16SX EO PSR/DPR assembly cones for EO-KARRYMAT/EOMAT ECO/EOMAT UNI 16 Heavy
MOK20SX EO PSR/DPR assembly cones for EO-KARRYMAT/EOMAT ECO/EOMAT UNI 20 Heavy
MOK30SPRORW Programmable adaptive assembly cone for progressive ring for EOMAT PRO 30 Heavy
MOK38SPRORW Programmable adaptive assembly cone for progressive ring for EOMAT PRO 38 Heavy
MOK04LLPRO Programmed standard assembly cone for progressive ring for EOMAT PRO 4 Very light
MOK06LLPRO Programmed standard assembly cone for progressive ring for EOMAT PRO 6 Very light
MOK08LLPRO Programmed standard assembly cone for progressive ring for EOMAT PRO 8 Very light
MOK10LLPRO Programmed standard assembly cone for progressive ring for EOMAT PRO 10 Very light
MOK12LLPRO Programmed standard assembly cone for progressive ring for EOMAT PRO 12 Very light
MOK06LPRO Programmed standard assembly cone for progressive ring for EOMAT PRO 6 Light
MOK08LPRO Programmed standard assembly cone for progressive ring for EOMAT PRO 8 Light
MOK10LPRO Programmed standard assembly cone for progressive ring for EOMAT PRO 10 Light
MOK12LPRO Programmed standard assembly cone for progressive ring for EOMAT PRO 12 Light
MOKEO225SPRO Programmed standard assembly cone for EO-2 for EOMAT PRO 25 Heavy
MOKEO230SPRO Programmed standard assembly cone for EO-2 for EOMAT PRO 30 Heavy
MOKEO238SPRO Programmed standard assembly cone for EO-2 for EOMAT PRO 38 Heavy
GHP04X Backing plate for EO-Karrymat and all EOMAT devices 4 na
GHP06X Backing plate for EO-Karrymat and all EOMAT devices 6 na
GHP08X Backing plate for EO-Karrymat and all EOMAT devices 8 na
GHP10X Backing plate for EO-Karrymat and all EOMAT devices 10 na
GHP12X Backing plate for EO-Karrymat and all EOMAT devices 12 na
GHP14X Backing plate for EO-Karrymat and all EOMAT devices 14 na
GHP15X Backing plate for EO-Karrymat and all EOMAT devices 15 na
GHP16X Backing plate for EO-Karrymat and all EOMAT devices 16 na
GHP18X Backing plate for EO-Karrymat and all EOMAT devices 18 na
MOK15LPRO Programmed standard assembly cone for progressive ring for EOMAT PRO 15 Light
MOK18LPRO Programmed standard assembly cone for progressive ring for EOMAT PRO 18 Light
MOK22LPRO Programmed standard assembly cone for progressive ring for EOMAT PRO 22 Light
MOK28LPRO Programmed standard assembly cone for progressive ring for EOMAT PRO 28 Light
MOK35LPRO Programmed standard assembly cone for progressive ring for EOMAT PRO 35 Light
MOK42LPRO Programmed standard assembly cone for progressive ring for EOMAT PRO 42 Light
MOK06SPRO Programmed standard assembly cone for progressive ring for EOMAT PRO 6 Heavy
MOK08SPRO Programmed standard assembly cone for progressive ring for EOMAT PRO 8 Heavy
MOK10SPRO Programmed standard assembly cone for progressive ring for EOMAT PRO 10 Heavy
MOK12SPRO Programmed standard assembly cone for progressive ring for EOMAT PRO 12 Heavy
MOK14SPRO Programmed standard assembly cone for progressive ring for EOMAT PRO 14 Heavy
GHP20X Backing plate for EO-Karrymat and all EOMAT devices 20 na
GHP22X Backing plate for EO-Karrymat and all EOMAT devices 22 na
GHP25X Backing plate for EO-Karrymat and all EOMAT devices 25 na
GHP28X Backing plate for EO-Karrymat and all EOMAT devices 28 na
GHP30X Backing plate for EO-Karrymat and all EOMAT devices 30 na
GHP35X Backing plate for EO-Karrymat and all EOMAT devices 35 na
GHP38X Backing plate for EO-Karrymat and all EOMAT devices 38 na
GHP42X Backing plate for EO-Karrymat and all EOMAT devices 42 na
GHP04PRO Backing plate for EOMAT PRO22 4 na
GHP06PRO Backing plate for EOMAT PRO22 6 na
GHP08PRO Backing plate for EOMAT PRO22 8 na
KONU04LL Cone templates for assembly cone 4 Very light
KONU06LL Cone templates for assembly cone 6 Very light
KONU08LL Cone templates for assembly cone 8 Very light
KONU10LL Cone templates for assembly cone 10 Very light
KONU12LL Cone templates for assembly cone 12 Very light
KONU06L Cone templates for assembly cone 6 Light/Heavy
AKL15L Distance gauge for assembly cone 15 Light
AKL18L Distance gauge for assembly cone 18 Light
AKL22L Distance gauge for assembly cone 22 Light
AKL28L Distance gauge for assembly cone 28 Light
AKL35L Distance gauge for assembly cone 35 Light
AKL42L Distance gauge for assembly cone 42 Light
MOK25SX EO PSR/DPR assembly cones for EO-KARRYMAT/EOMAT ECO/EOMAT UNI 25 Heavy
MOK30SX EO PSR/DPR assembly cones for EO-KARRYMAT/EOMAT ECO/EOMAT UNI 30 Heavy
MOK38SX EO PSR/DPR assembly cones for EO-KARRYMAT/EOMAT ECO/EOMAT UNI 38 Heavy
MOKEO206L EO-2 assembly cones for EO-KARRYMAT/EOMAT ECO/EOMAT UNI 6 Light
MOKEO208L EO-2 assembly cones for EO-KARRYMAT/EOMAT ECO/EOMAT UNI 8 Light
MOKEO210L EO-2 assembly cones for EO-KARRYMAT/EOMAT ECO/EOMAT UNI 10 Light
MOKEO212L EO-2 assembly cones for EO-KARRYMAT/EOMAT ECO/EOMAT UNI 12 Light
MOKEO215L EO-2 assembly cones for EO-KARRYMAT/EOMAT ECO/EOMAT UNI 15 Light
MOKEO218L EO-2 assembly cones for EO-KARRYMAT/EOMAT ECO/EOMAT UNI 18 Light
MOKEO222L EO-2 assembly cones for EO-KARRYMAT/EOMAT ECO/EOMAT UNI 22 Light
MOKEO228L EO-2 assembly cones for EO-KARRYMAT/EOMAT ECO/EOMAT UNI 28 Light
MOKEO235L EO-2 assembly cones for EO-KARRYMAT/EOMAT ECO/EOMAT UNI 35 Light
MOK05LLPRO Programmed standard assembly cone for progressive ring for EOMAT PRO 5 Very light

A29633
687614