Axial Valves | Product Series

Filter by

    No filters selected

Shape

Connection 1 Thread Size (metric)

Switch Option

Life Cycle

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Axial Valves

Axial Valves

The Parker Legris axial valve features a pneumatic actuator and can be controlled pneumatically or electro-pneumatically (with a NAMUR spool valve or solenoid valve) for integration into automated systems. It is available with or without detection.

Technical Specifications

  • For Fluid Type: Air, Water, Oil
  • Orifice Size: 10 to 50 mm (I.D.)
  • Number of Ports: 2.0
  • Minimum Pilot Pressure: 3.0 bar
  • Industry: Industrial Manufacturing Equipment
  • Connection Size: Rp 3/8 to Rp 2
  • Maximum Operating Temperature: 90 to 150 °C, 194 to 302 °F
  • Maximum Flow Rate: 0 to 65 m3/hour
  • Configuration: 2/2
  • Minimum Operating Temperature: -20 °C, -4 °F
  • Mounting Type: In-line/Bodies
  • Actuation Type: Air Pilot, Electropneumatic
  • Maximum Operating Pressure: 10 bar, 145.04 psi
  • Shape: In-Line
  • Application: Pneumatic, Fluid Control
  • Product Type: Axial Valves, Accessories for Axial Valves
  • Technology: Fluid & Gas Handling, Pneumatics, Process Control
  • Function: 2-Way, Double Acting, Normally Closed, Normally Opened
  • Division: Low Pressure Connectors Europe Division
  • Maximum Pilot Pressure: 8.0 bar
  • Seal Material: EPDM, FKM
  • Weight: 0.6 to 5.1 kg For Axial Valves, 0.03 kg For Limit Switch
  • Flow Rate: 2.6 to 58 Kv
  • Brand: Legris
  • Connection Type: BSPP
  • Port Type: Thread
  • Vacuum Pressure Rating: 740.0 mm-Hg
  • Body Material: Nickel plated brass For Axial Valves, Polyamide For Limit Switch
  • Operation Type: Electro-pneumatic-drive
  • Region of Origin: Italy, France
  • Port Connection: G1/8 inch
  • Quantity per Box: 1.0
  • Specifications Met: DI: 97/23/EC (module PED A - diameters greater than 25 mm), DI: 2006/42/EC (Machinery Directive), DI: 2002/95/EC (RoHS), RG: 1907/2006 (REACH), DI: 94/9/EC (ATEX) - for pneumatic operation versions
  • Switch Option: With or without detection
Safety Warning

Full Product Description

The Parker Legris axial valve features a pneumatic actuator and can be controlled pneumatically or electro-pneumatically (with a NAMUR spool valve or solenoid valve) for integration into automated systems. It is available with or without detection.


Features/Benefits:

- Optimisation & Safety

• Very compact: 5 times more compact than valves with separate actuators

• Simple to install: ready-to-use

• Automation of the open/close function

Increase efficiency

Real time monitoring and control for immediate adjustments

• Enhanced safety by automating hazardous tasks

• Available with detection for accurate feedback

Anticipating failures through diagnostic and predictive maintenance

Integration with other systems

- Comprehensive Offer

• Two seal materials for a wider chemical and temperature range

• Pneumatic or electro-pneumatic operation

• Three versions: single acting (normally closed, normally open) or double-acting

- Performance

• Full flow: low pressure drop

• Excellent pressure/temperature performance

• Compatible with many industrial fluids


Markets:

• Water Treatment

• Automotive

• Metals

• Rubber & Plastics

• Packaging

• Factory Automation

• Molding (Plastic Injection)

• Printing & Marking Equipment


Applications:

Lubrication Circuit

Pumping Unit

Car Washing

Oxygen and Nitrogen Generator

Printing Machine

Blow Molding (Plastic Bottles)

Industrial Air Distribution

Food (Utilities)

Ceramic Industry


Technologies:

• Industrial valve

• Axial valve

• Compact valve

• Pneumatic control valve

• Electro-pneumatic control valve


Technical Characteristics:

• Fluids: depending on type of seal

FKM: water, air, oils, greases, etc.

EPDM: hot water, air, steam, etc.

• Materials: nickel-plated brass, silicone free

• Pressure: 10 bar max.

• Temperature:

-20°C to +150°C (suffix 20 FKM and suffix 30 EPDM)

-20°C to +90°C with detection

Related Documents

×
Products Shape Connection 1 Thread Size (metric) Switch Option Life Cycle
4202 10 17 20 Normally closed axial valve with FKM seal female Rp 3/8 Without detection Active
4202 15 21 20 Normally closed axial valve with FKM seal female Rp 1/2 Without detection Active
4202 20 27 20 Normally closed axial valve with FKM seal female Rp 3/4 Without detection Active
4202 25 34 20 Normally closed axial valve with FKM seal female Rp 1 Without detection Active
4202 32 42 20 Normally closed axial valve with FKM seal female Rp 1 1/4 Without detection Active
4202 40 49 20 Normally closed axial valve with FKM seal female Rp 1 1/2 Without detection Active
4202 50 48 20 Normally closed axial valve with FKM seal female Rp 2 Without detection Active
4212 10 17 20 Normally open axial valve with FKM seal female Rp 3/8 Without detection Active
4212 15 21 20 Normally open axial valve with FKM seal female Rp 1/2 Without detection Active
4212 20 27 20 Normally open axial valve with FKM seal female Rp 3/4 Without detection Active
4212 25 34 20 Normally open axial valve with FKM seal female Rp 1 Without detection Active
4212 32 42 20 Normally open axial valve with FKM seal female Rp 1 1/4 Without detection Obsolete
4202 50 48 30 Normally closed axial valve with EPDM seal female Rp 2 Without detection Active
4202 10 17 30 Normally closed axial valve with EPDM seal female Rp 3/8 Without detection Active
4202 15 21 30 Normally closed axial valve with EPDM seal female Rp 1/2 Without detection Active
4212 10 17 30 Normally open axial valve with EPDM seal female Rp 3/8 Without detection Obsolete
4212 15 21 30 Normally open axial valve with EPDM seal female Rp 1/2 Without detection Obsolete
4212 20 27 30 Normally open axial valve with EPDM seal female Rp 3/4 Without detection Obsolete
4212 32 42 30 Normally open axial valve with EPDM seal female Rp 1 1/4 Without detection Obsolete
4212 50 48 30 Normally open axial valve with EPDM seal female Rp 2 Without detection Obsolete
4222 10 17 30 Double acting axial valve with EPDM seal female Rp 3/8 Without detection Obsolete
4222 15 21 30 Double acting axial valve with EPDM seal female Rp 1/2 Without detection Obsolete
4222 20 27 30 Double acting axial valve with EPDM seal female Rp 3/4 Without detection Obsolete
4222 32 42 30 Double acting axial valve with EPDM seal female Rp 1 1/4 Without detection Obsolete
4222 40 49 30 Double acting axial valve with EPDM seal female Rp 1 1/2 Without detection Obsolete
4222 50 48 30 Double acting axial valve with EPDM seal female Rp 2 Without detection Obsolete
4212 40 49 20 Normally open axial valve with FKM seal female Rp 1 1/2 Without detection Active
4212 50 48 20 Normally open axial valve with FKM seal female Rp 2 Without detection Active
4222 10 17 20 Double acting axial valve with FKM seal female Rp 3/8 Without detection Active
4222 15 21 20 Double acting axial valve with FKM seal female Rp 1/2 Without detection Active
4222 20 27 20 Double acting axial valve with FKM seal female Rp 3/4 Without detection Active
4222 25 34 20 Double acting axial valve with FKM seal female Rp 1 Without detection Active
4222 40 49 20 Double acting axial valve with FKM seal female Rp 1 1/2 Without detection Active
4222 50 48 20 Double acting axial valve with FKM seal female Rp 2 Without detection Active
4202 20 27 30 Normally closed axial valve with EPDM seal female Rp 3/4 Without detection Active
4202 25 34 30 Normally closed axial valve with EPDM seal female Rp 1 Without detection Active
4202 32 42 30 Normally closed axial valve with EPDM seal female Rp 1 1/4 Without detection Active
4202 40 49 30 Normally closed axial valve with EPDM seal female Rp 1 1/2 Without detection Active
4298 00 01 Sub-base for solenoid Valve n/a Obsolete
4298 01 01 Mini-solenoid Valve 24V = CC n/a Obsolete
4298 02 02 Mini-solenoid Valve 220V ~ CA n/a Obsolete
4299 01 01 Pnemuatic Button n/a Obsolete
4298 01 02 Mini-solenoid Valve 24V ~ CA n/a Obsolete
4204 10 17 20 Normally closed axial valve with FKM seal female Rp 3/8 With detection Active
4204 10 17 30 Normally closed axial valve with EPDM seal female Rp 3/8 With detection Active
4204 15 21 20 Normally closed axial valve with FKM seal female Rp 1/2 With detection Active
4204 15 21 30 Normally closed axial valve with EPDM seal female Rp 1/2 With detection Active
4204 20 27 20 Normally closed axial valve with FKM seal female Rp 3/4 With detection Active
4204 20 27 30 Normally closed axial valve with EPDM seal female Rp 3/4 With detection Active
4204 25 34 20 Normally closed axial valve with FKM seal female Rp 1 With detection Active
4204 25 34 30 Normally closed axial valve with EPDM seal female Rp 1 With detection Active
4204 32 42 20 Normally closed axial valve with FKM seal female Rp 1 1/4 With detection Active
4204 32 42 30 Normally closed axial valve with EPDM seal female Rp 1 1/4 With detection Active
4204 40 49 20 Normally closed axial valve with FKM seal female Rp 1 1/2 With detection Active
4204 40 49 30 Normally closed axial valve with EPDM seal female Rp 1 1/2 With detection Active
4204 50 48 20 Normally closed axial valve with FKM seal female Rp 2 With detection Active
4204 50 48 30 Normally closed axial valve with EPDM seal female Rp 2 With detection Active
4214 10 17 20 Normally opened axial valve with FKM seal female Rp 3/8 With detection Active
4214 15 21 20 Normally opened axial valve with FKM seal female Rp 1/2 With detection Active
4214 20 27 20 Normally opened axial valve with FKM seal female Rp 3/4 With detection Active
4214 25 34 20 Normally opened axial valve with FKM seal female Rp 1 With detection Active
4214 32 42 20 Normally opened axial valve with FKM seal female Rp 1 1/4 With detection Active
4214 40 49 20 Normally opened axial valve with FKM seal female Rp 1 1/2 With detection Active
4214 50 48 20 Normally opened axial valve with FKM seal female Rp 2 With detection Active
4224 10 17 20 Double acting axial valve with FKM seal female Rp 3/8 With detection Active
4224 15 21 20 Double acting axial valve with FKM seal female Rp 1/2 With detection Active
4224 20 27 20 Double acting axial valve with FKM seal female Rp 3/4 With detection Active
4224 25 34 20 Double acting axial valve with FKM seal female Rp 1 With detection Active
4224 32 42 20 Double acting axial valve with FKM seal female Rp 1 1/4 With detection Active
4224 40 49 20 Double acting axial valve with FKM seal female Rp 1 1/2 With detection Active
4224 50 48 20 Double acting axial valve with FKM seal female Rp 2 With detection Active
4298 00 02 Limit switch REED, PNP, LED, 3 wires, 2 meters n/a With detection Active
4222 32 42 20 Double acting axial valve with FKM seal female Rp 1 1/4 Without detection Active

A29633
A43098