LS5/ZR - FS Series Exhaust Silencer/Mist Eliminator | Germany, Austria & Switzerland

FS Series Exhaust Silencer/Mist Eliminator | #LS5/ZR

LS5/ZR

FS Series Exhaust Silencer/Mist Eliminator | #LS5/ZR

Compressed air exhaust silencers for noise level reduction and filtration of exhaust air.


Technical Specifications

  • Flow Rate: 180 m³/h @ 1 bara (106 cfm @ 14.5 psia)
  • Product Type: Replacement Element (FS5)
  • Port Connection: N/A
  • Division: Gas Separation and Filtration Division EMEA
  • Brand: Parker
  • Technology: Filtration
  • Product Series: FS Series
  • Application: Compressed Air and Nitrogen Gas Applications
  • Industry: Industrial Manufacturing Equipment
    Food & Beverage
    Automotive
    Electronics
    Pharmaceuticals
    Medical & Dental
  • Connection Type: BSPP
  • Operating Pressure: 16.0 barg Maximum, 232.0 psig Maximum
Safety Warning

Item Information

Parker Zander exhaust silencers are the result of careful construction and manufacturing. They can be used in all industrial applications where compressed air is released from atmospheric pressure. With this tension release, solid particles, condensation and oil content represent a high burden at workplaces, together with the noise development during expansion. Parker Zander filter silencers reduce the noise level by approx. 40 db(A) and achieve an effective degree of filtration greater than 99,99%. They come ready to use and are applicable for volume flows up to 180m³/h with maximum operating temperatures of 100° C.

Features
• Noise level reduction by approx. 40 db(A)
• Volume flows up to 180m³/h @ 1 barg

Benefits
• Clean and quiet pneumatic exhausts
• Safe working environment and exceeding international health and safety legislation
• Protection from dangerous contaminants

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
User Manual - FS Series Filter Silencers - (English)
×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Hannifin GmbH

Sales Company Germany

Pat-Parker-Platz 1

41564 Kaarst

Germany

Phone

0049 2131 – 4016 0

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

A29633
A22066