The Parker Service Master Easy Measuring Device | Product Series

Filter by

    No filters selected

Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
The Parker Service Master Easy  Measuring Device The Parker Service Master Easy  Measuring Device

The Parker Service Master Easy Measuring Device OBSOLETE

Parker's SensoControl Service Master Easy diagnostic test kits are ideal for measuring and recording critical system data for any hydraulic or pneumatic system.

Technical Specifications

  • Product Type: The Parker Servcie Master Easy 3-channel, The Parker Service Master Easy 4-channel, The Parker Service Master Easy 3-channel with calibration certificate as per ISO 9001, The Parker Service Master Easy 4-channel with calibration certificate as per ISO 9001, The Parker Service Master Easy 3-channel kit, The Parker Service Master Easy 4-channel kit, The Parker Service Master Easy 4-channel kit including pressure/temperature sensor and turbine flow meter, The Parker Service Master Easy 3-channel kit with calibration certificate as per ISO 9001, The Parker Service Master Easy 4-channel kit with calibration certificate as per ISO 9001, The Parker Service Master Easy 4-channel kit including pressure/temperature sensor and turbine flow meter with calibration certificate as per ISO 9001, Power supply 110/230 VAC EUR/UK/US, Car cable adapter 12/24 VDC, PC USB Connection cable, Spare rechargeable battery, Equipment case
Safety Warning

Full Product Description

The SensoControl Parker Service Master Easy is a hand-held diagnostic meter that incorporates data measurement and display with intuitive operation. Four analog sensor inputs wih auto sensor recognition provides the ability to measure and record pressure, pressure differential, temperature, flow, and rotational speed simultaneously. With a scan rate of 1ms, the Parker Service Master Easy will store up to one million measured values. A variety of pressure test kits are available.

Pressure Test kits include:
• The Parker Service Master Easy
• Storage case
• 2 Transducers (choose pressure range and coupling style)
• 2 Transducer cables
• Power supply
• SensoWin software and documentation
• USB connection cable

The Service Master Easy is an effective tool to measure and record many system parameters beyond pressure. A variety of compatible accessories are available for measuring flow, fluid temperature, and rotational speed. Expand the basic pressure test kit with these additional SensoControl accessories: transducers, flow sensors, temperature sensor, tachometer, voltage adapter, cables (ordered separately).

Markets:
• Industrial
• Construction
• Molding
• Testing
• Maintenance and Repair, MRO

Features/Benefits:
• Pressure kits are easily expanded with accessories to fully utilize the diagnostic capabilities of Parker's Service Master Easy meter
• Transducers are color coded to correspond with pressure ranges for easy visual identification
• SensoWin software allows analysis of data when downloaded to a Windows operating system
• Easy intuitive operation
• Suitable for measuring hydraulic and pneumatic system pressures

Applications:
• Mobile equipment
• Cooling systems
• Industrial hydraulic systems
• Fluid or air system maintenance and troubleshooting
• System performance optimization
• System validation

Related Documents

Compliance, Certifications & Safety
HPCE_ISO9001_WBL
Contact & Support Information
Feedback Form
×
Products Type
SCM-330-2-02 The Parker Servcie Master Easy 3-channel
SCM-340-2-02 The Parker Service Master Easy 4-channel
K-SCM-330-2-02 The Parker Service Master Easy 3-channel with calibration certificate as per ISO 9001
K-SCM-340-2-02 The Parker Service Master Easy 4-channel with calibration certificate as per ISO 9001
SCKIT-330-00 The Parker Service Master Easy 3-channel kit
SCKIT-340-00 The Parker Service Master Easy 4-channel kit
SCKIT-340-PTQ The Parker Service Master Easy 4-channel kit including pressure/temperature sensor and turbine flow meter
K-SCKIT-330-00 The Parker Service Master Easy 3-channel kit with calibration certificate as per ISO 9001
K-SCKIT-340-00 The Parker Service Master Easy 4-channel kit with calibration certificate as per ISO 9001
K-SCKIT-340-PTQ The Parker Service Master Easy 4-channel kit including pressure/temperature sensor and turbine flow meter with calibration certificate as per ISO 9001
SCSN-450 Power supply 110/230 VAC EUR/UK/US
SCK-318-05-21 Car cable adapter 12/24 VDC
SCK-315-02-34 PC USB Connection cable
SC-BAT-340 Spare rechargeable battery
SCC-DRV-300 Equipment case

A29633
687614