Parker SensoControl Test Points | Product Series

Filter by

    No filters selected

Product Style

Optional Accessories

Product Series

Connection 1 Type

Connection Thread Size

Connection 1 Tube Outside Diameter

Connection 2 Type

Connection 2 Tube Outside Diameter

Primary Seal

Seal Material

Length

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Parker SensoControl Test Points

Parker SensoControl Test Points

The role of Parker SensoControl test points is the monitoring and inspection, and also sampling, of high, low and vacuum systems. They are used for venting cylinders and hydraulic installations.

Technical Specifications

  • Connection 2 Tube Outside Diameter: 06 to 42
  • Length: 200 to 4000 mm
  • Connection 1 Size: Male Metric, Male BSP, Pin-Lok, n/a, 24° Cone End, 24° Cone Swivel Nut Connection, Female BSP
  • Connection 2 Size: n/a, 24° Cone End
  • Primary Seal: n/a, Sealing Ring DIN 16259, O-Ring Sealing Ring DIN 16258, ED-Seal
  • Seal Material: NBR, FKM
  • Connection Size: M12x1.5 to M52x2.0, G 1/8 to G 1/2
  • Product Series: n/a, Heavy, Light
  • Optional Accessories: n/a, Pre-installed Nuts and EO-PSR Card Sets, Pre-installed EO-2 Function Nut
  • Tube Outside Diameter: 6 to 42 mm
  • Maximum Operating Temperature: 250 °C (Steel), 482 °F (Steel), 752 °F (Stainless Steel), 400 °C (Stainless Steel)
  • Maximum Operating Pressure: 160 to 400 bar, 2321 to 5802 psi, 16 to 40 MPa
  • Minimum Operating Temperature: -40 °F (Steel), -40 °C (Steel), -60 °C (Stainless Steel), -76 °F (Stainless Steel)
  • Application: Agriculture Equipment, Fuel Transfer, Hydraulics, Manufacturing Equipment, Marine, Material Handling, Mobile Equipment, Automotive Process, Oilfield, Chemical Transfer, Packaging, Construction Equipment, Transportation
  • Connection Type: Bite Type, Soft Seal Bite Type
  • Specifications Met: DIN, ISO 8434
  • Shape: Test Point Fitting with Pin-lock, Straight Test Point Fitting with Pin-lock, Test Point Fitting with Pin-lock for Cones, Test Point High Pressure Hose with Pin-lock, Test Point Pressure Gauge Connector with Pin-lock, Test Point with Threaded Connection M
Safety Warning

Full Product Description

The role of Parker SensoControl test points is the monitoring and inspection, and also sampling, of high, low and vacuum systems. They are used for venting cylinders and hydraulic installations.
The SensoControl EMA1 measuring connector has a push-in coupling through to the MAV-MA1 pressure gauge connection, also with push-in coupling. The EMA1 measuring connectors are supplied with high corrosion-resistant surfaces, leading to an increase in the durability of these components.
The sealing system of the primary seal in EMA1 types is provided by a ball check valve. An O-ring seal also operates as a secondary seal in the coupled test point fitting with pin-lock and also in connected diagnostic hoses.
The SensoControl EMA3 measuring connector has a push-in coupling through to the MAV-MA3 pressure gauge connection with M16x2 screw coupling. The EMA3 measuring connectors are supplied with high corrosion-resistant surfaces, leading to an increase in the durability of these components. Furthermore, these components can be optionally supplied in a stainless steel version.
For the EMA3 types, the sealing system is formed by a sealing cone with O-ring sealing. When the EMA3 screw cap is is screwed in, an O-ring seal acts additionally as a secondary seal.
Markets:
• Automotive
• Defence
• Energy
• Environment
• Industrial
• Infrastructure
• Machine Tools
• Materials Handling
• Mobile
• Oil and Gas
• Power Generation
• Process
• Transportation
• Water
Applications:
• Suitable for general hydraulic applications.
Features/ Benefits of the Parker SensoControl Test Points:
• Leak-free sealing is generated before the valve is opened. Consequently down-time is avoided.

• These robust, reliable test points are outstanding, amongst other reasons, for their small dimensions and are therefore epecially suitable for tight access conditions.

• Using Parker SensoControl test points is easy; measurement, testing and switching devices are simple to connect, saving the user much time.

• Connection under pressure up to 400 bar is possible for types with screw connection. The nominal pressures go up to 630 bar. This makes Parker SensoControl test points suitable for a wide range of applications.

• The metallic protection cap is vibration-proof enabling downtime to be avoided.

Related Documents

×
Products Product Style Optional Accessories Product Series Connection 1 Type Connection Thread Size Connection 1 Tube Outside Diameter Connection 2 Type Connection 2 Tube Outside Diameter Primary Seal Seal Material Length
SMA1-2500CF Test point high pressure hose with pin-lock n/a n/a Pin-Lok n/a n/a n/a n/a n/a n/a 2500
SMA1-3200CF Test point high pressure hose with pin-lock n/a n/a Pin-Lok n/a n/a n/a n/a n/a n/a 3200
SMA1-4000CF Test point high pressure hose with pin-lock n/a n/a Pin-Lok n/a n/a n/a n/a n/a n/a 4000
EMA3/8X1ORCF Test point with threaded connection M16x2 n/a n/a Male Metric M 08x1.0 n/a n/a n/a O-Ring NBR n/a
EMA3/8X1OR71 Test point with threaded connection M16x2 n/a n/a Male Metric M 08x1.0 n/a n/a n/a O-Ring FKM n/a
EMA3/10X1ORCF Test point with threaded connection M16x2 n/a n/a Male Metric M 10x1.0 n/a n/a n/a O-Ring NBR n/a
EMA3/10X1OR71 Test point with threaded connection M16x2 n/a n/a Male Metric M 10x1.0 n/a n/a n/a O-Ring FKM n/a
EMA3/14X1.5ISOCF Test point with threaded connection M16x2 n/a n/a Male Metric M 14x1.5 n/a n/a n/a O-Ring NBR n/a
EMA3/14X1.5ISO71 Test point with threaded connection M16x2 n/a n/a Male Metric M 14x1.5 n/a n/a n/a O-Ring FKM n/a
EMA3/10X1CF Test point with threaded connection M16x2 n/a n/a Male Metric M 10x1.0 n/a n/a n/a n/a n/a n/a
EMA3/12X1.5CF Test point with threaded connection M16x2 n/a n/a Male Metric M 12x1.5 n/a n/a n/a n/a n/a n/a
GMA1/12LOMDCF Straight test point fitting with pin-lock n/a Light 24° Cone end M 18x1.5 12 mm n/a n/a n/a n/a n/a
GMA1/12LCF Straight test point fitting with pin-lock Pre-assembled with nut and EO-PSR cutting ring Light 24° Cone end M 18x1.5 12 mm n/a n/a n/a n/a n/a
GMA1/18LCF Straight test point fitting with pin-lock Pre-assembled with nut and EO-PSR cutting ring Light 24° Cone end M 26x1.5 18 mm n/a n/a n/a n/a n/a
VKA3/06L71 Test point for cones with threaded connection M16x2 n/a Light 24° Cone swivel nut connection M 12x1.5 6 mm n/a n/a O-Ring FKM n/a
VKA3/08L71 Test point for cones with threaded connection M16x2 n/a Light 24° Cone swivel nut connection M 14x1.5 8 mm n/a n/a O-Ring FKM n/a
VKA3/15L71 Test point for cones with threaded connection M16x2 n/a Light 24° Cone swivel nut connection M 22x1.5 15 mm n/a n/a O-Ring FKM n/a
VKA3/18L71 Test point for cones with threaded connection M16x2 n/a Light 24° Cone swivel nut connection M 26x1.5 18 mm n/a n/a O-Ring FKM n/a
VKA3/22L71 Test point for cones with threaded connection M16x2 n/a Light 24° Cone swivel nut connection M 30x2.0 22 mm n/a n/a O-Ring FKM n/a
VKA3/28L71 Test point for cones with threaded connection M16x2 n/a Light 24° Cone swivel nut connection M 36x2.0 28 mm n/a n/a O-Ring FKM n/a
VKA3/35L71 Test point for cones with threaded connection M16x2 n/a Light 24° Cone swivel nut connection M 45x2.0 35 mm n/a n/a O-Ring FKM n/a
VKA3/42L71 Test point for cones with threaded connection M16x2 n/a Light 24° Cone swivel nut connection M 52x2.0 42 mm n/a n/a O-Ring FKM n/a
VKA3/06S71 Test point for cones with threaded connection M16x2 n/a Heavy 24° Cone swivel nut connection M 14x1.5 6 mm n/a n/a O-Ring FKM n/a
VKA3/10S71 Test point for cones with threaded connection M16x2 n/a Heavy 24° Cone swivel nut connection M 18x1.5 10 mm n/a n/a O-Ring FKM n/a
VKA3/25S71 Test point for cones with threaded connection M16x2 n/a Heavy 24° Cone swivel nut connection M 36x2.0 25 mm n/a n/a O-Ring FKM n/a
VKA3/30S71 Test point for cones with threaded connection M16x2 n/a Heavy 24° Cone swivel nut connection M 42x2.0 30 mm n/a n/a O-Ring FKM n/a
VKA3/38S71 Test point for cones with threaded connection M16x2 n/a Heavy 24° Cone swivel nut connection M 52x2.0 38 mm n/a n/a O-Ring FKM n/a
EMA3/14X1.5CF Test point with threaded connection M16x2 n/a n/a Male Metric M 14x1.5 n/a n/a n/a n/a n/a n/a
EMA3/16X1.5CF Test point with threaded connection M16x2 n/a n/a Male Metric M 16x1.5 n/a n/a n/a n/a n/a n/a
EMA3/1/8CF Test point with threaded connection M16x2 n/a n/a Male BSP G 1/8 n/a n/a n/a n/a n/a n/a
EMA3/1/4CF Test point with threaded connection M16x2 n/a n/a Male BSP G 1/4 n/a n/a n/a n/a n/a n/a
EMA3/1/471 Test point with threaded connection M16x2 n/a n/a Male BSP G 1/4 n/a n/a n/a n/a n/a n/a
EMA3/3/8CF Test point with threaded connection M16x2 n/a n/a Male BSP G 3/8 n/a n/a n/a n/a n/a n/a
EMA3/1/2CF Test point with threaded connection M16x2 n/a n/a Male BSP G 1/2 n/a n/a n/a n/a n/a n/a
GMA1/12SOMDCF Straight test point fitting with pin-lock n/a Heavy 24° Cone end M 20x1.5 12 mm n/a n/a n/a n/a n/a
MAV1/4MA3CF Test point pressure gauge connector with threaded connection M16x2 n/a n/a Female BSP G 1/4 n/a n/a n/a Sealing Ring DIN 16258 NBR n/a
MAV1/2MA3CF Test point pressure gauge connector with threaded connection M16x2 n/a n/a Female BSP G 1/2 n/a n/a n/a Sealing Ring DIN 16258 NBR n/a
MAVMD1/4MA3CF Test point with threaded connection M16x2 n/a n/a Female BSP G 1/4 n/a n/a n/a Sealing Ring DIN 16258 NBR n/a
MAVMD1/2MA3CF Test point with threaded connection M16x2 n/a n/a Female BSP G 1/2 n/a n/a n/a Sealing Ring DIN 16258 NBR n/a
SMA3-200CF Test point high pressure hose with threaded connection M16x2 n/a n/a n/a n/a n/a n/a n/a n/a n/a 200
SMA3-300CF Test point high pressure hose with threaded connection M16x2 n/a n/a n/a n/a n/a n/a n/a n/a n/a 300
SMA3-400CF Test point high pressure hose with threaded connection M16x2 n/a n/a n/a n/a n/a n/a n/a n/a n/a 400
SMA3-630CF Test point high pressure hose with threaded connection M16x2 n/a n/a n/a n/a n/a n/a n/a n/a n/a 630
SMA3-800CF Test point high pressure hose with threaded connection M16x2 n/a n/a n/a n/a n/a n/a n/a n/a n/a 800
SMA3-1000CF Test point high pressure hose with threaded connection M16x2 n/a n/a n/a n/a n/a n/a n/a n/a n/a 1000
SMA3-1500CF Test point high pressure hose with threaded connection M16x2 n/a n/a n/a n/a n/a n/a n/a n/a n/a 1500
SMA3-2000CF Test point high pressure hose with threaded connection M16x2 n/a n/a n/a n/a n/a n/a n/a n/a n/a 2000
EMA3/1/271 Test point with threaded connection M16x2 n/a n/a Male BSP G 1/2 n/a n/a n/a n/a n/a n/a
EMA3/1/8EDCF Test point with threaded connection M16x2 n/a n/a Male BSP G 1/8 n/a n/a n/a ED-Seal NBR n/a
EMA3/1/8ED71 Test point with threaded connection M16x2 n/a n/a Male BSP G 1/8 n/a n/a n/a ED-Seal FKM n/a
EMA3/1/4EDCF Test point with threaded connection M16x2 n/a n/a Male BSP G 1/4 n/a n/a n/a ED-Seal NBR n/a
EMA3/1/4ED71 Test point with threaded connection M16x2 n/a n/a Male BSP G 1/4 n/a n/a n/a ED-Seal FKM n/a
EMA3/3/8EDCF Test point with threaded connection M16x2 n/a n/a Male BSP G 3/8 n/a n/a n/a ED-Seal NBR n/a
EMA3/3/8ED71 Test point with threaded connection M16x2 n/a n/a Male BSP G 3/8 n/a n/a n/a ED-Seal FKM n/a
EMA3/10X1EDCF Test point with threaded connection M16x2 n/a n/a Male Metric M 10x1.0 n/a n/a n/a ED-Seal NBR n/a
EMA3/10X1ED71 Test point with threaded connection M16x2 n/a n/a Male Metric M 10x1.0 n/a n/a n/a ED-Seal FKM n/a
EMA3/12X1.5EDCF Test point with threaded connection M16x2 n/a n/a Male Metric M 12x1.5 n/a n/a n/a ED-Seal NBR n/a
EMA3/12X1.5ED71 Test point with threaded connection M16x2 n/a n/a Male Metric M 12x1.5 n/a n/a n/a ED-Seal FKM n/a
EMA3/1/2EDCF Test point with threaded connection M16x2 n/a n/a Male Metric M 14x1.5 n/a n/a n/a ED-Seal NBR n/a
GMA1/16SCF Straight test point fitting with pin-lock Pre-assembled with nut and EO-PSR cutting ring Heavy 24° Cone end M 24x1.5 16 mm n/a n/a n/a n/a n/a
VKA1/06LCF Test point fitting with pin lock for cones n/a Light 24° Cone swivel nut connection M 12x1.5 6 mm n/a n/a O-Ring NBR n/a
VKA1/08LCF Test point fitting with pin lock for cones n/a Light 24° Cone swivel nut connection M 14x1.5 8 mm n/a n/a O-Ring NBR n/a
VKA1/10LCF Test point fitting with pin lock for cones n/a Light 24° Cone swivel nut connection M 16x1.5 10 mm n/a n/a O-Ring NBR n/a
VKA1/12LCF Test point fitting with pin lock for cones n/a Light 24° Cone swivel nut connection M 18x1.5 12 mm n/a n/a O-Ring NBR n/a
SMA3-2500CF Test point high pressure hose with threaded connection M16x2 n/a n/a n/a n/a n/a n/a n/a n/a n/a 2500
SMA3-3200CF Test point high pressure hose with threaded connection M16x2 n/a n/a n/a n/a n/a n/a n/a n/a n/a 3200
SMA3-4000CF Test point high pressure hose with threaded connection M16x2 n/a n/a n/a n/a n/a n/a n/a n/a n/a 4000
EMA3/1/2ED71 Test point with threaded connection M16x2 n/a n/a Male BSP G 1/2 n/a n/a n/a ED-Seal FKM n/a
GMA3/06ZLCF Straight Test point with threaded connections M16x2 Pre-assembled with EO-2 functional nut Light 24° Cone end M 12x1.5 6 mm 24° Cone end 6 mm n/a n/a n/a
GMA3/06LOMD71 Straight Test point with threaded connections M16x2 n/a Light 24° Cone end M 12x1.5 6 mm 24° Cone end 6 mm n/a n/a n/a
GMA3/06L71 Straight Test point with threaded connections M16x2 Pre-assembled with nut and EO-PSR cutting ring Light 24° Cone end M 12x1.5 6 mm 24° Cone end 6 mm n/a n/a n/a
GMA3/08ZLCF Straight Test point with threaded connections M16x2 Pre-assembled with EO-2 functional nut Light 24° Cone end M 14x1.5 8 mm 24° Cone end 8 mm n/a n/a n/a
GMA3/08LOMD71 Straight Test point with threaded connections M16x2 n/a Light 24° Cone end M 14x1.5 8 mm 24° Cone end 8 mm n/a n/a n/a
GMA3/08L71 Straight Test point with threaded connections M16x2 Pre-assembled with nut and EO-PSR cutting ring Light 24° Cone end M 14x1.5 8 mm 24° Cone end 8 mm n/a n/a n/a
GMA3/10ZLCF Straight Test point with threaded connections M16x2 Pre-assembled with EO-2 functional nut Light 24° Cone end M 16x1.5 10 mm 24° Cone end 10 mm n/a n/a n/a
GMA3/10LOMD71 Straight Test point with threaded connections M16x2 n/a Light 24° Cone end M 16x1.5 10 mm 24° Cone end 10 mm n/a n/a n/a
GMA3/10L71 Straight Test point with threaded connections M16x2 Pre-assembled with nut and EO-PSR cutting ring Light 24° Cone end M 16x1.5 10 mm 24° Cone end 10 mm n/a n/a n/a
VKA1/15LCF Test point fitting with pin lock for cones n/a Light 24° Cone swivel nut connection M 22x1.5 15 mm n/a n/a O-Ring NBR n/a
VKA1/18LCF Test point fitting with pin lock for cones n/a Light 24° Cone swivel nut connection M 26x1.5 18 mm n/a n/a O-Ring NBR n/a
VKA1/06SCF Test point fitting with pin lock for cones n/a Heavy 24° Cone swivel nut connection M 14x1.5 6 mm n/a n/a O-Ring NBR n/a
VKA1/08SCF Test point fitting with pin lock for cones n/a Heavy 24° Cone swivel nut connection M 16x1.5 8 mm n/a n/a O-Ring NBR n/a
VKA1/12SCF Test point fitting with pin lock for cones n/a Heavy 24° Cone swivel nut connection M 20x1.5 12 mm n/a n/a O-Ring NBR n/a
VKA1/16SCF Test point fitting with pin lock for cones n/a Heavy 24° Cone swivel nut connection M 24x1.5 16 mm n/a n/a O-Ring NBR n/a
VKA1/20SCF Test point fitting with pin lock for cones n/a Heavy 24° Cone swivel nut connection M 30x2.0 20 mm n/a n/a O-Ring NBR n/a
MAV1/2MA1CF Test pont pressure gauge connector with pin-lock n/a n/a Female BSP G 1/2 n/a n/a n/a Sealing Ring DIN 16259 NBR n/a
SMA1-400CF Test point high pressure hose with pin-lock n/a n/a Pin-Lok n/a n/a n/a n/a n/a n/a 400
SMA1-630CF Test point high pressure hose with pin-lock n/a n/a Pin-Lok n/a n/a n/a n/a n/a n/a 630
GMA3/12LOMD71 Straight Test point with threaded connections M16x2 n/a Light 24° Cone end M 18x1.5 12 mm 24° Cone end 12 mm n/a n/a n/a
GMA3/12L71 Straight Test point with threaded connections M16x2 Pre-assembled with nut and EO-PSR cutting ring Light 24° Cone end M 18x1.5 12 mm 24° Cone end 12 mm n/a n/a n/a
GMA3/15ZLCF Straight Test point with threaded connections M16x2 Pre-assembled with EO-2 functional nut Light 24° Cone end M 22x1.5 15 mm 24° Cone end 15 mm n/a n/a n/a
GMA3/15LOMD71 Straight Test point with threaded connections M16x2 n/a Light 24° Cone end M 22x1.5 15 mm 24° Cone end 15 mm n/a n/a n/a
GMA3/15L71 Straight Test point with threaded connections M16x2 Pre-assembled with nut and EO-PSR cutting ring Light 24° Cone end M 22x1.5 15 mm 24° Cone end 15 mm n/a n/a n/a
GMA3/18ZLCF Straight Test point with threaded connections M16x2 Pre-assembled with EO-2 functional nut Light 24° Cone end M 26x1.5 18 mm 24° Cone end 18 mm n/a n/a n/a
GMA3/18L71 Straight Test point with threaded connections M16x2 Pre-assembled with nut and EO-PSR cutting ring Light 24° Cone end M 26x1.5 18 mm 24° Cone end 18 mm n/a n/a n/a
GMA3/22LOMD71 Straight Test point with threaded connections M16x2 n/a Light 24° Cone end M 30x2.0 22 mm 24° Cone end 22 mm n/a n/a n/a
SMA1-800CF Test point high pressure hose with pin-lock n/a n/a Pin-Lok n/a n/a n/a n/a n/a n/a 800
SMA1-1000CF Test point high pressure hose with pin-lock n/a n/a Pin-Lok n/a n/a n/a n/a n/a n/a 1000
SMA1-1500CF Test point high pressure hose with pin-lock n/a n/a Pin-Lok n/a n/a n/a n/a n/a n/a 1500
SMA1-2000CF Test point high pressure hose with pin-lock n/a n/a Pin-Lok n/a n/a n/a n/a n/a n/a 2000
GMA3/08SOMDCF Straight Test point with threaded connections M16x2 n/a Heavy 24° Cone end M 16x1.5 8 mm 24° Cone end 8 mm n/a n/a n/a
GMA3/08SOMD71 Straight Test point with threaded connections M16x2 n/a Heavy 24° Cone end M 16x1.5 8 mm 24° Cone end 8 mm n/a n/a n/a
GMA3/08S71 Straight Test point with threaded connections M16x2 Pre-assembled with nut and EO-PSR cutting ring Heavy 24° Cone end M 16x1.5 8 mm 24° Cone end 8 mm n/a n/a n/a
GMA3/10SOMDCF Straight Test point with threaded connections M16x2 n/a Heavy 24° Cone end M 18x1.5 10 mm 24° Cone end 10 mm n/a n/a n/a
GMA3/10ZSCF Straight Test point with threaded connections M16x2 Pre-assembled with EO-2 functional nut Heavy 24° Cone end M 18x1.5 10 mm 24° Cone end 10 mm n/a n/a n/a
GMA3/22L71 Straight Test point with threaded connections M16x2 Pre-assembled with nut and EO-PSR cutting ring Light 24° Cone end M 30x2.0 22 mm 24° Cone end 22 mm n/a n/a n/a
GMA3/28LOMD71 Straight Test point with threaded connections M16x2 n/a Light 24° Cone end M 36x2.0 28 mm 24° Cone end 28 mm n/a n/a n/a
GMA3/28L71 Straight Test point with threaded connections M16x2 Pre-assembled with nut and EO-PSR cutting ring Light 24° Cone end M 36x2.0 28 mm 24° Cone end 28 mm n/a n/a n/a
GMA3/35LOMDCF Straight Test point with threaded connections M16x2 n/a Light 24° Cone end M 45x2.0 35 mm 24° Cone end 35 mm n/a n/a n/a
GMA3/35ZLCF Straight Test point with threaded connections M16x2 Pre-assembled with EO-2 functional nut Light 24° Cone end M 45x2.0 35 mm 24° Cone end 35 mm n/a n/a n/a
GMA3/35LOMD71 Straight Test point with threaded connections M16x2 n/a Light 24° Cone end M 45x2.0 35 mm 24° Cone end 35 mm n/a n/a n/a
GMA3/35L71 Straight Test point with threaded connections M16x2 Pre-assembled with nut and EO-PSR cutting ring Light 24° Cone end M 45x2.0 35 mm 24° Cone end 35 mm n/a n/a n/a
GMA3/42LOMDCF Straight Test point with threaded connections M16x2 n/a Light 24° Cone end M 52x2.0 42 mm 24° Cone end 42 mm n/a n/a n/a
GMA3/42ZLCF Straight Test point with threaded connections M16x2 Pre-assembled with EO-2 functional nut Light 24° Cone end M 52x2.0 42 mm 24° Cone end 42 mm n/a n/a n/a
GMA3/10SOMD71 Straight Test point with threaded connections M16x2 n/a Heavy 24° Cone end M 18x1.5 10 mm 24° Cone end 10 mm n/a n/a n/a
GMA3/10S71 Straight Test point with threaded connections M16x2 Pre-assembled with nut and EO-PSR cutting ring Heavy 24° Cone end M 18x1.5 10 mm 24° Cone end 10 mm n/a n/a n/a
GMA3/12SOMDCF Straight Test point with threaded connections M16x2 n/a Heavy 24° Cone end M 20x1.5 12 mm 24° Cone end 12 mm n/a n/a n/a
GMA3/12ZSCF Straight Test point with threaded connections M16x2 Pre-assembled with EO-2 functional nut Heavy 24° Cone end M 20x1.5 12 mm 24° Cone end 12 mm n/a n/a n/a
GMA3/12SOMD71 Straight Test point with threaded connections M16x2 n/a Heavy 24° Cone end M 20x1.5 12 mm 24° Cone end 12 mm n/a n/a n/a
GMA3/12S71 Straight Test point with threaded connections M16x2 Pre-assembled with nut and EO-PSR cutting ring Heavy 24° Cone end M 20x1.5 12 mm 24° Cone end 12 mm n/a n/a n/a
GMA3/12ZS71 Straight Test point with threaded connections M16x2 Pre-assembled with EO-2 functional nut Heavy 24° Cone end M 20x1.5 12 mm 24° Cone end 12 mm n/a n/a n/a
GMA3/14SOMDCF Straight Test point with threaded connections M16x2 n/a Heavy 24° Cone end M 22x1.5 14 mm 24° Cone end 14 mm n/a n/a n/a
GMA3/14ZSCF Straight Test point with threaded connections M16x2 Pre-assembled with EO-2 functional nut Heavy 24° Cone end M 22x1.5 14 mm 24° Cone end 14 mm n/a n/a n/a
GMA3/42L71 Straight Test point with threaded connections M16x2 Pre-assembled with nut and EO-PSR cutting ring Light 24° Cone end M 52x2.0 42 mm 24° Cone end 42 mm n/a n/a n/a
GMA3/06SOMDCF Straight Test point with threaded connections M16x2 n/a Heavy 24° Cone end M 14x1.5 6 mm 24° Cone end 6 mm n/a n/a n/a
GMA3/06ZSCF Straight Test point with threaded connections M16x2 Pre-assembled with EO-2 functional nut Heavy 24° Cone end M 14x1.5 6 mm 24° Cone end 6 mm n/a n/a n/a
EMA1/12X1.5CF Test point fitting with pin-lock n/a n/a Male Metric M 12x1.5 n/a n/a n/a n/a n/a n/a
EMA1/14X1.5CF Test point fitting with pin-lock n/a n/a Male Metric M 14x1.5 n/a n/a n/a n/a n/a n/a
EMA1/16X1.5CF Test point fitting with pin-lock n/a n/a Male Metric M 16x1.5 n/a n/a n/a n/a n/a n/a
EMA1/1/8CF Test point fitting with pin-lock n/a n/a Male BSP G 1/8 n/a n/a n/a n/a n/a n/a
EMA1/1/4CF Test point fitting with pin-lock n/a n/a Male BSP G 1/4 n/a n/a n/a n/a n/a n/a
EMA1/3/8CF Test point fitting with pin-lock n/a n/a Male BSP G 3/8 n/a n/a n/a n/a n/a n/a
EMA1/1/2CF Test point fitting with pin-lock n/a n/a Male BSP G 1/2 n/a n/a n/a n/a n/a n/a
GMA3/16SOMDCF Straight Test point with threaded connections M16x2 n/a Heavy 24° Cone end M 24x1.5 16 mm 24° Cone end 16 mm n/a n/a n/a
GMA3/16ZSCF Straight Test point with threaded connections M16x2 Pre-assembled with EO-2 functional nut Heavy 24° Cone end M 24x1.5 16 mm 24° Cone end 16 mm n/a n/a n/a
GMA3/16SOMD71 Straight Test point with threaded connections M16x2 n/a Heavy 24° Cone end M 24x1.5 16 mm 24° Cone end 16 mm n/a n/a n/a
GMA3/16S71 Straight Test point with threaded connections M16x2 Pre-assembled with nut and EO-PSR cutting ring Heavy 24° Cone end M 24x1.5 16 mm 24° Cone end 16 mm n/a n/a n/a
GMA3/20SOMDCF Straight Test point with threaded connections M16x2 n/a Heavy 24° Cone end M 30x2.0 20 mm 24° Cone end 20 mm n/a n/a n/a
GMA3/20ZSCF Straight Test point with threaded connections M16x2 Pre-assembled with EO-2 functional nut Heavy 24° Cone end M 30x2.0 20 mm 24° Cone end 20 mm n/a n/a n/a
GMA3/20SOMD71 Straight Test point with threaded connections M16x2 n/a Heavy 24° Cone end M 30x2.0 20 mm 24° Cone end 20 mm n/a n/a n/a
GMA3/25SOMDCF Straight Test point with threaded connections M16x2 n/a Heavy 24° Cone end M 36x2.0 25 mm 24° Cone end 25 mm n/a n/a n/a
GMA3/25ZSCF Straight Test point with threaded connections M16x2 Pre-assembled with EO-2 functional nut Heavy 24° Cone end M 36x2.0 25 mm 24° Cone end 25 mm n/a n/a n/a
GMA1/10LOMDCF Straight test point fitting with pin-lock n/a Light 24° Cone end M 16x1.5 10 mm n/a n/a n/a n/a n/a
GMA3/25SOMD71 Straight Test point with threaded connections M16x2 n/a Heavy 24° Cone end M 36x2.0 25 mm 24° Cone end 25 mm n/a n/a n/a
GMA3/30SOMDCF Straight Test point with threaded connections M16x2 n/a Heavy 24° Cone end M 42x2.0 30 mm 24° Cone end 30 mm n/a n/a n/a
GMA3/30ZSCF Straight Test point with threaded connections M16x2 Pre-assembled with EO-2 functional nut Heavy 24° Cone end M 42x2.0 30 mm 24° Cone end 30 mm n/a n/a n/a
GMA3/30SOMD71 Straight Test point with threaded connections M16x2 n/a Heavy 24° Cone end M 42x2.0 30 mm 24° Cone end 30 mm n/a n/a n/a
GMA3/38SOMDCF Straight Test point with threaded connections M16x2 n/a Heavy 24° Cone end M 52x2.0 38 mm 24° Cone end 38 mm n/a n/a n/a
GMA3/38ZSCF Straight Test point with threaded connections M16x2 Pre-assembled with EO-2 functional nut Heavy 24° Cone end M 52x2.0 38 mm 24° Cone end 38 mm n/a n/a n/a
GMA3/38SOMD71 Straight Test point with threaded connections M16x2 n/a Heavy 24° Cone end M 52x2.0 38 mm 24° Cone end 38 mm n/a n/a n/a
EMA3/1/2NPT71 Test point with threaded connection M16x2 n/a n/a Male NPT 1/2-14 NPT n/a n/a n/a n/a n/a n/a
EMA3/1/4NPT71 Test point with threaded connection M16x2 n/a n/a Male NPT 1/4-18 NPT n/a n/a n/a n/a n/a n/a
MAVMD1/2MA371 Test point with threaded connection M16x2 n/a n/a Female BSP G 1/2 n/a n/a n/a Sealing Ring DIN 16258 NBR n/a
MAVMD1/4MA371 Test point with threaded connection M16x2 n/a n/a Female BSP G 1/4 n/a n/a n/a Sealing Ring DIN 16258 NBR n/a
EMA3/1/8NPTCF Test point with threaded connection M16x2 n/a n/a Male NPT 1/8-27 NPT n/a n/a n/a n/a n/a n/a
EMA3/12X1.5ISOCF Test point with threaded connection M16x2 n/a n/a Male Metric M 12x1.5 n/a n/a n/a O-Ring NBR n/a
EMA3/14X1.5ED71 Test point with threaded connection M16x2 n/a n/a Male Metric M 14x1.5 n/a n/a n/a ED-Seal FKM n/a
EMA3/14X1.5EDCF Test point with threaded connection M16x2 n/a n/a Male Metric M 14x1.5 n/a n/a n/a ED-Seal NBR n/a
EMA3/16X1.5ED71 Test point with threaded connection M16x2 n/a n/a Male Metric M 16x1.5 n/a n/a n/a ED-Seal FKM n/a
EMA3/16X1.5EDCF Test point with threaded connection M16x2 n/a n/a Male Metric M 16x1.5 n/a n/a n/a ED-Seal NBR n/a
EMA3/18X1.5CF Test point with threaded connection M16x2 n/a n/a Male Metric M 18x1.5 n/a n/a n/a n/a n/a n/a
EMA3/1/8NPT71 Test point with threaded connection M16x2 n/a n/a Male NPT 1/8-27 NPT n/a n/a n/a n/a n/a n/a
EMA3/18X1.5EDCF Test point with threaded connection M16x2 n/a n/a Male Metric M 18x1.5 n/a n/a n/a ED-Seal NBR n/a
EMA3/22X1.5EDCF Test point with threaded connection M16x2 n/a n/a Male Metric M 22x1.5 n/a n/a n/a ED-Seal NBR n/a
EMA3/3/4CF Test point with threaded connection M16x2 n/a n/a Male BSP G 3/4 n/a n/a n/a n/a n/a n/a
EMA3/3/4EDCF Test point with threaded connection M16x2 n/a n/a Male BSP G 3/4 n/a n/a n/a ED-Seal NBR n/a
EMA3/3/8NPT71 Test point with threaded connection M16x2 n/a n/a Male NPT 3/8-18 NPT n/a n/a n/a n/a n/a n/a
EMA3/7/16UNF71 Test point with threaded connection M16x2 n/a n/a Male UNF 7/16-20 UNF n/a n/a n/a O-Ring FKM n/a
EMA3/7/16UNFCF Test point with threaded connection M16x2 n/a n/a Male UNF 7/16-20 UNF n/a n/a n/a O-Ring NBR n/a
EMA3/9/16UNFCF Test point with threaded connection M16x2 n/a n/a Male UNF 9/16-18 UNF n/a n/a n/a O-Ring NBR n/a
EMA3/20X1.5EDCF Test point with threaded connection M16x2 n/a n/a Male Metric M 20x1.5 n/a n/a n/a ED-Seal NBR n/a
EMA3/1/4NPTCF Test point with threaded connection M16x2 n/a n/a Male NPT 1/4-18 NPT n/a n/a n/a n/a n/a n/a
SMA3-10000CF Test point high pressure hose with threaded connection M16x2 n/a n/a n/a n/a n/a n/a n/a n/a n/a 10000
SMA3-100071 Test point high pressure hose with threaded connection M16x2 n/a n/a n/a n/a n/a n/a n/a n/a n/a 1000
SMA3-150071 Test point high pressure hose with threaded connection M16x2 n/a n/a n/a n/a n/a n/a n/a n/a n/a 1500
SMA3-200071 Test point high pressure hose with threaded connection M16x2 n/a n/a n/a n/a n/a n/a n/a n/a n/a 2000
SMA3-2600CF Test point high pressure hose with threaded connection M16x2 n/a n/a n/a n/a n/a n/a n/a n/a n/a 2600
SMA3-3000CF Test point high pressure hose with threaded connection M16x2 n/a n/a n/a n/a n/a n/a n/a n/a n/a 3000
SMA3-30071 Test point high pressure hose with threaded connection M16x2 n/a n/a n/a n/a n/a n/a n/a n/a n/a 300
SMA3-400071 Test point high pressure hose with threaded connection M16x2 n/a n/a n/a n/a n/a n/a n/a n/a n/a 4000
SMA3-40071 Test point high pressure hose with threaded connection M16x2 n/a n/a n/a n/a n/a n/a n/a n/a n/a 400
SMA3-5000CF Test point high pressure hose with threaded connection M16x2 n/a n/a n/a n/a n/a n/a n/a n/a n/a 5000
SMA3-500CF Test point high pressure hose with threaded connection M16x2 n/a n/a n/a n/a n/a n/a n/a n/a n/a 500
SMA3-6000CF Test point high pressure hose with threaded connection M16x2 n/a n/a n/a n/a n/a n/a n/a n/a n/a 6000
SMA3-63071 Test point high pressure hose with threaded connection M16x2 n/a n/a n/a n/a n/a n/a n/a n/a n/a 630
SMA3-7000CF Test point high pressure hose with threaded connection M16x2 n/a n/a n/a n/a n/a n/a n/a n/a n/a 7000
SMA3-8000CF Test point high pressure hose with threaded connection M16x2 n/a n/a n/a n/a n/a n/a n/a n/a n/a 8000
SMA3-80071 Test point high pressure hose with threaded connection M16x2 n/a n/a n/a n/a n/a n/a n/a n/a n/a 800
MAV1/2MA371 Test point pressure gauge connector with threaded connection M16x2 n/a n/a Female BSP G 1/2 n/a n/a n/a Sealing Ring DIN 16258 NBR n/a
MAV1/4MA371 Test point pressure gauge connector with threaded connection M16x2 n/a n/a Female BSP G 1/4 n/a n/a n/a Sealing Ring DIN 16258 NBR n/a
EMA1/10X1CF Test point fitting with pin-lock n/a n/a Male Metric M 10x1.0 n/a n/a n/a n/a n/a n/a
EMA1/10X1ORCF Test point fitting with pin-lock n/a n/a Male Metric M 10x1.0 n/a n/a n/a O-Ring NBR n/a
EMA2/1/4EDCF Test point with buttress thread S12.65x1.5 n/a n/a Male BSP G 1/4 n/a n/a n/a ED-Seal NBR n/a
EMADN4/1/4EDCF Test point with buttress thread S16.65x1.5 n/a n/a Male BSP G 1/4 n/a n/a n/a ED-Seal NBR n/a
VKA2/08SCF Test point for cones with buttress thread S12.65x1.5 connection n/a Heavy 24° Cone swivel nut connection M 16x1.5 8 mm n/a n/a O-Ring NBR n/a

A29633
687614