Iota One | #060-0010-900


LOADING IMAGES
Iota One Valve Driver

Iota One | #060-0010-900

Parker’s Iota One Valve Driver is the ideal controller for high speed pulse valves.


Technical Specifications

  • Industry Application: Valve Driver, Laser Spectroscopy Experiments, Molecular Beam experiments
  • Operating Time: Microsecond
  • Modes of Control: Internally or Externally
  • Compatible Valve: Series 9 and Series 99 Microdispense Valves
  • Height: 7"
  • Width: 19"
  • Length: 14"

Item Information

Iota One is a benchtop or rack mountable driver for high speed solenoid valves (Series 9 and 99). Pulse duration ranges in microseconds; milliseconds, or longer can be selected. Internally generated pulse trains can be achieved by setting on and off times or an operating frequency. Two externally triggered modes can be selected allowing partial or complete external control. Front panel BNC jacks are provided for both input and output TTL signals. The single channel unit can produce repetition rates up to 250 Hertz (maximum 50% duty cycle). A shielded cable(s) is included for connection to the valve(s)

Markets:
• Atmospheric Research
• Laser Spectroscopy

Features/Benefits:
• Rack mountable driver
• Microseconds pulse range duration
• Two externally triggered modes allowing partial or complete external control
• Front panel BNC jacks for input and output TTL signals
• Single channel unit can produce repetition rates up to 250 Hertz (maximum 50% duty cycle)
• Shield cable(s) included for connection to the valve(s)

Applications:
• Valve driver
• Laser spectroscopy experiments
• Molecular beam experiments

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Australian Head Office

Parker Hannifin (Australia) Pty Limited

9 Carrington Road

Castle Hill

NSW

2154

Phone

+61 2 9842 5150

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687463
687821