Prep-Air II FRL Filters (Particulate/Coalescing) | #06F36BC


LOADING IMAGES
06F36BC 06F36BC 06F36BC 06F36BC 06F36BC 06F36BC
Click to View CAD Model

Prep-Air II FRL Filters (Particulate/Coalescing) | #06F36BC

Prep-Air II Particulate/Coalescing Filters are designed to remove water, oil aerosols and particulate matter from your pneumatic system. These filters are generally used in industrial applications where water, oil, and harmful dirt must be removed.


Technical Specifications

  • Port Size: 1/2"
  • Indicator Type: DPI
  • Drain: Auto Float Drain
  • Filter Element Type: 5 Micron
  • Bowl Type: Poly Bowl, Metal Guard
  • Port Size: 1/2 inch
  • Bowl Type: Poly Bowl, Metal Guard
  • Drain: Auto Float Drain
  • Filter Element Type: 5 Micron
  • Indicator Type: DPI

Item Information

Prep-Air II heavy duty particulate filters (05F, 06F, 07F) delivers high moisture and solid particle contaminant removal down to 5 micron. This type of filter is generally used in industrial applications where liquid water, oil, and harmful dirt particles must be removed from the compressed air system. For specific flow and space restricted applications, this product can provide a solution that does not sacrifice performance. The Prep-Air II particulate filters can also be mounted using a modular connector to other Prep-Air II air preparation products. The various options available (such as auto drain, manual drain, and an assortment of bowl options) make this series easy to design to your application.

 

Prep-Air II coalescing filters (11F, 12F, 15F) are designed to remove oil, water and liquid aerosols and submicron particulate matter from your pneumatic system. These coalescing filters are specifically designed for the removal of solid particles, water and oil aerosols down to 0.01 micron. Prep-Air II coalescing filters come standard with a polycarbonate bowl, wrapped with a metal bowl guard, providing 360 degrees of visibility to content inside the bowl. The various options available (such as auto drain, twist drain, DPI gauge and assortment of bowl options) make this series easy to configure for your application. The Prep-Air II coalescing filters can also be mounted using a modular connector to other Prep-Air II air preparation products.

 

Markets:

·       Air and Gas

·       Appliances

·       Entertainment Automation

·       Factory Automation

·       Food and Beverage

·       Machine Tools

·       Misc. Industrial

·       Misc. Manufacturing

·       Misc. Processing

·       Molding

·       Packaging Machinery

·       Printing and Marking Equipment

·       Vehicle Assembly Facilities

·       Wearing Apparel

 

Features/Benefits:

·       Interchangeable twist and automatic float drains

·       Metal bowl with sight glass

·       Easily configured and designed for your application

 

Particulate Filters

     Excellent water removal efficiency

     Unique deflector plate and shroud creates a swirling of the air stream ensuring maximum water and dirt separation

     Large filter element surface guarantees low pressure drop and increased element life

     Optional automatic float drain available

     High rate of particulate removal

 

Coalescing Filters

     Removes liquids and submicron particles

     Differential pressure indicator standard

     Liquids gravitate to the bottom of the element and will not re-enter the airstream

     Oil free air for critical applications, such as air gauging and pneumatic instrumental and controls

 

 

Applications:

·       To be used in combination with valves and cylinders

·       To protect tools and cylinder against corrosion

·       To reduce friction

·       At the transfer point from workshop to machine

·       In combination with tools for assembly and on the shop floor

·       For all type of machines and tools pneumatic driven

Read More Show Less

CAD Drawings + Files


Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Latin American Group Headquarters

Parker Hannifin Ind. Com. Ltda

Estrada Municipal Joel de Paula, 900

São José dos Campos

São Paulo

Brazil

12247-015

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687852
687577