Brass Needle Valve, Low Pressure - NV Series | #NV312P-4-2


LOADING IMAGES
NV312P-4-2
Click to View CAD Model

Brass Needle Valve, Low Pressure - NV Series | #NV312P-4-2

Parker's all brass needle valves have a metal-to-metal seats and are for use in applications in which the desired flow must be maintained with little to no variance.


Technical Specifications

  • Connection 2 Style: Male Pipe
  • Connection 1 Tube O.D. (inch): 1/4
  • Connection 2 Tube O.D. (inch): na
  • Connection 2 Thread Size (inch): 1/8
  • Connection 1 Thread Size (inch): na
  • Shape: 90? Elbow
  • Connection 1 Style: Poly-Tite
  • Style: Poly-Tite to Pipe
  • Body Material: Brass

Item Information

Needle valves create a means of controlling the flow of liquids or gases through the valve mechanism. It is possible to easily adjust the flow rate to any specific amount desired, making the needle valve useful in a number of applications. Parker's all brass needle valves have metal-to-metal seats with fine thread screwdown making them ideal for situations in which the desired flow must be maintained with little to no variance. By controlling the needle valve rate, stress on the delivery system is kept to a minimum. The specialty formulated low temperature seal in the Parker needle valve remains elastic to temperatures as low as -40°F.  
Parker's needle valves should always be installed with the pressure against the seat.

Markets
• Industrial
• Pneumatic
• MRO
• Packaging
• Water

Features/Benefits:
• Accurate flow control
• Corrosion resistance
• Forged brass for improved long-term mechanical strength
• Metal-to-metal seal for positive sealing
• Low temperature seal for improved performance

Applications:
• Pneumatic control lines
• Water circuits
• Machine tools
• Textile

Custom configurations and sizes are available upon request. Contact us for additional information.

Read More Show Less

CAD Drawings + Files


Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Latin American Group Headquarters

Parker Hannifin Ind. Com. Ltda

Estrada Municipal Joel de Paula, 900

São José dos Campos

São Paulo

Brazil

12247-015

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687852
687547