FTBE1B10Q - Replacement Elements - FTA/FTB/FTC Series - Parker

Replacement Elements - FTA/FTB/FTC Series | #FTBE1B10Q

FTBE1B10Q

Replacement Elements - FTA/FTB/FTC Series | #FTBE1B10Q

Genuine replacement elements for Parker FTA/FTB/FTC tank top mounted return filters.


Technical Specifications

  • For Use With: FTB
  • Size: Length 1
  • Filter Element Type: 10Q Microglass
  • Micron Rating: 10 µm
  • Length: 140 mm
  • Diameter: 62 mm
  • Seal Material: Fluoroelastomer
  • Division: Hydraulic & Industrial Process Filtration Division EMEA
  • Brand: Parker
  • Technology: Filtration
  • Product Type: Hydraulic Oil Filter
  • Filter Type: Tank Top Mounted Return Filter
  • Product Series: Replacement Elements - FTA/FTB/FTC Series

Item Information

Tank Top mounted return filters, with low installed height, surge responsive bypass valve and simple one-piece element removal.

These hydraulic filters are ideal for mobile or industrial applications and are available with integral fill port, breather, dipstick and bowl adaptors.

Applications
• Mobile Equipment
• Construction
• Industrial Power Units

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Motion & Control (Shanghai) Co., Ltd.

280 YunQiao Road, Jin Qiao Export Processing Zone

Shanghai, China

201206

Phone

+86-21-28995000

Fax

+86-21-2158348975

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687890
C89472