95FRM-12-BLK-0250 - PU Tubing - Flame Resistant | ParkerIN

PU Tubing - Flame Resistant | #95FRM-12-BLK-0250

95FRM-12-BLK-0250

PU Tubing - Flame Resistant | #95FRM-12-BLK-0250

MicroWeld™ PolyurethaneTubing - 95FR is ideal for low to medium pressure air and water supply lines where weld spatter protection is required.


Technical Specifications

  • Standard Pack Qty (ft): 250.0
  • Order Size: 12MM
  • Color: Black
  • Product Type: Metric
  • Application: Automation, Welding, Robotics, Pneumatic Systems
  • Tube Inside Diameter: 0.315 inch, 8 mm
  • Tube Outside Diameter: 0.472 inch, 12 mm
  • Maximum Operating Pressure: 232 psi, 1.60 MPa, 16 bar
  • Minimum Burst Pressure: 696 psi, 4.8 MPa, 48 bar
  • Maximum Operating Temperature: 165 °F, 75 °C
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Minimum Bend Radius: 1-1/4 inch, 32 mm
  • Compatible Fitting: 68PLM
  • Cover Color: Black
  • Weight: 0.097 lb/ft, 0.144 kg/m
  • Tube Material: Polyurethane
  • Cover Material: Proprietary Material
  • Cover Thickness: 1.1 mm
  • Length per Package: 250 ft
  • Diameter: 0.551 inch, 14 mm
  • Product Type: Metric

Item Information

The 95FR Series Weld Spatter Resistant Tubing is lightweight and extremely flexible. It is an ideal option for low to medium pressure air and water supply lines where weld spatter protection is required. The double wall design has a flame resistant jacket made from a material that meets the UL94 V-0 standard and the tubing offers excellent hydrolytic stability, ensuring the tube will not degrade when used in water based applications. Parflex 95FR tubing is available in multiple colors for easy line identification.

Markets:
• Industrial

Features/Benefits:
• UL-94 V0 Flame resistant jacket material
• Exellent flexibility
• Abrasion resistant
• Moisture resistant
• Weld Spatter resistant
• Grease and Oil resistant
• Silicone and Halogen free

Applications:
• Pneumatic Systems
• Robotic Welding
• End-of-Arm Tooling
• General Robotics
• General Automation

Technical Specifications:
• Working and burst pressures rated at 73°F /23°C

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Headquarters

Parker Hannifin India Pvt.Ltd. – HQ

Plot EL-26, MIDC

TTC Industrial Area

Mahape

Navi Mumbai,

India 400709

Quotation Enquiry: PSC.India.Quote@support.parker.com

Phone

For Sales Enquiries:18001216955 / +91-22-41242828
General Enquiries: +91-22-41242500

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687854
687563