Filter Differential Pressure Indicator - FMU and DPI Series | #FMUT1MVMU12H


LOADING IMAGES
FMUT1MVMU12H

Filter Differential Pressure Indicator - FMU and DPI Series | #FMUT1MVMU12H

A comprehensive range of high quality indicators for mobile, industrial and marine applications. Maximum pressure 420 bar.


Technical Specifications

  • Indicator Type: Electrical NC/NO
  • Indicator Pressure Setting: 5.0 bar
  • Seal Material: Fluoroelastomer
  • Housing Material: Brass
  • Connection Type: 3/4-16 UNF-2A
  • Maximum Operating Pressure: 420 bar
  • Electrical Connection: DIN 43650 connector
  • Power Supply Voltage: Max 250V
  • Options: Standard

Item Information

Ideal for giving accurate visual, electronic or electrical feedback of filter element condition, in order to facilitate effective maintenance and ensuring hydraulic systems, marine/mobile or industrial are protected from particulate contamination.


The DPI range of filter condition indicators are designed for use with Parker GMF and EPF filters. Whilst the FMU range are designed for use on a wide range of Parker filters and suitable for competitive interchange (consult Parker Filtration for details).


Product Features:

• Accurate visual, electronic or electrical filter condition feedback.


• Maximum pressure 420 bar.


Typical Applications:

• Industrial equipment


• Mobile equipment


• Marine/offshore applications

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Korea

1002nd Floor Pangyo Innovalley E-dong. Pankyo-ro 255

Bundang-gu Seongnam-si,Gyeonggi-do, 13486, Korea

parkerkr@parker.com

Sout Korea

Phone

+ 82 (0)31 359-0700

Fax

+ 82 (0)31 359-0800

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687611
C89472