TDW063EW19C2N09JW0209999 - 2-Way Slip-In Cartridge Valve - Series TDW | Parker NA

2-Way Slip-In Cartridge Valve - Series TDW | #TDW063EW19C2N09JW0209999

Click to View CAD Model
TDW063EW19C2N09JW0209999

2-Way Slip-In Cartridge Valve - Series TDW | #TDW063EW19C2N09JW0209999

The series of active pilot operated 2/2 way throttle valves TDW enables fast and safe switching operations. The valves in cartridge design are supplied as one unit to ensure easy installation.


Technical Specifications

  • Marking: Standard
  • Port Connection: NG63
  • Material - Seals: NBR
  • Poppet Design: Standard sinus poppet
  • Position Control Type: W/o position control
  • Pilot Stage: With DC valve, normally closed
  • Solenoid Option: Standard
  • Orifice 1 Size: 2 mm
  • Orifice 2 Size: Open
  • Orifice 3 Size: Open
  • Product Series: Throttle valve
  • Operation Type: Pilot
  • Actuation Type: Solenoid
  • Mounting Type: Slip-in cartridge
  • Mounting Position: Unrestricted
  • Function: 2-way
  • Configuration: N/A
  • Pilot Inlet / Drain Locations: External/external
  • Maximum Operating Pressure: 350 bar
  • Maximum Flow Rate: 3600 L/min
  • Flow Rate: N/A
  • Maximum Operating Temperature: 60 °C
  • Maximum Ambient Temperature: 60 °C
  • Minimum Operating Temperature: -20 °C
  • Minimum Ambient Temperature: -20 °C
  • Input Voltage: 24 VDC
  • Seal Material: NBR
  • For Fluid Type: Hydraulic oil according to DIN 51524
  • Weight: 49 kg
  • Body Material: Steel
  • Maximum Fluid Temperature: 60 °C
  • Minimum Fluid Temperature: -25 °C
  • Maximum Kinematic Viscosity: 400 cSt
  • Minimum Kinematic Viscosity: 20 cSt
  • Filter Efficiency Rating: ISO 4406; 18/16/13
  • Ingress Protection Rating: IP65 in accordance with EN 60529
Safety Warning

Item Information

Parker's active pilot operated 2/2 way throttle valves TDW enables to open and close the main poppet solely by pilot pressure, independent of pressure build-up in the main ports A and B. Thus they provide safe switching resulting in reliable operation.

The main poppet is designed hollow and mostly pressure balanced. The operation is accomplished via minimal control surfaces resulting in low pilot oil demand and fast switching operations.

Markets:
• Industrial
• Molding
• Oil & Gas

Features/Benefits:
• Active pilot operated 2/2 way cartridge valve - ensures safe switching
• Various sizes, NG25 - NG125 - allows extremely variable use
• Cavity and mounting pattern according to ISO 7368 (except for size NG125) - for quick and easy integration
• Lower recess in the standardized mounting cavity is no longer required - minimizes pressure losses
• Flow-optimized sleeve - improved energy efficiency
• Fast switching operations - optimized process speed
• Supplied as one unit - facilitates mounting and dismounting
• Short delivery time for most sizes - no warehousing necessary
• Position monitoring and stroke limiter optional

Applications:
• Suitable for general hydraulic applications
• General presses
• Injection molding
• Die cast

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Headquarters

Parker Hannifin Manufacturing GmbH & Co. KG

Industrial Systems Divsion Europe, Headquarters

Gutenbergstrasse 38

41564 Kaarst

Germany

Phone

+49 (0) 2131 513 0

Fax

+49 (0) 2131 513 230

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687478