6 XHX7-S .031 ORIFICE - Orifice Fittings | Parker NA

Orifice Fittings | #6 XHX7-S .031 ORIFICE

Click to View CAD Model
6 XHX7-S .031 ORIFICE

Orifice Fittings | #6 XHX7-S .031 ORIFICE

Parker's compact and cost effective Orifice Fittings allow OEMs to pre-set, at the factory, a specified orifice in specific hydraulic tube or hose lines, which eliminates or minimizes the need for costly flow control valves.


Technical Specifications

  • Connection 1 Tube O.D. (inch): 3/8
  • Connection 2 Tube O.D. (inch): 3/8
  • Connection 2 Style: Female 37° Flare
  • Orifice: 0.031
  • Connection 1 Style: Male 37° Flare with Orifice
  • Connection Type: In-Line Orifice Fitting
  • Maximum Dynamic Pressure: 10000 psi
  • Shape: Straight
  • O-Ring Material: na
  • Body Material: Steel
Safety Warning

Item Information

Parker's Orifice Fittings come in both 37° flare and O-ring face seal (ORFS) configurations. These compact and cost effective orifice fittings allow OEMs to pre-set, at the factory, a specified orifice in specific hydraulic tube or hose lines, which eliminates or minimizes the need for costly flow control valves.

Markets:
• Construction
• Agriculture
• Mining
• Oil & Gas
• Transportation
• Alternative fuel

Features/Benefits:
• Available in commonly pre-set orifice sizes, orifice fittings provide OEMs with control over final factory established flow and speed characteristics of the hydraulic system.
• Designed for permanent or temporary installation, orifice fittings can be easily installed in-line into hydraulic system by simply connecting between hose swivel and adapter.
• Orifice size is permanently stamped on body for ease of identification.
• Can eliminate or minimize costly flow control valves.
• A line of orifice adapters that will replace a traditional port adapter is also available upon request.
• Available in steel in sizes 1/4”, 3/8” and ½” with working pressures up to 12,000 psi.

Applications:
• Fixed rotation speed for hydraulic motors.
• Fixed speed on cylinder extend or retract.

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Tube Fittings Division

3885 Gateway Boulevard

Columbus, OH 43228 USA

Phone

+1 (614) 279-7070

Fax

+1 (614) 279-7685

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687620