Temperature Sensors - IQAN-ST | #20073657


LOADING IMAGES
20073657
Click to View CAD Model

Temperature Sensors - IQAN-ST | #20073657

IQAN-ST-G-B active temperature sensor with G1/4 BSPP threads and AMP/Tyco connector


Technical Specifications

  • Model Number: IQAN-ST-G-B
  • Electrical Connection: AMP/Tyco
  • Signal Output: 0.25 to 4.75 VDC
  • Operating Temperature: -50 to 150 °C
  • Connection Type: G1/4 BSPP
  • Sensor Type: Temperature
Safety Warning

Item Information

Parker’s IQAN-ST is a range of active temperature transducers for mobile hydraulic applications. The IQAN-ST has stainless steel construction for strength. Its PT100 sensor uses thin film technology with internal amplification. All versions of the sensor have high pressure capability. The IQAN-ST is very robust and able to withstand heavy vibrations.

The transducer has a temperature range of -50 °C to +150 °C. The signal range is ideal for mobile equipment, being 0.25 - 4.75 VDC over the full scale of the sensor.

The IQAN-ST comes in 3 mounting configurations:
• G1/4 BSPP threaded interface with integral AMP/Tyco (Bosch Jetronic) connector
• 9/16-18 UNF (6 SAE) threaded interface with Deutsch DT connector attached to a short cable
• M10x1 threaded interface with integral AMP/Tyco (Bosch Jetronic) connector

This makes the IQAN-ST perfect for construction and other mobile applications anywhere in the world.

Markets:
• Construction equipment
• Forestry equipment
• Agriculture machinery
• Material handling equipment
• Mining

Features/Benefits:
• Stainless steel body for strength.
• Wide temperature range.
• Different mounting options support use in any region.
• Output signal tailored to mobile equipment.

Applications:
• Refuse trucks
• Crop sprayers
• Fork lifts and telehandlers
• Feller bunchers and forwarders
• Rock drills

Read More Show Less

CAD Drawings + Files


Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

PARKER HANNIFIN ITALY SRL – SUCURSAL EN ESPAÑA

Calle Federico Chueca, 3 L

28806 Alcalá de Henares, Madrid

Spain

Phone

0034 916 757 300

Fax

+34 916 757 711

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687530
936514