Pressure Sensors - IQAN-SP | #5020026


LOADING IMAGES
5020026
Click to View CAD Model

Pressure Sensors - IQAN-SP | #5020026

IQAN-SP035-B 35 bar pressure sensor with G1/4 BSPP threads and AMP/Tyco connector


Technical Specifications

  • Electrical Connection: AMP/Tyco
  • Pressure Range (bar): 0-35
  • Signal Output: 0.5 to 4.5 VDC
  • Connection Type: G1/4 BSPP
  • Sensor Type: Pressure
Safety Warning

Item Information

Parker’s IQAN-SP is a range of pressure transducers for mobile hydraulic applications. The IQAN-SP has stainless steel construction for strength. Its sensor cells use thin film technology with no internal o-rings or fluid. The high pressure capability makes the sensor very robust and able to withstand vibration.

The transducers are available in two pressure ranges; 35 bar (500 psi) and 500 bar (7250 psi). The signal range is ideal for mobile equipment, being 0.5 - 4.5 VDC over the full scale of the sensor.

The IQAN-SP comes in 2 mounting configurations:
• G1/4 BSPP threaded interface with integral AMP/Tyco (Bosch Jetronic) connector
• 9/16-18 UNF (6 SAE) threaded interface with Deutsch DT connector attached to a short cable

This makes the IQAN-SP perfect for construction and other mobile applications anywhere in the world.

Markets:
• Construction equipment
• Forestry equipment
• Agriculture machinery
• Material handling equipment
• Mining

Features/Benefits:
• Stainless steel body for strength.
• 2 pressure ranges for monitoring high or low pressure functions.
• Different mounting options support use in any region.
• Output signal tailored to mobile equipment.

Applications:
• Refuse trucks
• Crop sprayers
• Fork lifts and telehandlers
• Feller bunchers and forwarders
• Rock drills

Read More Show Less

CAD Drawings + Files


Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

PARKER HANNIFIN ITALY SRL – SUCURSAL EN ESPAÑA

Calle Federico Chueca, 3 L

28806 Alcalá de Henares, Madrid

Spain

Phone

0034 916 757 300

Fax

+34 916 757 711

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687530
936514