Glass Microfibre/Polypropylene Pharmaceutical Liquid Prefilters - PROCLEAR GP | Product Series

Filter by

    No filters selected

Product Style

Seal Material

Options

Length

Micron Rating

End Cap Configuration

Inlet Connection Size

Outlet Connection Size

Grade

Configuration

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Glass Microfibre/Polypropylene Pharmaceutical Liquid Prefilters - PROCLEAR GP

Glass Microfibre/Polypropylene Pharmaceutical Liquid Prefilters - PROCLEAR GP OBSOLETE

Note: This product is no longer available - please refer to the "Product Support" or "Recommended products" section of this page for details on any alternative products, or contact us for further assistance

Technical Specifications

  • Brand: Parker, Parker
  • Industry: Life Sciences, Pharmaceuticals
  • Function: Clarification, Prefiltration, Polishing
  • Filter Construction: Pleated Membrane, Pleated
  • Division: Bioscience and Water Filtration Division
  • Media: Glass Microfibre, Polypropylene
  • Filter Material: No Prefilter : Pulse, Glass Microfibre
  • Application: Liquid Clarification, Prefiltration
  • Technology: Filtration
  • Specifications Met: 21 CFR Part 177, Current USP Plastics Class VI - 121°C, ISO 10993 equivalents, FDA 21 CFR Part 177, USP Plastics Class VI - 121°C, ISO 20993 equivalents
  • Product Type: Liquid Filter Element
  • Product Series: PROCLEAR GP
  • For Fluid Type: Pharmaceutical Liquids
  • Materials of Construction: Filtration Media: Glass Microfibre/Polypropylene<br/>Upstream Support: Polypropylene<br/>Downstream Support: Polypropylene<br/><br/>Filter Cartridges:<br/>Inner Support Core: Polypropylene<br/>Outer Protection Cage: Polypropylene<br/>End Caps: Polypropylene<br/>End Cap Insert: 316L Stainless Steel<br/><br/>MURUS Capsules:<br/>Core: Polypropylene<br/>Sleeve: Polypropylene<br/>End Caps Insert: 316L Stainless Steel<br/>Capsule Body: Polypropylene<br/>Capsules Vent Seals: Silicone<br/><br/>DEMICAP Capsules:<br/>Core: Polypropylene<br/>Sleeve: Polypropylene<br/>Capsule Body: Polypropylene<br/>Capsules Vent Seals: Silicone<br/>Filling Bell: Polycarbonate<br/><br/>Syringe Filters:<br/>Body: Polypropylene
  • Operating Temperature: 70 °C : Filter Cartridges (continuous), Higher short-term temperatures during CIP to the following:<br/>up to 20°C (68°F) @ 5.0 barg (72.5 psig)<br/>up to 40°C (104°F) @ 4.0 barg (58.0 psig)<br/>up to 60°C (140°F) @ 3.0 barg (43.5 psig)<br/>up to 80°C (176°F) @ 2.0 barg (29.0 psig)<br/>up to 90°C (194°F) @ 1.7 barg (24.6 psig)<br/>, 158 °F : Filter Cartridges (continuous), MURUS Capsules:<br/>up to 25°C (77°F) @ 5.5 barg (79.7 psig)<br/>up to 60°C (140°F) @2.8 barg (40.6 psig)<br/>, up to 40 °C : DEMICAP Capsules, up to 104 °F : DEMICAP Capsules
  • Product Style: Cartridge, Demi Cartridge, DEMICAP Capsule, MURUS Capsule, Syringe
  • Length: 2.5 to 40 inch, 65 to 1000 mm
  • Micron Rating: 0.6 to 10 micron
  • End Cap Configuration: Cartridge:<br/>dh DOE<br/>BF / 226 Bayonet<br/>Fin / 222<br/>Flat Top / 222<br/>Recess / 222<br/>BF / 222 Bayonet<br/>SOE (no o-ring)<br/>UF Retrofit<br/>Internal 213<br/>Demi Cartridge:<br/>TRUESEAL<br/>Demi Stub<br/>Demi A & B Std
  • Inlet Connection Size: MURUS Capsules:<br/>3/4” Tri-Clamp<br/>1-1/2” Tri-Clamp<br/>1” Hosebarb<br/>1” Tri-Clamp<br/>1/2” Hosebarb<br/><br/>, DEMICAP Capsules:<br/>1" Tri-Clamp<br/>1/2” NPT Male<br/>1/2” Hosebarb<br/>Stepped Hosebarb<br/>1/4” NPT Male<br/>Walther QC<br/>Grommel / QC<br/>3/8" NPT Female
  • Outlet Connection Size: MURUS Capsules:<br/>3/4” Tri-Clamp<br/>1-1/2” Tri-Clamp<br/>1” Hosebarb<br/>1” Tri-Clamp<br/>1/2” Hosebarb<br/><br/>, DEMICAP Capsules:<br/>1" Tri-Clamp<br/>1/2” NPT Male<br/>1/2” Hosebarb<br/>Stepped Hosebarb<br/>1/4” NPT Male<br/>Walther QC<br/>Grommel / QC<br/>3/8" NPT Female
  • Grade: MURUS Capsules are available non-sterile or gamma-irradiated
  • Configuration: MURUS Capsules: In-Line or T-Port
  • Seal Material: Silicone, EPDM, PTFE Encapsulated Silicone, Viton
Safety Warning

Full Product Description

PROCLEAR GP clarification filters are designed for bioburden reduction and fine prefiltration of pharmaceutical liquids and are particularly well suited to high contamination solutions.
• Graded density media maximizes the capacity of PROCLEAR GP filters for an economical and reliable choice for prefiltration of pharmaceutical liquids

Features and Benefits

• High capacity dual-layer media makes PROCLEAR GP ideal for processing difficult to filter solutions
• Single-use capsules can be gamma irradiated and autoclaved
• Fully supported by a comprehensive validation guide to facilitate specification into pharmaceutical applications.

Related Documents

×
Products Product Style Seal Material Options Length Micron Rating End Cap Configuration Inlet Connection Size Outlet Connection Size Grade Configuration
PCGPA-95T-PE Cartridge EPDM None 5.0" (125 mm) 0.5 μm TRUESEAL n/a n/a n/a n/a
PCGP1-95C-PS Cartridge Silicone None 10" (250 mm) 0.5 μm BF / 226 Bayonet n/a n/a n/a n/a
PCGP1-95E-PS Cartridge Silicone None 10" (250 mm) 0.5 μm Flat Top / 222 n/a n/a n/a n/a
PCGP2-95C-PS Cartridge Silicone None 20" (500 mm) 0.5 μm BF / 226 Bayonet n/a n/a n/a n/a
PCGP2-96C-PS Cartridge Silicone None 20" (500 mm) 0.6 μm BF / 226 Bayonet n/a n/a n/a n/a
PLGP1-96BA-PNL MURUS Capsule Silicone None 10" (250 mm) 0.6 μm n/a 1-1/2" Tri-Clamp 3/4" Tri-Clamp Non-Sterile In-Line
PLGP2-95TT-PSL MURUS Capsule Silicone None 20" (500 mm) 0.5 μm n/a 1" Tri-Clamp 1" Tri-Clamp Pre-Sterilized γ (>25 kGy) In-Line
PLGP3-95TT-PNT MURUS Capsule Silicone None 30" (750 mm) 0.5 μm n/a 1" Tri-Clamp 1" Tri-Clamp Non-Sterile T-Port
PEGPE-95TT-PN3 DEMICAP Capsule n/a None 4.4" (113 mm) 0.5 μm n/a 1" Tri-Clamp 1" Tri-Clamp Non-Sterile n/a
PEGPE-95MM-PN3 DEMICAP Capsule n/a None 4.4" (113 mm) 0.5 μm n/a 1/4" NPT Male 1/4" NPT Male Non-Sterile n/a
PEGPE-96TT-PN3 DEMICAP Capsule n/a None 4.4" (113 mm) 0.6 μm n/a 1" Tri-Clamp 1" Tri-Clamp Non-Sterile n/a
PEGPB-95TT-PN3 DEMICAP Capsule n/a None 5.5" (140 mm) 0.5 μm n/a 1" Tri-Clamp 1" Tri-Clamp Non-Sterile n/a
PEGPB-96TT-PN3 DEMICAP Capsule n/a None 5.5" (140 mm) 0.6 μm n/a 1" Tri-Clamp 1" Tri-Clamp Non-Sterile n/a
PEGPA-95TT-PS3 DEMICAP Capsule n/a None 7.9" (200 mm) 0.5 μm n/a 1" Tri-Clamp 1" Tri-Clamp Pre-Sterilized γ (>25 kGy) n/a
PEGPA-95GG-PS3 DEMICAP Capsule n/a None 7.9" (200 mm) 0.5 μm n/a Stepped Hosebarb Stepped Hosebarb Pre-Sterilized γ (>25 kGy) n/a
PEGPA-96TT-PN3 DEMICAP Capsule n/a None 7.9" (200 mm) 0.6 μm n/a 1" Tri-Clamp 1" Tri-Clamp Non-Sterile n/a
PEGPA-96HH-PN3 DEMICAP Capsule n/a None 7.9" (200 mm) 0.6 μm n/a 1/2" Hosebarb 1/2" Hosebarb Non-Sterile n/a
PEGPA-95GG-PN3 DEMICAP Capsule n/a None 7.9" (200 mm) 0.5 μm n/a Stepped Hosebarb Stepped Hosebarb Non-Sterile n/a
PEGPE-95GG-PN3 DEMICAP Capsule n/a None 5.5" (140 mm) 0.5 μm n/a Stepped Hosebarb Stepped Hosebarb Non-Sterile n/a
PSGP050-96FF-PNS025 Syringe n/a None n/a 0.6 μm n/a Female Luer Lock Female Luer Lock Non-Sterile n/a
PEGPE-96GG-PN3 DEMICAP Capsule n/a None 4.4" (113 mm) 0.6 μm n/a Stepped Hosebarb Stepped Hosebarb Non-Sterile n/a
PEGPA-95HH-PN3 DEMICAP Capsule n/a None 7.9" (200 mm) 0.5 μm n/a 1/2" Hosebarb 1/2" Hosebarb Non-Sterile n/a

687499
679945