Mobile Directional Control Valve - Series K220LS | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Mobile Directional Control Valve - Series K220LS Mobile Directional Control Valve - Series K220LS

Mobile Directional Control Valve - Series K220LS

Parker's K220LS mobile valve is characterized by industry leading properties regarding robustness, control precision and energy efficiency.Parker K220LS is a sectional-built, load sensing, directional control valve for mobile machinery.

Technical Specifications

  • Maximum Operating Pressure: 4786 psi, 330 bar
  • Maximum Operating Temperature: +90 °C
  • Minimum Operating Temperature: +20 °C
  • Maximum Flow Rate: 290 L/min
  • Function: Normally closed, 4-way
  • Product Type: Mobile Directional Control Valve
  • Seal Material: HNBR, NBR
  • Valve Type: Sectional
  • Valve Configuration: Load Sensing
  • For Fluid Type: Hydraulic fluids
  • Operation Type: Hydraulic Control, Electro-hydraulic Control
  • Connection Type: BSP, UNF
  • ATEX Specifications Met: Not available
  • Application: Cranes, Skylifts, Forklift trucks, Platform trucks, Excavators, Harvesters, Forwarders, Multi-Purpose
Safety Warning

Full Product Description

K220LS has a wide range of selectable functions, offering great flexibility in terms of system structure in simple as well as advanced hydraulic system solutions. K220LS is a result of Parker’s wide experience in mobile hydraulics, offering excellent performance, made with high grade materials and precision manufacturing. K220LS can be equipped with hydraulic or electrohydraulic spool actuators in any combination. Each valve section can be optimized for its particular function in the machinery, with a large range of main spools, pressure relief valves, pressure compensators, signal pressure limiters and other performance enhancing functions.

The K220LS hydraulic valve can be constructed in many different designs, with different inlet sections, work sections, end sections. The valve sections are individually specified with threaded or flange ports. The K220LS can also be combined with the smaller L90LS directional control valve in order to further optimize functional performance in machinery with large variations in flow requirement.

For complete customer-specific functional adaptation and to accommodate every conceivable need in terms of auxiliary function control, the K220LS can be combined with tailor-made function manifolds consisting of components from Parker's many product divisions.

The K220LS is designed to operate in perfect harmony together with Parker pumps, motors, electronic systems and joysticks as well as with equipment from other manufacturers.

Markets:
• Forestry Equipment
• Construction Equipment
• Material Handling Equipment
• Mining

Features/Benefits:
• Precise control – Pre compensation with function adapted flow force compensated spools and force feedback – dynamic dampening
• Productivity and energy efficiency - Individual pressure control MR, low pressure regeneration counter pressure, low internal pressure drop.
• Robust - Build to last in tough environment.
• System valve - Designed for optimal system solutions with possibility to function manifold integration. Also steering priority end section. K220LS could be used with both fixed and variable pump.

Applications:
• Forwarders
• Forestry harvesters
• Forest cranes
• Harvesting heads
• Mining machines
• Drill rigs
• Loaders
• Dump trucks
• Excavators
• Construction machines
• Forklift trucks
• Material handling cranes
• Reach stackers

Related Documents

×

687499
687478