Hydraulic Proportional Remote Control Valve - Series PCL4 | Product Series

Filter by

    No filters selected

Product Type

Number of Ports

Connection

Porting Location

Mounting Option

Actuation Device Type

Controllable Pressure Range (bar)

Controllable Pressure Range (psi)

Control Curve

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Hydraulic Proportional Remote Control Valve - Series PCL4

Hydraulic Proportional Remote Control Valve - Series PCL4 OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Technical Specifications

  • For Fluid Type: Hydraulic oil
  • ATEX Specifications Met: Not available
  • Flow Rate: 1 L/min
  • Maximum Operating Temperature: +90 °C
  • Maximum Flow Rate: 15 L/min
  • Minimum Operating Temperature: +20 °C
  • Actuation Type: Manual Control
  • Maximum Operating Pressure: 726 psi, 50 bar
  • Application: Drill rigs, Dump trucks, Excavators, Fork lift trucks, Loaders, Mining machines, Reach stackers, All other applications where a hydraulic control valve is needed.
  • Product Type: Remote Control
  • Connection Type: BSP, UNF
  • Valve Type: Sectional
  • Body Material: Grey iron
  • Operation Type: Manual Control
  • Seal Material: HNBR, NBR
Safety Warning

Full Product Description

Parker’s hydraulic remote controls PCL4 is designed to help you out when you are optimizing your system in respect of functionality, reliability and performance without compromising with user friendliness and robustness. PCL4 is a result of Parker’s wide experience in mobile hydraulics, offering excellent high grade materials and precision manufacturing. Continuous development and design refinements have resulted in a series of user friendly, smooth operating levers, pedals and joysticks available for hydraulic controls. Flexibility in design means that you can have your hydraulic remote control the way you like to have them. Long or short levers, straight or bend, close together or far apart, joystick levers or pedals in variety of design and materials to suit the specific working environment.

The joystick version PCL401 requires 2 sections (4 ports) and the linear lever version PCL402 can be configured from 1 section (2 ports) up to 7 sections (14 ports) stacked together. The PCL4 has low hysteresis and good metering properties result in highly consistent and predictable operating characteristics with a natural feel. A very wide range of pressure characteristics allowing each port to be adapted to the desired control pressure for the specific machine function. The PCL4 is designed to operate in perfect harmony together with Parker pumps, motors and directional valves but will work equally well with equipment from other manufacturers.

Markets:
• Construction Equipment
• Defense
• Forestry Equipment
• Industrial
• Marine
• Material Handling Equipment
• Mining
• Vocational and Municipal Equipment

Features/Benefits:
• Low well adapted operating forces and short lever stroke will give you good operating comfort.
• Low hysteresis will ensure consistent pressure output value for a given lever stroke.
• Very wide range of control pressure characteristics that enables the control of the machine functions to be application optimized.
• Good metering properties that enables gentle, proportional control.
• Wide range of control devices and accessories to give you greater flexibility in system design.
• Ergonomic handles that gives the operator better comfort when operating the machine.

Applications:
• Drill rigs
• Dump trucks
• Excavators
• Fork lift trucks
• Loaders
• Mining machines
• Reach stackers
• All other applications where a hydraulic control valve is needed

Related Documents

×
Products Product Type Number of Ports Connection Porting Location Mounting Option Actuation Device Type Controllable Pressure Range (bar) Controllable Pressure Range (psi) Control Curve
20091638 Foot Pedal | PCL402 2 G1/4 Side M5 - Rectangular mounting plate (64x180 mm) Without pedal 1.0 - 11.1 14 - 160 Straight
20091639 Foot Pedal | PCL402 2 G1/4 Side M5 - Rectangular mounting plate (64x180 mm) Without pedal 2.0 - 5.4 29 - 78 Straight
20091640 Foot Pedal | PCL402 2 G1/4 Side M5 - Rectangular mounting plate (64x180 mm) Without pedal 2.0 - 10.5 29 - 152 Straight
20091641 Foot Pedal | PCL402 2 G1/4 Side M5 - Rectangular mounting plate (64x180 mm) Without pedal 5.0 - 15.6 72 - 226 Straight
20091642 Foot Pedal | PCL402 2 G1/4 Side M5 - Rectangular mounting plate (64x180 mm) Without pedal 5.0 - 17.7 72 - 256 Straight
20091643 Foot Pedal | PCL402 2 G1/4 Side M5 - Rectangular mounting plate (64x180 mm) Without pedal 5.0 - 20.9 72 - 303 Straight
20091644 Foot Pedal | PCL402 2 G1/4 Side M5 - Rectangular mounting plate (64x180 mm) Without pedal 5.0 - 24.9 72 - 361 Straight
20091645 Foot Pedal | PCL402 2 G1/4 Side M5 - Rectangular mounting plate (64x180 mm) Without pedal 5.5 - 15.6 79 - 226 Straight
20091646 Foot Pedal | PCL402 2 G1/4 Side M5 - Rectangular mounting plate (64x180 mm) Without pedal 5.6 - 21.5 81 - 311 Straight
20091647 Foot Pedal | PCL402 2 G1/4 Side M5 - Rectangular mounting plate (64x180 mm) Without pedal 6.0 - 27.2 87 - 394 Straight
20091648 Foot Pedal | PCL402 2 G1/4 Side M5 - Rectangular mounting plate (64x180 mm) Without pedal 4.0 - 22.6 58 - 327 Broken
20091649 Foot Pedal | PCL402 2 G1/4 Side M5 - Rectangular mounting plate (64x180 mm) Without pedal 5.0 - 27.0 72 - 391 Broken
20091650 Foot Pedal | PCL402 2 G1/4 Side M5 - Rectangular mounting plate (64x180 mm) Without pedal 6.0 - 27.5 87 - 398 Broken
20091651 Foot Pedal | PCL402 2 G1/4 Side M5 - Rectangular mounting plate (64x180 mm) Without pedal 5.0 - 16.5 72 - 239 Broken with over travel stroke
20076101 Foot Pedal | PCL402 2 G1/4 Side M5 - Rectangular mounting plate (64x180 mm) Pressed steel 1.0 - 11.1 14 - 160 Straight
20084628 Foot Pedal | PCL402 2 G1/4 Side M5 - Rectangular mounting plate (64x180 mm) Pressed steel 2.0 - 10.5 29 - 152 Straight
20077611 Foot Pedal | PCL402 2 G1/4 Side M5 - Rectangular mounting plate (64x180 mm) Pressed steel 5.0 - 15.6 72 - 226 Straight
20079988 Foot Pedal | PCL402 2 G1/4 Side M5 - Rectangular mounting plate (64x180 mm) Pressed steel 5.0 - 17.7 72 - 256 Straight
20079987 Foot Pedal | PCL402 2 G1/4 Side M5 - Rectangular mounting plate (64x180 mm) Pressed steel 5.0 - 20.9 72 - 303 Straight
20079985 Foot Pedal | PCL402 2 G1/4 Side M5 - Rectangular mounting plate (64x180 mm) Pressed steel 5.0 - 24.9 72 - 361 Straight
20079984 Foot Pedal | PCL402 2 G1/4 Bottom M5 - Rectangular mounting plate (64x180 mm) Pressed steel 5.5 - 15.6 79 - 226 Straight
20084998 Foot Pedal | PCL402 2 G1/4 Side M5 - Rectangular mounting plate (64x180 mm) Pressed steel 6.0 - 27.2 87 - 394 Straight
20074792 Foot Pedal | PCL402 2 G1/4 Side M5 - Rectangular mounting plate (64x180 mm) Pressed steel 5.0 - 27.0 72 - 391 Broken
20081843 Foot Pedal | PCL402 2 G1/4 Side M5 - Rectangular mounting plate (64x180 mm) Pressed steel 6.0 - 27.5 87 - 398 Broken
20079983 Foot Pedal | PCL402 2 G1/4 Bottom M5 - Rectangular mounting plate (64x180 mm) Cast aluminium 5.5 - 15.6 79 - 226 Straight
20081174 Foot Pedal | PCL402 2 G1/4 Side M5 - Rectangular mounting plate (64x180 mm) Cast aluminium 6.0 - 27.2 87 - 394 Straight
20090719 Foot Pedal | PCL402 2 G1/4 Side M5 - Rectangular mounting plate (64x180 mm) Cast aluminium 5.0 - 27.0 72 - 391 Broken
20074903 Foot Pedal | PCL402 2 G1/4 Side M5 - Rectangular mounting plate (64x180 mm) Rubber coated steel plate 1.0 - 11.1 14 - 160 Straight
20080009 Foot Pedal | PCL402 2 G1/4 Side M5 - Rectangular mounting plate (64x180 mm) Rubber coated steel plate 5.0 - 15.6 72 - 226 Straight
20080008 Foot Pedal | PCL402 2 G1/4 Side M5 - Rectangular mounting plate (64x180 mm) Rubber coated steel plate 5.0 - 17.7 72 - 256 Straight
20074980 Foot Pedal | PCL402 2 G1/4 Side M5 - Rectangular mounting plate (64x180 mm) Rubber coated steel plate 5.0 - 20.9 72 - 303 Straight
20072903 Foot Pedal | PCL402 2 G1/4 Bottom M5 - Rectangular mounting plate (64x180 mm) Rubber coated steel plate 5.0 - 24.9 72 - 361 Straight
20084840 Liniear Lever | PCL402 2 UNF Side M3 - Rectangular mounting plate (34x125 mm) Straight lever, ball 5.0 - 24.9 72 - 361 Straight
20080014 Liniear Lever | PCL402 2 UNF Side M3 - Rectangular mounting plate (34x125 mm) Straight lever, ball 5.5 - 15.6 79 - 226 Straight
20075777 Liniear Lever | PCL402 2 UNF Bottom M3 - Rectangular mounting plate (34x125 mm) Straight lever, window 5.5 - 15.6 79 - 226 Straight
20080013 Liniear Lever | PCL402 2 UNF Side M3 - Rectangular mounting plate (34x125 mm) Straight lever, ball 5.6 - 21.5 81 - 311 Straight
20083512 Liniear Lever | PCL402 2 UNF Bottom M3 - Rectangular mounting plate (34x125 mm) Straight lever, ball 6.0 - 27.2 87 - 394 Straight
20080237 Liniear Lever | PCL402 2 UNF Side M4 - Rectangular mounting plate (55x125 mm) Straight lever, window 5.0 - 24.9 72 - 361 Straight
20079447 Liniear Lever | PCL402 2 UNF Bottom M4 - Rectangular mounting plate (55x125 mm) Straight lever, ball 6.0 - 27.2 87 - 394 Straight
20080012 Liniear Lever | PCL402 2 UNF Bottom M6 - Rectangular mounting plate (69x125 mm) Straight lever, ball 1.0 - 11.1 14 - 160 Straight
20080011 Liniear Lever | PCL402 2 UNF Bottom M6 - Rectangular mounting plate (69x125 mm) Straight lever, window 1.0 - 11.1 14 - 160 Straight
20084864 Liniear Lever | PCL402 2 UNF Side M6 - Rectangular mounting plate (69x125 mm) Straight lever, ball 5.0 - 20.9 72 - 303 Straight
20073257 Liniear Lever | PCL402 2 UNF Bottom M6 - Rectangular mounting plate (69x125 mm) F 5.0 - 27.0 72 - 391 Broken
20082813 Coordinated Lever | PCL401 4 G1/4 Bottom A102 - Square mounting plate (92x92 mm) Without thumb switch, straight 5.0 - 15.6 72 - 226 Straight
20079464 Coordinated Lever | PCL401 4 G1/4 Bottom A102 - Square mounting plate (92x92 mm) Without thumb switch, left 5.0 - 15.6 72 - 226 Straight
20076462 Coordinated Lever | PCL401 4 G1/4 Bottom A102 - Square mounting plate (92x92 mm) Without thumb switch, right 5.0 - 15.6 72 - 226 Straight
20082014 Coordinated Lever | PCL401 4 G1/4 Side A102 - Square mounting plate (92x92 mm) 2 thumb switches, right 5.0 - 17.7 72 - 256 Straight
20082016 Coordinated Lever | PCL401 4 G1/4 Side A102 - Square mounting plate (92x92 mm) 2 thumb switches, left 5.0 - 17.7 72 - 256 Straight
20073249 Coordinated Lever | PCL401 4 G1/4 Bottom A102 - Square mounting plate (92x92 mm) 2 thumb switches, left 5.0 - 20.9 72 - 303 Straight
20084432 Coordinated Lever | PCL401 4 G1/4 Bottom A102 - Square mounting plate (92x92 mm) 2 thumb switches, right 5.0 - 20.9 72 - 303 Straight
20077593 Coordinated Lever | PCL401 4 G1/4 Bottom A102 - Square mounting plate (92x92 mm) 2 thumb switches, right 5.6 - 21.5 81 - 311 Straight
20077594 Coordinated Lever | PCL401 4 G1/4 Bottom A102 - Square mounting plate (92x92 mm) 2 thumb switches, left 5.6 - 21.5 81 - 311 Straight
20075785 Coordinated Lever | PCL401 4 G1/4 Bottom A102 - Square mounting plate (92x92 mm) Without thumb switch, right 5.0 - 20.9 72 - 303 Straight
20073422 Coordinated Lever | PCL401 4 G1/4 Bottom A102 - Square mounting plate (92x92 mm) 4 thumb switches, straight 5.0 - 15.6 72 - 226 Straight
20079980 Coordinated Lever | PCL401 4 G1/4 Bottom A102 - Square mounting plate (92x92 mm) 4 thumb switches, straight 5.0 - 20.9 72 - 303 Straight
20076765 Coordinated Lever | PCL401 4 G1/4 Bottom A102 - Square mounting plate (92x92 mm) 5 thumb switches, left 5.0 - 16.5 72 - 239 Straight
20076766 Coordinated Lever | PCL401 4 G1/4 Bottom A102 - Square mounting plate (92x92 mm) 5 thumb switches, right 5.0 - 16.5 72 - 239 Straight
20091507 Coordinated Lever | PCL401 4 UNF Bottom M1 - Round mounting plate (Ø125 mm) Without lever and boot 1.0 - 11.1 14 - 160 Straight
20091508 Coordinated Lever | PCL401 4 UNF Bottom M1 - Round mounting plate (Ø125 mm) Without lever and boot 2.0 - 5.4 29 - 78 Straight
20091509 Coordinated Lever | PCL401 4 UNF Bottom M1 - Round mounting plate (Ø125 mm) Without lever and boot 2.0 - 10.5 29 - 152 Straight
20091510 Coordinated Lever | PCL401 4 UNF Bottom M1 - Round mounting plate (Ø125 mm) Without lever and boot 5.0 - 15.6 72 - 226 Straight
20091511 Coordinated Lever | PCL401 4 UNF Bottom M1 - Round mounting plate (Ø125 mm) Without lever and boot 5.0 - 17.7 72 - 256 Straight
20091512 Coordinated Lever | PCL401 4 UNF Bottom M1 - Round mounting plate (Ø125 mm) Without lever and boot 5.0 - 20.9 72 - 303 Straight
20091513 Coordinated Lever | PCL401 4 UNF Bottom M1 - Round mounting plate (Ø125 mm) Without lever and boot 5.0 - 24.9 72 - 361 Straight
20091514 Coordinated Lever | PCL401 4 UNF Bottom M1 - Round mounting plate (Ø125 mm) Without lever and boot 5.5 - 15.6 79 - 226 Straight
20091515 Coordinated Lever | PCL401 4 UNF Bottom M1 - Round mounting plate (Ø125 mm) Without lever and boot 5.6 - 21.5 81 - 311 Straight
20091516 Coordinated Lever | PCL401 4 UNF Bottom M1 - Round mounting plate (Ø125 mm) Without lever and boot 6.0 - 27.2 87 - 394 Straight
20091517 Coordinated Lever | PCL401 4 UNF Bottom M1 - Round mounting plate (Ø125 mm) Without lever and boot 4.0 - 22.6 58 - 327 Broken
20091518 Coordinated Lever | PCL401 4 UNF Bottom M1 - Round mounting plate (Ø125 mm) Without lever and boot 5.0 - 27.0 72 - 391 Broken
20091519 Coordinated Lever | PCL401 4 UNF Bottom M1 - Round mounting plate (Ø125 mm) Without lever and boot 6.0 - 27.5 87 - 398 Broken
20091520 Coordinated Lever | PCL401 4 UNF Bottom M1 - Round mounting plate (Ø125 mm) Without lever and boot 5.0 - 16.5 72 - 239 Broken with over travel stroke
20079998 Coordinated Lever | PCL401 4 UNF Bottom M1 - Round mounting plate (Ø125 mm) Steel lever, ball 1.0 - 11.1 14 - 160 Straight
20091454 Coordinated Lever | PCL401 4 UNF Bottom M1 - Round mounting plate (Ø125 mm) Steel lever, ball 5.0 - 15.6 72 - 226 Straight
20016840 Coordinated Lever | PCL401 4 UNF Bottom M1 - Round mounting plate (Ø125 mm) Steel lever, ball 5.0 - 20.9 72 - 303 Straight
20076820 Coordinated Lever | PCL401 4 UNF Bottom M1 - Round mounting plate (Ø125 mm) Steel lever, ball 5.0 - 24.9 72 - 361 Straight
20084861 Coordinated Lever | PCL401 4 UNF Side M1 - Round mounting plate (Ø125 mm) Steel lever, ball 5.0 - 24.9 72 - 361 Straight
20075955 Coordinated Lever | PCL401 4 UNF Bottom M1 - Round mounting plate (Ø125 mm) Steel lever, ball 6.0 - 27.2 87 - 394 Straight
20084376 Coordinated Lever | PCL401 4 UNF Bottom M1 - Round mounting plate (Ø125 mm) 2 positions thumb switch 6.0 - 27.2 87 - 394 Straight
20079997 Coordinated Lever | PCL401 4 UNF Bottom M1 - Round mounting plate (Ø125 mm) 3 positions toggle switch 1.0 - 11.1 14 - 160 Straight
20079996 Coordinated Lever | PCL401 4 UNF Bottom M1 - Round mounting plate (Ø125 mm) 3 positions toggle switch 5.0 - 15.6 72 - 226 Straight
20079995 Coordinated Lever | PCL401 4 UNF Bottom M1 - Round mounting plate (Ø125 mm) 3 positions toggle switch 5.0 - 17.7 72 - 256 Straight
20081226 Coordinated Lever | PCL401 4 UNF Bottom M1 - Round mounting plate (Ø125 mm) 3 positions toggle switch, one detent position 6.0 - 27.2 87 - 394 Straight
20079994 Coordinated Lever | PCL401 4 UNF Bottom M1 - Round mounting plate (Ø125 mm) Without thumb switch, right 5.0 - 15.6 72 - 226 Straight
20082826 Coordinated Lever | PCL401 4 UNF Bottom M1 - Round mounting plate (Ø125 mm) Without thumb switch, right 6.0 - 27.2 87 - 394 Straight
20082825 Coordinated Lever | PCL401 4 UNF Bottom M1 - Round mounting plate (Ø125 mm) Without thumb switch, right 6.0 - 27.2 87 - 394 Straight
20079993 Coordinated Lever | PCL401 4 UNF Bottom M1 - Round mounting plate (Ø125 mm) 2 thumb switches, right 5.0 - 17.7 72 - 256 Straight
20079992 Coordinated Lever | PCL401 4 UNF Bottom M1 - Round mounting plate (Ø125 mm) 2 thumb switches, left 5.0 - 17.7 72 - 256 Straight
20079991 Coordinated Lever | PCL401 4 UNF Bottom M1 - Round mounting plate (Ø125 mm) 2 thumb switches, straight 5.0 - 15.6 72 - 226 Straight
20074837 Coordinated Lever | PCL401 4 UNF Bottom M1 - Round mounting plate (Ø125 mm) 2 thumb switches, straight 6.0 - 27.5 87 - 398 Broken
20080001 Coordinated Lever | PCL401 4 UNF Bottom M1 - Round mounting plate (Ø125 mm) 4 thumb switches, straight 5.0 - 15.6 72 - 226 Straight
20078936 Coordinated Lever | PCL401 4 UNF Bottom M1 - Round mounting plate (Ø125 mm) 5 thumb switches, left 5.0 - 16.5 72 - 239 Broken with over travel stroke
20078938 Coordinated Lever | PCL401 4 UNF Bottom M1 - Round mounting plate (Ø125 mm) 5 thumb switches, right 5.0 - 16.5 72 - 239 Broken with over travel stroke
20080000 Coordinated Lever | PCL401 4 UNF Bottom A102 - Square mounting plate (92x92 mm) Without thumb switch, straight 5.5 - 15.6 79 - 226 Straight
20073394 Coordinated Lever | PCL401 4 UNF Bottom A102 - Square mounting plate (92x92 mm) 4 thumb switches, straight 5.0 - 15.6 72 - 226 Straight
20083391 Coordinated Lever | PCL401 4 UNF Side M1 - Round mounting plate (Ø125 mm) 2 positions thumb switch 5.0 - 15.6 72 - 226 Straight
20079104 Coordinated Lever | PCL401 4 UNF Side M1 - Round mounting plate (Ø125 mm) 2 positions thumb switch 5.0 - 17.7 72 - 256 Straight
20079102 Coordinated Lever | PCL401 4 UNF Side M1 - Round mounting plate (Ø125 mm) 2 positions thumb switch 5.0 - 20.9 72 - 303 Straight
20079999 Coordinated Lever | PCL401 4 UNF Side M1 - Round mounting plate (Ø125 mm) 3 positions toggle switch 5.0 - 24.9 72 - 361 Straight
20080953 Coordinated Lever | PCL401 4 UNF Side M1 - Round mounting plate (Ø125 mm) 3 positions toggle switch 5.5 - 15.6 79 - 226 Straight
20076173 Coordinated Lever | PCL401 4 UNF Side M1 - Round mounting plate (Ø125 mm) Without thumb switch, left 5.0 - 16.5 72 - 239 Broken with over travel stroke
20076174 Coordinated Lever | PCL401 4 UNF Side M1 - Round mounting plate (Ø125 mm) Without thumb switch, right 5.0 - 16.5 72 - 239 Broken with over travel stroke
20083878 Coordinated Lever | PCL401 4 UNF Side A102 - Square mounting plate (92x92 mm) 2 thumb switches, right 5.0 - 17.7 72 - 256 Straight
20083879 Coordinated Lever | PCL401 4 UNF Side A102 - Square mounting plate (92x92 mm) 2 thumb switches, left 5.0 - 17.7 72 - 256 Straight
20076646 Foot Pedal | PCL402 2 G1/4 Side M5 - Rectangular mounting plate (64x180 mm) Rubber coated steel plate 5.0 - 24.9 72 - 361 Straight
20080007 Foot Pedal | PCL402 2 G1/4 Side M5 - Rectangular mounting plate (64x180 mm) Rubber coated steel plate 5.5 - 15.6 79 - 226 Straight
20080017 Foot Pedal | PCL402 2 G1/4 Side M5 - Rectangular mounting plate (64x180 mm) Rubber coated steel plate 5.6 - 21.5 81 - 311 Straight
20080016 Foot Pedal | PCL402 2 G1/4 Side M5 - Rectangular mounting plate (64x180 mm) Rubber coated steel plate 6.0 - 27.2 87 - 394 Straight
20090481 Foot Pedal | PCL402 2 G1/4 Side M5 - Rectangular mounting plate (64x180 mm) Rubber coated steel plate 6.0 - 27.5 87 - 398 Broken
20076578 Foot Pedal | PCL402 2 UNF Bottom M5 - Rectangular mounting plate (64x180 mm) Pressed steel 2.0 - 10.5 29 - 152 Straight
20084310 Foot Pedal | PCL402 2 UNF Side M5 - Rectangular mounting plate (64x180 mm) Rubber coated steel plate 6.0 - 27.2 87 - 394 Straight
20091617 Liniear Lever | PCL402 2 G1/4 Side M3 - Rectangular mounting plate (34x125 mm) Without lever and boot 1.0 - 11.1 14 - 160 Straight
20091595 Liniear Lever | PCL402 2 G1/4 Side M3 - Rectangular mounting plate (34x125 mm) Without lever and boot 2.0 - 5.4 29 - 78 Straight
20091596 Liniear Lever | PCL402 2 G1/4 Side M3 - Rectangular mounting plate (34x125 mm) Without lever and boot 2.0 - 10.5 29 - 152 Straight
20091597 Liniear Lever | PCL402 2 G1/4 Side M3 - Rectangular mounting plate (34x125 mm) Without lever and boot 5.0 - 15.6 72 - 226 Straight
20091598 Liniear Lever | PCL402 2 G1/4 Side M3 - Rectangular mounting plate (34x125 mm) Without lever and boot 5.0 - 17.7 72 - 256 Straight
20091599 Liniear Lever | PCL402 2 G1/4 Side M3 - Rectangular mounting plate (34x125 mm) Without lever and boot 5.0 - 20.9 72 - 303 Straight
20091600 Liniear Lever | PCL402 2 G1/4 Side M3 - Rectangular mounting plate (34x125 mm) Without lever and boot 5.0 - 24.9 72 - 361 Straight
20091601 Liniear Lever | PCL402 2 G1/4 Side M3 - Rectangular mounting plate (34x125 mm) Without lever and boot 5.5 - 15.6 79 - 226 Straight
20091602 Liniear Lever | PCL402 2 G1/4 Side M3 - Rectangular mounting plate (34x125 mm) Without lever and boot 5.6 - 21.5 81 - 311 Straight
20091618 Liniear Lever | PCL402 2 G1/4 Side M3 - Rectangular mounting plate (34x125 mm) Without lever and boot 6.0 - 27.2 87 - 394 Straight
20091619 Liniear Lever | PCL402 2 G1/4 Side M3 - Rectangular mounting plate (34x125 mm) Without lever and boot 4.0 - 22.6 58 - 327 Broken
20091620 Liniear Lever | PCL402 2 G1/4 Side M3 - Rectangular mounting plate (34x125 mm) Without lever and boot 5.0 - 27.0 72 - 391 Broken
20091621 Liniear Lever | PCL402 2 G1/4 Side M3 - Rectangular mounting plate (34x125 mm) Without lever and boot 6.0 - 27.5 87 - 398 Broken
20091622 Liniear Lever | PCL402 2 G1/4 Side M3 - Rectangular mounting plate (34x125 mm) Without lever and boot 5.0 - 16.5 72 - 239 Broken with over travel stroke
20079979 Liniear Lever | PCL402 2 G1/4 Side M3 - Rectangular mounting plate (34x125 mm) Straight lever, ball 1.0 - 11.1 14 - 160 Straight
20079978 Liniear Lever | PCL402 2 G1/4 Side M3 - Rectangular mounting plate (34x125 mm) Straight lever, ball 2.0 - 5.4 29 - 78 Straight
20079977 Liniear Lever | PCL402 2 G1/4 Side M3 - Rectangular mounting plate (34x125 mm) Straight lever, ball 2.0 - 10.5 29 - 152 Straight
20082780 Liniear Lever | PCL402 2 G1/4 Bottom M3 - Rectangular mounting plate (34x125 mm) Straight lever, ball 5.0 - 15.6 72 - 226 Straight
20079975 Liniear Lever | PCL402 2 G1/4 Side M3 - Rectangular mounting plate (34x125 mm) Straight lever, ball 5.0 - 17.7 72 - 256 Straight
20076924 Liniear Lever | PCL402 2 G1/4 Side M3 - Rectangular mounting plate (34x125 mm) Straight lever, window 5.0 - 20.9 72 - 303 Straight
20079974 Liniear Lever | PCL402 2 G1/4 Bottom M3 - Rectangular mounting plate (34x125 mm) Straight lever, ball 5.0 - 24.9 72 - 361 Straight
20084088 Liniear Lever | PCL402 2 G1/4 Side M3 - Rectangular mounting plate (34x125 mm) Straight lever, ball 5.0 - 24.9 72 - 361 Straight
20013892 Liniear Lever | PCL402 2 G1/4 Bottom M3 - Rectangular mounting plate (34x125 mm) Straight lever, ball 5.6 - 21.5 81 - 311 Straight
20075939 Liniear Lever | PCL402 2 G1/4 Side M3 - Rectangular mounting plate (34x125 mm) Straight lever, ball 6.0 - 27.2 87 - 394 Straight
20076993 Liniear Lever | PCL402 2 G1/4 Side M3 - Rectangular mounting plate (34x125 mm) Straight lever, ball 4.0 - 22.6 58 - 327 Broken
20078111 Liniear Lever | PCL402 2 G1/4 Side M3 - Rectangular mounting plate (34x125 mm) Straight lever, ball 5.0 - 27.0 72 - 391 Broken
20080010 Liniear Lever | PCL402 2 UNF Bottom M6 - Rectangular mounting plate (69x125 mm) A95 5.0 - 27.0 72 - 391 Broken
20079448 Liniear Lever | PCL402 4 UNF Bottom M3 - Rectangular mounting plate (34x125 mm) Straight lever, ball 6.0 - 27.2 87 - 394 Straight
20090340 Liniear Lever | PCL402 4 UNF Side M3 - Rectangular mounting plate (34x125 mm) Straight lever, ball 5.0 - 16.5 72 - 239 Broken with over travel stroke
20080649 Liniear Lever | PCL402 6 UNF Side M3 - Rectangular mounting plate (34x125 mm) Straight lever, ball 5.0 - 20.9 72 - 303 Straight
20080650 Liniear Lever | PCL402 6 UNF Side M3 - Rectangular mounting plate (34x125 mm) Bent linear lever, ball 5.0 - 20.9 72 - 303 Straight
20080654 Liniear Lever | PCL402 6 UNF Bottom M3 - Rectangular mounting plate (34x125 mm) Straight lever, window 5.0 - 24.9 72 - 361 Straight
20074800 Liniear Lever | PCL402 8 UNF Side M3 - Rectangular mounting plate (34x125 mm) Straight lever, ball 5.0 - 24.9 72 - 361 Straight
20091493 Coordinated Lever | PCL401 4 G1/4 Bottom M1 - Round mounting plate (Ø125 mm) Without lever and boot 1.0 - 11.1 14 - 160 Straight
20091500 Coordinated Lever | PCL401 4 G1/4 Bottom M1 - Round mounting plate (Ø125 mm) Without lever and boot 2.0 - 5.4 29 - 78 Straight
20091501 Coordinated Lever | PCL401 4 G1/4 Bottom M1 - Round mounting plate (Ø125 mm) Without lever and boot 2.0 - 10.5 29 - 152 Straight
20091498 Coordinated Lever | PCL401 4 G1/4 Bottom M1 - Round mounting plate (Ø125 mm) Without lever and boot 5.0 - 15.6 72 - 226 Straight
20091502 Coordinated Lever | PCL401 4 G1/4 Bottom M1 - Round mounting plate (Ø125 mm) Without lever and boot 5.0 - 17.7 72 - 256 Straight
20091503 Coordinated Lever | PCL401 4 G1/4 Bottom M1 - Round mounting plate (Ø125 mm) Without lever and boot 5.0 - 20.9 72 - 303 Straight
20091504 Coordinated Lever | PCL401 4 G1/4 Bottom M1 - Round mounting plate (Ø125 mm) Without lever and boot 5.0 - 24.9 72 - 361 Straight
20091505 Coordinated Lever | PCL401 4 G1/4 Bottom M1 - Round mounting plate (Ø125 mm) Without lever and boot 5.5 - 15.6 79 - 226 Straight
20091506 Coordinated Lever | PCL401 4 G1/4 Bottom M1 - Round mounting plate (Ø125 mm) Without lever and boot 5.6 - 21.5 81 - 311 Straight
20091494 Coordinated Lever | PCL401 4 G1/4 Bottom M1 - Round mounting plate (Ø125 mm) Without lever and boot 6.0 - 27.2 87 - 394 Straight
20091495 Coordinated Lever | PCL401 4 G1/4 Bottom M1 - Round mounting plate (Ø125 mm) Without lever and boot 4.0 - 22.6 58 - 327 Broken
20091496 Coordinated Lever | PCL401 4 G1/4 Bottom M1 - Round mounting plate (Ø125 mm) Without lever and boot 5.0 - 27.0 72 - 391 Broken
20091497 Coordinated Lever | PCL401 4 G1/4 Bottom M1 - Round mounting plate (Ø125 mm) Without lever and boot 6.0 - 27.5 87 - 398 Broken
20091499 Coordinated Lever | PCL401 4 G1/4 Bottom M1 - Round mounting plate (Ø125 mm) Without lever and boot 5.0 - 16.5 72 - 239 Broken with over travel stroke
20075696 Coordinated Lever | PCL401 4 G1/4 Side M1 - Round mounting plate (Ø125 mm) Steel lever, ball 1.0 - 11.1 14 - 160 Straight
20079972 Coordinated Lever | PCL401 4 G1/4 Bottom M1 - Round mounting plate (Ø125 mm) Steel lever, ball 1.0 - 11.1 14 - 160 Straight
20073795 Coordinated Lever | PCL401 4 G1/4 Bottom M1 - Round mounting plate (Ø125 mm) Steel lever, ball 2.0 - 5.4 29 - 78 Straight
20083746 Coordinated Lever | PCL401 4 G1/4 Side M1 - Round mounting plate (Ø125 mm) Steel lever, ball 2.0 - 5.4 29 - 78 Straight
20079953 Coordinated Lever | PCL401 4 G1/4 Side M1 - Round mounting plate (Ø125 mm) Steel lever, ball 2.0 - 10.5 29 - 152 Straight
20079951 Coordinated Lever | PCL401 4 G1/4 Bottom M1 - Round mounting plate (Ø125 mm) Steel lever, ball 5.0 - 15.6 72 - 226 Straight
20072888 Coordinated Lever | PCL401 4 G1/4 Bottom M1 - Round mounting plate (Ø125 mm) Steel lever, ball 5.0 - 17.7 72 - 256 Straight
20082795 Coordinated Lever | PCL401 4 G1/4 Side M1 - Round mounting plate (Ø125 mm) Steel lever, ball 5.0 - 20.9 72 - 303 Straight
20072890 Coordinated Lever | PCL401 4 G1/4 Bottom M1 - Round mounting plate (Ø125 mm) Steel lever, ball 5.0 - 20.9 72 - 303 Straight
20076175 Coordinated Lever | PCL401 4 G1/4 Side M1 - Round mounting plate (Ø125 mm) Steel lever, ball 5.0 - 24.9 72 - 361 Straight
20082623 Coordinated Lever | PCL401 4 G1/4 Bottom M1 - Round mounting plate (Ø125 mm) Steel lever, ball 5.0 - 24.9 72 - 361 Straight
20079239 Coordinated Lever | PCL401 4 G1/4 Bottom M1 - Round mounting plate (Ø125 mm) Steel lever, ball 5.5 - 15.6 79 - 226 Straight
20082936 Coordinated Lever | PCL401 4 G1/4 Side M1 - Round mounting plate (Ø125 mm) Steel lever, ball 5.6 - 21.5 81 - 311 Straight
20076206 Coordinated Lever | PCL401 4 G1/4 Bottom M1 - Round mounting plate (Ø125 mm) Steel lever, ball 6.0 - 27.2 87 - 394 Straight
20074787 Coordinated Lever | PCL401 4 G1/4 Side M1 - Round mounting plate (Ø125 mm) Steel lever, ball 5.0 - 27.0 72 - 391 Broken
20073228 Coordinated Lever | PCL401 4 G1/4 Bottom M1 - Round mounting plate (Ø125 mm) Steel lever, ball 5.0 - 27.0 72 - 391 Broken
20082613 Coordinated Lever | PCL401 4 G1/4 Bottom M1 - Round mounting plate (Ø125 mm) Steel lever, ball 6.0 - 27.5 87 - 398 Broken
20080101 Coordinated Lever | PCL401 4 G1/4 Bottom M1 - Round mounting plate (Ø125 mm) Steel lever, ball 5.0 - 16.5 72 - 239 Broken with over travel stroke
20079164 Coordinated Lever | PCL401 4 G1/4 Bottom M1 - Round mounting plate (Ø125 mm) 2 positions thumb switch 1.0 - 11.1 14 - 160 Straight
20079129 Coordinated Lever | PCL401 4 G1/4 Bottom M1 - Round mounting plate (Ø125 mm) 2 positions thumb switch 2.0 - 5.4 29 - 78 Straight
20079950 Coordinated Lever | PCL401 4 G1/4 Bottom M1 - Round mounting plate (Ø125 mm) 2 positions thumb switch 5.0 - 15.6 72 - 226 Straight
20079949 Coordinated Lever | PCL401 4 G1/4 Bottom M1 - Round mounting plate (Ø125 mm) 2 positions thumb switch 5.0 - 17.7 72 - 256 Straight
20078667 Coordinated Lever | PCL401 4 G1/4 Side M1 - Round mounting plate (Ø125 mm) 2 positions thumb switch 5.0 - 20.9 72 - 303 Straight
20080002 Coordinated Lever | PCL401 4 G1/4 Bottom M1 - Round mounting plate (Ø125 mm) 3 positions toggle switch 1.0 - 11.1 14 - 160 Straight
20072901 Coordinated Lever | PCL401 4 G1/4 Bottom M1 - Round mounting plate (Ø125 mm) 3 positions toggle switch 5.0 - 15.6 72 - 226 Straight
20076395 Coordinated Lever | PCL401 4 G1/4 Bottom M1 - Round mounting plate (Ø125 mm) 3 positions toggle switch, one detent position 5.0 - 24.9 72 - 361 Straight
20082174 Coordinated Lever | PCL401 4 G1/4 Bottom M1 - Round mounting plate (Ø125 mm) 3 positions toggle switch, two detent position 5.0 - 24.9 72 - 361 Straight
20080660 Coordinated Lever | PCL401 4 G1/4 Side M1 - Round mounting plate (Ø125 mm) 3 positions toggle switch, two detent position 5.0 - 16.5 72 - 239 Broken with over travel stroke
20073164 Coordinated Lever | PCL401 4 G1/4 Bottom M1 - Round mounting plate (Ø125 mm) Without thumb switch, straight 2.0 - 5.4 29 - 78 Straight
20073165 Coordinated Lever | PCL401 4 G1/4 Bottom M1 - Round mounting plate (Ø125 mm) Without thumb switch, straight 2.0 - 10.5 29 - 152 Straight
20073166 Coordinated Lever | PCL401 4 G1/4 Bottom M1 - Round mounting plate (Ø125 mm) Without thumb switch, straight 5.0 - 15.6 72 - 226 Straight
20080110 Coordinated Lever | PCL401 4 G1/4 Side M1 - Round mounting plate (Ø125 mm) Without thumb switch, straight 5.0 - 15.6 72 - 226 Straight
20073167 Coordinated Lever | PCL401 4 G1/4 Bottom M1 - Round mounting plate (Ø125 mm) Without thumb switch, straight 5.0 - 17.7 72 - 256 Straight
20073168 Coordinated Lever | PCL401 4 G1/4 Bottom M1 - Round mounting plate (Ø125 mm) Without thumb switch, straight 5.0 - 20.9 72 - 303 Straight
20079969 Coordinated Lever | PCL401 4 G1/4 Bottom M1 - Round mounting plate (Ø125 mm) Without thumb switch, straight 5.0 - 24.9 72 - 361 Straight
20079947 Coordinated Lever | PCL401 4 G1/4 Bottom M1 - Round mounting plate (Ø125 mm) Without thumb switch, straight 5.6 - 21.5 81 - 311 Straight
20074799 Coordinated Lever | PCL401 4 G1/4 Side M1 - Round mounting plate (Ø125 mm) Without thumb switch, straight 6.0 - 27.2 87 - 394 Straight
20079946 Coordinated Lever | PCL401 4 G1/4 Bottom M1 - Round mounting plate (Ø125 mm) Without thumb switch, straight 5.0 - 27.0 72 - 391 Broken
20082775 Coordinated Lever | PCL401 4 G1/4 Side M1 - Round mounting plate (Ø125 mm) Without thumb switch, straight 6.0 - 27.5 87 - 398 Broken
20082773 Coordinated Lever | PCL401 4 G1/4 Side M1 - Round mounting plate (Ø125 mm) Without thumb switch, straight 5.0 - 16.5 72 - 239 Broken with over travel stroke
20079982 Coordinated Lever | PCL401 4 G1/4 Bottom M1 - Round mounting plate (Ø125 mm) Without thumb switch, right 5.0 - 15.6 72 - 226 Straight
20080694 Coordinated Lever | PCL401 4 G1/4 Side M1 - Round mounting plate (Ø125 mm) 2 thumb switches, straight 5.0 - 20.9 72 - 303 Straight
20076176 Coordinated Lever | PCL401 4 G1/4 Side M1 - Round mounting plate (Ø125 mm) 2 thumb switches, straight 5.0 - 24.9 72 - 361 Straight
20077196 Coordinated Lever | PCL401 4 G1/4 Bottom M1 - Round mounting plate (Ø125 mm) 3 thumb switches, straight 1.0 - 11.1 14 - 160 Straight
20080462 Coordinated Lever | PCL401 4 G1/4 Side M1 - Round mounting plate (Ø125 mm) 5 thumb switches, straight 1.0 - 11.1 14 - 160 Straight
20076968 Coordinated Lever | PCL401 4 G1/4 Side M1 - Round mounting plate (Ø125 mm) 4 thumb switches, straight 5.0 - 20.9 72 - 303 Straight
20077062 Coordinated Lever | PCL401 4 G1/4 Bottom M1 - Round mounting plate (Ø125 mm) 4 thumb switches, straight 5.5 - 15.6 79 - 226 Straight
20077113 Coordinated Lever | PCL401 4 G1/4 Bottom M1 - Round mounting plate (Ø125 mm) 4 thumb switches, left 5.5 - 15.6 79 - 226 Straight
20077114 Coordinated Lever | PCL401 4 G1/4 Bottom M1 - Round mounting plate (Ø125 mm) 4 thumb switches, right 5.5 - 15.6 79 - 226 Straight
20075091 Coordinated Lever | PCL401 4 G1/4 Bottom M1 - Round mounting plate (Ø125 mm) 5 thumb switches, left 5.0 - 24.9 72 - 361 Straight
20076205 Coordinated Lever | PCL401 4 G1/4 Side M1 - Round mounting plate (Ø125 mm) 5 thumb switches, straight 5.0 - 24.9 72 - 361 Straight
20079981 Coordinated Lever | PCL401 4 G1/4 Side M1 - Round mounting plate (Ø125 mm) 5 thumb switches, straight 5.5 - 15.6 79 - 226 Straight
20076452 Liniear Lever | PCL402 2 G1/4 Bottom M3 - Rectangular mounting plate (34x125 mm) Straight lever, ball 1.0 - 11.1 14 - 160 Straight
20091623 Liniear Lever | PCL402 2 G1/4 Side M4 - Rectangular mounting plate (55x125 mm) Without lever and boot 1.0 - 11.1 14 - 160 Straight
20091624 Liniear Lever | PCL402 2 G1/4 Side M4 - Rectangular mounting plate (55x125 mm) Without lever and boot 2.0 - 5.4 29 - 78 Straight
20091625 Liniear Lever | PCL402 2 G1/4 Side M4 - Rectangular mounting plate (55x125 mm) Without lever and boot 2.0 - 10.5 29 - 152 Straight
20091626 Liniear Lever | PCL402 2 G1/4 Side M4 - Rectangular mounting plate (55x125 mm) Without lever and boot 5.0 - 15.6 72 - 226 Straight
20091628 Liniear Lever | PCL402 2 G1/4 Side M4 - Rectangular mounting plate (55x125 mm) Without lever and boot 5.0 - 17.7 72 - 256 Straight
20091629 Liniear Lever | PCL402 2 G1/4 Side M4 - Rectangular mounting plate (55x125 mm) Without lever and boot 5.0 - 20.9 72 - 303 Straight
20091630 Liniear Lever | PCL402 2 G1/4 Side M4 - Rectangular mounting plate (55x125 mm) Without lever and boot 5.0 - 24.9 72 - 361 Straight
20091631 Liniear Lever | PCL402 2 G1/4 Side M4 - Rectangular mounting plate (55x125 mm) Without lever and boot 5.5 - 15.6 79 - 226 Straight
20091632 Liniear Lever | PCL402 2 G1/4 Side M4 - Rectangular mounting plate (55x125 mm) Without lever and boot 5.6 - 21.5 81 - 311 Straight
20091633 Liniear Lever | PCL402 2 G1/4 Side M4 - Rectangular mounting plate (55x125 mm) Without lever and boot 6.0 - 27.2 87 - 394 Straight
20091634 Liniear Lever | PCL402 2 G1/4 Side M4 - Rectangular mounting plate (55x125 mm) Without lever and boot 4.0 - 22.6 58 - 327 Broken
20091635 Liniear Lever | PCL402 2 G1/4 Side M4 - Rectangular mounting plate (55x125 mm) Without lever and boot 5.0 - 27.0 72 - 391 Broken
20091636 Liniear Lever | PCL402 2 G1/4 Side M4 - Rectangular mounting plate (55x125 mm) Without lever and boot 6.0 - 27.5 87 - 398 Broken
20091637 Liniear Lever | PCL402 2 G1/4 Side M4 - Rectangular mounting plate (55x125 mm) Without lever and boot 5.0 - 16.5 72 - 239 Broken with over travel stroke
20076858 Liniear Lever | PCL402 2 G1/4 Side M4 - Rectangular mounting plate (55x125 mm) Straight lever, window 2.0 - 10.5 29 - 152 Straight
20080955 Liniear Lever | PCL402 2 G1/4 Side M4 - Rectangular mounting plate (55x125 mm) Straight lever, ball 5.0 - 15.6 72 - 226 Straight
20079973 Liniear Lever | PCL402 2 G1/4 Bottom M4 - Rectangular mounting plate (55x125 mm) Straight lever, ball 5.0 - 17.7 72 - 256 Straight
20082861 Liniear Lever | PCL402 2 G1/4 Side M4 - Rectangular mounting plate (55x125 mm) Straight lever, ball 5.0 - 17.7 72 - 256 Straight
20074979 Liniear Lever | PCL402 2 G1/4 Side M4 - Rectangular mounting plate (55x125 mm) Straight lever, ball 5.0 - 20.9 72 - 303 Straight
20072902 Liniear Lever | PCL402 2 G1/4 Bottom M4 - Rectangular mounting plate (55x125 mm) Straight lever, ball 5.0 - 24.9 72 - 361 Straight
20080794 Liniear Lever | PCL402 2 G1/4 Side M4 - Rectangular mounting plate (55x125 mm) Straight lever, window 5.0 - 24.9 72 - 361 Straight
20079958 Liniear Lever | PCL402 2 G1/4 Side M4 - Rectangular mounting plate (55x125 mm) Straight lever, ball 5.5 - 15.6 79 - 226 Straight
20079971 Liniear Lever | PCL402 2 G1/4 Side M4 - Rectangular mounting plate (55x125 mm) Straight lever, ball 5.6 - 21.5 81 - 311 Straight
20082723 Liniear Lever | PCL402 2 G1/4 Bottom M4 - Rectangular mounting plate (55x125 mm) Straight lever, ball 6.0 - 27.2 87 - 394 Straight
20082722 Liniear Lever | PCL402 2 G1/4 Bottom M4 - Rectangular mounting plate (55x125 mm) Straight lever, ball 6.0 - 27.2 87 - 394 Straight
20075642 Liniear Lever | PCL402 2 G1/4 Side M4 - Rectangular mounting plate (55x125 mm) Straight lever, ball 6.0 - 27.2 87 - 394 Straight
20079799 Liniear Lever | PCL402 2 G1/4 Side M4 - Rectangular mounting plate (55x125 mm) Straight lever, window 6.0 - 27.2 87 - 394 Straight
20079989 Liniear Lever | PCL402 2 G1/4 Side M4 - Rectangular mounting plate (55x125 mm) Straight lever, ball 4.0 - 22.6 58 - 327 Broken
20076209 Liniear Lever | PCL402 2 G1/4 Side M4 - Rectangular mounting plate (55x125 mm) Straight lever, ball 5.0 - 27.0 72 - 391 Broken
20079970 Liniear Lever | PCL402 2 G1/4 Side M4 - Rectangular mounting plate (55x125 mm) Straight lever, ball 6.0 - 27.5 87 - 398 Broken
20082799 Liniear Lever | PCL402 2 G1/4 Bottom M4 - Rectangular mounting plate (55x125 mm) Straight lever, ball 6.0 - 27.5 87 - 398 Broken
20079954 Liniear Lever | PCL402 2 G1/4 Side M4 - Rectangular mounting plate (55x125 mm) Straight lever, ball 5.0 - 16.5 72 - 239 Broken with over travel stroke
20082800 Liniear Lever | PCL402 2 G1/4 Bottom M4 - Rectangular mounting plate (55x125 mm) Straight lever, ball 5.0 - 16.5 72 - 239 Broken with over travel stroke
20083513 Liniear Lever | PCL402 2 G1/4 Bottom M4 - Rectangular mounting plate (55x125 mm) 2-position thumb switch 1.0 - 11.1 14 - 160 Straight
20090482 Liniear Lever | PCL402 2 G1/4 Side M4 - Rectangular mounting plate (55x125 mm) 3-position toggle switch 5.0 - 20.9 72 - 303 Straight
20082180 Liniear Lever | PCL402 2 G1/4 Side M4 - Rectangular mounting plate (55x125 mm) 3-position toggle switch 5.0 - 24.9 72 - 361 Straight
20084523 Liniear Lever | PCL402 2 G1/4 Bottom M6 - Rectangular mounting plate (69x125 mm) Straight lever, ball 1.0 - 11.1 14 - 160 Straight
20080029 Liniear Lever | PCL402 4 G1/4 Side M3 - Rectangular mounting plate (34x125 mm) Straight lever, ball 5.0 - 24.9 72 - 361 Straight
20080028 Liniear Lever | PCL402 4 G1/4 Side M3 - Rectangular mounting plate (34x125 mm) Straight lever, ball 6.0 - 27.2 87 - 394 Straight
20080422 Liniear Lever | PCL402 4 G1/4 Bottom M3 - Rectangular mounting plate (34x125 mm) Straight lever, ball 6.0 - 27.2 87 - 394 Straight
20079313 Liniear Lever | PCL402 4 G1/4 Bottom M3 - Rectangular mounting plate (34x125 mm) Straight lever, ball 4.0 - 22.6 58 - 327 Broken
20075370 Liniear Lever | PCL402 4 G1/4 Side M3 - Rectangular mounting plate (34x125 mm) Straight lever, ball 4.0 - 22.6 58 - 327 Broken
20076868 Liniear Lever | PCL402 4 G1/4 Bottom M3 - Rectangular mounting plate (34x125 mm) Straight lever, ball 5.0 - 16.5 72 - 239 Broken with over travel stroke
20080027 Liniear Lever | PCL402 4 G1/4 Side M3 - Rectangular mounting plate (34x125 mm) HF 5.0 - 17.7 72 - 256 Straight
20074786 Liniear Lever | PCL402 4 G1/4 Side M3 - Rectangular mounting plate (34x125 mm) HF 5.0 - 27.0 72 - 391 Broken
20074947 Liniear Lever | PCL402 6 G1/4 Side M3 - Rectangular mounting plate (34x125 mm) Straight lever, ball 2.0 - 10.5 29 - 152 Straight
20080026 Liniear Lever | PCL402 6 G1/4 Bottom M3 - Rectangular mounting plate (34x125 mm) Straight lever, ball 5.0 - 15.6 72 - 226 Straight
20080423 Liniear Lever | PCL402 6 G1/4 Bottom M3 - Rectangular mounting plate (34x125 mm) Straight lever, ball 6.0 - 27.2 87 - 394 Straight
20080020 Liniear Lever | PCL402 6 G1/4 Side M3 - Rectangular mounting plate (34x125 mm) Straight lever, ball 6.0 - 27.2 87 - 394 Straight
20074197 Liniear Lever | PCL402 6 G1/4 Side M3 - Rectangular mounting plate (34x125 mm) Straight lever, ball 5.0 - 27.0 72 - 391 Broken
20077357 Liniear Lever | PCL402 6 G1/4 Bottom M3 - Rectangular mounting plate (34x125 mm) Straight lever, ball 5.0 - 27.0 72 - 391 Broken
20073656 Liniear Lever | PCL402 8 G1/4 Side M3 - Rectangular mounting plate (34x125 mm) Straight lever, ball 5.0 - 24.9 72 - 361 Straight
20084412 Liniear Lever | PCL402 8 G1/4 Side M3 - Rectangular mounting plate (34x125 mm) Bent linear lever, ball 5.0 - 17.7 72 - 256 Straight
20080425 Liniear Lever | PCL402 8 G1/4 Bottom M3 - Rectangular mounting plate (34x125 mm) Straight lever, ball 6.0 - 27.2 87 - 394 Straight
20080424 Liniear Lever | PCL402 10 G1/4 Bottom M3 - Rectangular mounting plate (34x125 mm) Straight lever, ball 6.0 - 27.2 87 - 394 Straight
20076955 Liniear Lever | PCL402 12 G1/4 Side M3 - Rectangular mounting plate (34x125 mm) HF 1.0 - 11.1 14 - 160 Straight
20084378 Liniear Lever | PCL402 2 UNF Side M3 - Rectangular mounting plate (34x125 mm) Straight lever, window 1.0 - 11.1 14 - 160 Straight
20084379 Liniear Lever | PCL402 2 UNF Side M3 - Rectangular mounting plate (34x125 mm) Straight lever, ball 1.0 - 11.1 14 - 160 Straight
20080018 Liniear Lever | PCL402 2 UNF Side M3 - Rectangular mounting plate (34x125 mm) Straight lever, ball 5.0 - 15.6 72 - 226 Straight
20078785 Liniear Lever | PCL402 2 UNF Side M3 - Rectangular mounting plate (34x125 mm) Straight lever, window 5.0 - 24.9 72 - 361 Straight
20076821 Liniear Lever | PCL402 2 UNF Bottom M3 - Rectangular mounting plate (34x125 mm) Straight lever, ball 5.0 - 24.9 72 - 361 Straight

687499
687478