Mobile Directional Control Valve - Series M402LS | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Mobile Directional Control Valve - Series M402LS

Mobile Directional Control Valve - Series M402LS

Parker M402LS mobile valve is characterized by industry leading properties regarding robustness, control precision and energy efficiency.Parker M402LS is a monoblock valve designed for mobile machinery used in load sensing systems.

Technical Specifications

  • Maximum Operating Pressure: 5440 psi, 375 bar
  • Maximum Operating Temperature: +90 °C
  • Minimum Operating Temperature: +20 °C
  • Function: Normally closed, 4-way
  • Product Type: Mobile Directional Control Valve
  • Seal Material: HNBR, NBR
  • Connection Type: UNF, Metric
  • Valve Type: Monoblock
  • Valve Configuration: Load Sensing
  • For Fluid Type: Hydraulic fluids
  • Maximum Flow Rate: 500 L/min
  • Operation Type: Hydraulic Control, Electro-hydraulic Control
  • ATEX Specifications Met: Not available
  • Application: Wheel loaders, Fork lift trucks, Mining loaders, Reach stackers
Safety Warning

Full Product Description

M402LS directional control valve is designed for tough operating conditions and intended to be used in mobile hydraulic load sensing systems. M402LS is a monoblock valve with two main spools. M402LS is a result of Parker’s wide experience in mobile hydraulics, offering excellent high grade materials and precision manufacturing.

Good machine design and the right hydraulic system gives a cost-effective installation, which in turn gives a competitive product. The pump and workports in the M402LS are arranged in such a way that hosing and piping can be kept to an absolute minimum. The valve is equipped with double workports at 180°, which eliminates T-connectors and gives the shortest and simplest path to the cylinders. This also enables dimensions to be kept small, since only half the flow passes through each workport.

The M402LS is of robust construction. Many of the components are of the cartridge or module types, which makes servicing easy. It has both spool and poppet elements that give double safety in the case of hanging loads. The valve is also extremely well sealed, which prevents unintentional load sinking.

M402LS can be actuated hydraulically and electro-hydraulically and is equipped with possibility of forth position float function.

Markets:
• Construction Equipment
• Material Handling Equipment
• Mining

Features/Benefits:
• Excellent sealing: work ports closed by means of poppet valves. Prevents unintentional load sinking
• Not sensitive to temperature shocks: poppet-valve concept gives relatively large clearance between main spool and bore.
• Good energy efficiency: low pressure drops for high function speeds; low energy consumption.
• Easy to install: designed with simple installation in mind.
• Optional float-position function: built-in, pressure-controlled float-position function eliminates the need for external components and signals.
• Great precision: low hysteresis gives precise control and good operator comfort.
• Pressure compensated lift and lowering functions
• Easy to service
• Long service life: efficient port-relief and anti-cavitation valves reduce the number of pressure peaks and cavitation in the system, thus prolonging the life of the machine.
• Quality materials and great precision in manufacturing, assembly and test to ensure that you will get a quality product with low internal leakage and long service life.

Applications:
• Wheel Loaders
• Fork lift trucks
• Mining Loaders
• Reach stackers

Related Documents

×

687499
687478