Mobile Directional Control Valve - Series P70CF, P70CP | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Mobile Directional Control Valve - Series P70CF, P70CP

Mobile Directional Control Valve - Series P70CF, P70CP

Parker P70CF, P70CP is a robust valve with excellent controllability for mobile machinery.Parker P70CF, P70CP is a sectional-built, directional control valve for mobile machinery used in open center systems and closed center systems.

Technical Specifications

  • Maximum Operating Pressure: 4640 psi, 320 bar
  • Maximum Operating Temperature: +90 °C
  • Maximum Flow Rate: 70, 90 L/min
  • Minimum Operating Temperature: +20 °C
  • Seal Material: HNBR, NBR
  • Function: Normally closed, Normally Open, 4-way
  • Product Type: Mobile Directional Control Valve
  • For Fluid Type: Hydraulic fluids
  • Valve Type: Sectional
  • Valve Configuration: Constant Flow, Constant Pressure
  • Operation Type: Manual Control, Pneumatic Control, Hydraulic Control, Electro-hydraulic Control
  • Connection Type: BSP,UNF
  • ATEX Specifications Met: Not available
  • Application: Lorry cranes, Forest cranes, Forklift trucks, Refuse trucks, Hook loaders, Skylifts
Safety Warning

Full Product Description

P70CF, P70CP is a versatile valve that offers freedom in machine design, where it can be equipped for both multi-pump and multi-valve systems, thus increasing its range of applications in many different types of hydraulic system.

P70CF is a directional control valve with an open center for fixed displacement pumps while P70CP is a directional control valve with a closed center for variable displacements pumps. They could be manually operated ore remotely controlled. P70CF, P70CP is a result of Parker’s wide experience in mobile hydraulics, offering robust valves with excellent controllability made with high grade materials and precision manufacturing.

Each section can be configured with manually operated spool actuation, pilot controlled spool actuation or electro-hydraulic spool actuation etc. They can also be optimized for its particular function in the machinery, with a large range of main spools, pressure relief valves and other performance enhancing functions.

For complete customer-specific functional adaptation and to accommodate every conceivable need in terms of auxiliary function control, P70CF, P70CP can be combined with customized manifolds. This offers a compact unit ready to be installed with minimal piping.

The P70CF, P70CP is designed to operate in perfect harmony together with Parker pumps, motors, electronic systems and joysticks as well as with equipment from other manufacturers.

Markets:
• Forestry Equipment
• Material Handling Equipment
• Municipal vehicles
• Refuse vehicles
• Mining

Features/Benefits:
• Excellent controllability – When operating the valve the repeatability is exceptional for both hand operation as well as pilot operation.
• Good simultaneous operation – Our proportional remote-controlled valves have pressure compensated spools, which further improves control and simultaneous-operating characteristics.
• Low pressure drops keep down energy losses and reduce the generation of heat.
• Low lever forces give comfortable operation when the valve is controlled directly.
• Robust valves – Built to last in tough environments.

Applications:
• Lorry Cranes
• Forest Cranes
• Forklift trucks
• Refuse trucks
• Front loaders
• Rear loaders
• Side loaders
• Hook loaders
• Mining machines

Related Documents

×

687499
687478