Ball Valves Universal Series | #0401 23 34


LOADING IMAGES
0401 23 34 0401 23 34
Click to View CAD Model

Ball Valves Universal Series | #0401 23 34

This range of valves has patented seal wear compensating technology for reliable and durable sealing, protecting any system whether under pressure or vacuum.


Technical Specifications

  • Connection 1 Thread Size (metric): G1
  • Ball Material: na
  • Nut Material: na
  • Sleeve Material: na
  • Connection 1 Thread Style: BSPP
  • Diameter Nominal (DN): 23
  • Shape: 2/2 in-line ball valve male and female
  • Connection 2 Tube O.D. (mm): na
  • Handle: ZAMAK
  • Product Type: Universal and Universal Customised Series
  • Minimum Operating Temperature: up to -40 °C (-40°F without movement of the handle), -4 °F, -20 °C
  • Brand: Legris
  • Division: Low Pressure Connectors Europe Division
  • Industry: Industrial Manufacturing Equipment
  • Application: Pneumatics, Process Control, Safety, Fluid Control
  • Technology: Fluid & Gas Handling, Process Control, Pneumatics
  • Product Type: Ball Valves
  • Product Style: Male and Female Ball Valve
  • Product Series: Universal Series
  • Function: 2-Way
  • Operation Type: Lever-operated
  • Shape: Inline
  • Maximum Operating Pressure: Vacuum to 40 bar, Vacuum to 580.16 psi, Vacuum to 4 MPa
  • Maximum Flow Rate: n/a L/min
  • Flow Rate: n/a L/min
  • Connection Type: BSPP
  • Connection Size: G1
  • Orifice Size: 23 mm
  • Configuration: 2/2
  • For Fluid Type: Air, Inert Gases, Water
  • Maximum Operating Temperature: 80 °C
  • Mounting Type: Inline
  • Actuation Type: Manual
  • Specifications Met: DI: 97/23/EC (module PED A - diameters greater than 25 mm), DI: 2006/42/EC (Machinery Directive), RoHS, REACH
  • Body Material: Nickel-Plated Brass
  • Seat Material: Rilsan Graphited
  • Seal Material: NBR
  • Stem Material: Brass
  • O-Ring Material: NBR
  • Handle Type: Grey, Long Lever (ZAMAK)
  • Weight: 0.952 kg, 2.099 lb
  • Quantity per Box: 1
  • Region of Origin: France
  • Stem Seal Material: NBR
  • Ball Seal Material: NBR
Safety Warning

Item Information

This range of valves has patented seal wear compensating technology for reliable and durable sealing, protecting any system whether under pressure or vacuum.


Features/Benefits:


- Durability & reliability


• Automatic seal wear compensation for long-term reliability

• Robust, corrosion-resistant materials

• 100% leak-tested in production

• Date coding to guarantee quality and traceability


- Versatility & Performance


• Ideal for ensuring the performance of pneumatic circuits

• Customised valves for all special applications

• Unequalled performance under vacuum

• Smooth operation thanks to self-lubricating seals

• Large range of working pressures and temperatures

• Lever can be repositioned and replaced

• Many configurations to satisfy all system requirements


Markets:


• Packaging

• Wearing Apparel

• Lumber & Wood

• Rubber & Tire Processing

• Plastic Processing

• Rail


Applications:


• Allow/Stop Fluid Circulation on Industrial Circuits

• Suitable for Slightly Corrosive Industrial Fluids

• Suitable for Vacuum Applications


Technologies:


• Industrial valves

• Corrosion resistant

• Pneumatic circuits

• Pneumatic systems


Technical Characteristics:


• Fluids: Industrial fluids

• Materials: brass, galvanised steel, treated zamak, NBR, nickel-plated brass, nickel-plated shot-blasted brass, nickel-plated polished brass, silicone free

• Pressure: Vacuum to 40 bar

• Temperature: -20°C (-40°C without movement of the handle) to +80°C


Regulations:


• DI: 97/23/EC (module PED A - diameters greater than 25 mm)

• DI: 2006/42/EC (Machinery Directive)

• DI: 2002/95/EC (RoHS)

• RG: 1907/2006 (REACH)


Product Types:


• 2/2 In-Line Ball Valve, Female BSPP Thread

• 2/2 In-Line Ball Valve, Male/Female BSPP Thread

• 2/2 In-Line Ball Valve, Male BSPP Thread

• 2/2 In-Line Ball Valve with Connections for Use with Steel Tube

• 2/2 In-Line Ball Valve with Compression Connections

• 2/2 In-Line Panel-Mountable Ball Valve, Female BSPP Thread

• 2/2 In-Line Ball Valve for Screw Fixing, Female BSPP Thread

• 2/2 In-Line Ball Valve for Screw Fixing, Male/Female BSPP Thread

• 2/2 Right-Angled Ball Valve, Female BSPP Thread

• 2/2 Right-Angled Ball Valve, Male/Female BSPP Thread

• 3/3 Right-Angle Ported Ball Valve, Female BSPP Thread

• 3/3 Right-Angle Ported Ball Valve without Closed Position, Female BSPP Thread

• 3/2 Panel-Mountable Right-Angled Ball Valve, Female BSPP Thread

• 3/2 Panel-Mountable Equal Plane Ball Valve, Female BSPP Thread

• 3/2 In-Line Vented Ball Valve, Female BSPP and Metric Thread

• 3/2 Panel-Mountable In-Line Ball Valve, Female BSPP and Metric Thread

• 3/2 In-Line Vented Ball Valve, Female BSPP Thread

• 3/2 Right-Angled Ball Valve with Vent, Female BSPP Thread

• 3/2 Right-Angled Ball Valve with Vent, Male/Female BSPP Thread

• 2/2 In-Line Lockable Ball Valve, Female BSPP Thread

• 3/2 In-line Vented Lockable Ball Valve, Female BSPP Thread

• 3/2 In-Line Lockable Ball Valve with Threaded Exhaust Port, Female BSPP and Metric Thread

• 3/2 In-line Vented 3-Point Lockable Ball Valve, Female BSPP Thread

• 3/2 Right-Angled 3-Point Lockable Ball Valve, Female BSPP Thread

Read More Show Less

CAD Drawings + Files


Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Hannifin France SAS

Sales Company France

142, rue de la Forêt

74130 Contamine-sur-Arve

France

Phone

+33 4 50 25 80 25

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

688037
A43098