Pneumatic Push-In Fittings - LF 3000® | Product Series

Filter by

    No filters selected

Product Style

Shape

Configuration

Connection 1 Size

Connection 2 Size

Connection 2 Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Pneumatic Push-In Fittings - LF 3000®

Pneumatic Push-In Fittings - LF 3000®

The LF 3000® push-in fittings range includes banjo, oscillating, and modular multiport functions offering multiple configurations. Robust, lightweight, and compact thus connectors allow you to optimize the design of your pneumatic equipment.

Technical Specifications

  • Weight: 0.006 to 0.220 kg
  • Maximum Operating Temperature: 80 °C
  • Minimum Operating Temperature: -20 °C
  • Maximum Operating Pressure: 20 barg
  • Application: Robotics, Automotive Process, Pneumatics, Textile, Semiconductor, Packaging, Vacuum
  • Vacuum Pressure Rating: 755 mm-Hg
  • Body Material: Brass, Nickel-plated, Technical Polymer
  • Specifications Met: ISO 14743, REACH, PED, RoHS
  • Gripping Ring Material: Stainless Steel
  • Quantity per Box: 1 to 1000
  • Seal Material: NBR (O-Ring)
  • For Fluid Type: Air (Compressed Air). Other Fluids: Please consult us.
Safety Warning

Full Product Description

The LF 3000® push-in fittings range includes banjo, oscillating and modular multiport functions offering multiple configurations. Robust, lightweight, and compact thus connectors allow you to optimize the design of your pneumatic equipment.

Features/Benefits:
•Reliability
•100% leak-tested in production
•Date coding to guarantee quality and traceability

•Durability
•Conforms to ISO 14743
•Tried-and-tested longevity technology
•High number of pressure cycles
•No pumping effects

•Flexibility
•Compactness for space saving
•Multiple shapes and configurations for more modularity

•Sustainability
•ROHS and REACH compliant
•Eco-friendly thanks to full flow for efficiency
•Low carbon-printing – Made in Europe

Markets:
•Automation
•Industrial
•Food processing

Applications:
•Packaging manufacturing,
•Robotic,
•In-plant automotive,
•Pneumatics,
•Solenoid valves,
•Pneumatic cylinders
•Pneumatic Machinery Equipment
•Low Pressure Compressed Air Conveying
•Vacuum systems
•Semiconductor machinery
•Textile machinery
•Cabinets/Panels

Technologies:
•Push-In Fittings
•Push-to-Connect Fittings
•Pneumatic Fittings
•Instant Fittings
•Quick Fittings
•Connectors
•Swivel Fittings
•Orientable Fittings
•Modular Fittings
•Multi-Connectors
•Modular Plug-In Connectors
•Self-Sealing Fittings
•Connectors

Technical Characteristics:
•Fluids: compressed air, neutral gas, other fluids: please contact us
•Materials: Technical polymer, nickel-plated brass, NBR
•Pressure: Vacuum to 20 bar
•Temperature: -20°C to +80°C
•Ø Metric: 3mm to 16 mm
•Ø Inch: 1/8" to 1/2"

Regulations:
•ISO 14743
•PED
•RoHS
•REACH

Related Documents

×
Products Product Style Shape Configuration Connection 1 Size Connection 2 Size Connection 2 Type
3184 12 00 Plug-in Fitting Elbow 90° Tube to Tube Stem 12 mm (O.D.) 12 mm (I.D.)
3184 56 00 Plug-in Fitting Elbow 90° Tube to Tube Stem 1/4" (O.D.) 1/4" (I.D.)
3188 04 00 Plug-in Fitting Branch Tee Tube to Tube Stem 4 mm (O.D.) 4 mm (I.D.)
3188 04 06 Plug-in Fitting Branch Tee Tube to Tube Stem 4 mm (O.D.) 6 mm (I.D.)
3188 06 00 Plug-in Fitting Branch Tee Tube to Tube Stem 6 mm (O.D.) 6 mm (I.D.)
3188 06 08 Plug-in Fitting Branch Tee Tube to Tube Stem 6 mm (O.D.) 8 mm (I.D.)
3188 08 00 Plug-in Fitting Branch Tee Tube to Tube Stem 8 mm (O.D.) 8 mm (I.D.)
3188 08 10 Plug-in Fitting Branch Tee Tube to Tube Stem 8 mm (O.D.) 10 mm (I.D.)
3188 10 00 Plug-in Fitting Branch Tee Tube to Tube Stem 10 mm (O.D.) 10 mm (I.D.)
3188 10 12 Plug-in Fitting Branch Tee Tube to Tube Stem 10 mm (O.D.) 12 mm (I.D.)
3188 12 00 Plug-in Fitting Branch Tee Tube to Tube Stem 12 mm (O.D.) 12 mm (I.D.)
3192 04 10 Stud Fitting Elbow 90° Tube to Port 4 mm (O.D.) G 1/8 Female BSPP
3104 62 00 Push-in Fitting Tee Tube to Tube 1/2" (O.D.) 1/2" (O.D.)
3104 53 00 Push-in Fitting Tee Tube to Tube 1/8" (O.D.) 1/8" (O.D.)
3104 53 56 Push-in Fitting Tee Tube to Tube 1/8" (O.D.) 1/4" (O.D.)
3104 55 00 Push-in Fitting Tee Tube to Tube 3/16" (O.D.) 3/16" (O.D.)
3104 56 04 Push-in Fitting Tee Tube to Tube 1/4" (O.D.) 4 mm (O.D.)
3104 56 53 Push-in Fitting Tee Tube to Tube 1/4" (O.D.) 1/8" (O.D.)
3104 56 60 Push-in Fitting Tee Tube to Tube 1/4" (O.D.) 3/8" (O.D.)
3104 62 56 Push-in Fitting Tee Tube to Tube 1/2" (O.D.) 1/4" (O.D.)
3104 62 60 Push-in Fitting Tee Tube to Tube 1/2" (O.D.) 3/8" (O.D.)
3106 56 00 Push-in Fitting Straight Tube to Tube 1/4" (O.D.) 1/4" (O.D.)
3106 60 00 Push-in Fitting Straight Tube to Tube 3/8" (O.D.) 3/8" (O.D.)
3106 60 10 Push-in Fitting Straight Tube to Tube 3/8" (O.D.) 10 mm (O.D.)
3106 60 56 Push-in Fitting Straight Tube to Tube 3/8" (O.D.) 1/4" (O.D.)
3106 62 00 Push-in Fitting Straight Tube to Tube 1/2" (O.D.) 1/2" (O.D.)
3106 53 00 Push-in Fitting Straight Tube to Tube 1/8" (O.D.) 1/8" (O.D.)
3106 53 56 Push-in Fitting Straight Tube to Tube 1/8" (O.D.) 1/4" (O.D.)
3143 04 06 Plug-in Fitting Double Wye Tube to Tube Stem 4 mm (O.D.) 6 mm (I.D.)
3143 04 08 Plug-in Fitting Double Wye Tube to Tube Stem 4 mm (O.D.) 8 mm (I.D.)
3143 06 08 Plug-in Fitting Double Wye Tube to Tube Stem 6 mm (O.D.) 8 mm (I.D.)
3144 04 04 Multiple Fitting Double Wye Tube to Tube 4 mm (O.D.) 4 mm (O.D.)
3144 04 06 Multiple Fitting Double Wye Tube to Tube 4 mm (O.D.) 6 mm (O.D.)
3144 06 06 Multiple Fitting Double Wye Tube to Tube 6 mm (O.D.) 6 mm (O.D.)
3144 06 08 Multiple Fitting Double Wye Tube to Tube 6 mm (O.D.) 8 mm (O.D.)
3146 04 00 Union Bulkhead Straight Tube to Tube 4 mm (O.D.) 4 mm
3146 06 00 Union Bulkhead Straight Tube to Tube 6 mm (O.D.) 6 mm
3146 08 00 Union Bulkhead Straight Tube to Tube 8 mm (O.D.) 8 mm
3146 10 00 Union Bulkhead Straight Tube to Tube 10 mm (O.D.) 10 mm
3146 12 00 Union Bulkhead Straight Tube to Tube 12 mm (O.D.) 12 mm
3146 14 00 Union Bulkhead Straight Tube to Tube 14 mm (O.D.) 14 mm
3148 08 10 Stud Fitting Wye Tube to Port 8 mm (O.D.) R 1/8 Male BSPT
3166 04 56 Plug-in Fitting Straight Tube to Tube Stem 4 mm (O.D.) 1/4" (I.D.)
3166 06 08 Plug-in Fitting Straight Tube to Tube Stem 6 mm (O.D.) 8 mm (I.D.)
3166 06 10 Plug-in Fitting Straight Tube to Tube Stem 6 mm (O.D.) 10 mm (I.D.)
3166 06 12 Plug-in Fitting Straight Tube to Tube Stem 6 mm (O.D.) 12 mm (I.D.)
3166 06 14 Plug-in Fitting Straight Tube to Tube Stem 6 mm (O.D.) 14 mm (I.D.)
3166 08 10 Plug-in Fitting Straight Tube to Tube Stem 8 mm (O.D.) 10 mm (I.D.)
3166 08 12 Plug-in Fitting Straight Tube to Tube Stem 8 mm (O.D.) 12 mm (I.D.)
3166 08 14 Plug-in Fitting Straight Tube to Tube Stem 8 mm (O.D.) 14 mm (I.D.)
3166 10 12 Plug-in Fitting Straight Tube to Tube Stem 10 mm (O.D.) 12 mm (I.D.)
3166 10 14 Plug-in Fitting Straight Tube to Tube Stem 10 mm (O.D.) 14 mm (I.D.)
3166 12 14 Plug-in Fitting Straight Tube to Tube Stem 12 mm (O.D.) 14 mm (I.D.)
3168 04 53 Plug-in Fitting Straight Tube to Tube Stem 4 mm (O.D.) 1/8" (O.D.)
3168 06 04 Plug-in Fitting Straight Tube to Tube Stem 6 mm (O.D.) 4 mm
3168 08 06 Plug-in Fitting Straight Tube to Tube Stem 8 mm (O.D.) 6 mm
3106 55 00 Push-in Fitting Straight Tube to Tube 3/16" (O.D.) 3/16" (O.D.)
3109 53 11 Stud Fitting Elbow 90° Tube to Port 1/8" (O.D.) 1/8" NPT Male NPT
3109 53 14 Stud Fitting Elbow 90° Tube to Port 1/8" (O.D.) 1/4" NPT Male NPT
3109 56 11 Stud Fitting Elbow 90° Tube to Port 1/4" (O.D.) 1/8" NPT Male NPT
3109 56 14 Stud Fitting Elbow 90° Tube to Port 1/4" (O.D.) 1/4" NPT Male NPT
3109 56 18 Stud Fitting Elbow 90° Tube to Port 1/4" (O.D.) 3/8" NPT Male NPT
3109 60 11 Stud Fitting Elbow 90° Tube to Port 3/8" (O.D.) 1/8" NPT Male NPT
3109 60 14 Stud Fitting Elbow 90° Tube to Port 3/8" (O.D.) 1/4" NPT Male NPT
3109 60 18 Stud Fitting Elbow 90° Tube to Port 3/8" (O.D.) 3/8" NPT Male NPT
3109 62 18 Stud Fitting Elbow 90° Tube to Port 1/2" (O.D.) 3/8" NPT Male NPT
3109 62 22 Stud Fitting Elbow 90° Tube to Port 1/2" (O.D.) 1/2" NPT Male NPT
3148 08 13 Stud Fitting Wye Tube to Port 8 mm (O.D.) R 1/4 Male BSPT
3148 08 17 Stud Fitting Wye Tube to Port 8 mm (O.D.) R 3/8 Male BSPT
3148 10 13 Stud Fitting Wye Tube to Port 10 mm (O.D.) R 1/4 Male BSPT
3148 10 17 Stud Fitting Wye Tube to Port 10 mm (O.D.) R 3/8 Male BSPT
3148 10 21 Stud Fitting Wye Tube to Port 10 mm (O.D.) R 1/2 Male BSPT
3148 12 17 Stud Fitting Wye Tube to Port 12 mm (O.D.) R 3/8 Male BSPT
3148 12 21 Stud Fitting Wye Tube to Port 12 mm (O.D.) R 1/2 Male BSPT
3148 04 10 Stud Fitting Wye Tube to Port 4 mm (O.D.) R 1/8 Male BSPT
3148 04 13 Stud Fitting Wye Tube to Port 4 mm (O.D.) R 1/4 Male BSPT
3148 06 10 Stud Fitting Wye Tube to Port 6 mm (O.D.) R 1/8 Male BSPT
3168 08 56 Plug-in Fitting Straight Tube to Tube Stem 8 mm (O.D.) 1/4"
3168 10 08 Plug-in Fitting Straight Tube to Tube Stem 10 mm (O.D.) 8 mm (I.D.)
3168 12 10 Plug-in Fitting Straight Tube to Tube Stem 12 mm (O.D.) 10 mm (I.D.)
3169 04 10 Stud Fitting Elbow 90° Tube to Port 4 mm (O.D.) G 1/8 Male BSPP
3169 04 13 Stud Fitting Elbow 90° Tube to Port 4 mm (O.D.) G 1/4 Male BSPP
3169 04 19 Stud Fitting Elbow 90° Tube to Port 4 mm (O.D.) M5x0.8 Metric
3169 04 55 Stud Fitting Elbow 90° Tube to Port 4 mm (O.D.) M7x1.0 Metric
3169 06 10 Stud Fitting Elbow 90° Tube to Port 6 mm (O.D.) G 1/8 Male BSPP
3169 06 13 Stud Fitting Elbow 90° Tube to Port 6 mm (O.D.) G 1/4 Male BSPP
3169 06 19 Stud Fitting Elbow 90° Tube to Port 6 mm (O.D.) M5x0.8 Metric
3169 06 55 Stud Fitting Elbow 90° Tube to Port 6 mm (O.D.) M7x1.0 Metric
3169 08 10 Stud Fitting Elbow 90° Tube to Port 8 mm (O.D.) G 1/8 Male BSPP
3169 08 13 Stud Fitting Elbow 90° Tube to Port 8 mm (O.D.) G 1/4 Male BSPP
3169 08 17 Stud Fitting Elbow 90° Tube to Port 8 mm (O.D.) G 3/8 Male BSPP
3192 04 13 Stud Fitting Elbow 90° Tube to Port 4 mm (O.D.) G 1/4 Female BSPP
3192 06 10 Stud Fitting Elbow 90° Tube to Port 6 mm (O.D.) G 1/8 Female BSPP
3192 06 13 Stud Fitting Elbow 90° Tube to Port 6 mm (O.D.) G 1/4 Female BSPP
3192 08 10 Stud Fitting Elbow 90° Tube to Port 8 mm (O.D.) G 1/8 Female BSPP
3192 08 13 Stud Fitting Elbow 90° Tube to Port 8 mm (O.D.) G 1/4 Female BSPP
3192 08 17 Stud Fitting Elbow 90° Tube to Port 8 mm (O.D.) G 3/8 Female BSPP
3192 10 13 Stud Fitting Elbow 90° Tube to Port 10 mm (O.D.) G 1/4 Female BSPP
3192 10 17 Stud Fitting Elbow 90° Tube to Port 10 mm (O.D.) G 3/8 Female BSPP
3192 10 21 Stud Fitting Elbow 90° Tube to Port 10 mm (O.D.) G 1/2 Female BSPP
3192 12 13 Stud Fitting Elbow 90° Tube to Port 12 mm (O.D.) G 1/4 Female BSPP
3192 12 17 Stud Fitting Elbow 90° Tube to Port 12 mm (O.D.) G 3/8 Female BSPP
3192 12 21 Stud Fitting Elbow 90° Tube to Port 12 mm (O.D.) G 1/2 Female BSPP
3193 04 10 Stud Fitting Run Tee Tube to Port 4 mm (O.D.) G 1/8 Male BSPP
3193 04 13 Stud Fitting Run Tee Tube to Port 4 mm (O.D.) G 1/4 Male BSPP
3193 04 19 Stud Fitting Run Tee Tube to Port 4 mm (O.D.) M5x0.8 Metric
3193 06 10 Stud Fitting Run Tee Tube to Port 6 mm (O.D.) G 1/8 Male BSPP
3126 56 00 Plug-in Fitting Straight Tube Stem to End Stop 1/4" (I.D.) Male
3126 60 00 Plug-in Fitting Straight Tube Stem to End Stop 3/8" (I.D.) Male
3126 62 00 Plug-in Fitting Straight Tube Stem to End Stop 1/2" (I.D.) Male
3166 56 08 Plug-in Fitting Straight Tube to Tube Stem 1/4" (O.D.) 8 mm (I.D.)
3166 56 60 Plug-in Fitting Straight Tube to Tube Stem 1/4" (O.D.) 3/8" (I.D.)
3168 56 04 Plug-in Fitting Straight Tube to Tube Stem 1/4" (O.D.) 4 mm (I.D.)
3168 56 55 Plug-in Fitting Straight Tube to Tube Stem 1/4" (O.D.) 3/16" (I.D.)
3175 53 11 Stud Fitting Straight Tube to Port 1/8" (O.D.) 1/8" NPT Male NPT
3175 53 14 Stud Fitting Straight Tube to Port 1/8" (O.D.) 1/4" NPT Male NPT
3175 56 11 Stud Fitting Straight Tube to Port 1/4" (O.D.) 1/8" NPT Male NPT
3175 56 14 Stud Fitting Straight Tube to Port 1/4" (O.D.) 1/4" NPT Male NPT
3175 56 18 Stud Fitting Straight Tube to Port 1/4" (O.D.) 3/8" NPT Male NPT
3175 60 11 Stud Fitting Straight Tube to Port 3/8" (O.D.) 1/8" NPT Male NPT
3175 60 14 Stud Fitting Straight Tube to Port 3/8" (O.D.) 1/4" NPT Male NPT
3148 06 13 Stud Fitting Wye Tube to Port 6 mm (O.D.) R 1/4 Male BSPT
3151 04 00 Plug-in Fitting Straight Tube to End Stop 4 mm (O.D.) Female
3151 06 00 Plug-in Fitting Straight Tube to End Stop 6 mm (O.D.) Female
3101 06 13 Stud Fitting Straight Tube to Port 6 mm (O.D.) G 1/4 Male BSPP
3101 06 17 Stud Fitting Straight Tube to Port 6 mm (O.D.) G 3/8 Male BSPP
3101 06 19 Stud Fitting Straight Tube to Port 6 mm (O.D.) M5x0.8 Metric
3101 06 21 Stud Fitting Straight Tube to Port 6 mm (O.D.) G 1/2 Male BSPP
3101 06 55 Stud Fitting Straight Tube to Port 6 mm (O.D.) M7x1.0 Metric
3101 06 60 Stud Fitting Straight Tube to Port 6 mm (O.D.) M10x1.0 Metric
3101 06 67 Stud Fitting Straight Tube to Port 6 mm (O.D.) M12x1.5 Metric
3101 08 10 Stud Fitting Straight Tube to Port 8 mm (O.D.) G 1/8 Male BSPP
3101 08 13 Stud Fitting Straight Tube to Port 8 mm (O.D.) G 1/4 Male BSPP
3101 08 17 Stud Fitting Straight Tube to Port 8 mm (O.D.) G 3/8 Male BSPP
3101 08 21 Stud Fitting Straight Tube to Port 8 mm (O.D.) G 1/2 Male BSPP
3101 08 60 Stud Fitting Straight Tube to Port 8 mm (O.D.) M10x1.0 Metric
3101 08 67 Stud Fitting Straight Tube to Port 8 mm (O.D.) M12x1.5 Metric
3169 10 13 Stud Fitting Elbow 90° Tube to Port 10 mm (O.D.) G 1/4 Male BSPP
3169 10 17 Stud Fitting Elbow 90° Tube to Port 10 mm (O.D.) G 3/8 Male BSPP
3169 10 21 Stud Fitting Elbow 90° Tube to Port 10 mm (O.D.) G 1/2 Male BSPP
3169 12 13 Stud Fitting Elbow 90° Tube to Port 12 mm (O.D.) G 1/4 Male BSPP
3169 12 17 Stud Fitting Elbow 90° Tube to Port 12 mm (O.D.) G 3/8 Male BSPP
3169 12 21 Stud Fitting Elbow 90° Tube to Port 12 mm (O.D.) G 1/2 Male BSPP
3169 14 17 Stud Fitting Elbow 90° Tube to Port 14 mm (O.D.) G 3/8 Male BSPP
3169 16 17 Stud Fitting Elbow 90° Tube to Port 16 mm (O.D.) G 3/8 Male BSPP
3169 14 21 Stud Fitting Elbow 90° Tube to Port 14 mm (O.D.) G 1/2 Male BSPP
3169 16 21 Stud Fitting Elbow 90° Tube to Port 16 mm (O.D.) G 1/2 Male BSPP
3169 56 20 Stud Fitting Elbow 90° Tube to Port 1/4" (O.D.) 10-32 UNF Male UNF
3169 56 55 Stud Fitting Elbow 90° Tube to Port 1/4" (O.D.) M7x1.0 Metric
3175 04 10 Stud Fitting Straight Tube to Port 4 mm (O.D.) R 1/8 Male BSPT
3175 04 13 Stud Fitting Straight Tube to Port 4 mm (O.D.) R 1/4 Male BSPT
3175 04 17 Stud Fitting Straight Tube to Port 4 mm (O.D.) R 3/8 Male BSPT
3193 06 13 Stud Fitting Run Tee Tube to Port 6 mm (O.D.) G 1/4 Male BSPP
3193 06 19 Stud Fitting Run Tee Tube to Port 6 mm (O.D.) M5x0.8 Metric
3193 08 10 Stud Fitting Run Tee Tube to Port 8 mm (O.D.) G 1/8 Male BSPP
3193 08 13 Stud Fitting Run Tee Tube to Port 8 mm (O.D.) G 1/4 Male BSPP
3193 08 17 Stud Fitting Run Tee Tube to Port 8 mm (O.D.) G 3/8 Male BSPP
3193 10 13 Stud Fitting Run Tee Tube to Port 10 mm (O.D.) G 1/4 Male BSPP
3193 10 17 Stud Fitting Run Tee Tube to Port 10 mm (O.D.) G 3/8 Male BSPP
3193 10 21 Stud Fitting Run Tee Tube to Port 10 mm (O.D.) G 1/2 Male BSPP
3193 12 13 Stud Fitting Run Tee Tube to Port 12 mm (O.D.) G 1/4 Male BSPP
3193 12 17 Stud Fitting Run Tee Tube to Port 12 mm (O.D.) G 3/8 Male BSPP
3193 12 21 Stud Fitting Run Tee Tube to Port 12 mm (O.D.) G 1/2 Male BSPP
3193 14 17 Stud Fitting Run Tee Tube to Port 14 mm (O.D.) G 3/8 Male BSPP
3193 14 21 Stud Fitting Run Tee Tube to Port 14 mm (O.D.) G 1/2 Male BSPP
3193 16 17 Stud Fitting Run Tee Tube to Port 16 mm (O.D.) G 3/8 Male BSPP
3193 16 21 Stud Fitting Run Tee Tube to Port 16 mm (O.D.) G 1/2 Male BSPP
3198 04 10 Stud Fitting Branch Tee Tube to Port 4 mm (O.D.) G 1/8 Male BSPP
3175 60 18 Stud Fitting Straight Tube to Port 3/8" (O.D.) 3/8" NPT Male NPT
3175 62 18 Stud Fitting Straight Tube to Port 1/2" (O.D.) 3/8" NPT Male NPT
3175 62 22 Stud Fitting Straight Tube to Port 1/2" (O.D.) 1/2" NPT Male NPT
3182 56 00 Plug-in Fitting Elbow 90° Tube to Tube Stem 1/4" (O.D.) 1/4" (I.D.)
3182 60 00 Plug-in Fitting Elbow 90° Tube to Tube Stem 3/8" (O.D.) 3/8" (I.D.)
3109 06 14 Stud Fitting Elbow 90° Tube to Port 6 mm (O.D.) 1/4" NPT Male NPT
3109 08 11 Stud Fitting Elbow 90° Tube to Port 8 mm (O.D.) 1/8" NPT Male NPT
3109 08 14 Stud Fitting Elbow 90° Tube to Port 8 mm (O.D.) 1/4" NPT Male NPT
3109 10 14 Stud Fitting Elbow 90° Tube to Port 10 mm (O.D.) 1/4" NPT Male NPT
3109 10 18 Stud Fitting Elbow 90° Tube to Port 10 mm (O.D.) 3/8" NPT Male NPT
3109 10 22 Stud Fitting Elbow 90° Tube to Port 10 mm (O.D.) 1/2" NPT Male NPT
3109 12 22 Stud Fitting Elbow 90° Tube to Port 12 mm (O.D.) 1/2" NPT Male NPT
3109 04 11 Stud Fitting Elbow 90° Tube to Port 4 mm (O.D.) 1/8" NPT Male NPT
3109 04 14 Stud Fitting Elbow 90° Tube to Port 4 mm (O.D.) 1/4" NPT Male NPT
3101 10 13 Stud Fitting Straight Tube to Port 10 mm (O.D.) G 1/4 Male BSPP
3101 10 17 Stud Fitting Straight Tube to Port 10 mm (O.D.) G 3/8 Male BSPP
3101 10 21 Stud Fitting Straight Tube to Port 10 mm (O.D.) G 1/2 Male BSPP
3101 12 13 Stud Fitting Straight Tube to Port 12 mm (O.D.) G 1/4 Male BSPP
3101 12 17 Stud Fitting Straight Tube to Port 12 mm (O.D.) G 3/8 Male BSPP
3101 12 21 Stud Fitting Straight Tube to Port 12 mm (O.D.) G 1/2 Male BSPP
3101 14 17 Stud Fitting Straight Tube to Port 14 mm (O.D.) G 3/8 Male BSPP
3101 14 21 Stud Fitting Straight Tube to Port 14 mm (O.D.) G 1/2 Male BSPP
3101 03 09 Stud Fitting Straight Tube to Port 3 mm (O.D.) M3x0.5 Metric
3101 03 19 Stud Fitting Straight Tube to Port 3 mm (O.D.) M5x0.8 Metric
3101 04 09 Stud Fitting Straight Tube to Port 4 mm (O.D.) M3x0.5 Metric
3101 04 10 Stud Fitting Straight Tube to Port 4 mm (O.D.) G 1/8 Male BSPP
3101 04 13 Stud Fitting Straight Tube to Port 4 mm (O.D.) G 1/4 Male BSPP
3101 04 19 Stud Fitting Straight Tube to Port 4 mm (O.D.) M5x0.8 Metric
3101 04 55 Stud Fitting Straight Tube to Port 4 mm (O.D.) M7x1.0 Metric
3101 06 10 Stud Fitting Straight Tube to Port 6 mm (O.D.) G 1/8 Male BSPP
3175 06 10 Stud Fitting Straight Tube to Port 6 mm (O.D.) R 1/8 Male BSPT
3175 06 13 Stud Fitting Straight Tube to Port 6 mm (O.D.) R 1/4 Male BSPT
3175 06 17 Stud Fitting Straight Tube to Port 6 mm (O.D.) R 3/8 Male BSPT
3175 06 21 Stud Fitting Straight Tube to Port 6 mm (O.D.) R 1/2 Male BSPT
3175 08 10 Stud Fitting Straight Tube to Port 8 mm (O.D.) R 1/8 Male BSPT
3175 08 13 Stud Fitting Straight Tube to Port 8 mm (O.D.) R 1/4 Male BSPT
3175 08 17 Stud Fitting Straight Tube to Port 8 mm (O.D.) R 3/8 Male BSPT
3175 08 21 Stud Fitting Straight Tube to Port 8 mm (O.D.) R 1/2 Male BSPT
3175 10 10 Stud Fitting Straight Tube to Port 10 mm (O.D.) R 1/8 Male BSPT
3175 10 13 Stud Fitting Straight Tube to Port 10 mm (O.D.) R 1/4 Male BSPT
3175 10 17 Stud Fitting Straight Tube to Port 10 mm (O.D.) R 3/8 Male BSPT
3175 10 21 Stud Fitting Straight Tube to Port 10 mm (O.D.) R 1/2 Male BSPT
3175 12 13 Stud Fitting Straight Tube to Port 12 mm (O.D.) R 1/4 Male BSPT
3175 12 17 Stud Fitting Straight Tube to Port 12 mm (O.D.) R 3/8 Male BSPT
3175 12 21 Stud Fitting Straight Tube to Port 12 mm (O.D.) R 1/2 Male BSPT
3175 14 17 Stud Fitting Straight Tube to Port 14 mm (O.D.) R 3/8 Male BSPT
3198 04 13 Stud Fitting Branch Tee Tube to Port 4 mm (O.D.) G 1/4 Male BSPP
3198 04 19 Stud Fitting Branch Tee Tube to Port 4 mm (O.D.) M5x0.8 Metric
3198 06 10 Stud Fitting Branch Tee Tube to Port 6 mm (O.D.) G 1/8 Male BSPP
3198 06 13 Stud Fitting Branch Tee Tube to Port 6 mm (O.D.) G 1/4 Male BSPP
3198 06 19 Stud Fitting Branch Tee Tube to Port 6 mm (O.D.) M5x0.8 Metric
3198 08 10 Stud Fitting Branch Tee Tube to Port 8 mm (O.D.) G 1/8 Male BSPP
3198 08 13 Stud Fitting Branch Tee Tube to Port 8 mm (O.D.) G 1/4 Male BSPP
3198 08 17 Stud Fitting Branch Tee Tube to Port 8 mm (O.D.) G 3/8 Male BSPP
3198 10 13 Stud Fitting Branch Tee Tube to Port 10 mm (O.D.) G 1/4 Male BSPP
3126 03 00 Plug-in Fitting Straight Tube Stem to End Stop 3 mm (I.D.) Male
3126 04 00 Plug-in Fitting Straight Tube Stem to End Stop 4 mm (I.D.) Male
3126 06 00 Plug-in Fitting Straight Tube Stem to End Stop 6 mm (I.D.) Male
3126 08 00 Plug-in Fitting Straight Tube Stem to End Stop 8 mm (I.D.) Male
3126 10 00 Plug-in Fitting Straight Tube Stem to End Stop 10 mm (I.D.) Male
3126 12 00 Plug-in Fitting Straight Tube Stem to End Stop 12 mm (I.D.) Male
3126 14 00 Plug-in Fitting Straight Tube Stem to End Stop 14 mm (I.D.) Male
3109 06 11 Stud Fitting Elbow 90° Tube to Port 6 mm (O.D.) 1/8" NPT Male NPT
3175 04 11 Stud Fitting Straight Tube to Port 4 mm (O.D.) 1/8" NPT Male NPT
3175 04 14 Stud Fitting Straight Tube to Port 4 mm (O.D.) 1/4" NPT Male NPT
3175 06 11 Stud Fitting Straight Tube to Port 6 mm (O.D.) 1/8" NPT Male NPT
3175 06 14 Stud Fitting Straight Tube to Port 6 mm (O.D.) 1/4" NPT Male NPT
3175 08 11 Stud Fitting Straight Tube to Port 8 mm (O.D.) 1/8" NPT Male NPT
3175 08 14 Stud Fitting Straight Tube to Port 8 mm (O.D.) 1/4" NPT Male NPT
3175 08 18 Stud Fitting Straight Tube to Port 8 mm (O.D.) 3/8" NPT Male NPT
3175 10 14 Stud Fitting Straight Tube to Port 10 mm (O.D.) 1/4" NPT Male NPT
3175 10 18 Stud Fitting Straight Tube to Port 10 mm (O.D.) 3/8" NPT Male NPT
3175 10 22 Stud Fitting Straight Tube to Port 10 mm (O.D.) 1/2" NPT Male NPT
3175 12 18 Stud Fitting Straight Tube to Port 12 mm (O.D.) 3/8" NPT Male NPT
3175 12 22 Stud Fitting Straight Tube to Port 12 mm (O.D.) 1/2" NPT Male NPT
3101 16 17 Stud Fitting Straight Tube to Port 16 mm (O.D.) G 3/8 Male BSPP
3101 16 21 Stud Fitting Straight Tube to Port 16 mm (O.D.) G 1/2 Male BSPP
3102 04 00 Push-in Fitting Elbow 90° Tube to Tube 4 mm (O.D.) 4 mm (O.D.)
3102 04 06 Push-in Fitting Elbow 90° Tube to Tube 4 mm (O.D.) 6 mm (O.D.)
3102 06 00 Push-in Fitting Elbow 90° Tube to Tube 6 mm (O.D.) 6 mm (O.D.)
3102 06 08 Push-in Fitting Elbow 90° Tube to Tube 6 mm (O.D.) 8 mm (O.D.)
3102 08 00 Push-in Fitting Elbow 90° Tube to Tube 8 mm (O.D.) 8 mm (O.D.)
3102 08 10 Push-in Fitting Elbow 90° Tube to Tube 8 mm (O.D.) 10 mm (O.D.)
3102 10 00 Push-in Fitting Elbow 90° Tube to Tube 10 mm (O.D.) 10 mm (O.D.)
3102 10 12 Push-in Fitting Elbow 90° Tube to Tube 10 mm (O.D.) 12 mm (O.D.)
3102 12 00 Push-in Fitting Elbow 90° Tube to Tube 12 mm (O.D.) 12 mm (O.D.)
3102 14 00 Push-in Fitting Elbow 90° Tube to Tube 14 mm (O.D.) 14 mm (O.D.)
3102 16 00 Push-in Fitting Elbow 90° Tube to Tube 16 mm (O.D.) 16 mm (O.D.)
3103 10 21 Stud Fitting Run Tee Tube to Port 10 mm (O.D.) R 1/2 Male BSPT
3103 12 13 Stud Fitting Run Tee Tube to Port 12 mm (O.D.) R 1/4 Male BSPT
3103 12 17 Stud Fitting Run Tee Tube to Port 12 mm (O.D.) R 3/8 Male BSPT
3175 14 21 Stud Fitting Straight Tube to Port 14 mm (O.D.) R 1/2 Male BSPT
3175 60 22 Stud Fitting Straight Tube to Port 3/8" (O.D.) 1/2" NPT Male NPT
3175 62 14 Stud Fitting Straight Tube to Port 1/2" (O.D.) 1/4" NPT Male NPT
3175 16 17 Stud Fitting Straight Tube to Port 16 mm (O.D.) R 3/8 Male BSPT
3175 16 21 Stud Fitting Straight Tube to Port 16 mm (O.D.) 1/2" Male BSPT
3180 12 00 Plug-in Fitting Elbow 45° Tube to Tube Stem 12 mm (O.D.) 12 mm (I.D.)
3180 60 00 Plug-in Fitting Elbow 45° Tube to Tube Stem 3/8" (O.D.) 3/8" (I.D.)
3180 04 00 Plug-in Fitting Elbow 45° Tube to Tube Stem 4 mm (O.D.) 4 mm
3180 06 00 Plug-in Fitting Elbow 45° Tube to Tube Stem 6 mm (O.D.) 6 mm (I.D.)
3180 08 00 Plug-in Fitting Elbow 45° Tube to Tube Stem 8 mm (O.D.) 8 mm (I.D.)
3180 10 00 Plug-in Fitting Elbow 45° Tube to Tube Stem 10 mm (O.D.) 10 mm (I.D.)
3126 16 00 Plug-in Fitting Straight Tube Stem to End Stop 16 mm (I.D.) Male
3129 60 14 Stud Fitting Elbow 90° Tube to Port 3/8" (O.D.) 1/4" NPT Male NPT
3129 04 10 Stud Fitting Elbow 90° Tube to Port 4 mm (O.D.) R 1/8 Male BSPT
3129 04 13 Stud Fitting Elbow 90° Tube to Port 4 mm (O.D.) R 1/4 Male BSPT
3129 06 10 Stud Fitting Elbow 90° Tube to Port 6 mm (O.D.) R 1/8 Male BSPT
3129 06 13 Stud Fitting Elbow 90° Tube to Port 6 mm (O.D.) R 1/4 Male BSPT
3129 08 10 Stud Fitting Elbow 90° Tube to Port 8 mm (O.D.) R 1/8 Male BSPT
3129 08 13 Stud Fitting Elbow 90° Tube to Port 8 mm (O.D.) R 1/4 Male BSPT
3129 08 17 Stud Fitting Elbow 90° Tube to Port 8 mm (O.D.) R 3/8 Male BSPT
3129 10 13 Stud Fitting Elbow 90° Tube to Port 10 mm (O.D.) R 1/4 Male BSPT
3129 10 17 Stud Fitting Elbow 90° Tube to Port 10 mm (O.D.) R 3/8 Male BSPT
3109 53 10 Stud Fitting Elbow 90° Tube to Port 1/8" (O.D.) R 1/8 Male BSPT
3103 08 10 Stud Fitting Run Tee Tube to Port 8 mm (O.D.) R 1/8 Male BSPT
3103 08 13 Stud Fitting Run Tee Tube to Port 8 mm (O.D.) R 1/4 Male BSPT
3103 08 17 Stud Fitting Run Tee Tube to Port 8 mm (O.D.) R 3/8 Male BSPT
3103 10 13 Stud Fitting Run Tee Tube to Port 10 mm (O.D.) R 1/4 Male BSPT
3103 10 17 Stud Fitting Run Tee Tube to Port 10 mm (O.D.) R 3/8 Male BSPT
3103 16 17 Stud Fitting Run Tee Tube to Port 16 mm (O.D.) R 3/8 Male BSPT
3103 16 21 Stud Fitting Run Tee Tube to Port 16 mm (O.D.) R 1/2 Male BSPT
3104 03 00 Push-in Fitting Tee Tube to Tube 3 mm (O.D.) 3 mm (O.D.)
3104 04 00 Push-in Fitting Tee Tube to Tube 4 mm (O.D.) 4 mm (O.D.)
3104 04 06 Push-in Fitting Tee Tube to Tube 4 mm (O.D.) 6 mm (O.D.)
3104 06 00 Push-in Fitting Tee Tube to Tube 6 mm (O.D.) 6 mm (O.D.)
3104 06 04 Push-in Fitting Tee Tube to Tube 6 mm (O.D.) 4 mm (O.D.)
3103 12 21 Stud Fitting Run Tee Tube to Port 12 mm (O.D.) R 1/2 Male BSPT
3103 14 21 Stud Fitting Run Tee Tube to Port 14 mm (O.D.) R 1/2 Male BSPT
3103 53 20 Stud Fitting Run Tee Tube to Port 1/8" (O.D.) 10-32 UNF Male UNF
3103 56 10 Stud Fitting Run Tee Tube to Port 1/4" (O.D.) R 1/8 Male BSPT
3103 56 14 Stud Fitting Run Tee Tube to Port 1/4" (O.D.) 1/4" NPT Male NPT
3181 04 55 Stud Fitting Straight Tube to Port 4 mm (O.D.) M7x1.0 Metric
3181 06 55 Stud Fitting Straight Tube to Port 6 mm (O.D.) M7x1.0 Metric
3181 04 19 Stud Fitting Straight Tube to Port 4 mm (O.D.) M5x0.8 Metric
3181 06 19 Stud Fitting Straight Tube to Port 6 mm (O.D.) M5x0.8 Metric
3182 04 00 Plug-in Fitting Elbow 90° Tube to Tube Stem 4 mm (O.D.) 4 mm (I.D.)
3182 04 06 Plug-in Fitting Elbow 90° Tube to Tube Stem 4 mm (O.D.) 6 mm (I.D.)
3182 06 00 Plug-in Fitting Elbow 90° Tube to Tube Stem 6 mm (O.D.) 6 mm (I.D.)
3182 06 04 Plug-in Fitting Elbow 90° Tube to Tube Stem 6 mm (O.D.) 4 mm (I.D.)
3182 06 08 Plug-in Fitting Elbow 90° Tube to Tube Stem 6 mm (O.D.) 8 mm (I.D.)
3182 08 00 Plug-in Fitting Elbow 90° Tube to Tube Stem 8 mm (O.D.) 8 mm (I.D.)
3182 08 10 Plug-in Fitting Elbow 90° Tube to Tube Stem 8 mm (O.D.) 10 mm (I.D.)
3182 10 00 Plug-in Fitting Elbow 90° Tube to Tube Stem 10 mm (O.D.) 10 mm (I.D.)
3182 10 12 Plug-in Fitting Elbow 90° Tube to Tube Stem 10 mm (O.D.) 12 mm (I.D.)
3129 10 21 Stud Fitting Elbow 90° Tube to Port 10 mm (O.D.) R 1/2 Male BSPT
3129 12 13 Stud Fitting Elbow 90° Tube to Port 12 mm (O.D.) R 1/4 Male BSPT
3129 12 17 Stud Fitting Elbow 90° Tube to Port 12 mm (O.D.) R 3/8 Male BSPT
3129 12 21 Stud Fitting Elbow 90° Tube to Port 12 mm (O.D.) R 1/2 Male BSPT
3129 14 17 Stud Fitting Elbow 90° Tube to Port 14 mm (O.D.) R 3/8 Male BSPT
3129 14 21 Stud Fitting Elbow 90° Tube to Port 14 mm (O.D.) R 1/2 Male BSPT
3129 56 11 Stud Fitting Elbow 90° Tube to Port 1/4" (O.D.) 1/8" NPT Male NPT
3131 08 13 Stud Fitting Straight Tube Stem to Port 8 mm (I.D.) G 1/4 Male BSPP
3131 08 17 Stud Fitting Straight Tube Stem to Port 8 mm (I.D.) G 3/8 Male BSPP
3131 10 13 Stud Fitting Straight Tube Stem to Port 10 mm (I.D.) G 1/4 Male BSPP
3131 10 17 Stud Fitting Straight Tube Stem to Port 10 mm (I.D.) G 3/8 Male BSPP
3104 06 08 Push-in Fitting Tee Tube to Tube 6 mm (O.D.) 8 mm (O.D.)
3104 08 00 Push-in Fitting Tee Tube to Tube 8 mm (O.D.) 8 mm (O.D.)
3104 08 06 Push-in Fitting Tee Tube to Tube 8 mm (O.D.) 6 mm (O.D.)
3104 08 10 Push-in Fitting Tee Tube to Tube 8 mm (O.D.) 10 mm (O.D.)
3104 10 00 Push-in Fitting Tee Tube to Tube 10 mm (O.D.) 10 mm (O.D.)
3104 10 08 Push-in Fitting Tee Tube to Tube 10 mm (O.D.) 8 mm (O.D.)
3104 10 12 Push-in Fitting Tee Tube to Tube 10 mm (O.D.) 12 mm (O.D.)
3104 12 00 Push-in Fitting Tee Tube to Tube 12 mm (O.D.) 12 mm (O.D.)
3104 12 10 Push-in Fitting Tee Tube to Tube 12 mm (O.D.) 10 mm (O.D.)
3104 14 00 Push-in Fitting Tee Tube to Tube 14 mm (O.D.) 14 mm (O.D.)
3104 14 08 Push-in Fitting Tee Tube to Tube 14 mm (O.D.) 8 mm (O.D.)
3104 16 12 Push-in Fitting Tee Tube to Tube 16 mm (O.D.) 12 mm (O.D.)
3104 08 04 Push-in Fitting Tee Tube to Tube 8 mm (O.D.) 4 mm (O.D.)
3104 10 04 Push-in Fitting Tee Tube to Tube 10 mm (O.D.) 4 mm (O.D.)
3104 12 04 Push-in Fitting Tee Tube to Tube 12 mm (O.D.) 4 mm (O.D.)
3104 16 00 Push-in Fitting Tee Tube to Tube 16 mm (O.D.) 16 mm (O.D.)
3103 04 10 Stud Fitting Run Tee Tube to Port 4 mm (O.D.) R 1/8 Male BSPT
3103 04 13 Stud Fitting Run Tee Tube to Port 4 mm (O.D.) R 1/4 Male BSPT
3103 06 10 Stud Fitting Run Tee Tube to Port 6 mm (O.D.) R 1/8 Male BSPT
3103 06 13 Stud Fitting Run Tee Tube to Port 6 mm (O.D.) R 1/4 Male BSPT
3175 56 13 Stud Fitting Straight Tube to Port 1/4" (O.D.) R 1/4 Male BSPT
3175 60 13 Stud Fitting Straight Tube to Port 3/8" (O.D.) R 1/4 Male BSPT
3175 60 17 Stud Fitting Straight Tube to Port 3/8" (O.D.) R 3/8 Male BSPT
3108 10 21 Push-in Fitting Branch Tee Tube to Port 10 mm (O.D.) R 1/2 Male BSPT
3108 12 13 Push-in Fitting Branch Tee Tube to Port 12 mm (O.D.) R 1/4 Male BSPT
3108 12 17 Push-in Fitting Branch Tee Tube to Port 12 mm (O.D.) R 3/8 Male BSPT
3108 12 21 Push-in Fitting Branch Tee Tube to Port 12 mm (O.D.) R 1/2 Male BSPT
3108 14 17 Push-in Fitting Branch Tee Tube to Port 14 mm (O.D.) R 3/8 Male BSPT
3182 12 00 Plug-in Fitting Elbow 90° Tube to Tube Stem 12 mm (O.D.) 12 mm (I.D.)
3183 04 00 Plug-in Fitting Run Tee Tube to Tube Stem 4 mm (O.D.) 4 mm (I.D.)
3183 04 06 Plug-in Fitting Run Tee Tube to Tube Stem 4 mm (O.D.) 6 mm (I.D.)
3183 06 00 Plug-in Fitting Run Tee Tube to Tube Stem 6 mm (O.D.) 6 mm (I.D.)
3183 06 08 Plug-in Fitting Run Tee Tube to Tube Stem 6 mm (O.D.) 8 mm (I.D.)
3183 08 00 Plug-in Fitting Run Tee Tube to Tube Stem 8 mm (O.D.) 8 mm (I.D.)
3183 08 10 Plug-in Fitting Run Tee Tube to Tube Stem 8 mm (O.D.) 10 mm (I.D.)
3183 10 00 Plug-in Fitting Run Tee Tube to Tube Stem 10 mm (O.D.) 10 mm (I.D.)
3183 10 12 Plug-in Fitting Run Tee Tube to Tube Stem 10 mm (O.D.) 12 mm (I.D.)
3183 12 00 Plug-in Fitting Run Tee Tube to Tube Stem 12 mm (O.D.) 12 mm (I.D.)
3184 04 00 Plug-in Fitting Elbow 90° Tube to Tube Stem 4 mm (O.D.) 4 mm (I.D.)
3184 04 06 Plug-in Fitting Elbow 90° Tube to Tube Stem 4 mm (O.D.) 6 mm (I.D.)
3184 06 00 Plug-in Fitting Elbow 90° Tube to Tube Stem 6 mm (O.D.) 6 mm (I.D.)
3184 06 08 Plug-in Fitting Elbow 90° Tube to Tube Stem 6 mm (O.D.) 8 mm (I.D.)
3184 08 00 Plug-in Fitting Elbow 90° Tube to Tube Stem 8 mm (O.D.) 8 mm (I.D.)
3131 10 21 Stud Fitting Straight Tube Stem to Port 10 mm (I.D.) G 1/2 Male BSPP
3131 12 17 Stud Fitting Straight Tube Stem to Port 12 mm (I.D.) G 3/8 Male BSPP
3131 12 21 Stud Fitting Straight Tube Stem to Port 12 mm (I.D.) G 1/2 Male BSPP
3131 14 17 Stud Fitting Straight Tube Stem to Port 14 mm (I.D.) G 3/8 Male BSPP
3131 14 21 Stud Fitting Straight Tube Stem to Port 14 mm (I.D.) G 1/2 Male BSPP
3131 04 10 Stud Fitting Straight Tube Stem to Port 4 mm (I.D.) G 1/8 Male BSPP
3131 04 13 Stud Fitting Straight Tube Stem to Port 4 mm (I.D.) G 1/4 Male BSPP
3131 04 19 Stud Fitting Straight Tube Stem to Port 4 mm (I.D.) M5x0.8 Metric
3131 06 10 Stud Fitting Straight Tube Stem to Port 6 mm (I.D.) G 1/8 Male BSPP
3131 06 13 Stud Fitting Straight Tube Stem to Port 6 mm (I.D.) G 1/4 Male BSPP
3131 08 10 Stud Fitting Straight Tube Stem to Port 8 mm (I.D.) G 1/8 Male BSPP
3132 04 10 Stud Fitting Double Wye Tube to Port 4 mm (O.D.) G 1/8 Male BSPP
3132 04 13 Stud Fitting Double Wye Tube to Port 4 mm (O.D.) G 1/4 Male BSPP
3132 06 10 Stud Fitting Double Wye Tube to Port 6 mm (O.D.) G 1/8 Male BSPP
3132 06 13 Stud Fitting Double Wye Tube to Port 6 mm (O.D.) G 1/4 Male BSPP
3106 03 00 Push-in Fitting Straight Tube to Tube 3 mm (O.D.) 3 mm (O.D.)
3106 03 04 Push-in Fitting Straight Tube to Tube 3 mm (O.D.) 4 mm (O.D.)
3106 04 00 Push-in Fitting Straight Tube to Tube 4 mm (O.D.) 4 mm (O.D.)
3106 04 06 Push-in Fitting Straight Tube to Tube 4 mm (O.D.) 6 mm (O.D.)
3106 04 08 Push-in Fitting Straight Tube to Tube 4 mm (O.D.) 8 mm (O.D.)
3106 04 56 Push-in Fitting Straight Tube to Tube 4 mm (O.D.) 1/4" (O.D.)
3106 06 00 Push-in Fitting Straight Tube to Tube 6 mm (O.D.) 6 mm (O.D.)
3106 06 08 Push-in Fitting Straight Tube to Tube 6 mm (O.D.) 8 mm (O.D.)
3106 06 10 Push-in Fitting Straight Tube to Tube 6 mm (O.D.) 10 mm (O.D.)
3106 06 56 Push-in Fitting Straight Tube to Tube 6 mm (O.D.) 1/4" (O.D.)
3106 08 00 Push-in Fitting Straight Tube to Tube 8 mm (O.D.) 8 mm (O.D.)
3106 08 10 Push-in Fitting Straight Tube to Tube 8 mm (O.D.) 10 mm (O.D.)
3106 08 12 Push-in Fitting Straight Tube to Tube 8 mm (O.D.) 12 mm (O.D.)
3106 10 00 Push-in Fitting Straight Tube to Tube 10 mm (O.D.) 10 mm (O.D.)
3106 10 12 Push-in Fitting Straight Tube to Tube 10 mm (O.D.) 12 mm (O.D.)
3106 12 00 Push-in Fitting Straight Tube to Tube 12 mm (O.D.) 12 mm (O.D.)
3108 14 21 Push-in Fitting Branch Tee Tube to Port 14 mm (O.D.) R 1/2 Male BSPT
3108 04 10 Push-in Fitting Branch Tee Tube to Port 4 mm (O.D.) R 1/8 Male BSPT
3108 04 11 Push-in Fitting Branch Tee Tube to Port 4 mm (O.D.) 1/8" NPT Male NPT
3108 53 20 Push-in Fitting Branch Tee Tube to Port 1/8" (O.D.) 10-32 UNF Male UNF
3108 55 13 Push-in Fitting Branch Tee Tube to Port 3/16" (O.D.) R 1/4 Male BSPT
3108 56 10 Push-in Fitting Branch Tee Tube to Port 1/4" (O.D.) R 1/8 Male BSPT
3108 56 13 Push-in Fitting Branch Tee Tube to Port 1/4" (O.D.) R 1/4 Male BSPT
3184 08 10 Plug-in Fitting Elbow 90° Tube to Tube Stem 8 mm (O.D.) 10 mm (I.D.)
3184 10 00 Plug-in Fitting Elbow 90° Tube to Tube Stem 10 mm (O.D.) 10 mm (I.D.)
3184 10 12 Plug-in Fitting Elbow 90° Tube to Tube Stem 10 mm (O.D.) 12 mm (I.D.)
3113 08 13 Stud Fitting Elbow 45° Tube to Port 8 mm (O.D.) R 1/4 Male BSPT
3113 08 17 Stud Fitting Elbow 45° Tube to Port 8 mm (O.D.) R 3/8 Male BSPT
3113 10 13 Stud Fitting Elbow 45° Tube to Port 10 mm (O.D.) R 1/4 Male BSPT
3113 10 17 Stud Fitting Elbow 45° Tube to Port 10 mm (O.D.) R 3/8 Male BSPT
3113 10 21 Stud Fitting Elbow 45° Tube to Port 10 mm (O.D.) R 1/2 Male BSPT
3113 12 13 Stud Fitting Elbow 45° Tube to Port 12 mm (O.D.) R 1/4 Male BSPT
3113 12 17 Stud Fitting Elbow 45° Tube to Port 12 mm (O.D.) R 3/8 Male BSPT
3113 12 21 Stud Fitting Elbow 45° Tube to Port 12 mm (O.D.) R 1/2 Male BSPT
3113 53 11 Stud Fitting Elbow 45° Tube to Port 1/8" (O.D.) 1/8" NPT Male NPT
3114 04 10 Stud Fitting Straight Tube to Port 4 mm (O.D.) G 1/8 Female BSPP
3114 04 13 Stud Fitting Straight Tube to Port 4 mm (O.D.) G 1/4 Female BSPP
3114 04 19 Stud Fitting Straight Tube to Port 4 mm (O.D.) M5x0.8 Metric
3133 04 10 Stud Fitting Elbow 45° Tube to Port 4 mm (O.D.) G 1/8 Male BSPP
3133 04 19 Stud Fitting Elbow 45° Tube to Port 4 mm (O.D.) M5x0.8 Metric
3133 06 10 Stud Fitting Elbow 45° Tube to Port 6 mm (O.D.) G 1/8 Male BSPP
3133 06 13 Stud Fitting Elbow 45° Tube to Port 6 mm (O.D.) G 1/4 Male BSPP
3133 06 19 Stud Fitting Elbow 45° Tube to Port 6 mm (O.D.) M5x0.8 Metric
3133 08 10 Stud Fitting Elbow 45° Tube to Port 8 mm (O.D.) G 1/8 Male BSPP
3133 08 13 Stud Fitting Elbow 45° Tube to Port 8 mm (O.D.) G 1/4 Male BSPP
3133 08 17 Stud Fitting Elbow 45° Tube to Port 8 mm (O.D.) G 3/8 Male BSPP
3133 10 13 Stud Fitting Elbow 45° Tube to Port 10 mm (O.D.) G 1/4 Male BSPP
3133 10 17 Stud Fitting Elbow 45° Tube to Port 10 mm (O.D.) G 3/8 Male BSPP
3133 10 21 Stud Fitting Elbow 45° Tube to Port 10 mm (O.D.) G 1/2 Male BSPP
3133 12 13 Stud Fitting Elbow 45° Tube to Port 12 mm (O.D.) G 1/4 Male BSPP
3133 12 17 Stud Fitting Elbow 45° Tube to Port 12 mm (O.D.) G 3/8 Male BSPP
3133 12 21 Stud Fitting Elbow 45° Tube to Port 12 mm (O.D.) G 1/2 Male BSPP
3136 04 10 Union Bulkhead Straight Tube to Port 4 mm (O.D.) G 1/8 Female BSPP
3136 04 13 Union Bulkhead Straight Tube to Port 4 mm (O.D.) G 1/4 Female BSPP
3106 12 14 Push-in Fitting Straight Tube to Tube 12 mm (O.D.) 14 mm (O.D.)
3106 12 62 Push-in Fitting Straight Tube to Tube 12 mm (O.D.) 1/2" (O.D.)
3106 14 00 Push-in Fitting Straight Tube to Tube 14 mm (O.D.) 14 mm (O.D.)
3106 12 16 Push-in Fitting Straight Tube to Tube 12 mm (O.D.) 16 mm (O.D.)
3106 16 00 Push-in Fitting Straight Tube to Tube 16 mm (O.D.) 16 mm (O.D.)
3107 04 00 Push-in Fitting Cross Tube to Tube 4 mm (O.D.) 4 mm (O.D.)
3107 04 06 Push-in Fitting Cross Tube to Tube 4 mm (O.D.) 6 mm (O.D.)
3107 06 00 Push-in Fitting Cross Tube to Tube 6 mm (O.D.) 6 mm (O.D.)
3107 06 04 Push-in Fitting Cross Tube to Tube 6 mm (O.D.) 4 mm (O.D.)
3107 06 08 Push-in Fitting Cross Tube to Tube 6 mm (O.D.) 8 mm (O.D.)
3107 08 00 Push-in Fitting Cross Tube to Tube 8 mm (O.D.) 8 mm (O.D.)
3107 08 06 Push-in Fitting Cross Tube to Tube 8 mm (O.D.) 6 mm (O.D.)
3107 56 00 Push-in Fitting Cross Tube to Tube 1/4" (O.D.) 1/4" (O.D.)
3108 04 13 Push-in Fitting Branch Tee Tube to Port 4 mm (O.D.) R 1/4 Male BSPT
3108 60 13 Push-in Fitting Branch Tee Tube to Port 3/8" (O.D.) R 1/4 Male BSPT
3108 60 17 Push-in Fitting Branch Tee Tube to Port 3/8" (O.D.) R 3/8 Male BSPT
3108 62 17 Push-in Fitting Branch Tee Tube to Port 1/2" (O.D.) R 3/8 Male BSPT
3108 62 18 Push-in Fitting Branch Tee Tube to Port 1/2" (O.D.) 3/8" NPT Male NPT
3108 16 17 Push-in Fitting Branch Tee Tube to Port 16 mm (O.D.) R 3/8 Male BSPT
3108 16 21 Push-in Fitting Branch Tee Tube to Port 16 mm (O.D.) R 1/2 Male BSPT
3109 53 20 Stud Fitting Elbow 90° Tube to Port 1/8" (O.D.) 10-32 UNF Male UNF
3109 55 11 Stud Fitting Elbow 90° Tube to Port 3/16" (O.D.) 1/8" NPT Male NPT
3109 56 20 Stud Fitting Elbow 90° Tube to Port 1/4" (O.D.) 10-32 UNF Male UNF
3109 60 22 Stud Fitting Elbow 90° Tube to Port 3/8" (O.D.) 1/2" NPT Male NPT
3114 06 10 Stud Fitting Straight Tube to Port 6 mm (O.D.) G 1/8 Female BSPP
3114 06 13 Stud Fitting Straight Tube to Port 6 mm (O.D.) G 1/4 Female BSPP
3114 08 10 Stud Fitting Straight Tube to Port 8 mm (O.D.) G 1/8 Female BSPP
3114 08 13 Stud Fitting Straight Tube to Port 8 mm (O.D.) G 1/4 Female BSPP
3114 08 17 Stud Fitting Straight Tube to Port 8 mm (O.D.) G 3/8 Female BSPP
3114 10 13 Stud Fitting Straight Tube to Port 10 mm (O.D.) G 1/4 Female BSPP
3114 10 17 Stud Fitting Straight Tube to Port 10 mm (O.D.) G 3/8 Female BSPP
3114 10 21 Stud Fitting Straight Tube to Port 10 mm (O.D.) G 1/2 Female BSPP
3114 12 17 Stud Fitting Straight Tube to Port 12 mm (O.D.) G 3/8 Female BSPP
3114 12 21 Stud Fitting Straight Tube to Port 12 mm (O.D.) G 1/2 Female BSPP
3114 14 17 Stud Fitting Straight Tube to Port 14 mm (O.D.) G 3/8 Female BSPP
3114 16 21 Stud Fitting Straight Tube to Port 16 mm (O.D.) G 1/2 Female BSPP
3116 04 00 Bulkhead Straight Tube to Tube 4 mm (O.D.) 4 mm (O.D.)
3116 06 00 Bulkhead Straight Tube to Tube 6 mm (O.D.) 6 mm (O.D.)
3116 08 00 Bulkhead Straight Tube to Tube 8 mm (O.D.) 8 mm (O.D.)
3116 10 00 Bulkhead Straight Tube to Tube 10 mm (O.D.) 10 mm (O.D.)
3136 06 10 Union Bulkhead Straight Tube to Port 6 mm (O.D.) G 1/8 Female BSPP
3136 06 13 Union Bulkhead Straight Tube to Port 6 mm (O.D.) G 1/4 Female BSPP
3198 10 17 Stud Fitting Branch Tee Tube to Port 10 mm (O.D.) G 3/8 Male BSPP
3198 10 21 Stud Fitting Branch Tee Tube to Port 10 mm (O.D.) G 1/2 Male BSPP
3198 12 13 Stud Fitting Branch Tee Tube to Port 12 mm (O.D.) G 1/4 Male BSPP
3198 12 17 Stud Fitting Branch Tee Tube to Port 12 mm (O.D.) G 3/8 Male BSPP
3198 12 21 Stud Fitting Branch Tee Tube to Port 12 mm (O.D.) G 1/2 Male BSPP
3198 14 17 Stud Fitting Branch Tee Tube to Port 14 mm (O.D.) G 3/8 Male BSPP
3198 14 21 Stud Fitting Branch Tee Tube to Port 14 mm (O.D.) G 1/2 Male BSPP
3198 16 17 Stud Fitting Branch Tee Tube to Port 16 mm (O.D.) G 3/8 Male BSPP
3198 16 21 Stud Fitting Branch Tee Tube to Port 16 mm (O.D.) G 1/2 Male BSPP
3199 03 09 Stud Fitting Elbow 90° Tube to Port 3 mm (O.D.) M3x0.5 Metric
3199 03 19 Stud Fitting Elbow 90° Tube to Port 3 mm (O.D.) M5x0.8 Metric
3199 04 09 Stud Fitting Elbow 90° Tube to Port 4 mm (O.D.) M3x0.5 Metric
3199 04 10 Stud Fitting Elbow 90° Tube to Port 4 mm (O.D.) G 1/8 Male BSPP
3199 04 13 Stud Fitting Elbow 90° Tube to Port 4 mm (O.D.) G 1/4 Male BSPP
3108 06 10 Push-in Fitting Branch Tee Tube to Port 6 mm (O.D.) R 1/8 Male BSPT
3108 06 13 Push-in Fitting Branch Tee Tube to Port 6 mm (O.D.) R 1/4 Male BSPT
3108 08 10 Push-in Fitting Branch Tee Tube to Port 8 mm (O.D.) R 1/8 Male BSPT
3108 08 13 Push-in Fitting Branch Tee Tube to Port 8 mm (O.D.) R 1/4 Male BSPT
3108 08 14 Push-in Fitting Branch Tee Tube to Port 8 mm (O.D.) 1/4" NPT Male NPT
3108 08 17 Push-in Fitting Branch Tee Tube to Port 8 mm (O.D.) R 3/8 Male BSPT
3108 10 13 Push-in Fitting Branch Tee Tube to Port 10 mm (O.D.) R 1/4 Male BSPT
3108 10 17 Push-in Fitting Branch Tee Tube to Port 10 mm (O.D.) R 3/8 Male BSPT
3109 56 10 Stud Fitting Elbow 90° Tube to Port 1/4" (O.D.) R 1/8 Male BSPT
3109 56 13 Stud Fitting Elbow 90° Tube to Port 1/4" (O.D.) R 1/4 Male BSPT
3109 60 13 Stud Fitting Elbow 90° Tube to Port 3/8" (O.D.) R 1/4 Male BSPT
3109 60 17 Stud Fitting Elbow 90° Tube to Port 3/8" (O.D.) R 3/8 Male BSPT
3109 62 14 Stud Fitting Elbow 90° Tube to Port 1/2" (O.D.) 1/4" NPT Male NPT
3109 04 10 Stud Fitting Elbow 90° Tube to Port 4 mm (O.D.) R 1/8 Male BSPT
3109 04 13 Stud Fitting Elbow 90° Tube to Port 4 mm (O.D.) R 1/4 Male BSPT
3109 04 17 Stud Fitting Elbow 90° Tube to Port 4 mm (O.D.) R 3/8 Male BSPT
3109 04 20 Stud Fitting Elbow 90° Tube to Port 4 mm (O.D.) 10-32 UNF Male UNF
3109 06 10 Stud Fitting Elbow 90° Tube to Port 6 mm (O.D.) R 1/8 Male BSPT
3109 06 13 Stud Fitting Elbow 90° Tube to Port 6 mm (O.D.) R 1/4 Male BSPT
3109 06 17 Stud Fitting Elbow 90° Tube to Port 6 mm (O.D.) R 3/8 Male BSPT
3109 06 21 Stud Fitting Elbow 90° Tube to Port 6 mm (O.D.) R 1/2 Male BSPT
3109 08 10 Stud Fitting Elbow 90° Tube to Port 8 mm (O.D.) R 1/8 Male BSPT
3109 08 13 Stud Fitting Elbow 90° Tube to Port 8 mm (O.D.) R 1/4 Male BSPT
3109 08 17 Stud Fitting Elbow 90° Tube to Port 8 mm (O.D.) R 3/8 Male BSPT
3109 08 21 Stud Fitting Elbow 90° Tube to Port 8 mm (O.D.) R 1/2 Male BSPT
3109 10 10 Stud Fitting Elbow 90° Tube to Port 10 mm (O.D.) R 1/8 Male BSPT
3109 10 13 Stud Fitting Elbow 90° Tube to Port 10 mm (O.D.) R 1/4 Male BSPT
3109 10 17 Stud Fitting Elbow 90° Tube to Port 10 mm (O.D.) R 3/8 Male BSPT
3116 12 00 Bulkhead Straight Tube to Tube 12 mm (O.D.) 12 mm (O.D.)
3116 14 00 Bulkhead Straight Tube to Tube 14 mm (O.D.) 14 mm (O.D.)
3116 53 00 Bulkhead Straight Tube to Tube 1/8" (O.D.) 1/8" (O.D.)
3116 56 00 Bulkhead Straight Tube to Tube 1/4" (O.D.) 1/4" (O.D.)
3116 60 00 Bulkhead Straight Tube to Tube 3/8" (O.D.) 3/8" (O.D.)
3116 62 00 Bulkhead Straight Tube to Tube 1/2" (O.D.) 1/2" (O.D.)
3120 12 00 Plug-in Fitting Straight Tube Stem to Tube Stem 12 mm (I.D.) 12 mm (I.D.)
3120 14 00 Plug-in Fitting Straight Tube Stem to Tube Stem 14 mm (I.D.) 14 mm (I.D.)
3120 62 00 85 Plug-in Fitting Straight Tube Stem to Tube Stem 1/2" (I.D.) 1/2" (I.D.)
3120 04 00 Plug-in Fitting Straight Tube Stem to Tube Stem 4 mm (I.D.) 4 mm (I.D.)
3120 06 00 Plug-in Fitting Straight Tube Stem to Tube Stem 6 mm (I.D.) 6 mm (I.D.)
3120 08 00 Plug-in Fitting Straight Tube Stem to Tube Stem 8 mm (I.D.) 8 mm (I.D.)
3120 10 00 Plug-in Fitting Straight Tube Stem to Tube Stem 10 mm (I.D.) 10 mm (I.D.)
3199 04 19 Stud Fitting Elbow 90° Tube to Port 4 mm (O.D.) M5x0.8 Metric
3199 04 55 Stud Fitting Elbow 90° Tube to Port 4 mm (O.D.) M7x1.0 Metric
3199 06 10 Stud Fitting Elbow 90° Tube to Port 6 mm (O.D.) G 1/8 Male BSPP
3199 06 13 Stud Fitting Elbow 90° Tube to Port 6 mm (O.D.) G 1/4 Male BSPP
3199 06 17 Stud Fitting Elbow 90° Tube to Port 6 mm (O.D.) G 3/8 Male BSPP
3199 06 19 Stud Fitting Elbow 90° Tube to Port 6 mm (O.D.) M5x0.8 Metric
3199 06 21 Stud Fitting Elbow 90° Tube to Port 6 mm (O.D.) G 1/2 Male BSPP
3199 06 55 Stud Fitting Elbow 90° Tube to Port 6 mm (O.D.) M7x1.0 Metric
3199 06 60 Stud Fitting Elbow 90° Tube to Port 6 mm (O.D.) M10x1.0 Metric
3199 06 67 Stud Fitting Elbow 90° Tube to Port 6 mm (O.D.) M12x1.5 Metric
3199 08 10 Stud Fitting Elbow 90° Tube to Port 8 mm (O.D.) G 1/8 Male BSPP
3199 08 13 Stud Fitting Elbow 90° Tube to Port 8 mm (O.D.) G 1/4 Male BSPP
3199 08 17 Stud Fitting Elbow 90° Tube to Port 8 mm (O.D.) G 3/8 Male BSPP
3199 08 21 Stud Fitting Elbow 90° Tube to Port 8 mm (O.D.) G 1/2 Male BSPP
3199 08 60 Stud Fitting Elbow 90° Tube to Port 8 mm (O.D.) M10x1.0 Metric
3199 08 67 Stud Fitting Elbow 90° Tube to Port 8 mm (O.D.) M12x1.5 Metric
3109 62 13 Stud Fitting Elbow 90° Tube to Port 1/2" (O.D.) R 1/4 Male BSPT
3109 62 17 Stud Fitting Elbow 90° Tube to Port 1/2" (O.D.) R 3/8 Male BSPT
3109 62 21 Stud Fitting Elbow 90° Tube to Port 1/2" (O.D.) R 1/2 Male BSPT
3175 60 21 Stud Fitting Straight Tube to Port 3/8" (O.D.) R 1/2 Male BSPT
3175 62 13 Stud Fitting Straight Tube to Port 1/2" (O.D.) R 1/4 Male BSPT
3175 62 17 Stud Fitting Straight Tube to Port 1/2" (O.D.) R 3/8 Male BSPT
3175 62 21 Stud Fitting Straight Tube to Port 1/2" (O.D.) R 1/2 Male BSPT
3175 53 10 Stud Fitting Straight Tube to Port 1/8" (O.D.) R 1/8 Male BSPT
3175 55 10 Stud Fitting Straight Tube to Port 3/16" (O.D.) R 1/8 Male BSPT
3175 55 13 Stud Fitting Straight Tube to Port 3/16" (O.D.) R 1/4 Male BSPT
3175 56 10 Stud Fitting Straight Tube to Port 1/4" (O.D.) R 1/8 Male BSPT
3136 06 17 Union Bulkhead Straight Tube to Port 6 mm (O.D.) G 3/8 Female BSPP
3136 08 10 Union Bulkhead Straight Tube to Port 8 mm (O.D.) G 1/8 Female BSPP
3136 08 13 Union Bulkhead Straight Tube to Port 8 mm (O.D.) G 1/4 Female BSPP
3136 10 17 Union Bulkhead Straight Tube to Port 10 mm (O.D.) G 3/8 Female BSPP
3136 12 17 Union Bulkhead Straight Tube to Port 12 mm (O.D.) G 3/8 Female BSPP
3109 10 21 Stud Fitting Elbow 90° Tube to Port 10 mm (O.D.) R 1/2 Male BSPT
3109 12 13 Stud Fitting Elbow 90° Tube to Port 12 mm (O.D.) R 1/4 Male BSPT
3109 12 17 Stud Fitting Elbow 90° Tube to Port 12 mm (O.D.) R 3/8 Male BSPT
3109 12 21 Stud Fitting Elbow 90° Tube to Port 12 mm (O.D.) R 1/2 Male BSPT
3109 14 17 Stud Fitting Elbow 90° Tube to Port 14 mm (O.D.) R 3/8 Male BSPT
3109 14 21 Stud Fitting Elbow 90° Tube to Port 14 mm (O.D.) R 1/2 Male BSPT
3109 16 17 Stud Fitting Elbow 90° Tube to Port 16 mm (O.D.) R 3/8 Male BSPT
3109 16 21 Stud Fitting Elbow 90° Tube to Port 16 mm (O.D.) R 1/2 Male BSPT
3121 10 13 Plug-in Fitting Straight Tube Stem to Port 10 mm (I.D.) R 1/4 Male BSPT
3121 10 17 Plug-in Fitting Straight Tube Stem to Port 10 mm (I.D.) R 3/8 Male BSPT
3121 10 21 Plug-in Fitting Straight Tube Stem to Port 10 mm (I.D.) R 1/2 Male BSPT
3121 12 17 Plug-in Fitting Straight Tube Stem to Port 12 mm (I.D.) R 3/8 Male BSPT
3121 12 21 Plug-in Fitting Straight Tube Stem to Port 12 mm (I.D.) R 1/2 Male BSPT
3121 04 10 Plug-in Fitting Straight Tube Stem to Port 4 mm (I.D.) R 1/8 Male BSPT
3121 04 13 Plug-in Fitting Straight Tube Stem to Port 4 mm (I.D.) R 1/4 Male BSPT
3121 06 10 Plug-in Fitting Straight Tube Stem to Port 6 mm (I.D.) R 1/8 Male BSPT
3121 06 13 Plug-in Fitting Straight Tube Stem to Port 6 mm (I.D.) R 1/4 Male BSPT
3121 08 10 Plug-in Fitting Straight Tube Stem to Port 8 mm (I.D.) R 1/8 Male BSPT
3121 08 13 Plug-in Fitting Straight Tube Stem to Port 8 mm (I.D.) R 1/4 Male BSPT
3122 14 62 Plug-in Fitting Straight Barb to Tube Stem 14 mm (I.D.) 12.5 mm (I.D.) Male
3122 60 08 Plug-in Fitting Straight Barb to Tube Stem 3/8" (I.D.) 5/16" (I.D.) Male
3199 10 13 Stud Fitting Elbow 90° Tube to Port 10 mm (O.D.) G 1/4 Male BSPP
3199 10 17 Stud Fitting Elbow 90° Tube to Port 10 mm (O.D.) G 3/8 Male BSPP
3199 10 21 Stud Fitting Elbow 90° Tube to Port 10 mm (O.D.) G 1/2 Male BSPP
3199 12 13 Stud Fitting Elbow 90° Tube to Port 12 mm (O.D.) G 1/4 Male BSPP
3199 12 17 Stud Fitting Elbow 90° Tube to Port 12 mm (O.D.) G 3/8 Male BSPP
3199 12 21 Stud Fitting Elbow 90° Tube to Port 12 mm (O.D.) G 1/2 Male BSPP
3199 14 17 Stud Fitting Elbow 90° Tube to Port 14 mm (O.D.) G 3/8 Male BSPP
3199 14 21 Stud Fitting Elbow 90° Tube to Port 14 mm (O.D.) G 1/2 Male BSPP
3199 16 17 Stud Fitting Elbow 90° Tube to Port 16 mm (O.D.) G 3/8 Male BSPP
3199 16 21 Stud Fitting Elbow 90° Tube to Port 16 mm (O.D.) G 1/2 Male BSPP
3304 06 04 Multiple Fitting Union Tee Tube to Tube 6 mm (O.D.) 4 mm (O.D.)
3304 08 04 Multiple Fitting Union Tee Tube to Tube 8 mm (O.D.) 4 mm (O.D.)
3304 08 06 Multiple Fitting Union Tee Tube to Tube 8 mm (O.D.) 6 mm (O.D.)
3304 10 06 Multiple Fitting Union Tee Tube to Tube 10 mm (O.D.) 6 mm (O.D.)
3304 10 08 Multiple Fitting Union Tee Tube to Tube 10 mm (O.D.) 8 mm (O.D.)
3136 12 21 Union Bulkhead Straight Tube to Port 12 mm (O.D.) G 1/2 Female BSPP
3136 16 21 Union Bulkhead Straight Tube to Port 16 mm (O.D.) G 1/2 Female BSPP
3136 16 17 Union Bulkhead Straight Tube to Port 16 mm (O.D.) G 3/8 Female BSPP
3139 04 00 Union Bulkhead Elbow 90° Tube to Tube 4 mm (O.D.) 4 mm (O.D.)
3139 06 00 Union Bulkhead Elbow 90° Tube to Tube 6 mm (O.D.) 6 mm (O.D.)
3139 08 00 Union Bulkhead Elbow 90° Tube to Tube 8 mm (O.D.) 8 mm (O.D.)
3139 10 00 Union Bulkhead Elbow 90° Tube to Tube 10 mm (O.D.) 10 mm (O.D.)
3139 12 00 Union Bulkhead Elbow 90° Tube to Tube 12 mm (O.D.) 12 mm (O.D.)
3139 14 00 Union Bulkhead Elbow 90° Tube to Tube 14 mm (O.D.) 14 mm (O.D.)
3140 04 00 Push-in Fitting Wye Tube to Tube 4 mm (O.D.) 4 mm (O.D.)
3140 04 06 Push-in Fitting Wye Tube to Tube 4 mm (O.D.) 6 mm (O.D.)
3113 04 10 Stud Fitting Elbow 45° Tube to Port 4 mm (O.D.) R 1/8 Male BSPT
3113 06 10 Stud Fitting Elbow 45° Tube to Port 6 mm (O.D.) R 1/8 Male BSPT
3113 06 13 Stud Fitting Elbow 45° Tube to Port 6 mm (O.D.) R 1/4 Male BSPT
3113 08 10 Stud Fitting Elbow 45° Tube to Port 8 mm (O.D.) R 1/8 Male BSPT
3151 56 00 Plug-in Fitting Straight Tube to End Stop 1/4" (O.D.) Female
3151 60 00 Plug-in Fitting Straight Tube to End Stop 3/8" (O.D.) Female
3158 04 10 Stud Fitting Wye Tube to Port 4 mm (O.D.) G 1/8 Male BSPP
3158 04 13 Stud Fitting Wye Tube to Port 4 mm (O.D.) G 1/4 Male BSPP
3158 04 19 Stud Fitting Wye Tube to Port 4 mm (O.D.) M5x0.8 Metric
3158 06 10 Stud Fitting Wye Tube to Port 6 mm (O.D.) G 1/8 Male BSPP
3158 06 13 Stud Fitting Wye Tube to Port 6 mm (O.D.) G 1/4 Male BSPP
3158 06 19 Stud Fitting Wye Tube to Port 6 mm (O.D.) M5x0.8 Metric
3158 08 10 Stud Fitting Wye Tube to Port 8 mm (O.D.) G 1/8 Male BSPP
3158 08 13 Stud Fitting Wye Tube to Port 8 mm (O.D.) G 1/4 Male BSPP
3158 08 17 Stud Fitting Wye Tube to Port 8 mm (O.D.) G 3/8 Male BSPP
3122 04 05 Plug-in Fitting Straight Barb to Tube Stem 4 mm (I.D.) 5 mm (I.D.) Male
3122 04 53 Plug-in Fitting Straight Barb to Tube Stem 4 mm (I.D.) 3.2 mm (I.D.) Male
3122 06 05 Plug-in Fitting Straight Barb to Tube Stem 6 mm (I.D.) 5 mm (I.D.) Male
3122 08 08 Plug-in Fitting Straight Barb to Tube Stem 8 mm (I.D.) 8 mm (I.D.) Male
3122 08 56 Plug-in Fitting Straight Barb to Tube Stem 8 mm (I.D.) 6.3 mm (I.D.) Male
3122 10 08 Plug-in Fitting Straight Barb to Tube Stem 10 mm (I.D.) 8 mm (I.D.) Male
3122 10 56 Plug-in Fitting Straight Barb to Tube Stem 10 mm (I.D.) 6.3 mm (I.D.) Male
3122 12 08 Plug-in Fitting Straight Barb to Tube Stem 12 mm (I.D.) 8 mm (I.D.) Male
3122 12 10 Plug-in Fitting Straight Barb to Tube Stem 12 mm (I.D.) 10 mm (I.D.) Male
3122 12 62 Plug-in Fitting Straight Barb to Tube Stem 12 mm (I.D.) 12.5 mm (I.D.) Male
3126 53 00 Plug-in Fitting Straight Tube Stem to End Stop 1/8" (I.D.) Male
3126 55 00 Plug-in Fitting Straight Tube Stem to End Stop 3/16" (I.D.) Male
3304 60 56 Multiple Fitting Union Tee Tube to Tube 3/8" (O.D.) 1/4" (O.D.)
3306 08 06 Multiple Fitting Union Tee Tube to Tube 8 mm (O.D.) 6 mm (O.D.)
3306 10 06 Multiple Fitting Union Tee Tube to Tube 10 mm (O.D.) 6 mm (O.D.)
3306 10 08 Multiple Fitting Union Tee Tube to Tube 10 mm (O.D.) 8 mm (O.D.)
3306 06 04 Multiple Fitting Union Tee Tube to Tube 6 mm (O.D.) 4 mm (O.D.)
3306 08 04 Multiple Fitting Union Tee Tube to Tube 8 mm (O.D.) 4 mm (O.D.)
3102 56 00 Push-in Fitting Elbow 90° Tube to Tube 1/4" (O.D.) 1/4" (O.D.)
3102 60 00 Push-in Fitting Elbow 90° Tube to Tube 3/8" (O.D.) 3/8" (O.D.)
3102 62 00 Push-in Fitting Elbow 90° Tube to Tube 1/2" (O.D.) 1/2" (O.D.)
3104 04 56 Push-in Fitting Tee Tube to Tube 5/32" (O.D.) 1/4" (O.D.)
3104 56 00 Push-in Fitting Tee Tube to Tube 1/4" (O.D.) 1/4" (O.D.)
3104 60 00 Push-in Fitting Tee Tube to Tube 3/8" (O.D.) 3/8" (O.D.)
3104 60 56 Push-in Fitting Tee Tube to Tube 3/8" (O.D.) 1/4" (O.D.)
3140 06 00 Push-in Fitting Wye Tube to Tube 6 mm (O.D.) 6 mm (O.D.)
3140 06 08 Push-in Fitting Wye Tube to Tube 6 mm (O.D.) 8 mm (O.D.)
3140 08 00 Push-in Fitting Wye Tube to Tube 8 mm (O.D.) 8 mm (O.D.)
3140 08 10 Push-in Fitting Wye Tube to Tube 8 mm (O.D.) 10 mm (O.D.)
3140 10 00 Push-in Fitting Wye Tube to Tube 10 mm (O.D.) 10 mm (O.D.)
3140 10 12 Push-in Fitting Wye Tube to Tube 10 mm (O.D.) 12 mm (O.D.)
3140 12 00 Push-in Fitting Wye Tube to Tube 12 mm (O.D.) 12 mm (O.D.)
3142 04 00 Plug-in Fitting Wye Tube to Tube Stem 4 mm (O.D.) 4 mm (I.D.)
3142 04 06 Plug-in Fitting Wye Tube to Tube Stem 4 mm (O.D.) 6 mm (I.D.)
3142 06 00 Plug-in Fitting Wye Tube to Tube Stem 6 mm (O.D.) 6 mm (I.D.)
3142 06 08 Plug-in Fitting Wye Tube to Tube Stem 6 mm (O.D.) 8 mm (I.D.)
3142 08 00 Plug-in Fitting Wye Tube to Tube Stem 8 mm (O.D.) 8 mm (I.D.)
3142 08 10 Plug-in Fitting Wye Tube to Tube Stem 8 mm (O.D.) 10 mm (I.D.)
3142 10 00 Plug-in Fitting Wye Tube to Tube Stem 10 mm (O.D.) 10 mm (I.D.)
3142 10 12 Plug-in Fitting Wye Tube to Tube Stem 10 mm (O.D.) 12 mm (I.D.)
3142 12 00 Plug-in Fitting Wye Tube to Tube Stem 12 mm (O.D.) 12 mm (I.D.)
3158 10 13 Stud Fitting Wye Tube to Port 10 mm (O.D.) G 1/4 Male BSPP
3158 10 17 Stud Fitting Wye Tube to Port 10 mm (O.D.) G 3/8 Male BSPP
3158 10 21 Stud Fitting Wye Tube to Port 10 mm (O.D.) G 1/2 Male BSPP
3158 12 17 Stud Fitting Wye Tube to Port 12 mm (O.D.) G 3/8 Male BSPP
3158 12 21 Stud Fitting Wye Tube to Port 12 mm (O.D.) G 1/2 Male BSPP
3166 53 56 Plug-in Fitting Straight Tube to Tube Stem 1/8" (O.D.) 1/4" (I.D.)
3166 56 62 Plug-in Fitting Straight Tube to Tube Stem 1/4" (O.D.) 5/16" (I.D.)
3166 60 62 Plug-in Fitting Straight Tube to Tube Stem 3/8" (O.D.) 1/2" (I.D.)
3166 03 04 Plug-in Fitting Straight Tube to Tube Stem 3 mm (O.D.) 4 mm (I.D.)
3166 04 06 Plug-in Fitting Straight Tube to Tube Stem 4 mm (O.D.) 6 mm (I.D.)
3166 04 08 Plug-in Fitting Straight Tube to Tube Stem 4 mm (O.D.) 8 mm (I.D.)
3166 04 10 Plug-in Fitting Straight Tube to Tube Stem 4 mm (O.D.) 10 mm (I.D.)
3182 04 08 Plug-in Fitting Elbow 90° Tube to Tube Stem 4 mm (O.D.) 8 mm (I.D.)
3101 00 01 55 Stud Fitting Straight Tube to Port 4 mm (O.D.) M5x0.8 Metric
3101 00 01 56 Stud Fitting Straight Tube to Port 6 mm (O.D.) M5x0.8 Metric
3101 04 10 52 Stud Fitting Straight Tube to Port 4 mm (O.D.) G 1/8 Male BSPP
3101 04 13 52 Stud Fitting Straight Tube to Port 4 mm (O.D.) G 1/4 Male BSPP
3101 04 19 52 Stud Fitting Straight Tube to Port 4 mm (O.D.) M5x0.8 Metric
3101 06 10 52 Stud Fitting Straight Tube to Port 6 mm (O.D.) G 1/8 Male BSPP
3101 06 13 52 Stud Fitting Straight Tube to Port 6 mm (O.D.) G 1/4 Male BSPP
3101 06 19 52 Stud Fitting Straight Tube to Port 6 mm (O.D.) M5x0.8 Metric
3101 08 10 52 Stud Fitting Straight Tube to Port 8 mm (O.D.) G 1/8 Male BSPP
3101 08 13 52 Stud Fitting Straight Tube to Port 8 mm (O.D.) G 1/4 Male BSPP
3101 08 17 52 Stud Fitting Straight Tube to Port 8 mm (O.D.) G 3/8 Male BSPP
3101 10 13 52 Stud Fitting Straight Tube to Port 10 mm (O.D.) G 1/4 Male BSPP
3101 10 17 52 Stud Fitting Straight Tube to Port 10 mm (O.D.) G 3/8 Male BSPP
3101 12 13 52 Stud Fitting Straight Tube to Port 12 mm (O.D.) G 1/4 Male BSPP
3101 12 17 52 Stud Fitting Straight Tube to Port 12 mm (O.D.) G 3/8 Male BSPP
3101 12 21 52 Stud Fitting Straight Tube to Port 12 mm (O.D.) G 1/2 Male BSPP
3102 04 00 52 Push-in Fitting Elbow 90° Tube to Tube 4 mm (O.D.) 4 mm (O.D.)
3102 06 00 52 Push-in Fitting Elbow 90° Tube to Tube 6 mm (O.D.) 6 mm (O.D.)
3102 08 00 52 Push-in Fitting Elbow 90° Tube to Tube 8 mm (O.D.) 8 mm (O.D.)
3102 10 00 52 Push-in Fitting Elbow 90° Tube to Tube 10 mm (O.D.) 10 mm (O.D.)
3102 12 00 52 Push-in Fitting Elbow 90° Tube to Tube 12 mm (O.D.) 12 mm (O.D.)
3104 04 00 52 Push-in Fitting Tee Tube to Tube 4 mm (O.D.) 4 mm (O.D.)
3104 06 00 52 Push-in Fitting Tee Tube to Tube 6 mm (O.D.) 6 mm (O.D.)
3104 08 00 52 Push-in Fitting Tee Tube to Tube 8 mm (O.D.) 8 mm (O.D.)
3104 08 06 52 Push-in Fitting Tee Tube to Tube 8 mm (O.D.) 6 mm (O.D.)
3104 10 00 52 Push-in Fitting Tee Tube to Tube 10 mm (O.D.) 10 mm (O.D.)
3106 04 00 52 Push-in Fitting Straight Tube to Tube 4 mm (O.D.) 4 mm (O.D.)
3106 04 06 52 Push-in Fitting Straight Tube to Tube 4 mm (O.D.) 6 mm (O.D.)
3106 06 00 52 Push-in Fitting Straight Tube to Tube 6 mm (O.D.) 6 mm (O.D.)
3106 06 08 52 Push-in Fitting Straight Tube to Tube 6 mm (O.D.) 8 mm (O.D.)
3106 08 00 52 Push-in Fitting Straight Tube to Tube 8 mm (O.D.) 8 mm (O.D.)
3106 10 00 52 Push-in Fitting Straight Tube to Tube 10 mm (O.D.) 10 mm (O.D.)
3109 04 10 52 Stud Fitting Elbow 90° Tube to Port 4 mm (O.D.) R 1/8 Male BSPT
3109 06 10 52 Stud Fitting Elbow 90° Tube to Port 6 mm (O.D.) R 1/8 Male BSPT
3109 06 13 52 Stud Fitting Elbow 90° Tube to Port 6 mm (O.D.) R 1/4 Male BSPT
3109 08 10 52 Stud Fitting Elbow 90° Tube to Port 8 mm (O.D.) R 1/8 Male BSPT
3109 08 13 52 Stud Fitting Elbow 90° Tube to Port 8 mm (O.D.) R 1/4 Male BSPT
3109 10 13 52 Stud Fitting Elbow 90° Tube to Port 10 mm (O.D.) R 1/4 Male BSPT
3109 10 17 52 Stud Fitting Elbow 90° Tube to Port 10 mm (O.D.) R 3/8 Male BSPT
3116 00 00 22 Union Bulkhead Straight Tube to Tube 6 mm (O.D.) 6 mm (O.D.)
3116 06 00 52 Union Bulkhead Straight Tube to Tube 6 mm (O.D.) 6 mm (O.D.)
3116 08 00 52 Union Bulkhead Straight Tube to Tube 8 mm (O.D.) 8 mm (O.D.)
3120 06 00 85 Plug-in Fitting Straight Tube Stem to Tube Stem 6 mm (I.D.) 6 mm (I.D.)
3120 08 00 52 Plug-in Fitting Straight Tube Stem to Tube Stem 8 mm (I.D.) 8 mm (I.D.)
3120 08 00 85 Plug-in Fitting Straight Tube Stem to Tube Stem 8 mm (I.D.) 8 mm (I.D.)
3120 10 00 85 Plug-in Fitting Straight Tube Stem to Tube Stem 10 mm (I.D.) 10 mm (I.D.)
3120 12 00 85 Plug-in Fitting Straight Tube Stem to Tube Stem 12 mm (I.D.) 12 mm (I.D.)
3126 06 00 52 Plug-in Fitting Straight Tube Stem to End Stop 6 mm (I.D.) Male
3136 08 13 52 Union Bulkhead Straight Tube to Port 8 mm (O.D.) G 1/4 Female BSPP
3140 04 00 52 Push-in Fitting Wye Tube to Tube 4 mm (O.D.) 4 mm (O.D.)
3140 06 00 52 Push-in Fitting Wye Tube to Tube 6 mm (O.D.) 6 mm (O.D.)
3140 08 00 52 Push-in Fitting Wye Tube to Tube 8 mm (O.D.) 8 mm (O.D.)
3140 60 00 Push-in Fitting Wye Tube to Tube 3/8" (O.D.) 3/8" (O.D.)
3142 00 00 08 Plug-in Fitting Wye Tube to Tube Stem 6 mm (O.D.) 6 mm (I.D.)
3142 04 00 52 Plug-in Fitting Wye Tube to Tube Stem 4 mm (O.D.) 4 mm (I.D.)
3151 06 00 52 Plug-in Fitting Straight Tube to End Stop 6 mm (O.D.) Female
3166 04 06 52 Plug-in Fitting Straight Tube to Tube Stem 4 mm (O.D.) 6 mm (I.D.)
3166 06 08 52 Plug-in Fitting Straight Tube to Tube Stem 6 mm (O.D.) 8 mm (I.D.)
3166 08 14 52 Plug-in Fitting Straight Tube to Tube Stem 8 mm (O.D.) 14 mm (I.D.)
3171 04 20 Stud Fitting Straight Tube to Port 4 mm (O.D.) 10-32 UNF Male UNF
3171 53 20 Stud Fitting Straight Tube to Port 1/8" (O.D.) 10-32 UNF Male UNF
3171 56 20 Stud Fitting Straight Tube to Port 1/4" (O.D.) 10-32 UNF Male UNF
3175 00 00 49 Stud Fitting Straight Tube to Port 12 mm (O.D.) R 1/2 Male BSPT
3175 04 10 52 Stud Fitting Straight Tube to Port 4 mm (O.D.) R 1/8 Male BSPT
3175 06 10 52 Stud Fitting Straight Tube to Port 6 mm (O.D.) R 1/8 Male BSPT
3175 06 13 52 Stud Fitting Straight Tube to Port 6 mm (O.D.) R 1/4 Male BSPT
3175 08 10 52 Stud Fitting Straight Tube to Port 8 mm (O.D.) R 1/8 Male BSPT
3175 08 13 52 Stud Fitting Straight Tube to Port 8 mm (O.D.) R 1/4 Male BSPT
3175 08 17 52 Stud Fitting Straight Tube to Port 8 mm (O.D.) R 3/8 Male BSPT
3175 10 13 52 Stud Fitting Straight Tube to Port 10 mm (O.D.) R 1/4 Male BSPT
3175 10 17 52 Stud Fitting Straight Tube to Port 10 mm (O.D.) R 3/8 Male BSPT
3175 12 13 52 Stud Fitting Straight Tube to Port 12 mm (O.D.) R 1/4 Male BSPT
3175 12 17 52 Stud Fitting Straight Tube to Port 12 mm (O.D.) R 3/8 Male BSPT
3175 12 21 52 Stud Fitting Straight Tube to Port 12 mm (O.D.) R 1/2 Male BSPT
3182 00 00 17 Plug-in Fitting Elbow 90° Tube to Tube Stem 6 mm (O.D.) 4 mm (I.D.)
3182 04 00 52 Plug-in Fitting Elbow 90° Tube to Tube Stem 4 mm (O.D.) 4 mm (I.D.)
3182 06 00 52 Plug-in Fitting Elbow 90° Tube to Tube Stem 6 mm (O.D.) 6 mm (I.D.)
3182 08 00 52 Plug-in Fitting Elbow 90° Tube to Tube Stem 8 mm (O.D.) 8 mm (I.D.)
3183 06 00 52 Stud Fitting Run Tee Tube to Tube Stem 6 mm (O.D.) 6 mm (I.D.)
3188 06 00 52 Plug-in Fitting Branch Tee Tube to Tube Stem 6 mm (O.D.) 6 mm (I.D.)
3192 04 10 52 Stud Fitting Elbow 90° Tube to Port 4 mm (O.D.) G 1/8 Female BSPP
3193 00 00 23 Stud Fitting Run Tee Tube to Port 6 mm (O.D.) M10x1.0 Metric
3198 00 00 09 Stud Fitting Branch Tee Tube to Port 6 mm (O.D.) M12x1.5 Metric
3198 06 10 52 Stud Fitting Branch Tee Tube to Port 6 mm (O.D.) G 1/8 Male BSPP
3199 00 01 42 Stud Fitting Elbow 90° Tube to Port 6 mm (O.D.) M7x1.0 Metric
3199 04 10 52 Stud Fitting Elbow 90° Tube to Port 4 mm (O.D.) G 1/8 Male BSPP
3199 04 13 52 Stud Fitting Elbow 90° Tube to Port 4 mm (O.D.) G 1/4 Male BSPP
3199 04 19 52 Stud Fitting Elbow 90° Tube to Port 4 mm (O.D.) M5x0.8 Metric
3199 06 10 52 Stud Fitting Elbow 90° Tube to Port 6 mm (O.D.) G 1/8 Male BSPP
3199 06 13 52 Stud Fitting Elbow 90° Tube to Port 6 mm (O.D.) G 1/4 Male BSPP
3199 06 19 52 Stud Fitting Elbow 90° Tube to Port 6 mm (O.D.) M5x0.8 Metric
3199 08 10 52 Stud Fitting Elbow 90° Tube to Port 8 mm (O.D.) G 1/8 Male BSPP
3199 08 13 52 Stud Fitting Elbow 90° Tube to Port 8 mm (O.D.) G 1/4 Male BSPP
3199 08 17 52 Stud Fitting Elbow 90° Tube to Port 8 mm (O.D.) G 3/8 Male BSPP
3199 10 13 52 Stud Fitting Elbow 90° Tube to Port 10 mm (O.D.) G 1/4 Male BSPP
3199 10 17 52 Stud Fitting Elbow 90° Tube to Port 10 mm (O.D.) G 3/8 Male BSPP
3199 10 21 52 Stud Fitting Elbow 90° Tube to Port 10 mm (O.D.) G 1/2 Male BSPP
3199 12 13 52 Stud Fitting Elbow 90° Tube to Port 12 mm (O.D.) G 1/4 Male BSPP
3199 12 17 52 Stud Fitting Elbow 90° Tube to Port 12 mm (O.D.) G 3/8 Male BSPP
3199 12 21 52 Stud Fitting Elbow 90° Tube to Port 12 mm (O.D.) G 1/2 Male BSPP
3462 08 00 Plug-in Fitting Elbow 90° Tube to Tube Stem 8 mm (O.D.) 8 mm (I.D.)
3474 08 00 Push-in Fitting Union Tee Tube to Tube 8 mm (O.D.) 8 mm (O.D.)
3018 06 10 Banjo Elbow 90° Tube to Port 6 mm (O.D.) R 1/8 Male BSPT
3018 06 13 Banjo Elbow 90° Tube to Port 6 mm (O.D.) R 1/4 Male BSPT
3018 08 10 Banjo Elbow 90° Tube to Port 8 mm (O.D.), 5/16" R 1/8 Male BSPT
3018 08 10 52 Banjo Elbow 90° Tube to Port 8 mm (O.D.), 5/16" R 1/8 Male BSPT
3018 08 13 Banjo Elbow 90° Tube to Port 8 mm (O.D.), 5/16" R 1/4 Male BSPT
3018 10 13 Banjo Elbow 90° Tube to Port 10 mm (O.D.) R 1/4 Male BSPT
3018 10 17 Banjo Elbow 90° Tube to Port 10 mm (O.D.) R 3/8 Male BSPT
3018 12 13 Banjo Elbow 90° Tube to Port 12 mm (O.D.) R 1/4 Male BSPT
3018 12 17 Banjo Elbow 90° Tube to Port 12 mm (O.D.) R 3/8 Male BSPT
3018 56 11 Banjo Elbow 90° Tube to Port 1/4" (O.D.) 1/8" NPT Male NPT
3091 04 10 Self-sealing Straight Tube to Port 4 mm (O.D.), 5/32" R 1/8 Male BSPT
3091 06 10 Self-sealing Straight Tube to Port 6 mm (O.D.) R 1/8 Male BSPT
3091 08 10 Self-sealing Straight Tube to Port 8 mm (O.D.), 5/16" R 1/8 Male BSPT
3091 08 13 Self-sealing Straight Tube to Port 8 mm (O.D.), 5/16" R 1/4 Male BSPT
3118 03 09 Banjo Elbow 90° Tube to Port 3 mm (O.D.) M3x0.5 Male Metric
3118 04 10 Banjo Elbow 90° Tube to Port 4 mm (O.D.), 5/32" G 1/8 Male BSPP
3118 04 19 Banjo Elbow 90° Tube to Port 4 mm (O.D.), 5/32" M5x0.8 Male Metric
3118 04 19 52 Banjo Elbow 90° Tube to Port 4 mm (O.D.), 5/32" M5x0.8 Male Metric
3118 04 20 Banjo Elbow 90° Tube to Port 4 mm (O.D.), 5/32" 10-32 UNF Male UNF
3118 06 10 Banjo Elbow 90° Tube to Port 6 mm (O.D.) G 1/8 Male BSPP
3118 06 10 52 Banjo Elbow 90° Tube to Port 6 mm (O.D.) G 1/8 Male BSPP
3118 06 13 Banjo Elbow 90° Tube to Port 6 mm (O.D.) G 1/4 Male BSPP
3118 06 13 52 Banjo Elbow 90° Tube to Port 6 mm (O.D.) G 1/4 Male BSPP
3118 06 19 Banjo Elbow 90° Tube to Port 6 mm (O.D.) M5x0.8 Male Metric
3118 08 10 Banjo Elbow 90° Tube to Port 8 mm (O.D.), 5/16" G 1/8 Male BSPP
3118 08 13 Banjo Elbow 90° Tube to Port 8 mm (O.D.), 5/16" G 1/4 Male BSPP
3118 08 17 Banjo Elbow 90° Tube to Port 8 mm (O.D.), 5/16" G 3/8 Male BSPP
3118 10 13 Banjo Elbow 90° Tube to Port 10 mm (O.D.) G 1/4 Male BSPP
3118 10 17 Banjo Elbow 90° Tube to Port 10 mm (O.D.) G 3/8 Male BSPP
3118 10 21 Banjo Elbow 90° Tube to Port 10 mm (O.D.) G 1/2 Male BSPP
3118 12 17 Banjo Elbow 90° Tube to Port 12 mm (O.D.) G 3/8 Male BSPP
3118 12 21 Banjo Elbow 90° Tube to Port 12 mm (O.D.) G 1/2 Male BSPP
3118 56 20 Banjo Elbow 90° Tube to Port 1/4" (O.D.) 10-32 UNF Male UNF
3119 04 10 Banjo Elbow 90° Tube to Port 4 mm (O.D.), 5/32" G 1/8 Male BSPP
3119 04 19 Banjo Elbow 90° Tube to Port 4 mm (O.D.), 5/32" M5x0.8 Male Metric
3119 06 10 Banjo Elbow 90° Tube to Port 6 mm (O.D.) G 1/8 Male BSPP
3119 06 13 Banjo Elbow 90° Tube to Port 6 mm (O.D.) G 1/4 Male BSPP
3119 08 13 Banjo Elbow 90° Tube to Port 4 mm (O.D.), 5/32" G 1/4 Male BSPP
3119 08 17 Banjo Elbow 90° Tube to Port 4 mm (O.D.), 5/32" G 3/8 Male BSPP
3119 10 17 Banjo Elbow 90° Tube to Port 10 mm (O.D.) G 3/8 Male BSPP
3124 04 10 Banjo Elbow 90° Tube to Port 4 mm (O.D.), 5/32" G 1/8 Male OR Female BSPP
3124 04 19 Banjo Elbow 90° Tube to Port 4 mm (O.D.), 5/32" M5x0.8 Male OR Female Metric
3124 06 13 Banjo Elbow 90° Tube to Port 6 mm (O.D.) G 1/4 Male OR Female BSPP
3124 08 17 Banjo Elbow 90° Tube to Port 8 mm (O.D.), 5/16" G 3/8 Male OR Female BSPP
3149 04 10 Banjo Elbow 90° Tube to Port 4 mm (O.D.), 5/32" G 1/8 Male BSPP
3149 04 19 Banjo Elbow 90° Tube to Port 4 mm (O.D.), 5/32" M5x0.8 Male Metric
3149 06 10 Banjo Elbow 90° Tube to Port 6 mm (O.D.) G 1/8 Male BSPP
3149 06 13 Banjo Elbow 90° Tube to Port 6 mm (O.D.) G 1/4 Male BSPP
3149 08 13 Banjo Elbow 90° Tube to Port 8 mm (O.D.), 5/16" G 1/4 Male BSPP
3149 08 17 Banjo Elbow 90° Tube to Port 8 mm (O.D.), 5/16" G 3/8 Male BSPP
3149 10 17 Banjo Elbow 90° Tube to Port 10 mm (O.D.) G 3/8 Male BSPP
3159 04 10 Oscillating Elbow 90° Tube to Port 4 mm (O.D.), 5/32" R 1/8 Male BSPT
3159 06 10 Oscillating Elbow 90° Tube to Port 6 mm (O.D.) R 1/8 Male BSPT
3159 06 13 Oscillating Elbow 90° Tube to Port 6 mm (O.D.) R 1/4 Male BSPT
3159 08 10 Oscillating Elbow 90° Tube to Port 8 mm (O.D.), 5/16" R 1/8 Male BSPT
3159 08 13 Oscillating Elbow 90° Tube to Port 8 mm (O.D.), 5/16" R 1/4 Male BSPT
3159 08 17 Oscillating Elbow 90° Tube to Port 8 mm (O.D.), 5/16" R 3/8 Male BSPT
3159 10 13 Oscillating Elbow 90° Tube to Port 10 mm (O.D.) R 1/4 Male BSPT
3159 10 17 Oscillating Elbow 90° Tube to Port 10 mm (O.D.) R 3/8 Male BSPT
3159 12 13 Oscillating Elbow 90° Tube to Port 12 mm (O.D.) R 1/4 Male BSPT
3159 12 17 Oscillating Elbow 90° Tube to Port 12 mm (O.D.) R 3/8 Male BSPT
3160 04 00 Self-sealing Straight Tube to Tube Stem 4 mm (O.D.)
3160 06 00 Self-sealing Straight Tube to Tube Stem 6 mm (O.D.)
3160 08 00 Self-sealing Straight Tube to Tube Stem 8 mm (O.D.)
3189 04 10 Oscillating Elbow 90° Tube to Port 4 mm (O.D.), 5/32" G 1/8 Male BSPP
3189 04 19 Oscillating Elbow 90° Tube to Port 4 mm (O.D.), 5/32" M5x0.8 Male Metric
3189 06 10 Oscillating Elbow 90° Tube to Port 6 mm (O.D.) G 1/8 Male BSPP
3189 06 13 Oscillating Elbow 90° Tube to Port 6 mm (O.D.) G 1/4 Male BSPP
3189 06 19 Oscillating Elbow 90° Tube to Port 6 mm (O.D.) M5x0.8 Male Metric
3189 08 10 Oscillating Elbow 90° Tube to Port 8 mm (O.D.), 5/16" G 1/8 Male BSPP
3189 08 13 Oscillating Elbow 90° Tube to Port 8 mm (O.D.), 5/16" G 1/4 Male BSPP
3189 08 17 Oscillating Elbow 90° Tube to Port 8 mm (O.D.), 5/16" G 3/8 Male BSPP
3189 10 13 Oscillating Elbow 90° Tube to Port 10 mm (O.D.) G 1/4 Male BSPP
3189 10 17 Oscillating Elbow 90° Tube to Port 10 mm (O.D.) G 3/8 Male BSPP
3189 12 13 Oscillating Elbow 90° Tube to Port 12 mm (O.D.) G 1/4 Male BSPP
3189 12 17 Oscillating Elbow 90° Tube to Port 12 mm (O.D.) G 3/8 Male BSPP
3391 04 10 Self-sealing Straight Tube to Port 4 mm (O.D.), 5/32" G 1/8 Male BSPP
3391 06 10 Self-sealing Straight Tube to Port 6 mm (O.D.) G 1/8 Male BSPP
3391 08 10 Self-sealing Straight Tube to Port 8 mm (O.D.), 5/16" G 1/8 Male BSPP
3391 08 13 Self-sealing Straight Tube to Port 8 mm (O.D.), 5/16" G 1/4 Male BSPP
3391 10 17 Self-sealing Straight Tube to Port 10 mm (O.D.) G 3/8 Male BSPP
3524 00 10 Banjo n/a n/a G 1/8 Male OR Female BSPP
3524 00 13 Banjo n/a n/a G 1/4 Male OR Female BSPP
3524 00 17 Banjo n/a n/a G 3/8 Male OR Female BSPP
3524 00 19 Banjo n/a n/a M5x0.8 Male OR Female Metric
3524 00 21 Banjo n/a n/a G 1/2 Male OR Female BSPP
3527 00 10 Banjo n/a n/a G 1/8 Male BSPP
3527 00 13 Banjo n/a n/a G 1/4 Male BSPP
3527 00 17 Banjo n/a n/a G 3/8 Male BSPP
3527 00 19 Banjo n/a n/a M5x0.8 Male Metric
3528 00 10 Banjo n/a n/a G 1/8 Male BSPP
3528 00 13 Banjo n/a n/a G 1/4 Male BSPP
3528 00 17 Banjo n/a n/a G 3/8 Male BSPP
3528 00 19 Banjo n/a n/a M5x0.8 Male Metric
3529 00 10 Banjo n/a n/a G 1/8 Male BSPP
3529 00 13 Banjo n/a n/a G 1/4 Male BSPP
3529 00 17 Banjo n/a n/a G 3/8 Male BSPP
3538 04 10 Banjo Elbow 90° n/a 4 mm (O.D.), 5/32" G 1/8
3538 04 19 Banjo Elbow 90° n/a 4 mm (O.D.), 5/32" M5x0.8
3538 06 10 Banjo Elbow 90° n/a 6 mm (O.D.) G 1/8
3538 06 13 Banjo Elbow 90° n/a 6 mm (O.D.) G 1/4
3538 06 19 Banjo Elbow 90° n/a 6 mm (O.D.) M5x0.8
3538 08 10 Banjo Elbow 90° n/a 8 mm (O.D.), 5/16" G 1/8
3538 08 13 Banjo Elbow 90° n/a 8 mm (O.D.), 5/16" G 1/4
3538 08 17 Banjo Elbow 90° n/a 8 mm (O.D.), 5/16" G 3/8
3538 10 13 Banjo Elbow 90° n/a 10 mm (O.D.) G 1/4
3538 10 17 Banjo Elbow 90° n/a 10 mm (O.D.) G 3/8
3538 10 21 Banjo Elbow 90° n/a 10 mm (O.D.) G 1/2
3538 12 17 Banjo Elbow 90° n/a 12 mm (O.D.) G 3/8
3538 12 21 Banjo Elbow 90° n/a 12 mm (O.D.) G 1/2
3539 06 10 Banjo Elbow 90° n/a 6 mm (O.D.) G 1/8
3539 06 13 Banjo Elbow 90° n/a 6 mm (O.D.) G 1/4
3539 08 13 Banjo Elbow 90° n/a 8 mm (O.D.), 5/16" G 1/4
3539 08 17 Banjo Elbow 90° n/a 8 mm (O.D.), 5/16" G 3/8
3539 10 17 Banjo Elbow 90° n/a 10 mm (O.D.) G 3/8
3549 04 10 Banjo Elbow 90° n/a 4 mm (O.D.), 5/32" G 1/8
3549 04 13 Banjo Elbow 90° n/a 4 mm (O.D.), 5/32" G 1/4
3549 04 19 Banjo Elbow 90° n/a 4 mm (O.D.), 5/32" M5x0.8
3549 06 10 Banjo Elbow 90° n/a 6 mm (O.D.) G 1/8
3549 06 13 Banjo Elbow 90° n/a 6 mm (O.D.) G 1/4
3549 06 17 Banjo Elbow 90° n/a 6 mm (O.D.) G 3/8
3549 08 13 Banjo Elbow 90° n/a 8 mm (O.D.), 5/16" G 1/4
3549 08 17 Banjo Elbow 90° n/a 8 mm (O.D.), 5/16" G 3/8
3549 10 17 Banjo Elbow 90° n/a 10 mm (O.D.) G 3/8
3158 08 21 Stud Fitting Wye Tube to Barb 8 mm (O.D.) G 1/2 Male BSPT
3008 04 11 Push-in Fitting Branch Tee Tube to Port 5/32" (O.D) 1/8" NPT Female NPT
3008 04 14 Push-in Fitting Branch Tee Tube to Port 5/32" (O.D) 1/4" NPT Female NPT
3008 08 11 Push-in Fitting Branch Tee Tube to Port 5/16" (O.D) 1/8" NPT Female NPT
3008 08 14 Push-in Fitting Branch Tee Tube to Port 5/16" (O.D) 1/4" NPT Female NPT
3008 53 11 Push-in Fitting Branch Tee Tube to Port 1/8" (O.D) 1/8" NPT Female NPT
3008 56 14 Push-in Fitting Branch Tee Tube to Port 1/4" (O.D) 1/4" NPT Female NPT
3009 04 14 Stud Fitting Elbow 90° Tube to Port 5/32" (O.D) 1/4" NPT Female NPT
3009 04 20 Stud Fitting Elbow 90° Tube to Port 5/32" (O.D) 10-32 UNF Female UNF
3009 08 11 Stud Fitting Elbow 90° Tube to Port 5/16" (O.D) 1/8" NPT Female NPT
3009 53 11 Stud Fitting Elbow 90° Tube to Port 1/8" (O.D) 1/8" NPT Female UNF
3009 53 20 Stud Fitting Elbow 90° Tube to Port 1/8" (O.D) 10-32 UNF Female UNF
3009 55 11 Stud Fitting Elbow 90° Tube to Port 3/16" (O.D) 1/8" NPT Female NPT
3009 56 18 Stud Fitting Elbow 90° Tube to Port 1/4" (O.D) 3/8" NPT Female NPT
3009 56 20 Stud Fitting Elbow 90° Tube to Port 1/4" (O.D) 10-32 UNF Female UNF
3009 60 11 Stud Fitting Elbow 90° Tube to Port 3/8" (O.D) 1/8" NPT Female NPT
3009 60 22 Stud Fitting Elbow 90° Tube to Port 3/8" (O.D) 1/2" NPT Female NPT
3009 62 14 Stud Fitting Elbow 90° Tube to Port 1/2" (O.D) 1/4" NPT Female NPT
3009 62 18 Stud Fitting Elbow 90° Tube to Port 1/2" (O.D) 3/8" NPT Female NPT
3009 62 22 Stud Fitting Elbow 90° Tube to Port 1/2" (O.D) 1/2" NPT Female NPT
3014 53 11 Stud Fitting Straight Tube to Port 1/8" (O.D) 1/8" NPT Female NPT
3014 53 20 Stud Fitting Straight Tube to Port 1/8" (O.D) 10-32 UNF Female UNF
3014 55 11 Stud Fitting Straight Tube to Port 3/16" (O.D) 1/8" NPT Female NPT
3014 55 14 Stud Fitting Straight Tube to Port 3/16" (O.D) 1/4" NPT Female NPT
3014 56 18 Stud Fitting Straight Tube to Port 1/4" (O.D) 3/8" NPT Female NPT
3014 56 20 Stud Fitting Straight Tube to Port 1/4" (O.D) 10-32 UNF Female UNF
3014 60 11 Stud Fitting Straight Tube to Port 3/8" (O.D) 1/8" NPT Female NPT
3014 60 22 Stud Fitting Straight Tube to Port 3/8" (O.D) 1/2" NPT Female NPT
3018 08 11 Banjo Elbow 90° Tube to Port 5/16" (O.D) 1/8" NPT Male NPT
3091 56 11 Self-sealing Straight Tube to Port 1/4" (O.D) 1/8" NPT Male NPT
3091 60 14 Self-sealing Straight Tube to Port 3/8" (O.D) 1/4" NPT Male NPT
3091 60 18 Self-sealing Straight Tube to Port 3/8" (O.D) 3/8" NPT Male NPT
3102 04 56 Push-in Fitting Elbow 90° Tube to Tube 5/32" (O.D) 1/4" (O.D)
3103 04 14 Stud Fitting Run Tee Tube to Port 5/32" (O.D) 1/4" NPT Male NPT
3103 04 20 Stud Fitting Run Tee Tube to Port 5/32" (O.D) 10-32 UNF Male UNF
3103 08 14 Stud Fitting Run Tee Tube to Port 5/16" (O.D) 1/4" NPT Male NPT
3103 53 08 Stud Fitting Run Tee Tube to Port 1/8" (O.D) 1/16" NPT Male NPT
3103 53 11 Stud Fitting Run Tee Tube to Port 1/8" (O.D) 1/8" NPT Male NPT
3103 55 11 Stud Fitting Run Tee Tube to Port 3/16" (O.D) 1/8" NPT Male NPT
3106 53 04 Push-in Fitting Straight Tube to Tube 1/8" (O.D) 5/32" (O.D)
3108 04 14 Push-in Fitting Branch Tee Tube to Port 5/32" (O.D) 1/4" NPT Male NPT
3108 04 20 Push-in Fitting Branch Tee Tube to Port 5/32" (O.D) 10-32 UNF Male UNF
3108 10 14 Push-in Fitting Branch Tee Tube to Port 10 mm (O.D) 1/4" NPT Male NPT
3108 10 22 Push-in Fitting Branch Tee Tube to Port 10 mm (O.D) 1/2" NPT Male NPT
3108 12 18 Push-in Fitting Branch Tee Tube to Port 12 mm (O.D) 3/8" NPT Male NPT
3108 60 21 Push-in Fitting Branch Tee Tube to Port 3/8" (O.D) 1/2" BSPT Male BSPT
3108 60 22 Push-in Fitting Branch Tee Tube to Port 3/8" (O.D) 1/2" NPT Male NPT
3108 62 14 Push-in Fitting Branch Tee Tube to Port 1/2" (O.D) 1/4" NPT Male NPT
3109 53 08 Stud Fitting Elbow 90° Tube to Port 1/8" (O.D) 1/16" NPT Male UNF
3113 04 11 Stud Fitting Elbow 45° Tube to Port 5/32" (O.D) 1/8" NPT Male NPT
3113 04 14 Stud Fitting Elbow 45° Tube to Port 5/32" (O.D) 1/4" NPT Male NPT
3113 04 20 Stud Fitting Elbow 45° Tube to Port 5/32" (O.D) 10-32 UNF Male UNF
3113 08 14 Stud Fitting Elbow 45° Tube to Port 5/16" (O.D) 1/4" NPT Male NPT
3121 04 11 Plug-in Fitting Straight Tube Stem to Port 5/32" (O.D) 1/8" NPT Male NPT
3121 08 11 Plug-in Fitting Straight Tube Stem to Port 5/16" (O.D) 1/8" NPT Male NPT
3121 56 11 Plug-in Fitting Straight Tube Stem to Port 1/4" (O.D) 1/8" NPT Male NPT
3121 56 14 Plug-in Fitting Straight Tube Stem to Port 1/4" (O.D) 1/4" NPT Male NPT
3121 60 11 Plug-in Fitting Straight Tube Stem to Port 3/8" (O.D) 1/8" NPT Male NPT
3121 60 14 Plug-in Fitting Straight Tube Stem to Port 3/8" (O.D) 1/4" NPT Male NPT
3121 60 18 Plug-in Fitting Straight Tube Stem to Port 3/8" (O.D) 3/8" NPT Male NPT
3121 62 18 Plug-in Fitting Straight Tube Stem to Port 1/2" (O.D) 3/8" NPT Male NPT
3121 62 22 Plug-in Fitting Straight Tube Stem to Port 1/2" (O.D) 1/2" NPT Male NPT
3129 04 11 Stud Fitting Elbow 90° Tube to Port 5/32" (O.D) 1/8" NPT Male NPT
3129 60 11 Stud Fitting Elbow 90° Tube to Port 3/8" (O.D) 1/8" NPT Male NPT
3131 04 20 Stud Fitting Straight Tube Stem to Port 5/32" (O.D) 10-32 UNF Male UNF
3139 62 00 Union Bulkhead Elbow 90° Tube to Tube 1/2" (O.D) 1/2" (O.D)
3142 53 00 Plug-in Fitting Wye Tube to Tube Stem 1/8" (O.D) 1/8" (O.D)
3142 60 00 Plug-in Fitting Wye Tube to Tube Stem 3/8" (O.D) 3/8" (O.D)
3148 04 14 Stud Fitting Wye Tube to Port 5/32" (O.D) 1/4" NPT Male NPT
3148 56 11 Stud Fitting Wye Tube to Port 1/4" (O.D) 1/8" NPT Male NPT
3148 60 14 Stud Fitting Wye Tube to Port 3/8" (O.D) 1/4" NPT Male NPT
3148 60 18 Stud Fitting Wye Tube to Port 3/8" (O.D) 3/8" NPT Male NPT
3149 04 20 Banjo Elbow 90° Tube to Port 5/32" (O.D) 10-32 UNF Male UNF
3159 04 11 Oscillating Elbow 90° Tube to Port 5/32" (O.D) 1/8" NPT Male NPT
3159 56 11 Oscillating Elbow 90° Tube to Port 1/4" (O.D) 1/8" NPT Male NPT
3159 56 14 Oscillating Elbow 90° Tube to Port 1/4" (O.D) 1/4" NPT Male NPT
3166 08 60 Plug-in Fitting Straight Tube to Tube Stem 5/16" (O.D) 3/8" (O.D)
3168 56 53 Plug-in Fitting Straight Tube to Tube Stem 1/4" (O.D) 1/8" (O.D)
3168 60 56 Plug-in Fitting Straight Tube to Tube Stem 3/8" (O.D) 1/4" (O.D)
3169 53 20 Stud Fitting Elbow 90° Tube to Port 1/8" (O.D) 10-32 UNF Male UNF
3182 04 56 Plug-in Fitting Elbow 90° Tube to Tube Stem 5/32" (O.D) 1/4" (O.D)
3188 53 00 Plug-in Fitting Branch Tee Tube to Tube Stem 1/8" (O.D) 1/8" (O.D)
3188 56 00 Plug-in Fitting Branch Tee Tube to Tube Stem 1/4" (O.D) 1/4" (O.D)
3188 60 00 Plug-in Fitting Branch Tee Tube to Tube Stem 3/8" (O.D) 3/8" (O.D)
3188 62 00 Plug-in Fitting Branch Tee Tube to Tube Stem 1/2" (O.D) 1/2" (O.D)
3306 56 04 Multiple Fitting Union Tee Tube to Tube 1/4" (O.D) 5/32" (O.D)
3306 56 56 Multiple Fitting Union Tee Tube to Tube 1/4" (O.D) 1/4" (O.D)
3104 12 08 Push-in Fitting Tee Tube to Tube 12 mm (O.D) 8 mm (O.D)
3114 08 21 Stud Fitting Straight Tube to Port 8 mm (O.D) G 1/2 Female BSPP
3114 12 13 Stud Fitting Straight Tube to Port 12 mm (O.D) G 1/4 Female BSPP
3140 08 12 Push-in Fitting Wye Tube to Tube 8 mm (O.D) 12 mm (O.D) Tube
3140 56 00 Push-in Fitting Wye Tube to Tube 1/4" (O.D) 1/4" (O.D) Tube
3175 12 14 Stud Fitting Straight Tube to Port 12 mm (O.D) 1/4 NPT NPT
3198 06 67 Stud Fitting Branch Tee Tube to Port 6 mm (O.D) M12x1.5 Metric
3018 56 18 Banjo Elbow 90° Tube to Port 1/4" (O.D.) 3/8" NPT Male NPT
3018 60 14 Banjo Elbow 90° Tube to Port 3/8" (O.D.) 1/4" NPT Male NPT
3018 60 18 Banjo Elbow 90° Tube to Port 3/8" (O.D.) 3/8" NPT Male NPT
3091 04 11 Self-sealing Straight Tube to Port 5/32" (O.D) 1/8" NPT Male NPT
3091 56 14 Self-sealing Straight Tube to Port 1/4" (O.D) 1/4" NPT Male NPT
3113 56 11 Stud Fitting Elbow 45° Tube to Port 1/4" (O.D) 1/8" NPT Male NPT
3113 56 14 Stud Fitting Elbow 45° Tube to Port 1/4" (O.D) 1/4" NPT Male NPT
3113 60 14 Stud Fitting Elbow 45° Tube to Port 3/8" (O.D) 1/4" NPT Male NPT
3113 60 18 Stud Fitting Elbow 45° Tube to Port 3/8" (O.D) 3/8" NPT Male NPT
3129 56 18 Stud Fitting Elbow 90° Tube to Port 1/4" (O.D.) 3/8" NPT Male NPT
3139 53 00 Union Bulkhead Elbow 90° Tube to Tube 1/8" (O.D) 1/8" (O.D)
3139 56 00 Union Bulkhead Elbow 90° Tube to Tube 1/4" (O.D) 1/4" (O.D)
3139 60 00 Union Bulkhead Elbow 90° Tube to Tube 3/8" (O.D) 3/8" (O.D)
3144 04 56 Multiple Fitting Double Wye Tube to Tube 5/32" (O.D.) 1/4" (O.D.)
3169 04 20 Stud Fitting Elbow 90° Tube to Port 5/32" (O.D) 10-32 UNF Male UNF
3180 53 00 Plug-in Fitting Elbow 45° Tube to Tube Stem 1/8" (O.D.) 1/8" (O.D.)
3180 56 00 Plug-in Fitting Elbow 45° Tube to Tube Stem 1/4" (O.D.) 1/4" (O.D.)
3181 56 55 Stud Fitting Straight Tube to Port 1/4" (O.D.) M7x1.0 Metric
3182 56 60 Plug-in Fitting Elbow 90° Tube to Tube Stem 1/4" (O.D) 3/8" (O.D)
3182 62 00 Plug-in Fitting Elbow 90° Tube to Tube Stem 1/2" (O.D) 1/2" (O.D)
3184 53 00 Plug-in Fitting Elbow 90° Tube to Tube Stem 1/8" (O.D.) 1/8" (O.D.)
3184 60 00 Plug-in Fitting Elbow 90° Tube to Tube Stem 3/8" (O.D.) 3/8" (O.D.)

688037
A43098