Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Parker Legris has designed different accessories to protect operators and equipment, and prevent accidental disconnection of tubing. Colour-coding also allows for fluid circuit identification.
Parker Legris has designed different accessories to improve safety and circuit identification. Those accessories are compatible with the LF 3000® Push-In Fittings , LIQUIfit® ranges.
Features/Benefits:
- Safety
• Protection of operators and equipment
• Prevents accidental disconnection
• Disconnection only possible with tooling
• Resistance to grease and cleaning agents- Ergonomic
• Colour-coding for fluid circuit identification (6 colours)
• Setting and fixing of your circuits thanks to clips and release button covers
• Easy disconnection with tool where access is difficult
• Adapted to meet all installation configurations
Markets:
• Factory Automation
• Vehicule Assembly Facilities
• Food and Beverage
• Semiconductor
• Wearing Apparel
• Packaging Machinery
Applications:
• Pneumatic Machinery Equipment
• Low Pressure Compressed Air Conveying
• Suitable for Vaccum Applications
Technologies:
• Safety Accessories
• Safety Tools
• Circuit Identification
• Push-In Fittings
• Push-to-Connect Fittings
• Pneumatic Fittings
• Instant Fittings
• Quick Fittings
• Connectors
Technical Characteristics:
• Compatible ranges: LF 3000®, LIQUIfit®• Materials: Technical polymer, nickel-plated brass
• Pressure: Vacuum to 20 bar• Temperature: -20°C to +95°C
• Ø Metric: 4mm to 14 mm
Product Types:
• Tamper-Proof Safety clips
• Clip Strip for Tubes and Fittings
• Disconnection Tool
• Coloured Release Button Covers
• Reducer
• Internal Hex plug
| Product Demos & Tutorials |
|---|
| Parker Legris--Installation guide for push-in fittings |
| How to Install Parker's Prestolok PLP Composite / LF3000 Fittings |
| Parker Legris--Product Demo : LF3000® Fittings |
| Literature and Reference Materials |
|---|
| LF 3000® Accessories for Push-In Fittings Datasheet |
| Products | Product Type | Color | Connection 1 Type | Connection 2 Thread Size | Connection 1 Thread Size | Connection 2 Type | Connection 1 Tube Outside Diameter | Product Style |
|---|---|---|---|---|---|---|---|---|
| 0178 10 19 | Accessories for Push-In Fittings | n/a | BSPP | M5x0.8 | G 1/8 | Metric | Reducer Male / Female Stud Thread | |
| 0178 13 10 | Accessories for Push-In Fittings | n/a | BSPP | G 1/8 | G 1/4 | BSPP | Reducer Male / Female Stud Thread | |
| 0178 17 10 | Accessories for Push-In Fittings | n/a | BSPP | G 1/8 | G 3/8 | BSPP | Reducer Male / Female Stud Thread | |
| 0178 17 13 | Accessories for Push-In Fittings | n/a | BSPP | G 1/4 | G 3/8 | BSPP | Reducer Male / Female Stud Thread | |
| 0178 21 13 | Accessories for Push-In Fittings | n/a | BSPP | G 1/4 | G 1/2 | BSPP | Reducer Male / Female Stud Thread | |
| 0178 21 17 | Accessories for Push-In Fittings | n/a | BSPP | G 3/8 | G 1/2 | BSPP | Reducer Male / Female Stud Thread | |
| 0178 27 21 | Accessories for Push-In Fittings | n/a | BSPP | G 1/2 | G 3/4 | BSPP | Reducer Male / Female Stud Thread | |
| 0178 55 19 | Accessories for Push-In Fittings | n/a | Metric | M5x0.8 | M7x1.0 | Metric | Reducer Male / Female Stud Thread | |
| 0222 21 00 | Accessories for Push-In Fittings | n/a | BSPP | G 1/2 | Internal Hexagonal Plug Male Stud Thread | |||
| 0222 55 00 | Accessories for Push-In Fittings | n/a | Metric | M7x1.0 | Internal Hexagonal Plug Male Stud Thread | |||
| 0222 10 00 | Accessories for Push-In Fittings | n/a | BSPP | G 1/8 | Internal Hexagonal Plug Male Stud Thread | |||
| 0222 13 00 | Accessories for Push-In Fittings | n/a | BSPP | G 1/4 | Internal Hexagonal Plug Male Stud Thread | |||
| 0222 17 00 | Accessories for Push-In Fittings | n/a | BSPP | G 3/8 | Internal Hexagonal Plug Male Stud Thread | |||
| 0222 19 00 | Accessories for Push-In Fittings | n/a | Metric | M5x0.8 | Internal Hexagonal Plug Male Stud Thread | |||
| 3110 04 00 | Accessories for Push-In Fittings | Natural | 4 mm (O.D.) | Release Button Covers | ||||
| 3110 04 02 | Accessories for Push-In Fittings | Green | 4 mm (O.D.) | Release Button Covers | ||||
| 3110 04 03 | Accessories for Push-In Fittings | Red | 4 mm (O.D.) | Release Button Covers | ||||
| 3110 04 04 | Accessories for Push-In Fittings | Blue | 4 mm (O.D.) | Release Button Covers | ||||
| 3110 04 05 | Accessories for Push-In Fittings | Yellow | 4 mm (O.D.) | Release Button Covers | ||||
| 3110 06 00 | Accessories for Push-In Fittings | Natural | 6 mm (O.D.) | Release Button Covers | ||||
| 3110 06 02 | Accessories for Push-In Fittings | Green | 6 mm (O.D.) | Release Button Covers | ||||
| 3110 06 03 | Accessories for Push-In Fittings | Red | 6 mm (O.D.) | Release Button Covers | ||||
| 3110 06 04 | Accessories for Push-In Fittings | Blue | 6 mm (O.D.) | Release Button Covers | ||||
| 3110 06 05 | Accessories for Push-In Fittings | Yellow | 6 mm (O.D.) | Release Button Covers | ||||
| 3110 08 00 | Accessories for Push-In Fittings | Natural | 8 mm (O.D.) | Release Button Covers | ||||
| 3110 08 02 | Accessories for Push-In Fittings | Green | 8 mm (O.D.) | Release Button Covers | ||||
| 3110 08 03 | Accessories for Push-In Fittings | Red | 8 mm (O.D.) | Release Button Covers | ||||
| 3110 08 04 | Accessories for Push-In Fittings | Blue | 8 mm (O.D.) | Release Button Covers | ||||
| 3110 08 05 | Accessories for Push-In Fittings | Yellow | 8 mm (O.D.) | Release Button Covers | ||||
| 3110 10 00 | Accessories for Push-In Fittings | Natural | 10 mm (O.D.) | Release Button Covers | ||||
| 3110 10 02 | Accessories for Push-In Fittings | Green | 10 mm (O.D.) | Release Button Covers | ||||
| 3110 10 03 | Accessories for Push-In Fittings | Red | 10 mm (O.D.) | Release Button Covers | ||||
| 3110 10 04 | Accessories for Push-In Fittings | Blue | 10 mm (O.D.) | Release Button Covers | ||||
| 3110 10 05 | Accessories for Push-In Fittings | Yellow | 10 mm (O.D.) | Release Button Covers | ||||
| 3110 12 00 | Accessories for Push-In Fittings | Natural | 12 mm (O.D.) | Release Button Covers | ||||
| 3110 12 02 | Accessories for Push-In Fittings | Green | 12 mm (O.D.) | Release Button Covers | ||||
| 3110 12 03 | Accessories for Push-In Fittings | Red | 12 mm (O.D.) | Release Button Covers | ||||
| 3110 12 04 | Accessories for Push-In Fittings | Blue | 12 mm (O.D.) | Release Button Covers | ||||
| 3110 12 05 | Accessories for Push-In Fittings | Yellow | 12 mm (O.D.) | Release Button Covers | ||||
| 3110 14 00 | Accessories for Push-In Fittings | Natural | 14 mm (O.D.) | Release Button Covers | ||||
| 3110 14 02 | Accessories for Push-In Fittings | Green | 14 mm (O.D.) | Release Button Covers | ||||
| 3110 14 03 | Accessories for Push-In Fittings | Red | 14 mm (O.D.) | Release Button Covers | ||||
| 3110 14 04 | Accessories for Push-In Fittings | Blue | 14 mm (O.D.) | Release Button Covers | ||||
| 3130 06 10 | Safety Clip for Polymer Push-in Fittings | White | 6 mm (O.D.) | Safety Clip | ||||
| 3130 08 01 | Safety Clip for Polymer Push-in Fittings | Black | 8 mm (O.D.) | Safety Clip | ||||
| 3130 08 02 | Safety Clip for Polymer Push-in Fittings | Green | 8 mm (O.D.) | Safety Clip | ||||
| 3130 08 03 | Safety Clip for Polymer Push-in Fittings | Red | 8 mm (O.D.) | Safety Clip | ||||
| 3130 08 04 | Safety Clip for Polymer Push-in Fittings | Blue | 8 mm (O.D.) | Safety Clip | ||||
| 3130 08 05 | Safety Clip for Polymer Push-in Fittings | Yellow | 8 mm (O.D.) | Safety Clip | ||||
| 3130 08 10 | Safety Clip for Polymer Push-in Fittings | White | 8 mm (O.D.) | Safety Clip | ||||
| 3130 10 01 | Safety Clip for Polymer Push-in Fittings | Black | 10 mm (O.D.) | Safety Clip | ||||
| 3130 10 02 | Safety Clip for Polymer Push-in Fittings | Green | 10 mm (O.D.) | Safety Clip | ||||
| 3130 10 03 | Safety Clip for Polymer Push-in Fittings | Red | 10 mm (O.D.) | Safety Clip | ||||
| 3130 10 04 | Safety Clip for Polymer Push-in Fittings | Blue | 10 mm (O.D.) | Safety Clip | ||||
| 3130 10 05 | Safety Clip for Polymer Push-in Fittings | Yellow | 10 mm (O.D.) | Safety Clip | ||||
| 3130 10 10 | Safety Clip for Polymer Push-in Fittings | White | 10 mm (O.D.) | Safety Clip | ||||
| 3130 12 01 | Safety Clip for Polymer Push-in Fittings | Black | 12 mm (O.D.) | Safety Clip | ||||
| 3130 12 03 | Safety Clip for Polymer Push-in Fittings | Red | 12 mm (O.D.) | Safety Clip | ||||
| 3130 12 04 | Safety Clip for Polymer Push-in Fittings | Blue | 12 mm (O.D.) | Safety Clip | ||||
| 3130 12 05 | Safety Clip for Polymer Push-in Fittings | Yellow | 12 mm (O.D.) | Safety Clip | ||||
| 3130 12 10 | Safety Clip for Polymer Push-in Fittings | White | 12 mm (O.D.) | Safety Clip | ||||
| 3130 04 01 | Safety Clip for Polymer Push-in Fittings | Black | 4 mm (O.D.) | Safety Clip | ||||
| 3130 04 02 | Safety Clip for Polymer Push-in Fittings | Green | 4 mm (O.D.) | Safety Clip | ||||
| 3130 04 03 | Safety Clip for Polymer Push-in Fittings | Red | 4 mm (O.D.) | Safety Clip | ||||
| 3130 04 04 | Safety Clip for Polymer Push-in Fittings | Blue | 4 mm (O.D.) | Safety Clip | ||||
| 3130 04 05 | Safety Clip for Polymer Push-in Fittings | Yellow | 4 mm (O.D.) | Safety Clip | ||||
| 3130 04 10 | Safety Clip for Polymer Push-in Fittings | White | 4 mm (O.D.) | Safety Clip | ||||
| 3130 06 01 | Safety Clip for Polymer Push-in Fittings | Black | 6 mm (O.D.) | Safety Clip | ||||
| 3130 06 02 | Safety Clip for Polymer Push-in Fittings | Green | 6 mm (O.D.) | Safety Clip | ||||
| 3130 06 03 | Safety Clip for Polymer Push-in Fittings | Red | 6 mm (O.D.) | Safety Clip | ||||
| 3130 06 04 | Safety Clip for Polymer Push-in Fittings | Blue | 6 mm (O.D.) | Safety Clip | ||||
| 3130 06 05 | Safety Clip for Polymer Push-in Fittings | Yellow | 6 mm (O.D.) | Safety Clip | ||||
| 3000 70 00 | Accessories for Push-In Fittings | n/a | Disconnection Tool | |||||
| CLIP 04 00 | Accessories | n/a | 4 mm (O.D.) | Clip Strip for Tubes | ||||
| CLIP 06 00 | Accessories | n/a | 6 mm (O.D.) | Clip Strip for Tubes | ||||
| CLIP 08 00 | Accessories | n/a | 8 mm (O.D.) | Clip Strip for Tubes | ||||
| CLIP 10 00 | Accessories | n/a | 10 mm (O.D.) | Clip Strip for Tubes | ||||
| CLIP 12 00 | Accessories | n/a | 12 mm (O.D.) | Clip Strip for Tubes | ||||
| CLIP 14 00 | Accessories | n/a | 14 mm (O.D.) | Clip Strip for Tubes | ||||
| 0222 00 00 06 | Accessories | n/a | Metric | M5x0.8 | End Plug | |||
| 0222 10 00 52 | Accessories | n/a | BSPP | G 1/8 | End Plug | |||
| 0222 13 00 52 | Accessories | n/a | BSPP | G 1/4 | End Plug | |||
| 0605 12 12 | Accessories | White | Fluroropolymer Tape | |||||
| 3110 56 04 | Accessories for Push-In Fittings | Blue | 1/4" (O.D.) | Release Button Covers | ||||
| 3130 16 03 | Accessories for Push-In Fittings | Red | 16 mm (O.D.) | Safety Clip | ||||
| 3130 56 03 | Accessories for Push-In Fittings | Red | 1/4" (O.D.) | Safety Clip | ||||
| 3130 56 10 | Accessories for Push-In Fittings | White | 1/4" (O.D.) | Safety Clip | ||||
| 3130 14 03 | Accessories for Push-In Fittings | Red |