Modular & Multi-port Pneumatic Push-in Connectors - LF 3000® | Product Series

Filter by

    No filters selected

Shape

Number of Outlets

Connection 2 Thread Size

Connection 1 Thread Size

Product Style

Connection 3 Tube Outside Diameter

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Modular & Multi-port Pneumatic Push-in Connectors - LF 3000®

Modular & Multi-port Pneumatic Push-in Connectors - LF 3000®

These modular & multi-port connectors allow the maximum number of tube connections in a minimum of space. Parker Legris offers an ergonomic solution to enable quick connection for the most complex installations.

Technical Specifications

  • Application: Compressed Air, Manufacturing Equipment, Inert Gases, Automotive Process, Packaging, Vacuum, Semiconductor, See Part Technical Specs., Pneumatics
  • Minimum Operating Temperature: -20 °C, -4 °F
  • Maximum Operating Pressure: 10 bar, 145 psi, 1.0 MPa
  • Maximum Operating Temperature: 176 °F, 80 °C
  • Tube Outside Diameter: 4 to 8 mm, 0.16 to 0.31 inch
  • Connection Type: Push-to-Connect, Push-to-Connect, Thread
  • Specifications Met: ISO 14743, REACH, RoHS
  • Shape: Straight
  • Seal Material: NBR (O-Ring)
  • Gripping Ring Material: Stainless Steel
  • Vacuum Pressure Rating: 755 mm-Hg
  • Quantity per Box: 1, 5
  • Weight: 0.006 to 0.213 kg
  • For Fluid Type: Air (Compressed Air). Other Fluids: Please consult us.
Safety Warning

Full Product Description

These connectors allow a maximum number of tube connections in a minimum of space.

Parker Legris offers an ergonomic solution to enable quick connection for the most complex installations.

Features/Benefits:

- Panel-Mounted

• Panel mounted to a machine or bulkheads
• Reduced risk of incorrect assembly
• Possible to connect in-line
• Plated metal joiners and clips for reinforcement

- In-Line

• Locating pin prevents incorrect assembly
• Cap guides the tubes and protects connections
• Aluminium and technical polymer components
• Bulkhead mountable
• Customised multi-connectors upon request

- DIN Rail

• Used alongside electrical connectors
• Pressure indication
• Can be clipped side-by-side into a DIN rail profile [ or ?
• Channels or slots for labels for tube identification

Markets:

• Factory Automation
• Vehicule Assembly Facilities
• Food and Beverage
• Semiconductor
• Wearing Apparel
• Packaging Machinery

Applications:

• Pneumatic Machinery Equipment
• Low Pressure Compressed Air Conveying
• Suitable for Vaccum Applications

Technologies:

• Multi-Connectors
• Modular Plug-In Connectors
• Modular Fittings
• Push-In Fittings
• Push-to-Connect Fittings
• Pneumatic Fittings
• Instant Fittings
• Quick Fittings
• Connectors

Technical Characteristics:

• Fluids: Compressed Air, Other fluids: please consult us
• Materials: Technical polymer, NBR
• Pressure: Vacuum to 10 bar
• Temperature: -20°C to +80°C
• Ø Metric: 4mm to 8 mm

Regulations:

• ISO 14743: Pneumatic fluid power, push-in connectors for thermoplastic tubes
• DI: 97/23/EC (PED)
• DI : 2002/95/EC (RoHS), 2011/65/EC
• DI : 1907/2006 (REACH)

Product Types:

• Modular Plug-In Connectors

Related Documents

×
Products Shape Number of Outlets Connection 2 Thread Size Connection 1 Thread Size Product Style Connection 3 Tube Outside Diameter
3300 04 00 n/a Modular Plug-in Connector Tube / Tube 4 mm (O.D.)
3300 06 00 n/a Modular Plug-in Connector Tube / Tube 6 mm (O.D.)
3300 08 00 n/a Modular Plug-in Connector Tube / Tube
3320 04 00 04 4 M40x1.5 M46x1.5 Multi-connector Male Thread 4 mm (O.D.)
3320 04 00 07 7 M40x1.5 M46x1.5 Multi-connector Male Thread 4 mm (O.D.)
3320 04 00 12 12 M58x1.5 M65x1.5 Multi-connector Male Thread 4 mm (O.D.)
3320 06 00 02 2 M32x1.5 M38x1.5 Multi-connector Male Thread 6 mm (O.D.)
3320 06 00 04 4 M40x1.5 M46x1.5 Multi-connector Male Thread 6 mm (O.D.)
3320 06 00 07 7 M40x1.5 M46x1.5 Multi-connector Male Thread 6 mm (O.D.)
3320 08 00 02 2 M32x1.5 M38x1.5 Multi-connector Male Thread
3321 04 00 02 2 M32x1.5 M38x1.5 Multi-connector Female Thread 4 mm (O.D.)
3321 04 00 04 4 M40x1.5 M46x1.5 Multi-connector Female Thread 4 mm (O.D.)
3321 04 00 07 7 M40x1.5 M46x1.5 Multi-connector Female Thread 4 mm (O.D.)
3321 04 00 12 12 M58x1.5 M65x1.5 Multi-connector Female Thread 4 mm (O.D.)
3321 06 00 04 4 M40x1.5 M46x1.5 Multi-connector Female Thread 6 mm (O.D.)
3321 06 00 07 7 M40x1.5 M46x1.5 Multi-connector Female Thread 6 mm (O.D.)
3321 08 00 02 2 M32x1.5 M38x1.5 Multi-connector Female Thread
3329 00 02 n/a M40x1.5 Multi-connector Screw Cap Thread
3329 00 03 n/a M58x1.5 Multi-connector Screw Cap Thread
3329 00 01 n/a M32x1.5 Multi-connector Screw Cap Thread
3379 04 00 n/a Connector for 2 Tubes in Line 4 mm (O.D.)
3379 06 00 n/a Connector for 2 Tubes in Line 6 mm (O.D.)
3379 08 00 n/a Connector for 2 Tubes in Line
3381 04 00 n/a Connector for 3 Tubes in Line 4 mm (O.D.)
3381 06 00 n/a Connector for 3 Tubes in Line 6 mm (O.D.)
3381 08 00 n/a Connector for 3 Tubes in Line
3321 60 00 07 Multi-connector Female Thread 7 M58x1.5 M65x1.5 3/8"

688037
A43098