General Purpose, ISO 7241-A, Hydraulic Quick Couplings - 6600 Series | #6601-12-12


LOADING IMAGES
6601-12-12
Click to View CAD Model

General Purpose, ISO 7241-A, Hydraulic Quick Couplings - 6600 Series | #6601-12-12

6600 series steel coupler, ISO 7241-1 series A


Technical Specifications

  • Coupling Half: Female Coupler
  • Body Size (inch): 3/4"
  • Connection Type: Female NPTF
  • Connection Thread Size (inch): 3/4 - 14
  • Specifications Met: ISO 7241-1 Series A
  • Maximum Operating Pressure: 4000 psi
  • Interchange Type: ISO 7241-1 Series A
  • Maximum Operating Temperature: 250 °F
  • Application: Hydraulics, General Purpose
  • Minimum Operating Temperature: -40 °F
  • Product Type: Manual Connect
  • Flow Rate: 28 gal/min
  • Valve Type: Poppet
  • Body Material: Steel
  • Hex Size: 1.62 inch
  • Seal Material: Nitrile
  • Plating Type: Zinc with Clear Trivalent Chromate
Safety Warning

Item Information

6600 Series Couplers (hydraulic) up to 5000 psi, connect with ISO 7241 series A, 6600 Series Nipples.
Parker's 6600 Series have double shut-off poppet valves and are interchangeable with other quick disconnects complying with ISO 7241 series A. These steel couplers and nipples are available in a range of sizes for applications with pressure ranges up to 5000 psi.

Technical Characteristics:
• Sizes: 1/4” – 1”
• Materials: Steel
• Port Ends: Female NPTF, Female ORB
• Seal Options: Nitrile, EPR, Fluorocarbon, Neoprene
• Other Coupler options include: Sleeve Lock

Markets:
• Construction
• Mobile equipment
• Agriculture

Features/Benefits:
• Globally interchangeable with other manufacturer's quick couplings complying to ISO 7241 series A
• Steel coupler sleeve is hardened for durability
• Optional sleeve lock helps to prevent accidental disconnection

Applications:
• Hydraulic fluid transfer
• Truck trailer connections
• Mobile applications
• Attachments

Read More Show Less

CAD Drawings + Files


Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Hannifin France SAS

Sales Company France

142, rue de la Forêt

74130 Contamine-sur-Arve

France

Phone

+33 4 50 25 80 25

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

688037
687539